48 #undef AONIOCDriveStrengthSet
49 #define AONIOCDriveStrengthSet NOROM_AONIOCDriveStrengthSet
50 #undef AONIOCDriveStrengthGet
51 #define AONIOCDriveStrengthGet NOROM_AONIOCDriveStrengthGet
61 uint32_t ui32MaxDrvStr)
#define AONIOC_DRV_STR14_28_56
#define AONIOC_DRV_STR5_10_20
#define AONIOC_DRV_STR7_14_28
#define AONIOC_DRV_STR5_7_14
#define AONIOC_DRV_STR28_56_112
uint32_t AONIOCDriveStrengthGet(uint32_t ui32DriveLevel)
Get a specific drive level setting for all IOs.
#define AONIOC_DRV_STR20_40_80
#define AONIOC_DRV_STR10_20_40
void AONIOCDriveStrengthSet(uint32_t ui32LowDrvStr, uint32_t ui32MedDrvStr, uint32_t ui32MaxDrvStr)
Setup the drive strength for all IOs on the chip.
#define AONIOC_DRV_STR40_80_112