CC13xx Driver Library
rfc_CMD_UPDATE_RADIO_SETUP_s Struct Reference

#include <rf_common_cmd.h>

Data Fields

uint16_t commandNo
 The command ID number 0x0001. More...
 
uint16_t __dummy0
 
uint32_t * pRegOverride
 Pointer to a list of hardware and configuration registers to override. More...
 

Detailed Description

Definition at line 800 of file rf_common_cmd.h.

Field Documentation

uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::__dummy0

Definition at line 802 of file rf_common_cmd.h.

uint16_t rfc_CMD_UPDATE_RADIO_SETUP_s::commandNo

The command ID number 0x0001.

Definition at line 801 of file rf_common_cmd.h.

uint32_t* rfc_CMD_UPDATE_RADIO_SETUP_s::pRegOverride

Pointer to a list of hardware and configuration registers to override.

Definition at line 803 of file rf_common_cmd.h.