#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_aon_ioc.h>
#include <driverlib/debug.h>
Go to the source code of this file.
Macros | |
#define | AONIOC_DRV_STR5_7_14 0x00000000 |
#define | AONIOC_DRV_STR5_10_20 0x00000001 |
#define | AONIOC_DRV_STR7_14_28 0x00000003 |
#define | AONIOC_DRV_STR10_20_40 0x00000002 |
#define | AONIOC_DRV_STR14_28_56 0x00000006 |
#define | AONIOC_DRV_STR20_40_80 0x00000007 |
#define | AONIOC_DRV_STR28_56_112 0x00000005 |
#define | AONIOC_DRV_STR40_80_112 0x00000004 |
#define | AONIOC_MAX_DRIVE AONIOC_DRV_STR40_80_112 |
#define | AONIOC_MED_DRIVE AONIOC_DRV_STR14_28_56 |
#define | AONIOC_MIN_DRIVE AONIOC_DRV_STR5_7_14 |
Functions | |
void | AONIOCDriveStrengthSet (uint32_t ui32LowDrvStr, uint32_t ui32MedDrvStr, uint32_t ui32MaxDrvStr) |
Set up the drive strength for all IOs on the chip. More... | |
uint32_t | AONIOCDriveStrengthGet (uint32_t ui32DriveLevel) |
Get a specific drive level setting for all IOs. More... | |
static void | AONIOCFreezeEnable (void) |
Freeze the IOs. More... | |
static void | AONIOCFreezeDisable (void) |
Un-freeze the IOs. More... | |
static void | AONIOC32kHzOutputDisable (void) |
Disable the 32kHz clock output. More... | |
static void | AONIOC32kHzOutputEnable (void) |
Enable the 32kHz clock output. More... | |