IPC API  3.10.01.11
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Fields
RcmClient_Struct Struct Reference

Opaque client structure large enough to hold an instance object. More...

#include <RcmClient.h>

Collaboration diagram for RcmClient_Struct:
Collaboration graph

Data Fields

xdc_runtime_knl_GateThread_Struct _f1
Ptr _f2
Ptr _f3
UInt16 _f4
Ptr _f5
UInt32 _f6
Bool _f7
UInt16 _f8
Ptr _f9
Ptr _f10
Ptr _f11
Ptr _f12

Detailed Description

Opaque client structure large enough to hold an instance object.

Use this structure to define an embedded RcmClient object.

See also:
RcmClient_construct

Field Documentation

xdc_runtime_knl_GateThread_Struct RcmClient_Struct::_f1
Ptr RcmClient_Struct::_f2
Ptr RcmClient_Struct::_f3
UInt16 RcmClient_Struct::_f4
Ptr RcmClient_Struct::_f5
UInt32 RcmClient_Struct::_f6
Bool RcmClient_Struct::_f7
UInt16 RcmClient_Struct::_f8
Ptr RcmClient_Struct::_f9
Ptr RcmClient_Struct::_f10
Ptr RcmClient_Struct::_f11
Ptr RcmClient_Struct::_f12

The documentation for this struct was generated from the following file:
Copyright 2013, Texas Instruments Incorporated