![]() |
![]() |
IPC API
3.10.01.11
|
Compute structure. More...
#include <MxServer.h>
Data Fields | |
uint32_t | coef |
int | key |
int | size |
uint32_t * | inBuf |
uint32_t * | outBuf |
Compute structure.
uint32_t MxServer_Compute::coef |
int MxServer_Compute::key |
int MxServer_Compute::size |
uint32_t* MxServer_Compute::inBuf |
uint32_t* MxServer_Compute::outBuf |