![]() |
![]() |
IPC API
3.10.01.11
|
Function Signature. More...
#include <MmType.h>
Data Fields | |
Char | name [(64)] |
UInt32 | numParam |
MmType_ParamSig | params [(10)+1] |
Function Signature.
The first parameter (params[0]) is the return value.
Char MmType_FxnSig::name[(64)] |
UInt32 MmType_FxnSig::numParam |
MmType_ParamSig MmType_FxnSig::params[(10)+1] |