82 #ifndef ti_ipc_NameServer__include
83 #define ti_ipc_NameServer__include
85 #if defined (__cplusplus)
98 #define NameServer_S_BUSY 2
104 #define NameServer_S_ALREADYSETUP 1
110 #define NameServer_S_SUCCESS 0
116 #define NameServer_E_FAIL -1
122 #define NameServer_E_INVALIDARG -2
128 #define NameServer_E_MEMORY -3
134 #define NameServer_E_ALREADYEXISTS -4
140 #define NameServer_E_NOTFOUND -5
146 #define NameServer_E_TIMEOUT -6
152 #define NameServer_E_INVALIDSTATE -7
158 #define NameServer_E_OSFAILURE -8
164 #define NameServer_E_RESOURCE -9
170 #define NameServer_E_RESTART -10
181 #define NameServer_ALLOWGROWTH (~0)
187 #define NameServer_Params_MAXNAMELEN 16
581 Int NameServer_match(NameServer_Handle handle,
String name,
UInt32 *value);
641 #if defined (__cplusplus)