![]() |
![]() |
SysLink API Reference
2.21.00.03
|
Structure defining config parameters for overall System. More...
#include <IpcMemMgr.h>
Data Fields | |
UInt32 | size |
UInt32 | minAlign |
UInt32 | gateOffset |
Structure defining config parameters for overall System.
UInt32 IpcMemMgr_Config_t::size |
Size of the shared memory to create
UInt32 IpcMemMgr_Config_t::minAlign |
UInt32 IpcMemMgr_Config_t::gateOffset |