SysLink API Reference
2.21.00.03
|
Common parameters required to create FrameQBufMgr instance of any implementation. More...
#include <FrameQBufMgr.h>
Data Fields | |
UInt32 | size |
FrameQBufMgr_Interface | ctrlInterfaceType |
String | name |
UInt32 | openFlag |
Common parameters required to create FrameQBufMgr instance of any implementation.
This struct must be the first field of the implementation-specific params structure.
UInt32 FrameQBufMgr_CreateParams_Tag::size |
size of param struct
FrameQBufMgr_Interface FrameQBufMgr_CreateParams_Tag::ctrlInterfaceType |
Interface type
String FrameQBufMgr_CreateParams_Tag::name |
Instance name
UInt32 FrameQBufMgr_CreateParams_Tag::openFlag |
Open flag to indicate create or open.