![]() |
![]() |
SysLink API Reference
2.21.00.03
|
Structure defining module config parameters for the FrameQBufMgr module. More...
#include <FrameQBufMgr.h>
Data Fields | |
UInt32 | eventNo |
Bool | maxInstances |
UInt32 | usedefaultgate |
Structure defining module config parameters for the FrameQBufMgr module.
UInt32 FrameQBufMgr_Config_Tag::eventNo |
Event number used for notification
Bool FrameQBufMgr_Config_Tag::maxInstances |
Maximum instances of the module
UInt32 FrameQBufMgr_Config_Tag::usedefaultgate |