Detailed Description
Memory manager interface definitions.
This abstracts the Memory management interface to be used with SysLink code. Allocation, Freeing-up, copy and address translate are supported for the memory management.
#include <ti/syslink/utils/_MemoryDefs.h>
#include <ti/syslink/utils/_MemoryOS.h>
Go to the source code of this file.
Define Documentation
#define Memory_map MemoryOS_map |
Maps a memory area into virtual space.
- See also:
- Memory_unmap
#define Memory_unmap MemoryOS_unmap |
Unmaps a memory area into virtual space.
- See also:
- Memory_unmap
Function Documentation
Function to translate an address.
- Parameters:
-
srcAddr | source address. |
flags | Tranlation flags. |
- Return values:
-
Pointer | Success: Pointer to translated buffer |
NULL | Failed to translate |