Detailed Description
IPC Memory Manager.
This abstracts the IPC Memory Management interface. Supported functions include alloc, free, and copy. Additional features:
1. Process wide shared memory allocation. 2. Provides APIs to allocate kmalloc/vmalloc memory. 3. mmap/unmap. 4. translate
#include <ti/syslink/osal/OsalTypes.h>
Go to the source code of this file.
Data Structures |
struct | IpcMemMgr_Config_t |
| Structure defining config parameters for overall System. More...
|
Defines |
#define | IpcMemMgr_MODULEID (0x434D) |
| Unique module ID.
|
#define | IpcMemMgr_S_NOTLAST 2 |
#define | IpcMemMgr_S_ALREADYSETUP 1 |
#define | IpcMemMgr_S_SUCCESS 0 |
#define | IpcMemMgr_E_FAIL -1 |
#define | IpcMemMgr_E_INVALIDSTATE -2 |
#define | IpcMemMgr_E_INVALIDARG -3 |
#define | IpcMemMgr_E_MEMORY -4 |
#define | IpcMemMgr_E_OSFAILURE -5 |
#define | IpcMemMgr_E_TOOMANYNAMEDALLOCS -6 |
#define | IpcMemMgr_E_NOTFOUND -7 |
#define | IpcMemMgr_E_WRONGSIZE -8 |
#define | IpcMemMgr_SHAREDMEMNAME "/syslink_shm" |
#define | IpcMemMgr_MAXNAMEDBUFFERS 256 |
#define | IpcMemMgr_MAX_NAMELEN 63 |
Typedefs |
typedef struct IpcMemMgr_Config_t | IpcMemMgr_Config |
| Structure defining config parameters for overall System.
|
typedef UInt32 | IpcMemMgr_SHPtr |
| SharedRegion pointer type.
|
Enumerations |
enum | IpcMemMgr_MemType {
IpcMemMgr_ALLOCTYPE_PSHMEM = 0x00000,
IpcMemMgr_ALLOCTYPE_PHYS_CACHE = 0x00001,
IpcMemMgr_ALLOCTYPE_PHYS_NOCACHE = 0x00002,
IpcMemMgr_ALLOCTYPE_END = 0x00003
} |
Functions |
Void | IpcMemMgr_getConfig (IpcMemMgr_Config *config) |
Int | IpcMemMgr_setup (IpcMemMgr_Config *cfg) |
Int | IpcMemMgr_destroy (Void) |
Ptr | IpcMemMgr_alloc (SizeT size) |
Int | IpcMemMgr_acquire (String name, SizeT size, Ptr *addr, Bool *newAlloc) |
Void | IpcMemMgr_free (Ptr adr, SizeT size) |
Int | IpcMemMgr_release (String name) |
Ptr | IpcMemMgr_getPtr (UInt32 offset) |
UInt32 | IpcMemMgr_getOffset (Ptr vaddr) |
Ptr | IpcMemMgr_allocShmemHeap (String name, UInt32 size, UInt32 align) |
Int | IpcMemMgr_freeShmemHeap (Ptr buf, UInt32 size) |
Int | IpcMemMgr_freeShmemHeapByName (String name) |
IArg | IpcMemMgr_enterGate (Void) |
Void | IpcMemMgr_leaveGate (IArg key) |
Define Documentation
#define IpcMemMgr_MODULEID (0x434D) |
#define IpcMemMgr_S_NOTLAST 2 |
#define IpcMemMgr_S_ALREADYSETUP 1 |
#define IpcMemMgr_S_SUCCESS 0 |
#define IpcMemMgr_E_FAIL -1 |
#define IpcMemMgr_E_INVALIDSTATE -2 |
#define IpcMemMgr_E_INVALIDARG -3 |
#define IpcMemMgr_E_MEMORY -4 |
#define IpcMemMgr_E_OSFAILURE -5 |
#define IpcMemMgr_E_TOOMANYNAMEDALLOCS -6 |
#define IpcMemMgr_E_NOTFOUND -7 |
#define IpcMemMgr_E_WRONGSIZE -8 |
#define IpcMemMgr_SHAREDMEMNAME "/syslink_shm" |
#define IpcMemMgr_MAXNAMEDBUFFERS 256 |
#define IpcMemMgr_MAX_NAMELEN 63 |
Typedef Documentation
Structure defining config parameters for overall System.
SharedRegion pointer type.
Enumeration Type Documentation
- Enumerator:
IpcMemMgr_ALLOCTYPE_PSHMEM |
|
IpcMemMgr_ALLOCTYPE_PHYS_CACHE |
|
IpcMemMgr_ALLOCTYPE_PHYS_NOCACHE |
|
IpcMemMgr_ALLOCTYPE_END |
|
Function Documentation
Int IpcMemMgr_freeShmemHeapByName |
( |
String |
name ) |
|