metaonly interface ti.catalog.msp430.peripherals.communication.IUSCI_B0_SPI

Universal Serial Communication Interface B0 SPI 2xx

XDCspec summary sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly interface IUSCI_B0_SPI {  ...
        // inherits xdc.platform.IPeripheral
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
 
metaonly interface IUSCI_B0_SPI inherits IUSCI_SPI {
module-wide constants & types
        UC7BIT_OFF// 8-bit,
        UC7BIT// 7-bit
    };
 
    };
 
    };
 
    };
 
        UCBUSY_OFF// USCI inactive,
    };
 
    };
 
    };
 
    };
 
        UCFE_OFF// 0 No error,
    };
 
    };
 
        UCLISTEN_OFF// Disabled,
    };
 
        UCMODE_0// 3-Pin SPI,
        UCMODE_3// I2C Mode
    };
 
        UCMSB_OFF// LSB first,
        UCMSB// MSB first
    };
 
        UCMST_OFF// Slave mode,
        UCMST// Master mode
    };
 
        UCOE_OFF// No error,
    };
 
        UCPE_OFF// No error,
    };
 
    };
 
    };
 
        UCSSEL_0// NA,
        UCSSEL_1// ACLK,
        UCSSEL_2// SMCLK
    };
 
    };
 
        UCSYNC// Synchronous Mode
    };
 
    };
 
    };
 
    typedef String StringArray// [];
 
        String register;
        Bool regForceSet;
    };
 
    metaonly struct UCxCTL0_t//  {
    };
 
    metaonly struct UCxCTL1_t//  {
    };
 
    metaonly struct UCxSTAT_t//  {
    };
 
        String registerName;
        String registerDescription;
        String isrToggleString;
        String priorityName;
        Bool interruptEnable;
        Bool interruptHandler;
        Int priority;
    };
module-wide functions
 
 
instance:
per-instance config parameters
    config Bits8 UCB0BR0// Bit Rate Control Register 0 = 0;
    config Bits8 UCB0BR1// Bit Rate Control Register 1 = 0;
        UCCKPH: IUSCI_SPI.UCCKPH_OFF,
        UCCKPL: IUSCI_SPI.UCCKPL_OFF,
        UCMSB: IUSCI.UCMSB_OFF,
        UC7BIT: IUSCI.UC7BIT_OFF,
        UCMST: IUSCI_SPI.UCMST_OFF,
        UCMODE: IUSCI.UCMODE_0,
        UCSYNC: IUSCI.UCSYNC
    };
        UCSSEL: IUSCI_SPI.UCSSEL_0,
        UCSWRST: IUSCI.UCSWRST
    };
    config Bits8 UCB0RXBUF// Receive Buffer Register = 0;
        UCLISTEN: IUSCI.UCLISTEN_OFF,
        UCFE: IUSCI.UCFE_OFF,
        UCOE: IUSCI.UCOE_OFF,
        UCBUSY: IUSCI.UCBUSY
    };
    config Bits8 UCB0TXBUF// Transmit Buffer Register = 0;
per-instance functions
    Bool setUCxxRXIE// Sets UCxxRXIE bit(Bool set);
    Bool setUCxxTXIE// Sets UCxxTXIE bit(Bool set);
}
 
enum IUSCI_B0_SPI.UC7BIT_t

Character length. Selects 7-bit or 8-bit character length

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UC7BIT_t {
    UC7BIT_OFF,
    // 8-bit
    UC7BIT
    // 7-bit
};
 
 
enum IUSCI_B0_SPI.UCADDR_t

Address received in address-bit multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCADDR_t {
    UCADDR_OFF,
    // Received character is data
    UCADDR
    // Received character is an address
};
 
 
enum IUSCI_B0_SPI.UCBRKIE_t

Receive break character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCBRKIE_t {
    UCBRKIE_OFF,
    // Received break characters do not set UCAxRXIFG
    UCBRKIE
    // Received break characters set UCAxRXIFG
};
 
 
enum IUSCI_B0_SPI.UCBRK_t

Break detect flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCBRK_t {
    UCBRK_OFF,
    // No break condition
    UCBRK
    // Break condition occurred
};
 
 
enum IUSCI_B0_SPI.UCBUSY_t

USCI busy. This bit indicates if a transmit or receive operation is in progress

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCBUSY_t {
    UCBUSY_OFF,
    // USCI inactive
    UCBUSY
    // USCI transmitting or receiving
};
 
 
enum IUSCI_B0_SPI.UCCKPH_t

Clock phase select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCCKPH_t {
    UCCKPH_OFF,
    // Data is changed on the first UCLK edge and captured on the following edge
    UCCKPH
    // Data is captured on the first UCLK edge and changed on the following edge
};
 
 
enum IUSCI_B0_SPI.UCCKPL_t

Clock polarity select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCCKPL_t {
    UCCKPL_OFF,
    // Inactive state is low
    UCCKPL
    // Inactive state is high
};
 
 
enum IUSCI_B0_SPI.UCDORM_t

Dormant. Puts USCI into sleep mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCDORM_t {
    UCDORM_OFF,
    // Not dormant. All received characters will set UCAxRXIFG
    UCDORM
    // Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
};
 
 
enum IUSCI_B0_SPI.UCFE_t

Framing error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCFE_t {
    UCFE_OFF,
    // 0 No error
    UCFE
    // Character received with low stop bit
};
 
 
enum IUSCI_B0_SPI.UCIDLE_t

Idle line detected in idle-line multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCIDLE_t {
    UCIDLE_OFF,
    // No idle line detected
    UCIDLE
    // Idle line detected
};
 
 
enum IUSCI_B0_SPI.UCLISTEN_t

Listen enable. The UCLISTEN bit selects loopback mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCLISTEN_t {
    UCLISTEN_OFF,
    // Disabled
    UCLISTEN
    // Enabled. UCAxTXD is internally fed back to the receiver
};
 
 
enum IUSCI_B0_SPI.UCMODE_SYNC_t

USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCMODE_SYNC_t {
    UCMODE_0,
    // 3-Pin SPI
    UCMODE_1,
    // 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1
    UCMODE_2,
    // 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0
    UCMODE_3
    // I2C Mode
};
 
 
enum IUSCI_B0_SPI.UCMSB_t

MSB first select. Controls the direction of the receive and transmit shift register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCMSB_t {
    UCMSB_OFF,
    // LSB first
    UCMSB
    // MSB first
};
 
 
enum IUSCI_B0_SPI.UCMST_t

Master mode select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCMST_t {
    UCMST_OFF,
    // Slave mode
    UCMST
    // Master mode
};
 
 
enum IUSCI_B0_SPI.UCOE_t

Overrun error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCOE_t {
    UCOE_OFF,
    // No error
    UCOE
    // Overrun error occurred
};
 
 
enum IUSCI_B0_SPI.UCPE_t

Parity error flag. When UCPEN = 0, UCPE is read as 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCPE_t {
    UCPE_OFF,
    // No error
    UCPE
    // Character received with parity error
};
 
 
enum IUSCI_B0_SPI.UCRXEIE_t

Receive erroneous-character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCRXEIE_t {
    UCRXEIE_OFF,
    // Erroneous characters rejected and UCAxRXIFG is not set
    UCRXEIE
    // Erroneous characters received will set UCAxRXIFG
};
 
 
enum IUSCI_B0_SPI.UCRXERR_t

Bit 2 Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCRXERR_t {
    UCRXERR_OFF,
    // No receive errors detected
    UCRXERR
    // Receive error detected
};
 
 
enum IUSCI_B0_SPI.UCSSEL_SPI_t

USCI clock source select. These bits select the BRCLK source clock

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCSSEL_SPI_t {
    UCSSEL_0,
    // NA
    UCSSEL_1,
    // ACLK
    UCSSEL_2
    // SMCLK
};
 
 
enum IUSCI_B0_SPI.UCSWRST_t

Software reset enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCSWRST_t {
    UCSWRST_OFF,
    // Disabled. USCI reset released for operation
    UCSWRST
    // Enabled. USCI logic held in reset state
};
 
 
enum IUSCI_B0_SPI.UCSYNC_t

Synchronous mode enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCSYNC_t {
    UCSYNC_OFF,
    // Asynchronous mode
    UCSYNC
    // Synchronous Mode
};
 
 
enum IUSCI_B0_SPI.UCTXADDR_t

Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCTXADDR_t {
    UCTXADDR_OFF,
    // Next frame transmitted is data
    UCTXADDR
    // Next frame transmitted is an address
};
 
 
enum IUSCI_B0_SPI.UCTXBRK_t

Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
enum UCTXBRK_t {
    UCTXBRK_OFF,
    // Next frame transmitted is not a break
    UCTXBRK
    // Next frame transmitted is a break or a break/synch
};
 
 
typedef IUSCI_B0_SPI.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
typedef IPeripheral.Instance IPeripheralArray[];
 
 
typedef IUSCI_B0_SPI.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
typedef String StringArray[];
 
 
struct IUSCI_B0_SPI.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct IUSCI_B0_SPI.UCxCTL0_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly struct UCxCTL0_t {
    IUSCI_SPI.UCCKPH_t UCCKPH;
    // Clock phase select. 0 Data is changed on the first UCLK edge and captured on the following edge. 1 Data is captured on the first UCLK edge and changed on the following edge
    IUSCI_SPI.UCCKPL_t UCCKPL;
    // Clock polarity select 0 The inactive state is low 1 The inactive state is high
    IUSCI_SPI.UCMSB_t UCMSB;
    // MSB first select. Controls the direction of the receive and transmit shift register. 0 LSB first 1 MSB first
    IUSCI_SPI.UC7BIT_t UC7BIT;
    // Character length. Selects 7-bit or 8-bit character length. 0 8-bit data 1 7-bit data
    IUSCI_SPI.UCMST_t UCMST;
    // Master mode select 0 Slave mode 1 Master mode
    IUSCI_SPI.UCMODE_SYNC_t UCMODE;
    // USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1. 00 3-Pin SPI 01 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1 10 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0 11 I2C Mode
    IUSCI_SPI.UCSYNC_t UCSYNC;
    // Synchronous mode enable 0 Asynchronous mode 1 Synchronous Mode
};
 
 
struct IUSCI_B0_SPI.UCxCTL1_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly struct UCxCTL1_t {
    IUSCI_SPI.UCSSEL_SPI_t UCSSEL;
    // USCI clock source select. These bits select the BRCLK source clock in master mode. UCxCLK is always used in slave mode. 00 NA 01 ACLK 10 SMCLK 11 SMCLK
    IUSCI_SPI.UCSWRST_t UCSWRST;
    // Software reset enable 0 Disabled. USCI reset released for operation. 1 Enabled. USCI logic held in reset state
};
 
 
struct IUSCI_B0_SPI.UCxSTAT_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly struct UCxSTAT_t {
    IUSCI_SPI.UCLISTEN_t UCLISTEN;
    // Listen enable. The UCLISTEN bit selects loopback mode. 0 Disabled 1 Enabled. UCAxTXD is internally fed back to the receiver
    IUSCI_SPI.UCFE_t UCFE;
    // Framing error flag. This bit indicates a bus conflict in 4-wire master mode. UCFE is not used in 3-wire master or any slave mode. 0 No error 1 Bus conflict occurred
    IUSCI_SPI.UCOE_t UCOE;
    // Overrun error flag. This bit is set when a character is transferred into UCAxRXBUF before the previous character was read. UCOE is cleared automatically when UCxRXBUF is read, and must not be cleared by software. Otherwise, it will not function correctly. 0 No error 1 Overrun error occurred
    IUSCI_SPI.UCBUSY_t UCBUSY;
    // USCI busy. This bit indicates if a transmit or receive operation is in progress. 0 USCI inactive 1 USCI transmitting or receiving
};
 
 
struct IUSCI_B0_SPI.regIntVect_t

Interrupt vector description

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
metaonly struct regIntVect_t {
    String registerName;
    String registerDescription;
    String isrToggleString;
    String priorityName;
    Bool interruptEnable;
    Bool interruptHandler;
    Int priority;
};
 
DETAILS
Type to describe a single interrupt vector pin and all its possible configurations.
SEE
 
IUSCI_B0_SPI.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
IUSCI_B0_SPI.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
IPeripheral.StringArray getRegisters();
 
RETURNS
Returns an array of register names
 
config IUSCI_B0_SPI.UCB0BR0  // instance

Bit Rate Control Register 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config Bits8 UCB0BR0 = 0;
 
 
config IUSCI_B0_SPI.UCB0BR1  // instance

Bit Rate Control Register 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config Bits8 UCB0BR1 = 0;
 
 
config IUSCI_B0_SPI.UCB0CTL0  // instance

Control Register 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config IUSCI_B0_SPI.UCxCTL0_t UCB0CTL0 = {
    UCCKPH: IUSCI_SPI.UCCKPH_OFF,
    UCCKPL: IUSCI_SPI.UCCKPL_OFF,
    UCMSB: IUSCI.UCMSB_OFF,
    UC7BIT: IUSCI.UC7BIT_OFF,
    UCMST: IUSCI_SPI.UCMST_OFF,
    UCMODE: IUSCI.UCMODE_0,
    UCSYNC: IUSCI.UCSYNC
};
 
 
config IUSCI_B0_SPI.UCB0CTL1  // instance

Control Register 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config IUSCI_B0_SPI.UCxCTL1_t UCB0CTL1 = {
    UCSSEL: IUSCI_SPI.UCSSEL_0,
    UCSWRST: IUSCI.UCSWRST
};
 
 
config IUSCI_B0_SPI.UCB0RXBUF  // instance

Receive Buffer Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config Bits8 UCB0RXBUF = 0;
 
 
config IUSCI_B0_SPI.UCB0STAT  // instance

Status Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config IUSCI_B0_SPI.UCxSTAT_t UCB0STAT = {
    UCLISTEN: IUSCI.UCLISTEN_OFF,
    UCFE: IUSCI.UCFE_OFF,
    UCOE: IUSCI.UCOE_OFF,
    UCBUSY: IUSCI.UCBUSY
};
 
 
config IUSCI_B0_SPI.UCB0TXBUF  // instance

Transmit Buffer Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config Bits8 UCB0TXBUF = 0;
 
 
config IUSCI_B0_SPI.UCLKHz  // instance

Stores the UCLK external clock frequency in float

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config Float UCLKHz = 1000000;
 
 
config IUSCI_B0_SPI.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config String name;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config IUSCI_B0_SPI.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
config String owner;
 
 
IUSCI_B0_SPI.getUCxxBR0()  // instance

Returns UCxxBR0 register value based on which module

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bits8 getUCxxBR0();
 
SEE
 
IUSCI_B0_SPI.getUCxxBR1()  // instance

Returns UCxxBR1 register value based on which module

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bits8 getUCxxBR1();
 
SEE
 
IUSCI_B0_SPI.getUCxxRXIE()  // instance

Gets UCxxRXIE bit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bool getUCxxRXIE();
 
SEE
 
IUSCI_B0_SPI.getUCxxTXIE()  // instance

Gets UCxxTXIE bit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bool getUCxxTXIE();
 
SEE
 
IUSCI_B0_SPI.setUCxxBR0()  // instance

Sets UCxxBR0 register value based on which module

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Void setUCxxBR0(Bits8 value);
 
SEE
 
IUSCI_B0_SPI.setUCxxBR1()  // instance

Sets UCxxBR1 register value based on which module

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Void setUCxxBR1(Bits8 value);
 
SEE
 
IUSCI_B0_SPI.setUCxxRXIE()  // instance

Sets UCxxRXIE bit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bool setUCxxRXIE(Bool set);
 
SEE
 
IUSCI_B0_SPI.setUCxxTXIE()  // instance

Sets UCxxTXIE bit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_SPI.xdc
Bool setUCxxTXIE(Bool set);
 
SEE
generated on Tue, 16 Oct 2012 23:17:55 GMT