module ti.mcu.msp430.runtime.utils.Button

Simple momentary button switch manager

C synopsis target-domain sourced in ti/mcu/msp430/runtime/utils/Button.xdc
 
config Button_PORT  // module-wide

Address of 8-bit output port to use

C synopsis target-domain
extern const Ptr Button_PORT;
 
 
config Button_PORT_IE  // module-wide

Address of Interrupt Enable register

C synopsis target-domain
extern const Ptr Button_PORT_IE;
 
 
config Button_PORT_IFG  // module-wide

Address of Interrupt Flag register

C synopsis target-domain
extern const Ptr Button_PORT_IFG;
 
 
config Button_PORT_OUT  // module-wide

Address of output configuration register

C synopsis target-domain
extern const Ptr Button_PORT_OUT;
 
 
config Button_PORT_REN  // module-wide

Address of pullup/down resister enable configuration register

C synopsis target-domain
extern const Ptr Button_PORT_REN;
 
 
config Button_SWITCH1  // module-wide

Port mask for switch #1

C synopsis target-domain
extern const Bits8 Button_SWITCH1;
 
 
config Button_SWITCH2  // module-wide

Port mask for switch #2

C synopsis target-domain
extern const Bits8 Button_SWITCH2;
 
 
Button_disable()  // module-wide

Disable the specified buttons

C synopsis target-domain
Void Button_disable(Bits8 mask);
 
 
Button_enable()  // module-wide

Enable the specified buttons

C synopsis target-domain
Void Button_enable(Bits8 mask);
 
 
Button_read()  // module-wide

Atomically read and clear the specified buttons

C synopsis target-domain
Bits8 Button_read(Bits8 mask);
 
DETAILS
This function returns the state of the buttons and clears their state. Only the state of the buttons specified by mask are affected.
Module-Wide Built-Ins

C synopsis target-domain
Types_ModuleId Button_Module_id();
// Get this module's unique id
 
Bool Button_Module_startupDone();
// Test if this module has completed startup
 
IHeap_Handle Button_Module_heap();
// The heap from which this module allocates memory
 
Bool Button_Module_hasMask();
// Test whether this module has a diagnostics mask
 
Bits16 Button_Module_getMask();
// Returns the diagnostics mask for this module
 
Void Button_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
 
XDCscript usage meta-domain sourced in ti/mcu/msp430/runtime/utils/Button.xdc
var Button = xdc.useModule('ti.mcu.msp430.runtime.utils.Button');
module-wide config parameters
    const Button.PORT0//  = Ptr 0x11;
    const Button.PORT0_IE//  = Ptr 0x15;
    const Button.PORT0_IFG//  = Ptr 0x13;
    const Button.PORT0_OUT//  = Ptr 0x11;
    const Button.PORT0_REN//  = Ptr 0x11;
    const Button.PORT1//  = Ptr 0x21;
    const Button.PORT1_IE//  = Ptr 0x25;
    const Button.PORT1_IFG//  = Ptr 0x23;
    const Button.PORT1_OUT//  = Ptr 0x21;
    const Button.PORT1_REN//  = Ptr 0x27;
    const Button.PORT2//  = Ptr 0x29;
    const Button.PORT2_IE//  = Ptr 0x2D;
    const Button.PORT2_IFG//  = Ptr 0x2B;
    const Button.PORT2_OUT//  = Ptr 0x29;
    const Button.PORT2_REN//  = Ptr 0x2F;
    const Button.PORTA_IE_H//  = Ptr 0x21B;
    const Button.PORTA_IE_L//  = Ptr 0x21A;
    const Button.PORTA_IFG_H//  = Ptr 0x21D;
    const Button.PORTA_IFG_L//  = Ptr 0x21C;
    const Button.PORTA_OUT_H//  = Ptr 0x203;
    const Button.PORTA_OUT_L//  = Ptr 0x202;
    const Button.PORTA_REN_H//  = Ptr 0x207;
    const Button.PORTA_REN_L//  = Ptr 0x206;
 
 
 
 
metaonly config Button.PORT0  // module-wide
XDCscript usage meta-domain
const Button.PORT0 = Ptr 0x11;
 
 
metaonly config Button.PORT0_IE  // module-wide
XDCscript usage meta-domain
const Button.PORT0_IE = Ptr 0x15;
 
 
metaonly config Button.PORT0_IFG  // module-wide
XDCscript usage meta-domain
const Button.PORT0_IFG = Ptr 0x13;
 
 
metaonly config Button.PORT0_OUT  // module-wide
XDCscript usage meta-domain
const Button.PORT0_OUT = Ptr 0x11;
 
 
metaonly config Button.PORT0_REN  // module-wide
XDCscript usage meta-domain
const Button.PORT0_REN = Ptr 0x11;
 
 
metaonly config Button.PORT1  // module-wide
XDCscript usage meta-domain
const Button.PORT1 = Ptr 0x21;
 
 
metaonly config Button.PORT1_IE  // module-wide
XDCscript usage meta-domain
const Button.PORT1_IE = Ptr 0x25;
 
 
metaonly config Button.PORT1_IFG  // module-wide
XDCscript usage meta-domain
const Button.PORT1_IFG = Ptr 0x23;
 
 
metaonly config Button.PORT1_OUT  // module-wide
XDCscript usage meta-domain
const Button.PORT1_OUT = Ptr 0x21;
 
 
metaonly config Button.PORT1_REN  // module-wide
XDCscript usage meta-domain
const Button.PORT1_REN = Ptr 0x27;
 
 
metaonly config Button.PORT2  // module-wide
XDCscript usage meta-domain
const Button.PORT2 = Ptr 0x29;
 
 
metaonly config Button.PORT2_IE  // module-wide
XDCscript usage meta-domain
const Button.PORT2_IE = Ptr 0x2D;
 
 
metaonly config Button.PORT2_IFG  // module-wide
XDCscript usage meta-domain
const Button.PORT2_IFG = Ptr 0x2B;
 
 
metaonly config Button.PORT2_OUT  // module-wide
XDCscript usage meta-domain
const Button.PORT2_OUT = Ptr 0x29;
 
 
metaonly config Button.PORT2_REN  // module-wide
XDCscript usage meta-domain
const Button.PORT2_REN = Ptr 0x2F;
 
 
metaonly config Button.PORTA_IE_H  // module-wide
XDCscript usage meta-domain
const Button.PORTA_IE_H = Ptr 0x21B;
 
 
metaonly config Button.PORTA_IE_L  // module-wide
XDCscript usage meta-domain
const Button.PORTA_IE_L = Ptr 0x21A;
 
 
metaonly config Button.PORTA_IFG_H  // module-wide
XDCscript usage meta-domain
const Button.PORTA_IFG_H = Ptr 0x21D;
 
 
metaonly config Button.PORTA_IFG_L  // module-wide
XDCscript usage meta-domain
const Button.PORTA_IFG_L = Ptr 0x21C;
 
 
metaonly config Button.PORTA_OUT_H  // module-wide
XDCscript usage meta-domain
const Button.PORTA_OUT_H = Ptr 0x203;
 
 
metaonly config Button.PORTA_OUT_L  // module-wide
XDCscript usage meta-domain
const Button.PORTA_OUT_L = Ptr 0x202;
 
 
metaonly config Button.PORTA_REN_H  // module-wide
XDCscript usage meta-domain
const Button.PORTA_REN_H = Ptr 0x207;
 
 
metaonly config Button.PORTA_REN_L  // module-wide
XDCscript usage meta-domain
const Button.PORTA_REN_L = Ptr 0x206;
 
 
config Button.PORT  // module-wide

Address of 8-bit output port to use

XDCscript usage meta-domain
Button.PORT = Ptr Button.PORT1;
 
C SYNOPSIS
 
config Button.PORT_IE  // module-wide

Address of Interrupt Enable register

XDCscript usage meta-domain
Button.PORT_IE = Ptr Button.PORT1_IE;
 
C SYNOPSIS
 
config Button.PORT_IFG  // module-wide

Address of Interrupt Flag register

XDCscript usage meta-domain
Button.PORT_IFG = Ptr Button.PORT1_IFG;
 
C SYNOPSIS
 
config Button.PORT_OUT  // module-wide

Address of output configuration register

XDCscript usage meta-domain
Button.PORT_OUT = Ptr Button.PORT1_OUT;
 
C SYNOPSIS
 
config Button.PORT_REN  // module-wide

Address of pullup/down resister enable configuration register

XDCscript usage meta-domain
Button.PORT_REN = Ptr Button.PORT1_REN;
 
C SYNOPSIS
 
config Button.SWITCH1  // module-wide

Port mask for switch #1

XDCscript usage meta-domain
Button.SWITCH1 = Bits8 0x1;
 
C SYNOPSIS
 
config Button.SWITCH2  // module-wide

Port mask for switch #2

XDCscript usage meta-domain
Button.SWITCH2 = Bits8 0x2;
 
C SYNOPSIS
 
metaonly config Button.common$  // module-wide

Common module configuration parameters

XDCscript usage meta-domain
Button.common$ = Types.Common$ undefined;
 
DETAILS
All modules have this configuration parameter. Its name contains the '$' character to ensure it does not conflict with configuration parameters declared by the module. This allows new configuration parameters to be added in the future without any chance of breaking existing modules.
generated on Fri, 14 Sep 2012 21:28:31 GMT