metaonly module ti.catalog.msp430.peripherals.dac.DAC12

MSP430 12-bit Digital to Analog Converter

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/dac/DAC12.xdc
var DAC12 = xdc.useModule('ti.catalog.msp430.peripherals.dac.DAC12');
module-wide constants & types
    values of type DAC12.DAC12AMP_t// DAC12AMPx Bits
        const DAC12.DAC12AMP_0;
        const DAC12.DAC12AMP_1;
        const DAC12.DAC12AMP_2;
        const DAC12.DAC12AMP_3;
        const DAC12.DAC12AMP_4;
        const DAC12.DAC12AMP_5;
        const DAC12.DAC12AMP_6;
        const DAC12.DAC12AMP_7;
 
    values of type DAC12.DAC12CALON_t// DAC12CALON Bit
        const DAC12.DAC12CALON_OFF;
        const DAC12.DAC12CALON;
 
    values of type DAC12.DAC12DF_t// DAC12DF Bit
        const DAC12.DAC12DF_OFF;
        const DAC12.DAC12DF;
 
    values of type DAC12.DAC12ENC_t// DAC12ENC Bit
        const DAC12.DAC12ENC_OFF;
        const DAC12.DAC12ENC;
 
    values of type DAC12.DAC12GRP_t// DAC12GRP Bit
        const DAC12.DAC12GRP_OFF;
        const DAC12.DAC12GRP;
 
    values of type DAC12.DAC12IE_t// DAC12IE Bit
        const DAC12.DAC12IE_OFF;
        const DAC12.DAC12IE;
 
    values of type DAC12.DAC12IFG_t// DAC12IFG Bit
        const DAC12.DAC12IFG_OFF;
        const DAC12.DAC12IFG;
 
    values of type DAC12.DAC12IR_t// DAC12IR Bit
        const DAC12.DAC12IR_OFF;
        const DAC12.DAC12IR;
 
    values of type DAC12.DAC12LSEL_t// DAC12LSELx Bits
        const DAC12.DAC12LSEL_0;
        const DAC12.DAC12LSEL_1;
        const DAC12.DAC12LSEL_2;
        const DAC12.DAC12LSEL_3;
 
    values of type DAC12.DAC12OPS_t// DAC12OPS Bit
        const DAC12.DAC12OPS_OFF;
        const DAC12.DAC12OPS;
 
    values of type DAC12.DAC12RES_t// DAC12RES Bit
        const DAC12.DAC12RES_OFF;
        const DAC12.DAC12RES;
 
    values of type DAC12.DAC12SREF_t// DAC12SREFx Bits
        const DAC12.DAC12SREF_0;
        const DAC12.DAC12SREF_1;
        const DAC12.DAC12SREF_2;
        const DAC12.DAC12SREF_3;
 
    var obj = new DAC12.DAC12_xCTL_t// ;
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
module-wide functions
per-instance config parameters
    var params = new DAC12.Params// Instance config-params object;
            DAC12OPS: IDAC.DAC12OPS_OFF,
            DAC12SREF: IDAC.DAC12SREF_0,
            DAC12RES: IDAC.DAC12RES_OFF,
            DAC12LSEL: IDAC.DAC12LSEL_0,
            DAC12CALON: IDAC.DAC12CALON_OFF,
            DAC12IR: IDAC.DAC12IR_OFF,
            DAC12AMP: IDAC.DAC12AMP_0,
            DAC12DF: IDAC.DAC12DF_OFF,
            DAC12IE: IDAC.DAC12IE_OFF,
            DAC12IFG: IDAC.DAC12IFG_OFF,
            DAC12ENC: IDAC.DAC12ENC_OFF,
            DAC12GRP: IDAC.DAC12GRP_OFF
        };
        params.DAC12_0DAT// DAC12_0DAT Register = Bits16 0;
            DAC12OPS: IDAC.DAC12OPS_OFF,
            DAC12SREF: IDAC.DAC12SREF_0,
            DAC12RES: IDAC.DAC12RES_OFF,
            DAC12LSEL: IDAC.DAC12LSEL_0,
            DAC12CALON: IDAC.DAC12CALON_OFF,
            DAC12IR: IDAC.DAC12IR_OFF,
            DAC12AMP: IDAC.DAC12AMP_0,
            DAC12DF: IDAC.DAC12DF_OFF,
            DAC12IE: IDAC.DAC12IE_OFF,
            DAC12IFG: IDAC.DAC12IFG_OFF,
            DAC12ENC: IDAC.DAC12ENC_OFF,
            DAC12GRP: IDAC.DAC12GRP_OFF
        };
        params.DAC12_1DAT// DAC12_1DAT Register = Bits16 0;
            {
                register: "DAC12_0CTL",
                regForceSet: false
            },
            {
                register: "DAC12_1CTL",
                regForceSet: false
            },
            {
                register: "DAC12_0DAT",
                regForceSet: false
            },
            {
                register: "DAC12_1DAT",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = DAC12.create// Create an instance-object(params);
 
 
enum DAC12.DAC12AMP_t

DAC12AMPx Bits

XDCscript usage meta-domain
values of type DAC12.DAC12AMP_t
    const DAC12.DAC12AMP_0;
    const DAC12.DAC12AMP_1;
    const DAC12.DAC12AMP_2;
    const DAC12.DAC12AMP_3;
    const DAC12.DAC12AMP_4;
    const DAC12.DAC12AMP_5;
    const DAC12.DAC12AMP_6;
    const DAC12.DAC12AMP_7;
 
 
enum DAC12.DAC12CALON_t

DAC12CALON Bit

XDCscript usage meta-domain
values of type DAC12.DAC12CALON_t
    const DAC12.DAC12CALON_OFF;
    const DAC12.DAC12CALON;
 
 
enum DAC12.DAC12DF_t

DAC12DF Bit

XDCscript usage meta-domain
values of type DAC12.DAC12DF_t
    const DAC12.DAC12DF_OFF;
    const DAC12.DAC12DF;
 
 
enum DAC12.DAC12ENC_t

DAC12ENC Bit

XDCscript usage meta-domain
values of type DAC12.DAC12ENC_t
    const DAC12.DAC12ENC_OFF;
    const DAC12.DAC12ENC;
 
 
enum DAC12.DAC12GRP_t

DAC12GRP Bit

XDCscript usage meta-domain
values of type DAC12.DAC12GRP_t
    const DAC12.DAC12GRP_OFF;
    const DAC12.DAC12GRP;
 
 
enum DAC12.DAC12IE_t

DAC12IE Bit

XDCscript usage meta-domain
values of type DAC12.DAC12IE_t
    const DAC12.DAC12IE_OFF;
    const DAC12.DAC12IE;
 
 
enum DAC12.DAC12IFG_t

DAC12IFG Bit

XDCscript usage meta-domain
values of type DAC12.DAC12IFG_t
    const DAC12.DAC12IFG_OFF;
    const DAC12.DAC12IFG;
 
 
enum DAC12.DAC12IR_t

DAC12IR Bit

XDCscript usage meta-domain
values of type DAC12.DAC12IR_t
    const DAC12.DAC12IR_OFF;
    const DAC12.DAC12IR;
 
 
enum DAC12.DAC12LSEL_t

DAC12LSELx Bits

XDCscript usage meta-domain
values of type DAC12.DAC12LSEL_t
    const DAC12.DAC12LSEL_0;
    const DAC12.DAC12LSEL_1;
    const DAC12.DAC12LSEL_2;
    const DAC12.DAC12LSEL_3;
 
 
enum DAC12.DAC12OPS_t

DAC12OPS Bit

XDCscript usage meta-domain
values of type DAC12.DAC12OPS_t
    const DAC12.DAC12OPS_OFF;
    const DAC12.DAC12OPS;
 
 
enum DAC12.DAC12RES_t

DAC12RES Bit

XDCscript usage meta-domain
values of type DAC12.DAC12RES_t
    const DAC12.DAC12RES_OFF;
    const DAC12.DAC12RES;
 
 
enum DAC12.DAC12SREF_t

DAC12SREFx Bits

XDCscript usage meta-domain
values of type DAC12.DAC12SREF_t
    const DAC12.DAC12SREF_0;
    const DAC12.DAC12SREF_1;
    const DAC12.DAC12SREF_2;
    const DAC12.DAC12SREF_3;
 
 
struct DAC12.DAC12_xCTL_t
XDCscript usage meta-domain
var obj = new DAC12.DAC12_xCTL_t;
 
    obj.DAC12OPS = DAC12.DAC12OPS_t  ...
    // DAC12 output select 0 DAC12_0 output on P6.6, DAC12_1 output on P6.7 1 DAC12_0 output on VeREF+, DAC12_1 output on P6.5
    obj.DAC12SREF = DAC12.DAC12SREF_t  ...
    // DAC12 select reference voltage 00 VREF+ 01 VREF+ 10 VeREF+ 11 VeREF+
    obj.DAC12RES = DAC12.DAC12RES_t  ...
    // DAC12 resolution select 0 12-bit resolution 1 8-bit resolution
    obj.DAC12LSEL = DAC12.DAC12LSEL_t  ...
    // DAC12 load select. Selects the load trigger for the DAC12 latch. DAC12ENC must be set for the DAC to update, except when DAC12LSELx = 0. 00 DAC12 latch loads when DAC12_xDATwritten (DAC12ENCis ignored) 01 DAC12 latch loads when DAC12_xDAT written, or, when grouped, when all DAC12_xDAT registers in the group have been written. 10 Rising edge of Timer_A.OUT1 (TA1) 11 Rising edge of Timer_B.OUT2 (TB2)
    obj.DAC12CALON = DAC12.DAC12CALON_t  ...
    // DAC12 calibration on. This bit initiates the DAC12 offset calibration sequence and is automatically reset when the calibration completes. 0 Calibration is not active 1 Initiate calibration/calibration in progress
    obj.DAC12IR = DAC12.DAC12IR_t  ...
    // DAC12 input range. This bit sets the reference input and voltage output range. 0 DAC12 full-scale output = 3x reference voltage 1 DAC12 full-scale output = 1x reference voltage
    obj.DAC12AMP = DAC12.DAC12AMP_t  ...
    // DAC12 amplifier setting. These bits select settling time vs current consumption for the DAC12 input and output amplifiers. DAC12AMPx Input Buffer Output Buffer 000 Off DAC12 off, output high Z 001 Off DAC12 off, output 0 V 010 Low speed/current Low speed/current 011 Low speed/current Medium speed/current 100 Low speed/current High speed/current 101 Medium speed/current Medium speed/current 110 Medium speed/current High speed/current 111 High speed/current High speed/current
    obj.DAC12DF = DAC12.DAC12DF_t  ...
    // DAC12 data format 0 Straight binary 1 2s complement
    obj.DAC12IE = DAC12.DAC12IE_t  ...
    // DAC12 interrupt enable 0 Disabled 1 Enabled
    obj.DAC12IFG = DAC12.DAC12IFG_t  ...
    // DAC12 Interrupt flag 0 No interrupt pending 1 Interrupt pending
    obj.DAC12ENC = DAC12.DAC12ENC_t  ...
    // DAC12 enable conversion. This bit enables the DAC12 module when DAC12LSELx > 0. when DAC12LSELx = 0, DAC12ENC is ignored. 0 DAC12 disabled 1 DAC12 enabled
    obj.DAC12GRP = DAC12.DAC12GRP_t  ...
    // DAC12 group. Groups DAC12_x with the next higher DAC12_x. 0 Not grouped 1 Grouped
 
 
struct DAC12.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new DAC12.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
DAC12.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
DAC12.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
DAC12.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
DAC12.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new DAC12.Params;
// Instance config-params object
    params.DAC12_0CTL = DAC12.DAC12_xCTL_t {
    // DAC12_0CTL Register
        DAC12OPS: IDAC.DAC12OPS_OFF,
        DAC12SREF: IDAC.DAC12SREF_0,
        DAC12RES: IDAC.DAC12RES_OFF,
        DAC12LSEL: IDAC.DAC12LSEL_0,
        DAC12CALON: IDAC.DAC12CALON_OFF,
        DAC12IR: IDAC.DAC12IR_OFF,
        DAC12AMP: IDAC.DAC12AMP_0,
        DAC12DF: IDAC.DAC12DF_OFF,
        DAC12IE: IDAC.DAC12IE_OFF,
        DAC12IFG: IDAC.DAC12IFG_OFF,
        DAC12ENC: IDAC.DAC12ENC_OFF,
        DAC12GRP: IDAC.DAC12GRP_OFF
    };
    params.DAC12_0DAT = Bits16 0;
    // DAC12_0DAT Register
    params.DAC12_1CTL = DAC12.DAC12_xCTL_t {
    // DAC12_1CTL Register
        DAC12OPS: IDAC.DAC12OPS_OFF,
        DAC12SREF: IDAC.DAC12SREF_0,
        DAC12RES: IDAC.DAC12RES_OFF,
        DAC12LSEL: IDAC.DAC12LSEL_0,
        DAC12CALON: IDAC.DAC12CALON_OFF,
        DAC12IR: IDAC.DAC12IR_OFF,
        DAC12AMP: IDAC.DAC12AMP_0,
        DAC12DF: IDAC.DAC12DF_OFF,
        DAC12IE: IDAC.DAC12IE_OFF,
        DAC12IFG: IDAC.DAC12IFG_OFF,
        DAC12ENC: IDAC.DAC12ENC_OFF,
        DAC12GRP: IDAC.DAC12GRP_OFF
    };
    params.DAC12_1DAT = Bits16 0;
    // DAC12_1DAT Register
    params.forceSetDefaultRegister = DAC12.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "DAC12_0CTL",
            regForceSet: false
        },
        {
            register: "DAC12_1CTL",
            regForceSet: false
        },
        {
            register: "DAC12_0DAT",
            regForceSet: false
        },
        {
            register: "DAC12_1DAT",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config DAC12.DAC12_0CTL  // instance

DAC12_0CTL Register

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.DAC12_0CTL = DAC12.DAC12_xCTL_t {
    DAC12OPS: IDAC.DAC12OPS_OFF,
    DAC12SREF: IDAC.DAC12SREF_0,
    DAC12RES: IDAC.DAC12RES_OFF,
    DAC12LSEL: IDAC.DAC12LSEL_0,
    DAC12CALON: IDAC.DAC12CALON_OFF,
    DAC12IR: IDAC.DAC12IR_OFF,
    DAC12AMP: IDAC.DAC12AMP_0,
    DAC12DF: IDAC.DAC12DF_OFF,
    DAC12IE: IDAC.DAC12IE_OFF,
    DAC12IFG: IDAC.DAC12IFG_OFF,
    DAC12ENC: IDAC.DAC12ENC_OFF,
    DAC12GRP: IDAC.DAC12GRP_OFF
};
 
 
config DAC12.DAC12_0DAT  // instance

DAC12_0DAT Register

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.DAC12_0DAT = Bits16 0;
 
 
config DAC12.DAC12_1CTL  // instance

DAC12_1CTL Register

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.DAC12_1CTL = DAC12.DAC12_xCTL_t {
    DAC12OPS: IDAC.DAC12OPS_OFF,
    DAC12SREF: IDAC.DAC12SREF_0,
    DAC12RES: IDAC.DAC12RES_OFF,
    DAC12LSEL: IDAC.DAC12LSEL_0,
    DAC12CALON: IDAC.DAC12CALON_OFF,
    DAC12IR: IDAC.DAC12IR_OFF,
    DAC12AMP: IDAC.DAC12AMP_0,
    DAC12DF: IDAC.DAC12DF_OFF,
    DAC12IE: IDAC.DAC12IE_OFF,
    DAC12IFG: IDAC.DAC12IFG_OFF,
    DAC12ENC: IDAC.DAC12ENC_OFF,
    DAC12GRP: IDAC.DAC12GRP_OFF
};
 
 
config DAC12.DAC12_1DAT  // instance

DAC12_1DAT Register

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.DAC12_1DAT = Bits16 0;
 
 
config DAC12.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
const params.forceSetDefaultRegister = DAC12.ForceSetDefaultRegister_t[] [
    {
        register: "DAC12_0CTL",
        regForceSet: false
    },
    {
        register: "DAC12_1CTL",
        regForceSet: false
    },
    {
        register: "DAC12_0DAT",
        regForceSet: false
    },
    {
        register: "DAC12_1DAT",
        regForceSet: false
    }
];
 
 
config DAC12.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config DAC12.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new DAC12.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new DAC12.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = DAC12.create(params);
// Create an instance-object
generated on Thu, 23 Aug 2012 18:53:06 GMT