metaonly module ti.catalog.msp430.MSP430F225x

MSP430F225x Cpu definition

This device has 16KB + 256B of Flash Memory and 512B RAM. The MSP430F2254 has two op-amps (OA) whereas the MSP430F2252 has none.
XDCscript usage meta-domain sourced in ti/catalog/msp430/MSP430F225x.xdc
var MSP430F225x = xdc.useModule('ti.catalog.msp430.MSP430F225x');
per-instance config parameters
    var params = new MSP430F225x.Params// Instance config-params object;
        params.adc10//  = ADC10.Instance undefined;
        params.clock//  = BCSplus.Instance undefined;
            [
                "PERIPHERALS_8BIT",
                {
                    comment: "Memory mapped I/O registers",
                    name: "PERIPHERALS_8BIT",
                    base: 0x0010,
                    len: 0x00F0,
                    space: "io",
                    access: "RW"
                }
            ],
            [
                "PERIPHERALS_16BIT",
                {
                    comment: "Memory mapped I/O registers",
                    name: "PERIPHERALS_16BIT",
                    base: 0x0100,
                    len: 0x0100,
                    space: "io",
                    access: "RW"
                }
            ],
            [
                "BSLSKEY",
                {
                    comment: "Boot loader security key",
                    name: "BSLSKEY",
                    base: 0xFFDE,
                    len: 0x0002,
                    space: "data",
                    access: "RI"
                }
            ],
            [
                "INT00",
                {
                    comment: "Reserved Vector (int00)",
                    name: "INT00",
                    base: 0xFFE0,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT01",
                {
                    comment: "Reserved Vector (int01)",
                    name: "INT01",
                    base: 0xFFE2,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT02",
                {
                    comment: "I/O Port P1 Vector (int02)",
                    name: "INT02",
                    base: 0xFFE4,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT03",
                {
                    comment: "I/O Port P2 Vector (int03)",
                    name: "INT03",
                    base: 0xFFE6,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT04",
                {
                    comment: "Reserved Vector (int04)",
                    name: "INT04",
                    base: 0xFFE8,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT05",
                {
                    comment: "ADC10 Vector (int05)",
                    name: "INT05",
                    base: 0xFFEA,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT06",
                {
                    comment: "USCI_A0/B0 Transmit Vector (int06)",
                    name: "INT06",
                    base: 0xFFEC,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT07",
                {
                    comment: "USCI_A0/B0 Receive Vector (int07)",
                    name: "INT07",
                    base: 0xFFEE,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT08",
                {
                    comment: "Timer_A3 TBCCR1 Vector (int08)",
                    name: "INT08",
                    base: 0xFFF0,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT09",
                {
                    comment: "Timer_A3 TBCCR0 Vector (int09)",
                    name: "INT09",
                    base: 0xFFF2,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT10",
                {
                    comment: "Watchdog Vector (int10)",
                    name: "INT10",
                    base: 0xFFF4,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT11",
                {
                    comment: "Reserved Vector (int11)",
                    name: "INT11",
                    base: 0xFFF6,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT12",
                {
                    comment: "Timer_B3 TBCCR1 Vector (int12)",
                    name: "INT12",
                    base: 0xFFF8,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT13",
                {
                    comment: "Timer_B3 TBCCR0 Vector (int13)",
                    name: "INT13",
                    base: 0xFFFA,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INT14",
                {
                    comment: "NMI Vector (int14)",
                    name: "INT14",
                    base: 0xFFFC,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "RESET",
                {
                    comment: "Reset Vector (int15)",
                    name: "RESET",
                    base: 0xFFFE,
                    len: 0x0002,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INFOA",
                {
                    comment: "INFO Flash Memory Segment A",
                    name: "INFOA",
                    base: 0x10C0,
                    len: 0x0040,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INFOB",
                {
                    comment: "INFO Flash Memory Segment B",
                    name: "INFOB",
                    base: 0x1080,
                    len: 0x0040,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INFOC",
                {
                    comment: "INFO Flash Memory Segment C",
                    name: "INFOC",
                    base: 0x1040,
                    len: 0x0040,
                    space: "data",
                    access: "RW"
                }
            ],
            [
                "INFOD",
                {
                    comment: "INFO Flash Memory Segment D",
                    name: "INFOD",
                    base: 0x1000,
                    len: 0x0040,
                    space: "data",
                    access: "RW"
                }
            ]
        ];
        params.cpuCore// A string identifying the CPU Core = String "MSP430";
            [
                "RAM",
                {
                    comment: "Data RAM",
                    name: "RAM",
                    base: 0x200,
                    len: 0x200,
                    space: "code/data",
                    access: "RWX"
                }
            ],
            [
                "FLASH",
                {
                    comment: "Program FLASH",
                    name: "FLASH",
                    base: 0xC000,
                    len: 0x3FDE,
                    space: "code",
                    access: "RWX"
                }
            ]
        ];
        params.flash//  = Flash_2xx.Instance undefined;
        params.gpio//  = GPIO_MSP430F22x4.Instance undefined;
        params.interruptController//  = Interrupt_Controller.Instance undefined;
        params.interruptEnableRegister1//  = IE1.Instance undefined;
        params.interruptEnableRegister2//  = IE2.Instance undefined;
        params.oa//  = OA_2.Instance undefined;
        params.timer_A3//  = Timer_A3.Instance undefined;
        params.timer_B3//  = Timer_B3.Instance undefined;
        params.usci_A0_SPI//  = USCI_A0_SPI_2xx.Instance undefined;
        params.usci_A0_UART//  = USCI_A0_UART_2xx.Instance undefined;
        params.usci_B0_I2C//  = USCI_B0_I2C_2xx.Instance undefined;
        params.usci_B0_SPI//  = USCI_B0_SPI_2xx.Instance undefined;
        params.vcc// Stores current system VCC value in CFG script = Float 0;
        params.wdtPlus//  = WDTplus.Instance undefined;
per-instance creation
    var inst = MSP430F225x.create// Create an instance-object(String revision, params);
per-instance functions
 
Instance Config Parameters

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
// Instance config-params object
    params.adc10 = ADC10.Instance undefined;
    // 
    params.clock = BCSplus.Instance undefined;
    // 
    params.commonMap = IPlatform.Memory[string] [
    // Memory map elements shared by all MSP430x22xx devices
        [
            "PERIPHERALS_8BIT",
            {
                comment: "Memory mapped I/O registers",
                name: "PERIPHERALS_8BIT",
                base: 0x0010,
                len: 0x00F0,
                space: "io",
                access: "RW"
            }
        ],
        [
            "PERIPHERALS_16BIT",
            {
                comment: "Memory mapped I/O registers",
                name: "PERIPHERALS_16BIT",
                base: 0x0100,
                len: 0x0100,
                space: "io",
                access: "RW"
            }
        ],
        [
            "BSLSKEY",
            {
                comment: "Boot loader security key",
                name: "BSLSKEY",
                base: 0xFFDE,
                len: 0x0002,
                space: "data",
                access: "RI"
            }
        ],
        [
            "INT00",
            {
                comment: "Reserved Vector (int00)",
                name: "INT00",
                base: 0xFFE0,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT01",
            {
                comment: "Reserved Vector (int01)",
                name: "INT01",
                base: 0xFFE2,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT02",
            {
                comment: "I/O Port P1 Vector (int02)",
                name: "INT02",
                base: 0xFFE4,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT03",
            {
                comment: "I/O Port P2 Vector (int03)",
                name: "INT03",
                base: 0xFFE6,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT04",
            {
                comment: "Reserved Vector (int04)",
                name: "INT04",
                base: 0xFFE8,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT05",
            {
                comment: "ADC10 Vector (int05)",
                name: "INT05",
                base: 0xFFEA,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT06",
            {
                comment: "USCI_A0/B0 Transmit Vector (int06)",
                name: "INT06",
                base: 0xFFEC,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT07",
            {
                comment: "USCI_A0/B0 Receive Vector (int07)",
                name: "INT07",
                base: 0xFFEE,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT08",
            {
                comment: "Timer_A3 TBCCR1 Vector (int08)",
                name: "INT08",
                base: 0xFFF0,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT09",
            {
                comment: "Timer_A3 TBCCR0 Vector (int09)",
                name: "INT09",
                base: 0xFFF2,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT10",
            {
                comment: "Watchdog Vector (int10)",
                name: "INT10",
                base: 0xFFF4,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT11",
            {
                comment: "Reserved Vector (int11)",
                name: "INT11",
                base: 0xFFF6,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT12",
            {
                comment: "Timer_B3 TBCCR1 Vector (int12)",
                name: "INT12",
                base: 0xFFF8,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT13",
            {
                comment: "Timer_B3 TBCCR0 Vector (int13)",
                name: "INT13",
                base: 0xFFFA,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INT14",
            {
                comment: "NMI Vector (int14)",
                name: "INT14",
                base: 0xFFFC,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "RESET",
            {
                comment: "Reset Vector (int15)",
                name: "RESET",
                base: 0xFFFE,
                len: 0x0002,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INFOA",
            {
                comment: "INFO Flash Memory Segment A",
                name: "INFOA",
                base: 0x10C0,
                len: 0x0040,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INFOB",
            {
                comment: "INFO Flash Memory Segment B",
                name: "INFOB",
                base: 0x1080,
                len: 0x0040,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INFOC",
            {
                comment: "INFO Flash Memory Segment C",
                name: "INFOC",
                base: 0x1040,
                len: 0x0040,
                space: "data",
                access: "RW"
            }
        ],
        [
            "INFOD",
            {
                comment: "INFO Flash Memory Segment D",
                name: "INFOD",
                base: 0x1000,
                len: 0x0040,
                space: "data",
                access: "RW"
            }
        ]
    ];
    params.cpuCore = String "MSP430";
    // A string identifying the CPU Core
    params.cpuCoreRevision = String undefined;
    // A string that uniquely identifies a revision of the core
    params.dataWordSize = Int 2;
    // The size of an int on the target in 8-bit bytes
    params.deviceHeader = String undefined;
    // The optional header file that define device specific constants and structures
    params.deviceMap = IPlatform.Memory[string] [
    // Device specific memory blocks
        [
            "RAM",
            {
                comment: "Data RAM",
                name: "RAM",
                base: 0x200,
                len: 0x200,
                space: "code/data",
                access: "RWX"
            }
        ],
        [
            "FLASH",
            {
                comment: "Program FLASH",
                name: "FLASH",
                base: 0xC000,
                len: 0x3FDE,
                space: "code",
                access: "RWX"
            }
        ]
    ];
    params.flash = Flash_2xx.Instance undefined;
    // 
    params.gpio = GPIO_MSP430F22x4.Instance undefined;
    // 
    params.interruptController = Interrupt_Controller.Instance undefined;
    // 
    params.interruptEnableRegister1 = IE1.Instance undefined;
    // 
    params.interruptEnableRegister2 = IE2.Instance undefined;
    // 
    params.minDataUnitSize = Int 1;
    // The minimum addressable data unit size in 8-bit bytes
    params.minProgUnitSize = Int 1;
    // The minimum addressable program unit size in 8-bit bytes
    params.oa = OA_2.Instance undefined;
    // 
    params.peripherals = IPeripheral.Instance[string] undefined;
    // A map of peripherals available on the device
    params.timer_A3 = Timer_A3.Instance undefined;
    // 
    params.timer_B3 = Timer_B3.Instance undefined;
    // 
    params.usci_A0_SPI = USCI_A0_SPI_2xx.Instance undefined;
    // 
    params.usci_A0_UART = USCI_A0_UART_2xx.Instance undefined;
    // 
    params.usci_B0_I2C = USCI_B0_I2C_2xx.Instance undefined;
    // 
    params.usci_B0_SPI = USCI_B0_SPI_2xx.Instance undefined;
    // 
    params.vcc = Float 0;
    // Stores current system VCC value in CFG script
    params.wdtPlus = WDTplus.Instance undefined;
    // 
 
config MSP430F225x.adc10  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.adc10 = ADC10.Instance undefined;
 
 
config MSP430F225x.clock  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.clock = BCSplus.Instance undefined;
 
 
config MSP430F225x.commonMap  // instance

Memory map elements shared by all MSP430x22xx devices

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.commonMap = IPlatform.Memory[string] [
    [
        "PERIPHERALS_8BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_8BIT",
            base: 0x0010,
            len: 0x00F0,
            space: "io",
            access: "RW"
        }
    ],
    [
        "PERIPHERALS_16BIT",
        {
            comment: "Memory mapped I/O registers",
            name: "PERIPHERALS_16BIT",
            base: 0x0100,
            len: 0x0100,
            space: "io",
            access: "RW"
        }
    ],
    [
        "BSLSKEY",
        {
            comment: "Boot loader security key",
            name: "BSLSKEY",
            base: 0xFFDE,
            len: 0x0002,
            space: "data",
            access: "RI"
        }
    ],
    [
        "INT00",
        {
            comment: "Reserved Vector (int00)",
            name: "INT00",
            base: 0xFFE0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT01",
        {
            comment: "Reserved Vector (int01)",
            name: "INT01",
            base: 0xFFE2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT02",
        {
            comment: "I/O Port P1 Vector (int02)",
            name: "INT02",
            base: 0xFFE4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT03",
        {
            comment: "I/O Port P2 Vector (int03)",
            name: "INT03",
            base: 0xFFE6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT04",
        {
            comment: "Reserved Vector (int04)",
            name: "INT04",
            base: 0xFFE8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT05",
        {
            comment: "ADC10 Vector (int05)",
            name: "INT05",
            base: 0xFFEA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT06",
        {
            comment: "USCI_A0/B0 Transmit Vector (int06)",
            name: "INT06",
            base: 0xFFEC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT07",
        {
            comment: "USCI_A0/B0 Receive Vector (int07)",
            name: "INT07",
            base: 0xFFEE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT08",
        {
            comment: "Timer_A3 TBCCR1 Vector (int08)",
            name: "INT08",
            base: 0xFFF0,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT09",
        {
            comment: "Timer_A3 TBCCR0 Vector (int09)",
            name: "INT09",
            base: 0xFFF2,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT10",
        {
            comment: "Watchdog Vector (int10)",
            name: "INT10",
            base: 0xFFF4,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT11",
        {
            comment: "Reserved Vector (int11)",
            name: "INT11",
            base: 0xFFF6,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT12",
        {
            comment: "Timer_B3 TBCCR1 Vector (int12)",
            name: "INT12",
            base: 0xFFF8,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT13",
        {
            comment: "Timer_B3 TBCCR0 Vector (int13)",
            name: "INT13",
            base: 0xFFFA,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INT14",
        {
            comment: "NMI Vector (int14)",
            name: "INT14",
            base: 0xFFFC,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "RESET",
        {
            comment: "Reset Vector (int15)",
            name: "RESET",
            base: 0xFFFE,
            len: 0x0002,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFOA",
        {
            comment: "INFO Flash Memory Segment A",
            name: "INFOA",
            base: 0x10C0,
            len: 0x0040,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFOB",
        {
            comment: "INFO Flash Memory Segment B",
            name: "INFOB",
            base: 0x1080,
            len: 0x0040,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFOC",
        {
            comment: "INFO Flash Memory Segment C",
            name: "INFOC",
            base: 0x1040,
            len: 0x0040,
            space: "data",
            access: "RW"
        }
    ],
    [
        "INFOD",
        {
            comment: "INFO Flash Memory Segment D",
            name: "INFOD",
            base: 0x1000,
            len: 0x0040,
            space: "data",
            access: "RW"
        }
    ]
];
 
 
config MSP430F225x.cpuCore  // instance

A string identifying the CPU Core

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.cpuCore = String "MSP430";
 
DETAILS
This uniquely identifies the instruction set that the CPU can decode and execute.
 
config MSP430F225x.cpuCoreRevision  // instance

A string that uniquely identifies a revision of the core

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.cpuCoreRevision = String undefined;
 
 
config MSP430F225x.dataWordSize  // instance

The size of an int on the target in 8-bit bytes

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.dataWordSize = Int 2;
 
 
config MSP430F225x.deviceHeader  // instance

The optional header file that define device specific constants and structures

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.deviceHeader = String undefined;
 
 
config MSP430F225x.deviceMap  // instance

Device specific memory blocks

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.deviceMap = IPlatform.Memory[string] [
    [
        "RAM",
        {
            comment: "Data RAM",
            name: "RAM",
            base: 0x200,
            len: 0x200,
            space: "code/data",
            access: "RWX"
        }
    ],
    [
        "FLASH",
        {
            comment: "Program FLASH",
            name: "FLASH",
            base: 0xC000,
            len: 0x3FDE,
            space: "code",
            access: "RWX"
        }
    ]
];
 
DETAILS
This memory together with the common family memory forms the complete memory map retuned by getMemoryMap().
 
config MSP430F225x.flash  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.flash = Flash_2xx.Instance undefined;
 
 
config MSP430F225x.gpio  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.gpio = GPIO_MSP430F22x4.Instance undefined;
 
 
config MSP430F225x.interruptController  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.interruptController = Interrupt_Controller.Instance undefined;
 
 
config MSP430F225x.interruptEnableRegister1  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.interruptEnableRegister1 = IE1.Instance undefined;
 
 
config MSP430F225x.interruptEnableRegister2  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.interruptEnableRegister2 = IE2.Instance undefined;
 
 
config MSP430F225x.minDataUnitSize  // instance

The minimum addressable data unit size in 8-bit bytes

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.minDataUnitSize = Int 1;
 
 
config MSP430F225x.minProgUnitSize  // instance

The minimum addressable program unit size in 8-bit bytes

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.minProgUnitSize = Int 1;
 
 
config MSP430F225x.oa  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.oa = OA_2.Instance undefined;
 
 
config MSP430F225x.peripherals  // instance

A map of peripherals available on the device

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.peripherals = IPeripheral.Instance[string] undefined;
 
 
config MSP430F225x.timer_A3  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.timer_A3 = Timer_A3.Instance undefined;
 
 
config MSP430F225x.timer_B3  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.timer_B3 = Timer_B3.Instance undefined;
 
 
config MSP430F225x.usci_A0_SPI  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.usci_A0_SPI = USCI_A0_SPI_2xx.Instance undefined;
 
 
config MSP430F225x.usci_A0_UART  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.usci_A0_UART = USCI_A0_UART_2xx.Instance undefined;
 
 
config MSP430F225x.usci_B0_I2C  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.usci_B0_I2C = USCI_B0_I2C_2xx.Instance undefined;
 
 
config MSP430F225x.usci_B0_SPI  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.usci_B0_SPI = USCI_B0_SPI_2xx.Instance undefined;
 
 
config MSP430F225x.vcc  // instance

Stores current system VCC value in CFG script

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.vcc = Float 0;
 
 
config MSP430F225x.wdtPlus  // instance
XDCscript usage meta-domain
var params = new MSP430F225x.Params;
  ...
params.wdtPlus = WDTplus.Instance undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new MSP430F225x.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = MSP430F225x.create(String revision, params);
// Create an instance-object
ARGUMENTS
revision — a string that identifies revision of the CPU to be created.
DETAILS
A "data sheet" for a CPU allows one to get specific attributes for a CPU programatically; e.g., the memory map of the CPU.
Notice that we don't specify CPU registers when we create a a data-sheet; registers are provided as necessary to the other functions defined in this interface. This allows one to more easily get memory maps for several different setting of the registers, for example.
 
MSP430F225x.getMemoryMap()  // instance

Get the memory map that corresponds to the values of the specified registers

XDCscript usage meta-domain
inst.getMemoryMap(Any registers) returns Any
 
ARGUMENTS
registers — a hash of named registers to values at the time an executable is to be loaded (for example)
DETAILS
If a register is not specified and this register can affect the memory map, the register is assumed to be set to its reset value (the value of the register immediately after a CPU reset).
RETURNS
Returns an array of xdc.platform.IPlatform.Memory objects that represent the memory visible to an executable running on the CPU.
 
MSP430F225x.getRegisterSet()  // instance

The set of valid register names for this CPU

XDCscript usage meta-domain
inst.getRegisterSet() returns Any
 
DETAILS
This function returns the complete set of register names that may be passed to the getMemoryMap() function. This function is only used to enable one to write a "requires contract" for the getMemoryMap() function.
RETURNS
Returns an array of valid register names (strings) for this device; only names from this array are valid keys for the registers argument to getMemoryMap().
generated on Thu, 23 Aug 2012 18:52:48 GMT