metaonly module ti.catalog.msp430.peripherals.timer.Timer_B7

MSP430 Timer_B7 timer

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/timer/Timer_B7.xdc
var Timer_B7 = xdc.useModule('ti.catalog.msp430.peripherals.timer.Timer_B7');
module-wide constants & types
    values of type Timer_B7.CAP_t// 
        const Timer_B7.CAP_OFF;
        const Timer_B7.CAP;
 
    values of type Timer_B7.CCIE_t// 
        const Timer_B7.CCIE_OFF;
        const Timer_B7.CCIE;
 
    values of type Timer_B7.CCIFG_t// 
        const Timer_B7.CCIFG_OFF;
        const Timer_B7.CCIFG;
 
    values of type Timer_B7.CCIS_t// 
        const Timer_B7.CCIS_0// CCIxA;
        const Timer_B7.CCIS_1// CCIxB;
        const Timer_B7.CCIS_2// GND;
        const Timer_B7.CCIS_3// Vcc;
 
    values of type Timer_B7.CCI_t// 
        const Timer_B7.CCI_OFF;
        const Timer_B7.CCI;
 
    values of type Timer_B7.CLLD_t// 
        const Timer_B7.CLLD_0;
        const Timer_B7.CLLD_1;
        const Timer_B7.CLLD_2;
        const Timer_B7.CLLD_3;
 
    values of type Timer_B7.CM_t// 
        const Timer_B7.CM_0// No Capture;
        const Timer_B7.CM_1// Rising Edge;
        const Timer_B7.CM_2// Falling Edge;
        const Timer_B7.CM_3// Both Edges;
 
    values of type Timer_B7.CNTL_t// 
 
    values of type Timer_B7.COV_t// 
        const Timer_B7.COV_OFF;
        const Timer_B7.COV;
 
    values of type Timer_B7.ID_t// 
        const Timer_B7.ID_0// Divider - /1;
        const Timer_B7.ID_1// Divider - /2;
        const Timer_B7.ID_2// Divider - /4;
        const Timer_B7.ID_3// Divider - /8;
 
    values of type Timer_B7.IVValues// TBIV Definitions
        const Timer_B7.TBIV_TBCCR1// TBCCR1_CCIFG;
        const Timer_B7.TBIV_TBCCR2// TBCCR2_CCIFG;
        const Timer_B7.TBIV_TBCCR3// TBCCR3_CCIFG;
        const Timer_B7.TBIV_TBCCR4// TBCCR4_CCIFG;
        const Timer_B7.TBIV_TBCCR5// TBCCR5_CCIFG;
        const Timer_B7.TBIV_TBCCR6// TBCCR6_CCIFG;
        const Timer_B7.TBIV_TBIFG// TBIFG;
 
    values of type Timer_B7.MC_t// 
        const Timer_B7.MC_0// Stop Mode;
        const Timer_B7.MC_1// Up Mode;
        const Timer_B7.MC_2// Continuous Mode;
        const Timer_B7.MC_3// Up/Down Mode;
 
    values of type Timer_B7.OUTMOD_t// 
 
    values of type Timer_B7.OUT_t// 
        const Timer_B7.OUT_OFF;
        const Timer_B7.OUT;
 
    values of type Timer_B7.SCCI_t// 
        const Timer_B7.SCCI_OFF;
        const Timer_B7.SCCI;
 
    values of type Timer_B7.SCS_t// 
        const Timer_B7.SCS_OFF;
        const Timer_B7.SCS;
 
    values of type Timer_B7.TBCLGRP_t// 
        const Timer_B7.TBCLGRP_0;
        const Timer_B7.TBCLGRP_1;
        const Timer_B7.TBCLGRP_2;
        const Timer_B7.TBCLGRP_3;
 
    values of type Timer_B7.TBCLR_t// 
        const Timer_B7.TBCLR_OFF;
        const Timer_B7.TBCLR;
 
    values of type Timer_B7.TBIE_t// 
        const Timer_B7.TBIE_OFF;
        const Timer_B7.TBIE;
 
    values of type Timer_B7.TBIFG_t// 
        const Timer_B7.TBIFG_OFF;
        const Timer_B7.TBIFG;
 
    values of type Timer_B7.TBSSEL_t// 
        const Timer_B7.TBSSEL_0// TBCLK;
        const Timer_B7.TBSSEL_1// ACLK;
        const Timer_B7.TBSSEL_2// SMCLK;
        const Timer_B7.TBSSEL_3// INCLK;
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
 
    var obj = new Timer_B7.TBCCTLx_t// ;
 
module-wide functions
per-instance config parameters
    var params = new Timer_B7.Params// Instance config-params object;
        params.INCLK// Timer_B INCLK = Float 0;
        params.TBCCR0// TBCCR0, Timer_B Capture/Compare Register 0 = Bits16 0;
        params.TBCCR1// TBCCR1, Timer_B Capture/Compare Register 1 = Bits16 0;
        params.TBCCR2// TBCCR2, Timer_B Capture/Compare Register 2 = Bits16 0;
        params.TBCCR3// TBCCR3, Timer_B Capture/Compare Register 3 = Bits16 0;
        params.TBCCR4// TBCCR4, Timer_B Capture/Compare Register 4 = Bits16 0;
        params.TBCCR5// TBCCR5, Timer_B Capture/Compare Register 5 = Bits16 0;
        params.TBCCR6// TBCCR6, Timer_B Capture/Compare Register 6 = Bits16 0;
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
            CM: ITimer_B.CM_0,
            CCIS: ITimer_B.CCIS_0,
            SCS: ITimer_B.SCS_OFF,
            CLLD: ITimer_B.CLLD_0,
            CAP: ITimer_B.CAP_OFF,
            OUTMOD: ITimer_B.OUTMOD_0,
            CCIE: ITimer_B.CCIE_OFF,
            CCI: ITimer_B.CCI_OFF,
            OUT: ITimer_B.OUT_OFF,
            COV: ITimer_B.COV_OFF,
            CCIFG: ITimer_B.CCIFG_OFF
        };
        params.TBCLK// Timer_B TBCLK = Float 0;
            TBCLGRP: ITimer_B.TBCLGRP_0,
            CNTL: ITimer_B.CNTL_0,
            TBSSEL: ITimer_B.TBSSEL_0,
            ID: ITimer_B.ID_0,
            MC: ITimer_B.MC_0,
            TBCLR: ITimer_B.TBCLR_OFF,
            TBIE: ITimer_B.TBIE_OFF,
            TBIFG: ITimer_B.TBIFG_OFF
        };
        params.baseAddr// Address of the peripheral's control register = UInt undefined;
            {
                register: "TBCTL",
                regForceSet: false
            },
            {
                register: "TBCCTL0",
                regForceSet: false
            },
            {
                register: "TBCCTL1",
                regForceSet: false
            },
            {
                register: "TBCCTL2",
                regForceSet: false
            },
            {
                register: "TBCCTL3",
                regForceSet: false
            },
            {
                register: "TBCCTL4",
                regForceSet: false
            },
            {
                register: "TBCCTL5",
                regForceSet: false
            },
            {
                register: "TBCCTL6",
                regForceSet: false
            },
            {
                register: "TBCCR0",
                regForceSet: false
            },
            {
                register: "TBCCR1",
                regForceSet: false
            },
            {
                register: "TBCCR2",
                regForceSet: false
            },
            {
                register: "TBCCR3",
                regForceSet: false
            },
            {
                register: "TBCCR4",
                regForceSet: false
            },
            {
                register: "TBCCR5",
                regForceSet: false
            },
            {
                register: "TBCCR6",
                regForceSet: false
            }
        ];
        params.intNum// Interrupt source number = UInt undefined;
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = Timer_B7.create// Create an instance-object(IClock.Instance clock, params);
per-instance functions
    inst.setTxxCCRx// Sets TxxCCRx register value based on which CCR register(UChar ccrNumber, Bits16 value) returns Void
 
 
enum Timer_B7.CAP_t
XDCscript usage meta-domain
values of type Timer_B7.CAP_t
    const Timer_B7.CAP_OFF;
    const Timer_B7.CAP;
 
 
enum Timer_B7.CCIE_t
XDCscript usage meta-domain
values of type Timer_B7.CCIE_t
    const Timer_B7.CCIE_OFF;
    const Timer_B7.CCIE;
 
 
enum Timer_B7.CCIFG_t
XDCscript usage meta-domain
values of type Timer_B7.CCIFG_t
    const Timer_B7.CCIFG_OFF;
    const Timer_B7.CCIFG;
 
 
enum Timer_B7.CCIS_t
XDCscript usage meta-domain
values of type Timer_B7.CCIS_t
    const Timer_B7.CCIS_0;
    // CCIxA
    const Timer_B7.CCIS_1;
    // CCIxB
    const Timer_B7.CCIS_2;
    // GND
    const Timer_B7.CCIS_3;
    // Vcc
 
 
enum Timer_B7.CCI_t
XDCscript usage meta-domain
values of type Timer_B7.CCI_t
    const Timer_B7.CCI_OFF;
    const Timer_B7.CCI;
 
 
enum Timer_B7.CLLD_t
XDCscript usage meta-domain
values of type Timer_B7.CLLD_t
    const Timer_B7.CLLD_0;
    const Timer_B7.CLLD_1;
    const Timer_B7.CLLD_2;
    const Timer_B7.CLLD_3;
 
 
enum Timer_B7.CM_t
XDCscript usage meta-domain
values of type Timer_B7.CM_t
    const Timer_B7.CM_0;
    // No Capture
    const Timer_B7.CM_1;
    // Rising Edge
    const Timer_B7.CM_2;
    // Falling Edge
    const Timer_B7.CM_3;
    // Both Edges
 
 
enum Timer_B7.CNTL_t
XDCscript usage meta-domain
values of type Timer_B7.CNTL_t
    const Timer_B7.CNTL_0;
    // 16-bit, TBR(max) = 0FFFFh
    const Timer_B7.CNTL_1;
    // 12-bit, TBR(max) = 0FFFh
    const Timer_B7.CNTL_2;
    // 10-bit, TBR(max) = 03FFh
    const Timer_B7.CNTL_3;
    // 8-bit, TBR(max) = 0FFh
 
 
enum Timer_B7.COV_t
XDCscript usage meta-domain
values of type Timer_B7.COV_t
    const Timer_B7.COV_OFF;
    const Timer_B7.COV;
 
 
enum Timer_B7.ID_t
XDCscript usage meta-domain
values of type Timer_B7.ID_t
    const Timer_B7.ID_0;
    // Divider - /1
    const Timer_B7.ID_1;
    // Divider - /2
    const Timer_B7.ID_2;
    // Divider - /4
    const Timer_B7.ID_3;
    // Divider - /8
 
 
enum Timer_B7.IVValues

TBIV Definitions

XDCscript usage meta-domain
values of type Timer_B7.IVValues
    const Timer_B7.TBIV_NONE;
    // No Interrupt pending
    const Timer_B7.TBIV_TBCCR1;
    // TBCCR1_CCIFG
    const Timer_B7.TBIV_TBCCR2;
    // TBCCR2_CCIFG
    const Timer_B7.TBIV_TBCCR3;
    // TBCCR3_CCIFG
    const Timer_B7.TBIV_TBCCR4;
    // TBCCR4_CCIFG
    const Timer_B7.TBIV_TBCCR5;
    // TBCCR5_CCIFG
    const Timer_B7.TBIV_TBCCR6;
    // TBCCR6_CCIFG
    const Timer_B7.TBIV_TBIFG;
    // TBIFG
 
 
enum Timer_B7.MC_t
XDCscript usage meta-domain
values of type Timer_B7.MC_t
    const Timer_B7.MC_0;
    // Stop Mode
    const Timer_B7.MC_1;
    // Up Mode
    const Timer_B7.MC_2;
    // Continuous Mode
    const Timer_B7.MC_3;
    // Up/Down Mode
 
 
enum Timer_B7.OUTMOD_t
XDCscript usage meta-domain
values of type Timer_B7.OUTMOD_t
    const Timer_B7.OUTMOD_0;
    // PWM output mode: 0 - OUT bit value
    const Timer_B7.OUTMOD_1;
    // PWM output mode: 1 - Set
    const Timer_B7.OUTMOD_2;
    // PWM output mode: 2 - PWM toggle/reset
    const Timer_B7.OUTMOD_3;
    // PWM output mode: 3 - PWM set/reset
    const Timer_B7.OUTMOD_4;
    // PWM output mode: 4 - Toggle
    const Timer_B7.OUTMOD_5;
    // PWM output mode: 5 - Reset
    const Timer_B7.OUTMOD_6;
    // PWM output mode: 6 - PWM toggle/set
    const Timer_B7.OUTMOD_7;
    // PWM output mode: 7 - PWM reset/set
 
 
enum Timer_B7.OUT_t
XDCscript usage meta-domain
values of type Timer_B7.OUT_t
    const Timer_B7.OUT_OFF;
    const Timer_B7.OUT;
 
 
enum Timer_B7.SCCI_t
XDCscript usage meta-domain
values of type Timer_B7.SCCI_t
    const Timer_B7.SCCI_OFF;
    const Timer_B7.SCCI;
 
 
enum Timer_B7.SCS_t
XDCscript usage meta-domain
values of type Timer_B7.SCS_t
    const Timer_B7.SCS_OFF;
    const Timer_B7.SCS;
 
 
enum Timer_B7.TBCLGRP_t
XDCscript usage meta-domain
values of type Timer_B7.TBCLGRP_t
    const Timer_B7.TBCLGRP_0;
    const Timer_B7.TBCLGRP_1;
    const Timer_B7.TBCLGRP_2;
    const Timer_B7.TBCLGRP_3;
 
 
enum Timer_B7.TBCLR_t
XDCscript usage meta-domain
values of type Timer_B7.TBCLR_t
    const Timer_B7.TBCLR_OFF;
    const Timer_B7.TBCLR;
 
 
enum Timer_B7.TBIE_t
XDCscript usage meta-domain
values of type Timer_B7.TBIE_t
    const Timer_B7.TBIE_OFF;
    const Timer_B7.TBIE;
 
 
enum Timer_B7.TBIFG_t
XDCscript usage meta-domain
values of type Timer_B7.TBIFG_t
    const Timer_B7.TBIFG_OFF;
    const Timer_B7.TBIFG;
 
 
enum Timer_B7.TBSSEL_t
XDCscript usage meta-domain
values of type Timer_B7.TBSSEL_t
    const Timer_B7.TBSSEL_0;
    // TBCLK
    const Timer_B7.TBSSEL_1;
    // ACLK
    const Timer_B7.TBSSEL_2;
    // SMCLK
    const Timer_B7.TBSSEL_3;
    // INCLK
 
 
struct Timer_B7.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new Timer_B7.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct Timer_B7.TBCCTLx_t
XDCscript usage meta-domain
var obj = new Timer_B7.TBCCTLx_t;
 
    obj.CM = ITimer_B.CM_t  ...
    // Capture mode 00 No capture 01 Capture on rising edge 10 Capture on falling edge 11 Capture on both rising and falling edges
    obj.CCIS = ITimer_B.CCIS_t  ...
    // Capture/compare input select. These bits select the TBCCRx input signal. See the device-specific data sheet for specific signal connections. 00 CCIxA 01 CCIxB 10 GND 11 VCC
    obj.SCS = ITimer_B.SCS_t  ...
    // Synchronize capture source. This bit is used to synchronize the capture input signal with the timer clock. 0 Asynchronous capture 1 Synchronous capture
    obj.CLLD = ITimer_B.CLLD_t  ...
    // Compare latch load. These bits select the compare latch load event. 00 TBCLx loads on write to TBCCRx 01 TBCLx loads when TBR counts to 0 10 TBCLx loads when TBR counts to 0 (up or continuous mode) TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode) 11 TBCLx loads when TBR counts to TBCLx
    obj.CAP = ITimer_B.CAP_t  ...
    // Capture mode 0 Compare mode 1 Capture mode
    obj.OUTMOD = ITimer_B.OUTMOD_t  ...
    // Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx = EQU0. 000 OUT bit value 001 Set 010 Toggle/reset 011 Set/reset 100 Toggle 101 Reset 110 Toggle/set 111 Reset/set
    obj.CCIE = ITimer_B.CCIE_t  ...
    // Capture/compare interrupt enable. This bit enables the interrupt request of the corresponding CCIFG flag. 0 Interrupt disabled 1 Interrupt enabled
    obj.CCI = ITimer_B.CCI_t  ...
    // Capture/compare input. The selected input signal can be read by this bit
    obj.OUT = ITimer_B.OUT_t  ...
    // Output. For output mode 0, this bit directly controls the state of the output. 0 Output low 1 Output high
    obj.COV = ITimer_B.COV_t  ...
    // Capture overflow. This bit indicates a capture overflow occurred. COV must be reset with software. 0 No capture overflow occurred 1 Capture overflow occurred
    obj.CCIFG = ITimer_B.CCIFG_t  ...
    // Capture/compare interrupt flag 0 No interrupt pending 1 Interrupt pending
 
 
struct Timer_B7.TBCTL_t

Timer_B Control Register

XDCscript usage meta-domain
var obj = new Timer_B7.TBCTL_t;
 
    obj.TBCLGRP = ITimer_B.TBCLGRP_t  ...
    // TBCLx group 00 Each TBCLx latch loads independently 01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update) TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update) TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update) TBCL0 independent 10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update) TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update) TBCL0 independent 11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6 (TBCCR1 CLLDx bits control the update)
    obj.CNTL = ITimer_B.CNTL_t  ...
    // Counter Length 00 16-bit, TBR(max) = 0FFFFh 01 12-bit, TBR(max) = 0FFFh 10 10-bit, TBR(max) = 03FFh 11 8-bit, TBR(max) = 0FFh
    obj.TBSSEL = ITimer_B.TBSSEL_t  ...
    // Timer_B clock source select. 00 TBCLK 01 ACLK 10 SMCLK 11 Inverted TBCLK
    obj.ID = ITimer_B.ID_t  ...
    // Input divider. These bits select the divider for the input clock. 00 /1 01 /2 10 /4 11 /8
    obj.MC = ITimer_B.MC_t  ...
    // Mode control. Setting MCx = 00h when Timer_B is not in use conserves power. 00 Stop mode: the timer is halted 01 Up mode: the timer counts up to TBCL0 10 Continuous mode: the timer counts up to the value set by CNTLx 11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
    obj.TBCLR = ITimer_B.TBCLR_t  ...
    // Timer_B clear. Setting this bit resets TBR, the clock divider, and the count direction. The TBCLR bit is automatically reset and is always read as zero
    obj.TBIE = ITimer_B.TBIE_t  ...
    // Timer_B interrupt enable. This bit enables the TBIFG interrupt request. 0 Interrupt disabled 1 Interrupt enabled
    obj.TBIFG = ITimer_B.TBIFG_t  ...
    // Timer_B interrupt flag. 0 No interrupt pending 1 Interrupt pending
 
SEE
 
Timer_B7.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
Timer_B7.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
Timer_B7.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
Timer_B7.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new Timer_B7.Params;
// Instance config-params object
    params.INCLK = Float 0;
    // Timer_B INCLK
    params.TBCCR0 = Bits16 0;
    // TBCCR0, Timer_B Capture/Compare Register 0
    params.TBCCR1 = Bits16 0;
    // TBCCR1, Timer_B Capture/Compare Register 1
    params.TBCCR2 = Bits16 0;
    // TBCCR2, Timer_B Capture/Compare Register 2
    params.TBCCR3 = Bits16 0;
    // TBCCR3, Timer_B Capture/Compare Register 3
    params.TBCCR4 = Bits16 0;
    // TBCCR4, Timer_B Capture/Compare Register 4
    params.TBCCR5 = Bits16 0;
    // TBCCR5, Timer_B Capture/Compare Register 5
    params.TBCCR6 = Bits16 0;
    // TBCCR6, Timer_B Capture/Compare Register 6
    params.TBCCTL0 = Timer_B7.TBCCTLx_t {
    // TBCCTL0, Capture/Compare Control Register 0
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL1 = Timer_B7.TBCCTLx_t {
    // TBCCTL1, Capture/Compare Control Register 1
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL2 = Timer_B7.TBCCTLx_t {
    // TBCCTL2, Capture/Compare Control Register 2
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL3 = Timer_B7.TBCCTLx_t {
    // TBCCTL3, Capture/Compare Control Register 3
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL4 = Timer_B7.TBCCTLx_t {
    // TBCCTL4, Capture/Compare Control Register 4
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL5 = Timer_B7.TBCCTLx_t {
    // TBCCTL5, Capture/Compare Control Register 5
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCCTL6 = Timer_B7.TBCCTLx_t {
    // TBCCTL6, Capture/Compare Control Register 6
        CM: ITimer_B.CM_0,
        CCIS: ITimer_B.CCIS_0,
        SCS: ITimer_B.SCS_OFF,
        CLLD: ITimer_B.CLLD_0,
        CAP: ITimer_B.CAP_OFF,
        OUTMOD: ITimer_B.OUTMOD_0,
        CCIE: ITimer_B.CCIE_OFF,
        CCI: ITimer_B.CCI_OFF,
        OUT: ITimer_B.OUT_OFF,
        COV: ITimer_B.COV_OFF,
        CCIFG: ITimer_B.CCIFG_OFF
    };
    params.TBCLK = Float 0;
    // Timer_B TBCLK
    params.TBCTL = Timer_B7.TBCTL_t {
    // TBCTL, Timer_B7 Control Register
        TBCLGRP: ITimer_B.TBCLGRP_0,
        CNTL: ITimer_B.CNTL_0,
        TBSSEL: ITimer_B.TBSSEL_0,
        ID: ITimer_B.ID_0,
        MC: ITimer_B.MC_0,
        TBCLR: ITimer_B.TBCLR_OFF,
        TBIE: ITimer_B.TBIE_OFF,
        TBIFG: ITimer_B.TBIFG_OFF
    };
    params.baseAddr = UInt undefined;
    // Address of the peripheral's control register
    params.forceSetDefaultRegister = Timer_B7.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "TBCTL",
            regForceSet: false
        },
        {
            register: "TBCCTL0",
            regForceSet: false
        },
        {
            register: "TBCCTL1",
            regForceSet: false
        },
        {
            register: "TBCCTL2",
            regForceSet: false
        },
        {
            register: "TBCCTL3",
            regForceSet: false
        },
        {
            register: "TBCCTL4",
            regForceSet: false
        },
        {
            register: "TBCCTL5",
            regForceSet: false
        },
        {
            register: "TBCCTL6",
            regForceSet: false
        },
        {
            register: "TBCCR0",
            regForceSet: false
        },
        {
            register: "TBCCR1",
            regForceSet: false
        },
        {
            register: "TBCCR2",
            regForceSet: false
        },
        {
            register: "TBCCR3",
            regForceSet: false
        },
        {
            register: "TBCCR4",
            regForceSet: false
        },
        {
            register: "TBCCR5",
            regForceSet: false
        },
        {
            register: "TBCCR6",
            regForceSet: false
        }
    ];
    params.intNum = UInt undefined;
    // Interrupt source number
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.numberOfTimers = UChar undefined;
    // Stores the number of available timer capture compare blocks
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config Timer_B7.INCLK  // instance

Timer_B INCLK

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.INCLK = Float 0;
 
 
config Timer_B7.TBCCR0  // instance

TBCCR0, Timer_B Capture/Compare Register 0

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR0 = Bits16 0;
 
 
config Timer_B7.TBCCR1  // instance

TBCCR1, Timer_B Capture/Compare Register 1

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR1 = Bits16 0;
 
 
config Timer_B7.TBCCR2  // instance

TBCCR2, Timer_B Capture/Compare Register 2

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR2 = Bits16 0;
 
 
config Timer_B7.TBCCR3  // instance

TBCCR3, Timer_B Capture/Compare Register 3

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR3 = Bits16 0;
 
 
config Timer_B7.TBCCR4  // instance

TBCCR4, Timer_B Capture/Compare Register 4

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR4 = Bits16 0;
 
 
config Timer_B7.TBCCR5  // instance

TBCCR5, Timer_B Capture/Compare Register 5

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR5 = Bits16 0;
 
 
config Timer_B7.TBCCR6  // instance

TBCCR6, Timer_B Capture/Compare Register 6

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCR6 = Bits16 0;
 
 
config Timer_B7.TBCCTL0  // instance

TBCCTL0, Capture/Compare Control Register 0

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL0 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL1  // instance

TBCCTL1, Capture/Compare Control Register 1

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL1 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL2  // instance

TBCCTL2, Capture/Compare Control Register 2

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL2 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL3  // instance

TBCCTL3, Capture/Compare Control Register 3

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL3 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL4  // instance

TBCCTL4, Capture/Compare Control Register 4

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL4 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL5  // instance

TBCCTL5, Capture/Compare Control Register 5

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL5 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCCTL6  // instance

TBCCTL6, Capture/Compare Control Register 6

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCCTL6 = Timer_B7.TBCCTLx_t {
    CM: ITimer_B.CM_0,
    CCIS: ITimer_B.CCIS_0,
    SCS: ITimer_B.SCS_OFF,
    CLLD: ITimer_B.CLLD_0,
    CAP: ITimer_B.CAP_OFF,
    OUTMOD: ITimer_B.OUTMOD_0,
    CCIE: ITimer_B.CCIE_OFF,
    CCI: ITimer_B.CCI_OFF,
    OUT: ITimer_B.OUT_OFF,
    COV: ITimer_B.COV_OFF,
    CCIFG: ITimer_B.CCIFG_OFF
};
 
 
config Timer_B7.TBCLK  // instance

Timer_B TBCLK

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCLK = Float 0;
 
 
config Timer_B7.TBCTL  // instance

TBCTL, Timer_B7 Control Register

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.TBCTL = Timer_B7.TBCTL_t {
    TBCLGRP: ITimer_B.TBCLGRP_0,
    CNTL: ITimer_B.CNTL_0,
    TBSSEL: ITimer_B.TBSSEL_0,
    ID: ITimer_B.ID_0,
    MC: ITimer_B.MC_0,
    TBCLR: ITimer_B.TBCLR_OFF,
    TBIE: ITimer_B.TBIE_OFF,
    TBIFG: ITimer_B.TBIFG_OFF
};
 
 
config Timer_B7.baseAddr  // instance

Address of the peripheral's control register

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.baseAddr = UInt undefined;
 
DETAILS
A peripheral's registers are commonly accessed through a structure that defines the offsets of a particular register from the lowest address mapped to a peripheral. That lowest address is specified by this parameter.
 
config Timer_B7.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
const params.forceSetDefaultRegister = Timer_B7.ForceSetDefaultRegister_t[] [
    {
        register: "TBCTL",
        regForceSet: false
    },
    {
        register: "TBCCTL0",
        regForceSet: false
    },
    {
        register: "TBCCTL1",
        regForceSet: false
    },
    {
        register: "TBCCTL2",
        regForceSet: false
    },
    {
        register: "TBCCTL3",
        regForceSet: false
    },
    {
        register: "TBCCTL4",
        regForceSet: false
    },
    {
        register: "TBCCTL5",
        regForceSet: false
    },
    {
        register: "TBCCTL6",
        regForceSet: false
    },
    {
        register: "TBCCR0",
        regForceSet: false
    },
    {
        register: "TBCCR1",
        regForceSet: false
    },
    {
        register: "TBCCR2",
        regForceSet: false
    },
    {
        register: "TBCCR3",
        regForceSet: false
    },
    {
        register: "TBCCR4",
        regForceSet: false
    },
    {
        register: "TBCCR5",
        regForceSet: false
    },
    {
        register: "TBCCR6",
        regForceSet: false
    }
];
 
 
config Timer_B7.intNum  // instance

Interrupt source number

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.intNum = UInt undefined;
 
 
config Timer_B7.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config Timer_B7.numberOfTimers  // instance

Stores the number of available timer capture compare blocks

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.numberOfTimers = UChar undefined;
 
 
config Timer_B7.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new Timer_B7.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new Timer_B7.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = Timer_B7.create(IClock.Instance clock, params);
// Create an instance-object
 
Timer_B7.getTxxCCRx()  // instance

Returns TxxCCRx register value based on which CCR register

XDCscript usage meta-domain
inst.getTxxCCRx(UChar ccrNumber) returns Bits16
 
SEE
 
Timer_B7.setTxxCCRx()  // instance

Sets TxxCCRx register value based on which CCR register

XDCscript usage meta-domain
inst.setTxxCCRx(UChar ccrNumber, Bits16 value) returns Void
 
SEE
generated on Tue, 10 Jul 2012 02:24:06 GMT