enum Flash_2xx.ACCVIFG_t |
![](../../../../../Arrow_up.png) |
Access violation interrupt flag
XDCscript usage |
meta-domain |
values of type Flash_2xx.ACCVIFG_t
const Flash_2xx.ACCVIFG_OFF;
// No interrupt pending
const Flash_2xx.ACCVIFG;
// Interrupt pending
enum Flash_2xx.BLKWRT_t |
![](../../../../../Arrow_up.png) |
Block write mode
XDCscript usage |
meta-domain |
values of type Flash_2xx.BLKWRT_t
const Flash_2xx.BLKWRT_OFF;
// Block-write mode is off
const Flash_2xx.BLKWRT;
// Block-write mode is on
enum Flash_2xx.BUSY_t |
![](../../../../../Arrow_up.png) |
Busy
XDCscript usage |
meta-domain |
values of type Flash_2xx.BUSY_t
const Flash_2xx.BUSY_OFF;
// Not Busy
const Flash_2xx.BUSY;
// Busy
enum Flash_2xx.EEIEX_t |
![](../../../../../Arrow_up.png) |
Enable Emergency Interrupt Exit
XDCscript usage |
meta-domain |
values of type Flash_2xx.EEIEX_t
const Flash_2xx.EEIEX_OFF;
// Exit interrupt disabled
const Flash_2xx.EEIEX;
// Exit interrupt enabled
enum Flash_2xx.EEI_t |
![](../../../../../Arrow_up.png) |
Enable Erase Interrupts
XDCscript usage |
meta-domain |
values of type Flash_2xx.EEI_t
const Flash_2xx.EEI_OFF;
// Interrupts during segment erase disabled
const Flash_2xx.EEI;
// Interrupts during segment erase enabled
enum Flash_2xx.EMEX_t |
![](../../../../../Arrow_up.png) |
Emergency exit
XDCscript usage |
meta-domain |
values of type Flash_2xx.EMEX_t
const Flash_2xx.EMEX_OFF;
// No emergency exit
const Flash_2xx.EMEX;
// Emergency exit
enum Flash_2xx.ERASE_t |
![](../../../../../Arrow_up.png) |
Erase
XDCscript usage |
meta-domain |
values of type Flash_2xx.ERASE_t
const Flash_2xx.ERASE_OFF;
// Erase disabled
const Flash_2xx.ERASE;
// Erase enabled
enum Flash_2xx.FAIL_t |
![](../../../../../Arrow_up.png) |
Operation failure
XDCscript usage |
meta-domain |
values of type Flash_2xx.FAIL_t
const Flash_2xx.FAIL_OFF;
// No failure
const Flash_2xx.FAIL;
// Failure
enum Flash_2xx.FN0_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 0
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN0_t
const Flash_2xx.FN0_OFF;
// Flash controller clock divider bit 0
const Flash_2xx.FN0;
// Flash controller clock divider bit 0
enum Flash_2xx.FN1_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 1
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN1_t
const Flash_2xx.FN1_OFF;
// Flash controller clock divider bit 1
const Flash_2xx.FN1;
// Flash controller clock divider bit 1
enum Flash_2xx.FN2_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 2
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN2_t
const Flash_2xx.FN2_OFF;
// Flash controller clock divider bit 2
const Flash_2xx.FN2;
// Flash controller clock divider bit 2
enum Flash_2xx.FN3_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 3
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN3_t
const Flash_2xx.FN3_OFF;
// Flash controller clock divider bit 3
const Flash_2xx.FN3;
// Flash controller clock divider bit 3
enum Flash_2xx.FN4_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 4
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN4_t
const Flash_2xx.FN4_OFF;
// Flash controller clock divider bit 4
const Flash_2xx.FN4;
// Flash controller clock divider bit 4
enum Flash_2xx.FN5_t |
![](../../../../../Arrow_up.png) |
Flash controller clock divider bit 5
XDCscript usage |
meta-domain |
values of type Flash_2xx.FN5_t
const Flash_2xx.FN5_OFF;
// Flash controller clock divider bit 5
const Flash_2xx.FN5;
// Flash controller clock divider bit 5
enum Flash_2xx.FSSEL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Flash_2xx.FSSEL_t
const Flash_2xx.FSSEL_0;
// ACLK
const Flash_2xx.FSSEL_1;
// MCLK
const Flash_2xx.FSSEL_2;
// SMCLK
enum Flash_2xx.FWKEY_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Flash_2xx.FWKEY_t
const Flash_2xx.FWKEY_OFF;
const Flash_2xx.FWKEY;
enum Flash_2xx.KEYV_t |
![](../../../../../Arrow_up.png) |
Flash security key violation
XDCscript usage |
meta-domain |
values of type Flash_2xx.KEYV_t
const Flash_2xx.KEYV_OFF;
// FCTLx password was written correctly
const Flash_2xx.KEYV;
// FCTLx password was written incorrectly
enum Flash_2xx.LOCKA_t |
![](../../../../../Arrow_up.png) |
SegmentA and Info lock
XDCscript usage |
meta-domain |
values of type Flash_2xx.LOCKA_t
const Flash_2xx.LOCKA_OFF;
// Segment A unlocked and all information memory is erased during a mass erase
const Flash_2xx.LOCKA;
// Segment A locked and all information memory is protected from erasure during a mass erase
enum Flash_2xx.LOCK_t |
![](../../../../../Arrow_up.png) |
Lock
XDCscript usage |
meta-domain |
values of type Flash_2xx.LOCK_t
const Flash_2xx.LOCK_OFF;
// Unlocked
const Flash_2xx.LOCK;
// Locked
enum Flash_2xx.MERAS_t |
![](../../../../../Arrow_up.png) |
Mass erase
XDCscript usage |
meta-domain |
values of type Flash_2xx.MERAS_t
const Flash_2xx.MERAS_OFF;
// Mass erase disabled
const Flash_2xx.MERAS;
// Mass erase enabled
enum Flash_2xx.WAIT_t |
![](../../../../../Arrow_up.png) |
Wait
XDCscript usage |
meta-domain |
values of type Flash_2xx.WAIT_t
const Flash_2xx.WAIT_OFF;
// The flash memory is not ready for the next byte/word write
const Flash_2xx.WAIT;
// The flash memory is ready for the next byte/word write
enum Flash_2xx.WRT_t |
![](../../../../../Arrow_up.png) |
Write
XDCscript usage |
meta-domain |
values of type Flash_2xx.WRT_t
const Flash_2xx.WRT_OFF;
// Write mode is off
const Flash_2xx.WRT;
// Write mode is on
struct Flash_2xx.FCTL1_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var obj = new Flash_2xx.FCTL1_t;
// FCTLx password Always read as 096h. Must be written as 0A5h or a PUC
will be generated
// Block write mode
// Write
// Enable Emergency Interrupt Exit
// Enable Erase Interrupts
// Mass erase
// Erase
struct Flash_2xx.FCTL2_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var obj = new Flash_2xx.FCTL2_t;
// FCTLx password Always read as 096h. Must be written as 0A5h or a PUC
will be generated
// Flash controller clock source select
00 ACLK
01 MCLK
10 SMCLK
11 SMCLK
// Flash Controller Clock Divider Bit 5
// Flash Controller Clock Divider Bit 4
// Flash Controller Clock Divider Bit 3
// Flash Controller Clock Divider Bit 2
// Flash Controller Clock Divider Bit 1
// Flash Controller Clock Divider Bit 0
struct Flash_2xx.FCTL3_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var obj = new Flash_2xx.FCTL3_t;
// FCTLx password. Always read as 096h. Must be written as 0A5h or a PUC
will be generated
// FAIL Bit 7 Operation failure. This bit is set if the fFTG clock source fails, or a flash
operation is aborted from an interrupt when EEIEX = 1. FAIL must be reset
with software.
0 No failure
1 Failure
// SegmentA and Info lock. Write a 1 to this bit to change its state. Writing 0 has
no effect.
0 Segment A unlocked and all information memory is erased during a
mass erase.
1 Segment A locked and all information memory is protected from erasure
during a mass erase
// Emergency exit
0 No emergency exit
1 Emergency exit
// Lock. This bit unlocks the flash memory for writing or erasing. The LOCK bit
can be set anytime during a byte/word write or erase operation and the
operation will complete normally. In the block write mode if the LOCK bit is set
while BLKWRT=WAIT=1, then BLKWRT and WAIT are reset and the mode
ends normally.
0 Unlocked
1 Locked
// Wait. Indicates the flash memory is being written to.
0 The flash memory is not ready for the next byte/word write
1 The flash memory is ready for the next byte/word write
// Access violation interrupt flag
0 No interrupt pending
1 Interrupt pending
// Flash security key violation. This bit indicates an incorrect FCTLx password
was written to any flash control register and generates a PUC when set. KEYV
must be reset with software.
0 FCTLx password was written correctly
1 FCTLx password was written incorrectly
// Busy. This bit indicates the status of the flash timing generator.
0 Not Busy
1 Busy
struct Flash_2xx.ForceSetDefaultRegister_t |
![](../../../../../Arrow_up.png) |
Force Set Default Register
XDCscript usage |
meta-domain |
var obj = new Flash_2xx.ForceSetDefaultRegister_t;
obj.register = String ...
obj.regForceSet = Bool ...
DETAILS
Type to store if each register needs to be forced initialized
even if the register is in default state.
SEE
Flash_2xx.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
XDCscript usage |
meta-domain |
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
Flash_2xx.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
XDCscript usage |
meta-domain |
Flash_2xx.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
// Instance config-params object
// Flash Memory Control Register 1
};
// Flash Memory Control Register 2
};
// Flash Memory Control Register 3
};
//
// Determine if each Register needs to be forced set or not
{
register: "FCTL1",
regForceSet: false
},
{
register: "FCTL2",
regForceSet: false
},
{
register: "FCTL3",
regForceSet: false
}
];
params.name = String undefined;
// Specific peripheral name given by the device
params.owner = String undefined;
// String specifying the entity that manages the peripheral
params.uMaxFtg = UInt8 undefined;
// Max Flash Timing Generator Value from Datasheet
params.uMinFtg = UInt8 undefined;
// Min Flash Timing Generator Value from Datasheet
config Flash_2xx.FCTL1 // instance |
![](../../../../../Arrow_up.png) |
Flash Memory Control Register 1
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
};
config Flash_2xx.FCTL2 // instance |
![](../../../../../Arrow_up.png) |
Flash Memory Control Register 2
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
};
config Flash_2xx.FCTL3 // instance |
![](../../../../../Arrow_up.png) |
Flash Memory Control Register 3
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
};
config Flash_2xx.clock // instance |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
config Flash_2xx.forceSetDefaultRegister // instance |
![](../../../../../Arrow_up.png) |
Determine if each Register needs to be forced set or not
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
{
register: "FCTL1",
regForceSet: false
},
{
register: "FCTL2",
regForceSet: false
},
{
register: "FCTL3",
regForceSet: false
}
];
config Flash_2xx.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config Flash_2xx.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
params.owner = String undefined;
config Flash_2xx.uMaxFtg // instance |
![](../../../../../Arrow_up.png) |
Max Flash Timing Generator Value from Datasheet
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
params.uMaxFtg = UInt8 undefined;
config Flash_2xx.uMinFtg // instance |
![](../../../../../Arrow_up.png) |
Min Flash Timing Generator Value from Datasheet
XDCscript usage |
meta-domain |
var params = new Flash_2xx.Params;
...
params.uMinFtg = UInt8 undefined;
Instance Creation |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params =
new Flash_2xx.
Params;
// Allocate instance config-params
params.config = ...
// Assign individual configs
// Create an instance-object