metaonly module ti.catalog.msp430.peripherals.special_function.IE2

MSP430 Interrupt Enable Register 2

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/special_function/IE2.xdc
var IE2 = xdc.useModule('ti.catalog.msp430.peripherals.special_function.IE2');
module-wide constants & types
    values of type IE2.UCA0RXIE_t// 
        const IE2.UCA0RXIE// Interrupt enabled;
 
    values of type IE2.UCA0RXIFG_t// 
        const IE2.UCA0RXIFG// Interrupt pending;
 
    values of type IE2.UCA0TXIE_t// 
        const IE2.UCA0TXIE// Interrupt enabled;
 
    values of type IE2.UCA0TXIFG_t// 
        const IE2.UCA0TXIFG// Interrupt pending;
 
    values of type IE2.UCB0RXIE_t// 
        const IE2.UCB0RXIE// Interrupt enabled;
 
    values of type IE2.UCB0RXIFG_t// 
        const IE2.UCB0RXIFG// Interrupt pending;
 
    values of type IE2.UCB0TXIE_t// 
        const IE2.UCB0TXIE// Interrupt enabled;
 
    values of type IE2.UCB0TXIFG_t// 
        const IE2.UCB0TXIFG// Interrupt pending;
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
 
 
module-wide functions
per-instance config parameters
    var params = new IE2.Params// Instance config-params object;
            UCB0TXIE: IE2.UCB0TXIE_OFF,
            UCB0RXIE: IE2.UCB0RXIE_OFF,
            UCA0TXIE: IE2.UCA0TXIE_OFF,
            UCA0RXIE: IE2.UCA0RXIE_OFF
        };
            UCB0TXIFG: IE2.UCB0TXIFG_OFF,
            UCB0RXIFG: IE2.UCB0RXIFG_OFF,
            UCA0TXIFG: IE2.UCA0TXIFG_OFF,
            UCA0RXIFG: IE2.UCA0RXIFG_OFF
        };
            {
                register: "IE2",
                regForceSet: false
            },
            {
                register: "IFG2",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance functions
    inst.getUCA0RXIE// Gets UCA0RXIE bit() returns Bool
    inst.getUCA0TXIE// Gets UCA0TXIE bit() returns Bool
    inst.getUCB0RXIE// Gets UCB0RXIE bit() returns Bool
    inst.getUCB0TXIE// Gets UCB0TXIE bit() returns Bool
    inst.setUCA0RXIE// Sets UCA0RXIE bit(Bool set) returns Bool
    inst.setUCA0TXIE// Sets UCA0TXIE bit(Bool set) returns Bool
    inst.setUCB0RXIE// Sets UCB0RXIE bit(Bool set) returns Bool
    inst.setUCB0TXIE// Sets UCB0TXIE bit(Bool set) returns Bool
 
 
enum IE2.UCA0RXIE_t
XDCscript usage meta-domain
values of type IE2.UCA0RXIE_t
    const IE2.UCA0RXIE_OFF;
    // Interrupt disabled
    const IE2.UCA0RXIE;
    // Interrupt enabled
 
 
enum IE2.UCA0RXIFG_t
XDCscript usage meta-domain
values of type IE2.UCA0RXIFG_t
    const IE2.UCA0RXIFG_OFF;
    // No interrupt pending
    const IE2.UCA0RXIFG;
    // Interrupt pending
 
 
enum IE2.UCA0TXIE_t
XDCscript usage meta-domain
values of type IE2.UCA0TXIE_t
    const IE2.UCA0TXIE_OFF;
    // Interrupt disabled
    const IE2.UCA0TXIE;
    // Interrupt enabled
 
 
enum IE2.UCA0TXIFG_t
XDCscript usage meta-domain
values of type IE2.UCA0TXIFG_t
    const IE2.UCA0TXIFG_OFF;
    // No interrupt pending
    const IE2.UCA0TXIFG;
    // Interrupt pending
 
 
enum IE2.UCB0RXIE_t
XDCscript usage meta-domain
values of type IE2.UCB0RXIE_t
    const IE2.UCB0RXIE_OFF;
    // Interrupt disabled
    const IE2.UCB0RXIE;
    // Interrupt enabled
 
 
enum IE2.UCB0RXIFG_t
XDCscript usage meta-domain
values of type IE2.UCB0RXIFG_t
    const IE2.UCB0RXIFG_OFF;
    // No interrupt pending
    const IE2.UCB0RXIFG;
    // Interrupt pending
 
 
enum IE2.UCB0TXIE_t
XDCscript usage meta-domain
values of type IE2.UCB0TXIE_t
    const IE2.UCB0TXIE_OFF;
    // Interrupt disabled
    const IE2.UCB0TXIE;
    // Interrupt enabled
 
 
enum IE2.UCB0TXIFG_t
XDCscript usage meta-domain
values of type IE2.UCB0TXIFG_t
    const IE2.UCB0TXIFG_OFF;
    // No interrupt pending
    const IE2.UCB0TXIFG;
    // Interrupt pending
 
 
struct IE2.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new IE2.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct IE2.IE2_t

IE2, Interrupt Enable Register 2

XDCscript usage meta-domain
var obj = new IE2.IE2_t;
 
    obj.UCB0TXIE = IE2.UCB0TXIE_t  ...
    // USCI_B0 transmit interrupt enable 0 Interrupt disabled 1 Interrupt enabled
    obj.UCB0RXIE = IE2.UCB0RXIE_t  ...
    // USCI_B0 receive interrupt enable 0 Interrupt disabled 1 Interrupt enabled
    obj.UCA0TXIE = IE2.UCA0TXIE_t  ...
    // USCI_A0 transmit interrupt enable 0 Interrupt disabled 1 Interrupt enabled
    obj.UCA0RXIE = IE2.UCA0RXIE_t  ...
    // USCI_A0 receive interrupt enable 0 Interrupt disabled 1 Interrupt enabled
 
 
struct IE2.IFG2_t

IFG2, Interrupt Flag Register 2

XDCscript usage meta-domain
var obj = new IE2.IFG2_t;
 
    obj.UCB0TXIFG = IE2.UCB0TXIFG_t  ...
    // USCI_B0 transmit interrupt flag 0 No interrupt pending 1 Interrupt pending
    obj.UCB0RXIFG = IE2.UCB0RXIFG_t  ...
    // USCI_B0 receive interrupt flag 0 No interrupt pending 1 Interrupt pending
    obj.UCA0TXIFG = IE2.UCA0TXIFG_t  ...
    // USCI_A0 transmit interrupt flag 0 No interrupt pending 1 Interrupt pending
    obj.UCA0RXIFG = IE2.UCA0RXIFG_t  ...
    // USCI_A0 receive interrupt flag 0 No interrupt pending 1 Interrupt pending
 
 
IE2.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
IE2.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
IE2.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
IE2.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new IE2.Params;
// Instance config-params object
    params.IE2 = IE2.IE2_t {
    // IE2, Interrupt Enable Register 2
        UCB0TXIE: IE2.UCB0TXIE_OFF,
        UCB0RXIE: IE2.UCB0RXIE_OFF,
        UCA0TXIE: IE2.UCA0TXIE_OFF,
        UCA0RXIE: IE2.UCA0RXIE_OFF
    };
    params.IFG2 = IE2.IFG2_t {
    // IFG2, Interrupt Flag Register 2
        UCB0TXIFG: IE2.UCB0TXIFG_OFF,
        UCB0RXIFG: IE2.UCB0RXIFG_OFF,
        UCA0TXIFG: IE2.UCA0TXIFG_OFF,
        UCA0RXIFG: IE2.UCA0RXIFG_OFF
    };
    params.forceSetDefaultRegister = IE2.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "IE2",
            regForceSet: false
        },
        {
            register: "IFG2",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config IE2.IE2  // instance

IE2, Interrupt Enable Register 2

XDCscript usage meta-domain
var params = new IE2.Params;
  ...
params.IE2 = IE2.IE2_t {
    UCB0TXIE: IE2.UCB0TXIE_OFF,
    UCB0RXIE: IE2.UCB0RXIE_OFF,
    UCA0TXIE: IE2.UCA0TXIE_OFF,
    UCA0RXIE: IE2.UCA0RXIE_OFF
};
 
 
config IE2.IFG2  // instance

IFG2, Interrupt Flag Register 2

XDCscript usage meta-domain
var params = new IE2.Params;
  ...
params.IFG2 = IE2.IFG2_t {
    UCB0TXIFG: IE2.UCB0TXIFG_OFF,
    UCB0RXIFG: IE2.UCB0RXIFG_OFF,
    UCA0TXIFG: IE2.UCA0TXIFG_OFF,
    UCA0RXIFG: IE2.UCA0RXIFG_OFF
};
 
 
config IE2.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new IE2.Params;
  ...
const params.forceSetDefaultRegister = IE2.ForceSetDefaultRegister_t[] [
    {
        register: "IE2",
        regForceSet: false
    },
    {
        register: "IFG2",
        regForceSet: false
    }
];
 
 
config IE2.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new IE2.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config IE2.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new IE2.Params;
  ...
params.owner = String undefined;
 
 
IE2.getUCA0RXIE()  // instance

Gets UCA0RXIE bit

XDCscript usage meta-domain
inst.getUCA0RXIE() returns Bool
 
SEE
 
IE2.getUCA0TXIE()  // instance

Gets UCA0TXIE bit

XDCscript usage meta-domain
inst.getUCA0TXIE() returns Bool
 
SEE
 
IE2.getUCB0RXIE()  // instance

Gets UCB0RXIE bit

XDCscript usage meta-domain
inst.getUCB0RXIE() returns Bool
 
SEE
 
IE2.getUCB0TXIE()  // instance

Gets UCB0TXIE bit

XDCscript usage meta-domain
inst.getUCB0TXIE() returns Bool
 
SEE
 
IE2.setUCA0RXIE()  // instance

Sets UCA0RXIE bit

XDCscript usage meta-domain
inst.setUCA0RXIE(Bool set) returns Bool
 
SEE
 
IE2.setUCA0TXIE()  // instance

Sets UCA0TXIE bit

XDCscript usage meta-domain
inst.setUCA0TXIE(Bool set) returns Bool
 
SEE
 
IE2.setUCB0RXIE()  // instance

Sets UCB0RXIE bit

XDCscript usage meta-domain
inst.setUCB0RXIE(Bool set) returns Bool
 
SEE
 
IE2.setUCB0TXIE()  // instance

Sets UCB0TXIE bit

XDCscript usage meta-domain
inst.setUCB0TXIE(Bool set) returns Bool
 
SEE
generated on Fri, 10 Feb 2012 21:41:53 GMT