metaonly module ti.catalog.msp430.peripherals.adc.ADC12

MSP430 12-bit Analog to Digital Converter

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/adc/ADC12.xdc
var ADC12 = xdc.useModule('ti.catalog.msp430.peripherals.adc.ADC12');
module-wide constants & types
    values of type ADC12.ADC12BUSY_t// ADC12 Busy Bit
        const ADC12.ADC12BUSY_OFF;
        const ADC12.ADC12BUSY;
 
    values of type ADC12.ADC12DIV_t// ADC12DIV Bits
        const ADC12.ADC12DIV_0// Divide by 1;
        const ADC12.ADC12DIV_1// Divide by 2;
        const ADC12.ADC12DIV_2// Divide by 3;
        const ADC12.ADC12DIV_3// Divide by 4;
        const ADC12.ADC12DIV_4// Divide by 5;
        const ADC12.ADC12DIV_5// Divide by 6;
        const ADC12.ADC12DIV_6// Divide by 7;
        const ADC12.ADC12DIV_7// Divide by 8;
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
        const ADC12.ADC12IV_ADC12IFG0// ADC12IFG0;
        const ADC12.ADC12IV_ADC12IFG1// ADC12IFG1;
        const ADC12.ADC12IV_ADC12IFG2// ADC12IFG2;
        const ADC12.ADC12IV_ADC12IFG3// ADC12IFG3;
        const ADC12.ADC12IV_ADC12IFG4// ADC12IFG4;
        const ADC12.ADC12IV_ADC12IFG5// ADC12IFG5;
        const ADC12.ADC12IV_ADC12IFG6// ADC12IFG6;
        const ADC12.ADC12IV_ADC12IFG7// ADC12IFG7;
        const ADC12.ADC12IV_ADC12IFG8// ADC12IFG8;
        const ADC12.ADC12IV_ADC12IFG9// ADC12IFG9;
 
    values of type ADC12.ADC12ON_t// ADC12ON Bit
        const ADC12.ADC12ON_OFF// ADC12 off;
        const ADC12.ADC12ON// ADC12 on;
 
    values of type ADC12.ADC12OVIE_t// ADC12OVIE Bit
 
    values of type ADC12.ADC12SC_t// ADC12SC Bit
 
    values of type ADC12.ADC12SHT0_t// SHT0 Bits
        const ADC12.SHT0_0// 4 ADC12CLK cycles;
        const ADC12.SHT0_1// 8 ADC12CLK cycles;
        const ADC12.SHT0_2// 16 ADC12CLK cycles;
        const ADC12.SHT0_3// 32 ADC12CLK cycles;
        const ADC12.SHT0_4// 64 ADC12CLK cycles;
        const ADC12.SHT0_5// 96 ADC12CLK cycles;
        const ADC12.SHT0_6// 128 ADC12CLK cycles;
        const ADC12.SHT0_7// 192 ADC12CLK cycles;
        const ADC12.SHT0_8// 256 ADC12CLK cycles;
        const ADC12.SHT0_9// 384 ADC12CLK cycles;
        const ADC12.SHT0_10// 512 ADC12CLK cycles;
        const ADC12.SHT0_11// 768 ADC12CLK cycles;
        const ADC12.SHT0_12// 1024 ADC12CLK cycles;
        const ADC12.SHT0_13// 1024 ADC12CLK cycles;
        const ADC12.SHT0_14// 1024 ADC12CLK cycles;
        const ADC12.SHT0_15// 1024 ADC12CLK cycles;
 
    values of type ADC12.ADC12SHT1_t// SHT1 Bits
        const ADC12.SHT1_0// 4 ADC12CLK cycles;
        const ADC12.SHT1_1// 8 ADC12CLK cycles;
        const ADC12.SHT1_2// 16 ADC12CLK cycles;
        const ADC12.SHT1_3// 32 ADC12CLK cycles;
        const ADC12.SHT1_4// 64 ADC12CLK cycles;
        const ADC12.SHT1_5// 96 ADC12CLK cycles;
        const ADC12.SHT1_6// 128 ADC12CLK cycles;
        const ADC12.SHT1_7// 192 ADC12CLK cycles;
        const ADC12.SHT1_8// 256 ADC12CLK cycles;
        const ADC12.SHT1_9// 384 ADC12CLK cycles;
        const ADC12.SHT1_10// 512 ADC12CLK cycles;
        const ADC12.SHT1_11// 768 ADC12CLK cycles;
        const ADC12.SHT1_12// 1024 ADC12CLK cycles;
        const ADC12.SHT1_13// 1024 ADC12CLK cycles;
        const ADC12.SHT1_14// 1024 ADC12CLK cycles;
        const ADC12.SHT1_15// 1024 ADC12CLK cycles;
 
    values of type ADC12.ADC12SSEL_t// ADC12SSEL Bits
        const ADC12.ADC12SSEL_0// ADC12OSC;
        const ADC12.ADC12SSEL_1// ACLK;
        const ADC12.ADC12SSEL_2// MCLK;
        const ADC12.ADC12SSEL_3// SMCLK;
 
    values of type ADC12.ADC12TOVIE_t// ADC12TOVIE Bit
 
    values of type ADC12.CONSEQ_t// CONSEQ Bits
 
    values of type ADC12.CSTARTADD_t// CSTARTADD Bits
        const ADC12.CSTARTADD_0// ADC12MEM0;
        const ADC12.CSTARTADD_1// ADC12MEM1;
        const ADC12.CSTARTADD_2// ADC12MEM2;
        const ADC12.CSTARTADD_3// ADC12MEM3;
        const ADC12.CSTARTADD_4// ADC12MEM4;
        const ADC12.CSTARTADD_5// ADC12MEM5;
        const ADC12.CSTARTADD_6// ADC12MEM6;
        const ADC12.CSTARTADD_7// ADC12MEM7;
        const ADC12.CSTARTADD_8// ADC12MEM8;
        const ADC12.CSTARTADD_9// ADC12MEM9;
        const ADC12.CSTARTADD_10// ADC12MEM10;
        const ADC12.CSTARTADD_11// ADC12MEM11;
        const ADC12.CSTARTADD_12// ADC12MEM12;
        const ADC12.CSTARTADD_13// ADC12MEM13;
        const ADC12.CSTARTADD_14// ADC12MEM14;
        const ADC12.CSTARTADD_15// ADC12MEM15;
 
    values of type ADC12.ENC_t// ENC Bit
        const ADC12.ENC_OFF// ADC12 disabled;
        const ADC12.ENC// ADC12 enabled;
 
    values of type ADC12.EOS_t// EOS Bit
        const ADC12.EOS_OFF// Not end of sequence;
        const ADC12.EOS// End of sequence;
 
    values of type ADC12.INCH_t// INCH Bits
        const ADC12.INCH_0// A0;
        const ADC12.INCH_1// A1;
        const ADC12.INCH_2// A2;
        const ADC12.INCH_3// A3;
        const ADC12.INCH_4// A4;
        const ADC12.INCH_5// A5;
        const ADC12.INCH_6// A6;
        const ADC12.INCH_7// A7;
        const ADC12.INCH_8// VeREF+;
        const ADC12.INCH_9// VREF--/VeREF-;
        const ADC12.INCH_10// Temperature diode;
        const ADC12.INCH_11// (AVcc - AVss) / 2;
        const ADC12.INCH_12// GND;
        const ADC12.INCH_13// GND;
        const ADC12.INCH_14// GND;
        const ADC12.INCH_15// GND;
 
    values of type ADC12.ISSH_t// ISSH Bits
 
    values of type ADC12.MSC_t// MSC Bit
 
    values of type ADC12.REF2_5V_t// REF2_5V Bit
        const ADC12.REF2_5V_OFF// 1.5V;
        const ADC12.REF2_5V// 2.5V;
 
    values of type ADC12.REFON_t// REFON Bit
        const ADC12.REFON_OFF// Reference off;
        const ADC12.REFON// Reference on;
 
    values of type ADC12.SHP_t// SHP Bits
 
    values of type ADC12.SHS_t// SHS Bits
        const ADC12.SHS_0// ADC12SC bit;
        const ADC12.SHS_1// Timer_A.OUT1;
        const ADC12.SHS_2// Timer_B.OUT0;
        const ADC12.SHS_3// Timer_B.OUT1;
 
    values of type ADC12.SREF_t// SREF Bits
 
 
 
 
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
module-wide functions
per-instance config parameters
    var params = new ADC12.Params// Instance config-params object;
            ADC12SHT1: ADC12.SHT1_0,
            ADC12SHT0: ADC12.SHT0_0,
            MSC: ADC12.MSC_OFF,
            REF2_5V: ADC12.REF2_5V_OFF,
            REFON: ADC12.REFON_OFF,
            ADC12ON: ADC12.ADC12ON_OFF,
            ADC12OVIE: ADC12.ADC12OVIE_OFF,
            ADC12TOVIE: ADC12.ADC12TOVIE_OFF,
            ENC: ADC12.ENC_OFF,
            ADC12SC: ADC12.ADC12SC_OFF
        };
            CSTARTADD: ADC12.CSTARTADD_0,
            SHS: ADC12.SHS_0,
            SHP: ADC12.SHP_OFF,
            ISSH: ADC12.ISSH_OFF,
            ADC12DIV: ADC12.ADC12DIV_0,
            ADC12SSEL: ADC12.ADC12SSEL_0,
            CONSEQ: ADC12.CONSEQ_0,
            ADC12BUSY: ADC12.ADC12BUSY_OFF
        };
            ADC12IE15: ADC12.ADC12IE15_OFF,
            ADC12IE14: ADC12.ADC12IE14_OFF,
            ADC12IE13: ADC12.ADC12IE13_OFF,
            ADC12IE12: ADC12.ADC12IE12_OFF,
            ADC12IE11: ADC12.ADC12IE11_OFF,
            ADC12IE10: ADC12.ADC12IE10_OFF,
            ADC12IE9: ADC12.ADC12IE9_OFF,
            ADC12IE8: ADC12.ADC12IE8_OFF,
            ADC12IE7: ADC12.ADC12IE7_OFF,
            ADC12IE6: ADC12.ADC12IE6_OFF,
            ADC12IE5: ADC12.ADC12IE5_OFF,
            ADC12IE4: ADC12.ADC12IE4_OFF,
            ADC12IE3: ADC12.ADC12IE3_OFF,
            ADC12IE2: ADC12.ADC12IE2_OFF,
            ADC12IE1: ADC12.ADC12IE1_OFF,
            ADC12IE0: ADC12.ADC12IE0_OFF
        };
        params.ADC12IFG// ADC12IFG Register = Bits16 0;
        params.ADC12IV// ADC12IV Register = Bits16 ADC12.ADC12IV_NONE;
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
            EOS: ADC12.EOS_OFF,
            SREF: ADC12.SREF_0,
            INCH: ADC12.INCH_0
        };
        params.ADC12MEM0// ADC12MEM0 Register = Bits16 0;
        params.ADC12MEM1// ADC12MEM1 Register = Bits16 0;
        params.ADC12MEM10// ADC12MEM10 Register = Bits16 0;
        params.ADC12MEM11// ADC12MEM11 Register = Bits16 0;
        params.ADC12MEM12// ADC12MEM12 Register = Bits16 0;
        params.ADC12MEM13// ADC12MEM13 Register = Bits16 0;
        params.ADC12MEM14// ADC12MEM14 Register = Bits16 0;
        params.ADC12MEM15// ADC12MEM15 Register = Bits16 0;
        params.ADC12MEM2// ADC12MEM2 Register = Bits16 0;
        params.ADC12MEM3// ADC12MEM3 Register = Bits16 0;
        params.ADC12MEM4// ADC12MEM4 Register = Bits16 0;
        params.ADC12MEM5// ADC12MEM5 Register = Bits16 0;
        params.ADC12MEM6// ADC12MEM6 Register = Bits16 0;
        params.ADC12MEM7// ADC12MEM7 Register = Bits16 0;
        params.ADC12MEM8// ADC12MEM8 Register = Bits16 0;
        params.ADC12MEM9// ADC12MEM9 Register = Bits16 0;
            {
                register: "ADC12CTL0",
                regForceSet: false
            },
            {
                register: "ADC12CTL1",
                regForceSet: false
            },
            {
                register: "ADC12IFG",
                regForceSet: false
            },
            {
                register: "ADC12IV",
                regForceSet: false
            },
            {
                register: "ADC12IE",
                regForceSet: false
            },
            {
                register: "ADC12MCTL0",
                regForceSet: false
            },
            {
                register: "ADC12MCTL1",
                regForceSet: false
            },
            {
                register: "ADC12MCTL2",
                regForceSet: false
            },
            {
                register: "ADC12MCTL3",
                regForceSet: false
            },
            {
                register: "ADC12MCTL4",
                regForceSet: false
            },
            {
                register: "ADC12MCTL5",
                regForceSet: false
            },
            {
                register: "ADC12MCTL6",
                regForceSet: false
            },
            {
                register: "ADC12MCTL7",
                regForceSet: false
            },
            {
                register: "ADC12MCTL8",
                regForceSet: false
            },
            {
                register: "ADC12MCTL9",
                regForceSet: false
            },
            {
                register: "ADC12MCTL10",
                regForceSet: false
            },
            {
                register: "ADC12MCTL11",
                regForceSet: false
            },
            {
                register: "ADC12MCTL12",
                regForceSet: false
            },
            {
                register: "ADC12MCTL13",
                regForceSet: false
            },
            {
                register: "ADC12MCTL14",
                regForceSet: false
            },
            {
                register: "ADC12MCTL15",
                regForceSet: false
            },
            {
                register: "ADC12MEM0",
                regForceSet: false
            },
            {
                register: "ADC12MEM1",
                regForceSet: false
            },
            {
                register: "ADC12MEM2",
                regForceSet: false
            },
            {
                register: "ADC12MEM3",
                regForceSet: false
            },
            {
                register: "ADC12MEM4",
                regForceSet: false
            },
            {
                register: "ADC12MEM5",
                regForceSet: false
            },
            {
                register: "ADC12MEM6",
                regForceSet: false
            },
            {
                register: "ADC12MEM7",
                regForceSet: false
            },
            {
                register: "ADC12MEM8",
                regForceSet: false
            },
            {
                register: "ADC12MEM9",
                regForceSet: false
            },
            {
                register: "ADC12MEM10",
                regForceSet: false
            },
            {
                register: "ADC12MEM11",
                regForceSet: false
            },
            {
                register: "ADC12MEM12",
                regForceSet: false
            },
            {
                register: "ADC12MEM13",
                regForceSet: false
            },
            {
                register: "ADC12MEM14",
                regForceSet: false
            },
            {
                register: "ADC12MEM15",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = ADC12.create// Create an instance-object(IClock.Instance clock, params);
 
 
enum ADC12.ADC12BUSY_t

ADC12 Busy Bit

XDCscript usage meta-domain
values of type ADC12.ADC12BUSY_t
    const ADC12.ADC12BUSY_OFF;
    const ADC12.ADC12BUSY;
 
 
enum ADC12.ADC12DIV_t

ADC12DIV Bits

XDCscript usage meta-domain
values of type ADC12.ADC12DIV_t
    const ADC12.ADC12DIV_0;
    // Divide by 1
    const ADC12.ADC12DIV_1;
    // Divide by 2
    const ADC12.ADC12DIV_2;
    // Divide by 3
    const ADC12.ADC12DIV_3;
    // Divide by 4
    const ADC12.ADC12DIV_4;
    // Divide by 5
    const ADC12.ADC12DIV_5;
    // Divide by 6
    const ADC12.ADC12DIV_6;
    // Divide by 7
    const ADC12.ADC12DIV_7;
    // Divide by 8
 
 
enum ADC12.ADC12IE0_t

ADC12 Interrupt Enable Bit 0

XDCscript usage meta-domain
values of type ADC12.ADC12IE0_t
    const ADC12.ADC12IE0_OFF;
    // Disable the interrupt request for the ADC12IFG0 bit
    const ADC12.ADC12IE0;
    // Enable the interrupt request for the ADC12IFG0 bit
 
 
enum ADC12.ADC12IE10_t

ADC12 Interrupt Enable Bit 10

XDCscript usage meta-domain
values of type ADC12.ADC12IE10_t
    const ADC12.ADC12IE10_OFF;
    // Disable the interrupt request for the ADC12IFG10 bit
    const ADC12.ADC12IE10;
    // Enable the interrupt request for the ADC12IFG10 bit
 
 
enum ADC12.ADC12IE11_t

ADC12 Interrupt Enable Bit 11

XDCscript usage meta-domain
values of type ADC12.ADC12IE11_t
    const ADC12.ADC12IE11_OFF;
    // Disable the interrupt request for the ADC12IFG11 bit
    const ADC12.ADC12IE11;
    // Enable the interrupt request for the ADC12IFG11 bit
 
 
enum ADC12.ADC12IE12_t

ADC12 Interrupt Enable Bit 12

XDCscript usage meta-domain
values of type ADC12.ADC12IE12_t
    const ADC12.ADC12IE12_OFF;
    // Disable the interrupt request for the ADC12IFG12 bit
    const ADC12.ADC12IE12;
    // Enable the interrupt request for the ADC12IFG12 bit
 
 
enum ADC12.ADC12IE13_t

ADC12 Interrupt Enable Bit 13

XDCscript usage meta-domain
values of type ADC12.ADC12IE13_t
    const ADC12.ADC12IE13_OFF;
    // Disable the interrupt request for the ADC12IFG13 bit
    const ADC12.ADC12IE13;
    // Enable the interrupt request for the ADC12IFG13 bit
 
 
enum ADC12.ADC12IE14_t

ADC12 Interrupt Enable Bit 14

XDCscript usage meta-domain
values of type ADC12.ADC12IE14_t
    const ADC12.ADC12IE14_OFF;
    // Disable the interrupt request for the ADC12IFG14 bit
    const ADC12.ADC12IE14;
    // Enable the interrupt request for the ADC12IFG14 bit
 
 
enum ADC12.ADC12IE15_t

ADC12 Interrupt Enable Bit 15

XDCscript usage meta-domain
values of type ADC12.ADC12IE15_t
    const ADC12.ADC12IE15_OFF;
    // Disable the interrupt request for the ADC12IFG15 bit
    const ADC12.ADC12IE15;
    // Enable the interrupt request for the ADC12IFG15 bit
 
 
enum ADC12.ADC12IE1_t

ADC12 Interrupt Enable Bit 1

XDCscript usage meta-domain
values of type ADC12.ADC12IE1_t
    const ADC12.ADC12IE1_OFF;
    // Disable the interrupt request for the ADC12IFG1 bit
    const ADC12.ADC12IE1;
    // Enable the interrupt request for the ADC12IFG1 bit
 
 
enum ADC12.ADC12IE2_t

ADC12 Interrupt Enable Bit 2

XDCscript usage meta-domain
values of type ADC12.ADC12IE2_t
    const ADC12.ADC12IE2_OFF;
    // Disable the interrupt request for the ADC12IFG2 bit
    const ADC12.ADC12IE2;
    // Enable the interrupt request for the ADC12IFG2 bit
 
 
enum ADC12.ADC12IE3_t

ADC12 Interrupt Enable Bit 3

XDCscript usage meta-domain
values of type ADC12.ADC12IE3_t
    const ADC12.ADC12IE3_OFF;
    // Disable the interrupt request for the ADC12IFG3 bit
    const ADC12.ADC12IE3;
    // Enable the interrupt request for the ADC12IFG3 bit
 
 
enum ADC12.ADC12IE4_t

ADC12 Interrupt Enable Bit 4

XDCscript usage meta-domain
values of type ADC12.ADC12IE4_t
    const ADC12.ADC12IE4_OFF;
    // Disable the interrupt request for the ADC12IFG4 bit
    const ADC12.ADC12IE4;
    // Enable the interrupt request for the ADC12IFG4 bit
 
 
enum ADC12.ADC12IE5_t

ADC12 Interrupt Enable Bit 5

XDCscript usage meta-domain
values of type ADC12.ADC12IE5_t
    const ADC12.ADC12IE5_OFF;
    // Disable the interrupt request for the ADC12IFG5 bit
    const ADC12.ADC12IE5;
    // Enable the interrupt request for the ADC12IFG5 bit
 
 
enum ADC12.ADC12IE6_t

ADC12 Interrupt Enable Bit 6

XDCscript usage meta-domain
values of type ADC12.ADC12IE6_t
    const ADC12.ADC12IE6_OFF;
    // Disable the interrupt request for the ADC12IFG6 bit
    const ADC12.ADC12IE6;
    // Enable the interrupt request for the ADC12IFG6 bit
 
 
enum ADC12.ADC12IE7_t

ADC12 Interrupt Enable Bit 7

XDCscript usage meta-domain
values of type ADC12.ADC12IE7_t
    const ADC12.ADC12IE7_OFF;
    // Disable the interrupt request for the ADC12IFG7 bit
    const ADC12.ADC12IE7;
    // Enable the interrupt request for the ADC12IFG7 bit
 
 
enum ADC12.ADC12IE8_t

ADC12 Interrupt Enable Bit 8

XDCscript usage meta-domain
values of type ADC12.ADC12IE8_t
    const ADC12.ADC12IE8_OFF;
    // Disable the interrupt request for the ADC12IFG8 bit
    const ADC12.ADC12IE8;
    // Enable the interrupt request for the ADC12IFG8 bit
 
 
enum ADC12.ADC12IE9_t

ADC12 Interrupt Enable Bit 9

XDCscript usage meta-domain
values of type ADC12.ADC12IE9_t
    const ADC12.ADC12IE9_OFF;
    // Disable the interrupt request for the ADC12IFG9 bit
    const ADC12.ADC12IE9;
    // Enable the interrupt request for the ADC12IFG9 bit
 
 
enum ADC12.ADC12IV_t

ADC12IV Definitions

XDCscript usage meta-domain
values of type ADC12.ADC12IV_t
    const ADC12.ADC12IV_NONE;
    // No Interrupt pending
    const ADC12.ADC12IV_ADC12OVIFG;
    // ADC12OVIFG
    const ADC12.ADC12IV_ADC12TOVIFG;
    // ADC12TOVIFG
    const ADC12.ADC12IV_ADC12IFG0;
    // ADC12IFG0
    const ADC12.ADC12IV_ADC12IFG1;
    // ADC12IFG1
    const ADC12.ADC12IV_ADC12IFG2;
    // ADC12IFG2
    const ADC12.ADC12IV_ADC12IFG3;
    // ADC12IFG3
    const ADC12.ADC12IV_ADC12IFG4;
    // ADC12IFG4
    const ADC12.ADC12IV_ADC12IFG5;
    // ADC12IFG5
    const ADC12.ADC12IV_ADC12IFG6;
    // ADC12IFG6
    const ADC12.ADC12IV_ADC12IFG7;
    // ADC12IFG7
    const ADC12.ADC12IV_ADC12IFG8;
    // ADC12IFG8
    const ADC12.ADC12IV_ADC12IFG9;
    // ADC12IFG9
    const ADC12.ADC12IV_ADC12IFG10;
    // ADC12IFG10
    const ADC12.ADC12IV_ADC12IFG11;
    // ADC12IFG11
    const ADC12.ADC12IV_ADC12IFG12;
    // ADC12IFG12
    const ADC12.ADC12IV_ADC12IFG13;
    // ADC12IFG13
    const ADC12.ADC12IV_ADC12IFG14;
    // ADC12IFG14
    const ADC12.ADC12IV_ADC12IFG15;
    // ADC12IFG15
 
 
enum ADC12.ADC12ON_t

ADC12ON Bit

XDCscript usage meta-domain
values of type ADC12.ADC12ON_t
    const ADC12.ADC12ON_OFF;
    // ADC12 off
    const ADC12.ADC12ON;
    // ADC12 on
 
 
enum ADC12.ADC12OVIE_t

ADC12OVIE Bit

XDCscript usage meta-domain
values of type ADC12.ADC12OVIE_t
    const ADC12.ADC12OVIE_OFF;
    // Overflow interrupt disabled
    const ADC12.ADC12OVIE;
    // Overflow interrupt enabled
 
 
enum ADC12.ADC12SC_t

ADC12SC Bit

XDCscript usage meta-domain
values of type ADC12.ADC12SC_t
    const ADC12.ADC12SC_OFF;
    // No sample-and-conversion-start
    const ADC12.ADC12SC;
    // Start sample-and-conversion
 
 
enum ADC12.ADC12SHT0_t

SHT0 Bits

XDCscript usage meta-domain
values of type ADC12.ADC12SHT0_t
    const ADC12.SHT0_0;
    // 4 ADC12CLK cycles
    const ADC12.SHT0_1;
    // 8 ADC12CLK cycles
    const ADC12.SHT0_2;
    // 16 ADC12CLK cycles
    const ADC12.SHT0_3;
    // 32 ADC12CLK cycles
    const ADC12.SHT0_4;
    // 64 ADC12CLK cycles
    const ADC12.SHT0_5;
    // 96 ADC12CLK cycles
    const ADC12.SHT0_6;
    // 128 ADC12CLK cycles
    const ADC12.SHT0_7;
    // 192 ADC12CLK cycles
    const ADC12.SHT0_8;
    // 256 ADC12CLK cycles
    const ADC12.SHT0_9;
    // 384 ADC12CLK cycles
    const ADC12.SHT0_10;
    // 512 ADC12CLK cycles
    const ADC12.SHT0_11;
    // 768 ADC12CLK cycles
    const ADC12.SHT0_12;
    // 1024 ADC12CLK cycles
    const ADC12.SHT0_13;
    // 1024 ADC12CLK cycles
    const ADC12.SHT0_14;
    // 1024 ADC12CLK cycles
    const ADC12.SHT0_15;
    // 1024 ADC12CLK cycles
 
 
enum ADC12.ADC12SHT1_t

SHT1 Bits

XDCscript usage meta-domain
values of type ADC12.ADC12SHT1_t
    const ADC12.SHT1_0;
    // 4 ADC12CLK cycles
    const ADC12.SHT1_1;
    // 8 ADC12CLK cycles
    const ADC12.SHT1_2;
    // 16 ADC12CLK cycles
    const ADC12.SHT1_3;
    // 32 ADC12CLK cycles
    const ADC12.SHT1_4;
    // 64 ADC12CLK cycles
    const ADC12.SHT1_5;
    // 96 ADC12CLK cycles
    const ADC12.SHT1_6;
    // 128 ADC12CLK cycles
    const ADC12.SHT1_7;
    // 192 ADC12CLK cycles
    const ADC12.SHT1_8;
    // 256 ADC12CLK cycles
    const ADC12.SHT1_9;
    // 384 ADC12CLK cycles
    const ADC12.SHT1_10;
    // 512 ADC12CLK cycles
    const ADC12.SHT1_11;
    // 768 ADC12CLK cycles
    const ADC12.SHT1_12;
    // 1024 ADC12CLK cycles
    const ADC12.SHT1_13;
    // 1024 ADC12CLK cycles
    const ADC12.SHT1_14;
    // 1024 ADC12CLK cycles
    const ADC12.SHT1_15;
    // 1024 ADC12CLK cycles
 
 
enum ADC12.ADC12SSEL_t

ADC12SSEL Bits

XDCscript usage meta-domain
values of type ADC12.ADC12SSEL_t
    const ADC12.ADC12SSEL_0;
    // ADC12OSC
    const ADC12.ADC12SSEL_1;
    // ACLK
    const ADC12.ADC12SSEL_2;
    // MCLK
    const ADC12.ADC12SSEL_3;
    // SMCLK
 
 
enum ADC12.ADC12TOVIE_t

ADC12TOVIE Bit

XDCscript usage meta-domain
values of type ADC12.ADC12TOVIE_t
    const ADC12.ADC12TOVIE_OFF;
    // Conversion time overflow interrupt disabled
    const ADC12.ADC12TOVIE;
    // Conversion time overflow interrupt disabled
 
 
enum ADC12.CONSEQ_t

CONSEQ Bits

XDCscript usage meta-domain
values of type ADC12.CONSEQ_t
    const ADC12.CONSEQ_0;
    // Single channel single conversion
    const ADC12.CONSEQ_1;
    // Sequence of channels
    const ADC12.CONSEQ_2;
    // Repeat single channel
    const ADC12.CONSEQ_3;
    // Repeat sequence of channels
 
 
enum ADC12.CSTARTADD_t

CSTARTADD Bits

XDCscript usage meta-domain
values of type ADC12.CSTARTADD_t
    const ADC12.CSTARTADD_0;
    // ADC12MEM0
    const ADC12.CSTARTADD_1;
    // ADC12MEM1
    const ADC12.CSTARTADD_2;
    // ADC12MEM2
    const ADC12.CSTARTADD_3;
    // ADC12MEM3
    const ADC12.CSTARTADD_4;
    // ADC12MEM4
    const ADC12.CSTARTADD_5;
    // ADC12MEM5
    const ADC12.CSTARTADD_6;
    // ADC12MEM6
    const ADC12.CSTARTADD_7;
    // ADC12MEM7
    const ADC12.CSTARTADD_8;
    // ADC12MEM8
    const ADC12.CSTARTADD_9;
    // ADC12MEM9
    const ADC12.CSTARTADD_10;
    // ADC12MEM10
    const ADC12.CSTARTADD_11;
    // ADC12MEM11
    const ADC12.CSTARTADD_12;
    // ADC12MEM12
    const ADC12.CSTARTADD_13;
    // ADC12MEM13
    const ADC12.CSTARTADD_14;
    // ADC12MEM14
    const ADC12.CSTARTADD_15;
    // ADC12MEM15
 
 
enum ADC12.ENC_t

ENC Bit

XDCscript usage meta-domain
values of type ADC12.ENC_t
    const ADC12.ENC_OFF;
    // ADC12 disabled
    const ADC12.ENC;
    // ADC12 enabled
 
 
enum ADC12.EOS_t

EOS Bit

XDCscript usage meta-domain
values of type ADC12.EOS_t
    const ADC12.EOS_OFF;
    // Not end of sequence
    const ADC12.EOS;
    // End of sequence
 
 
enum ADC12.INCH_t

INCH Bits

XDCscript usage meta-domain
values of type ADC12.INCH_t
    const ADC12.INCH_0;
    // A0
    const ADC12.INCH_1;
    // A1
    const ADC12.INCH_2;
    // A2
    const ADC12.INCH_3;
    // A3
    const ADC12.INCH_4;
    // A4
    const ADC12.INCH_5;
    // A5
    const ADC12.INCH_6;
    // A6
    const ADC12.INCH_7;
    // A7
    const ADC12.INCH_8;
    // VeREF+
    const ADC12.INCH_9;
    // VREF--/VeREF-
    const ADC12.INCH_10;
    // Temperature diode
    const ADC12.INCH_11;
    // (AVcc - AVss) / 2
    const ADC12.INCH_12;
    // GND
    const ADC12.INCH_13;
    // GND
    const ADC12.INCH_14;
    // GND
    const ADC12.INCH_15;
    // GND
 
 
enum ADC12.ISSH_t

ISSH Bits

XDCscript usage meta-domain
values of type ADC12.ISSH_t
    const ADC12.ISSH_OFF;
    // The sample-input signal is not inverted
    const ADC12.ISSH;
    // The sample-input signal is inverted
 
 
enum ADC12.MSC_t

MSC Bit

XDCscript usage meta-domain
values of type ADC12.MSC_t
    const ADC12.MSC_OFF;
    // The sampling timer requires a rising edge of the SHI signal to trigger each sample-and-conversion
    const ADC12.MSC;
    // The first rising edge of the SHI signal triggers the sampling timer, but further sample-and-conversions are performed automatically as soon as the prior conversion is completed
 
 
enum ADC12.REF2_5V_t

REF2_5V Bit

XDCscript usage meta-domain
values of type ADC12.REF2_5V_t
    const ADC12.REF2_5V_OFF;
    // 1.5V
    const ADC12.REF2_5V;
    // 2.5V
 
 
enum ADC12.REFON_t

REFON Bit

XDCscript usage meta-domain
values of type ADC12.REFON_t
    const ADC12.REFON_OFF;
    // Reference off
    const ADC12.REFON;
    // Reference on
 
 
enum ADC12.SHP_t

SHP Bits

XDCscript usage meta-domain
values of type ADC12.SHP_t
    const ADC12.SHP_OFF;
    // SAMPCON signal is sourced from the sample-input signal
    const ADC12.SHP;
    // SAMPCON signal is sourced from the sampling timer
 
 
enum ADC12.SHS_t

SHS Bits

XDCscript usage meta-domain
values of type ADC12.SHS_t
    const ADC12.SHS_0;
    // ADC12SC bit
    const ADC12.SHS_1;
    // Timer_A.OUT1
    const ADC12.SHS_2;
    // Timer_B.OUT0
    const ADC12.SHS_3;
    // Timer_B.OUT1
 
 
enum ADC12.SREF_t

SREF Bits

XDCscript usage meta-domain
values of type ADC12.SREF_t
    const ADC12.SREF_0;
    // VR+ = AVcc and VR-- = AVss
    const ADC12.SREF_1;
    // VR+ = VREF+ and VR-- = AVss
    const ADC12.SREF_2;
    // VR+ = VeREF+ and VR-- = AVss
    const ADC12.SREF_3;
    // VR+ = VeREF+ and VR-- = AVss
    const ADC12.SREF_4;
    // VR+ = AVcc and VR-- = VREF--/ VeREF--
    const ADC12.SREF_5;
    // VR+ = VREF+ and VR-- = VREF--/ VeREF--
    const ADC12.SREF_6;
    // VR+ = VeREF+ and VR-- = VREF--/ VeREF--
    const ADC12.SREF_7;
    // VR+ = VeREF+ and VR-- = VREF--/ VeREF--
 
 
struct ADC12.ADC12CTL0_t

ADC12 Control Register 0

XDCscript usage meta-domain
var obj = new ADC12.ADC12CTL0_t;
 
    obj.ADC12SHT1 = ADC12.ADC12SHT1_t  ...
    // Sample-and-hold time. These bits define the number of ADC12CLK cycles in the sampling period for registers ADC12MEM8 to ADC12MEM15
    obj.ADC12SHT0 = ADC12.ADC12SHT0_t  ...
    // Sample-and-hold time. These bits define the number of ADC12CLK cycles in the sampling period for registers ADC12MEM0 to ADC12MEM7
    obj.MSC = ADC12.MSC_t  ...
    // Multiple sample and conversion. Valid only for sequence or repeated modes. 0 The sampling timer requires a rising edge of the SHI signal to trigger each sample-and-conversion. 1 The first rising edge of the SHI signal triggers the sampling timer, but further sample-and-conversions are performed automatically as soon as the prior conversion is completed
    obj.REF2_5V = ADC12.REF2_5V_t  ...
    // Reference generator voltage. REFON must also be set. 0 1.5V 1 2.5V
    obj.REFON = ADC12.REFON_t  ...
    // Reference generator on 0 Reference off 1 Reference on
    obj.ADC12ON = ADC12.ADC12ON_t  ...
    // ADC12 on 0 ADC12 off 1 ADC12 on
    obj.ADC12OVIE = ADC12.ADC12OVIE_t  ...
    // ADC12MEMx overflow-interrupt enable. The GIE bit must also be set to enable the interrupt. 0 Overflow interrupt disabled 1 Overflow interrupt enabled
    obj.ADC12TOVIE = ADC12.ADC12TOVIE_t  ...
    // ADC12 conversion-time-overflow interrupt enable. The GIE bit must also be set to enable the interrupt. 0 Conversion time overflow interrupt disabled 1 Conversion time overflow interrupt enabled
    obj.ENC = ADC12.ENC_t  ...
    // Enable conversion 0 ADC12 disabled 1 ADC12 enabled
    obj.ADC12SC = ADC12.ADC12SC_t  ...
    // Start conversion. Software-controlled sample-and-conversion start. ADC12SC and ENC may be set together with one instruction. ADC12SC is reset automatically. 0 No sample-and-conversion-start 1 Start sample-and-conversion
 
 
struct ADC12.ADC12CTL1_t

ADC12 Control Register 1

XDCscript usage meta-domain
var obj = new ADC12.ADC12CTL1_t;
 
    obj.CSTARTADD = ADC12.CSTARTADD_t  ...
    // Conversion start address. These bits select which ADC12 conversion-memory register is used for a single conversion or for the first conversion in a sequence. The value of CSTARTADDx is 0 to 0Fh, corresponding to ADC12MEM0 to ADC12MEM15
    obj.SHS = ADC12.SHS_t  ...
    // Sample-and-hold source select 00 ADC12SC bit 01 Timer_A.OUT1 10 Timer_B.OUT0 11 Timer_B.OUT1
    obj.SHP = ADC12.SHP_t  ...
    // Sample-and-hold pulse-mode select. This bit selects the source of the sampling signal (SAMPCON) to be either the output of the sampling timer or the sample-input signal directly. 0 SAMPCON signal is sourced from the sample-input signal. 1 SAMPCON signal is sourced from the sampling timer
    obj.ISSH = ADC12.ISSH_t  ...
    // Invert signal sample-and-hold 0 The sample-input signal is not inverted. 1 The sample-input signal is inverted
    obj.ADC12DIV = ADC12.ADC12DIV_t  ...
    // ADC12 clock divider 000 /1 001 /2 010 /3 011 /4 100 /5 101 /6 110 /7 111 /8
    obj.ADC12SSEL = ADC12.ADC12SSEL_t  ...
    // ADC12 clock source select 00 ADC12OSC 01 ACLK 10 MCLK 11 SMCLK
    obj.CONSEQ = ADC12.CONSEQ_t  ...
    // Conversion sequence mode select 00 Single-channel, single-conversion 01 Sequence-of-channels 10 Repeat-single-channel 11 Repeat-sequence-of-channels
    obj.ADC12BUSY = ADC12.ADC12BUSY_t  ...
    // ADC12 busy. This bit indicates an active sample or conversion operation. 0 No operation is active. 1 A sequence, sample, or conversion is active
 
 
struct ADC12.ADC12IE_t

ADC12 Interrupt Enable Register

XDCscript usage meta-domain
var obj = new ADC12.ADC12IE_t;
 
    obj.ADC12IE15 = ADC12.ADC12IE15_t  ...
    // Enable or disable the interrupt request for the ADC12IFG15 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE14 = ADC12.ADC12IE14_t  ...
    // Enable or disable the interrupt request for the ADC12IFG14 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE13 = ADC12.ADC12IE13_t  ...
    // Enable or disable the interrupt request for the ADC12IFG13 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE12 = ADC12.ADC12IE12_t  ...
    // Enable or disable the interrupt request for the ADC12IFG12 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE11 = ADC12.ADC12IE11_t  ...
    // Enable or disable the interrupt request for the ADC12IFG11 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE10 = ADC12.ADC12IE10_t  ...
    // Enable or disable the interrupt request for the ADC12IFG10 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE9 = ADC12.ADC12IE9_t  ...
    // Enable or disable the interrupt request for the ADC12IFG9 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE8 = ADC12.ADC12IE8_t  ...
    // Enable or disable the interrupt request for the ADC12IFG8 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE7 = ADC12.ADC12IE7_t  ...
    // Enable or disable the interrupt request for the ADC12IFG7 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE6 = ADC12.ADC12IE6_t  ...
    // Enable or disable the interrupt request for the ADC12IFG6 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE5 = ADC12.ADC12IE5_t  ...
    // Enable or disable the interrupt request for the ADC12IFG5 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE4 = ADC12.ADC12IE4_t  ...
    // Enable or disable the interrupt request for the ADC12IFG4 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE3 = ADC12.ADC12IE3_t  ...
    // Enable or disable the interrupt request for the ADC12IFG3 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE2 = ADC12.ADC12IE2_t  ...
    // Enable or disable the interrupt request for the ADC12IFG2 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE1 = ADC12.ADC12IE1_t  ...
    // Enable or disable the interrupt request for the ADC12IFG1 bit. 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC12IE0 = ADC12.ADC12IE0_t  ...
    // Enable or disable the interrupt request for the ADC12IFG0 bit. 0 Interrupt disabled 1 Interrupt enabled
 
 
struct ADC12.ADC12MCTL_t

ADC12 Conversion Memory Control Registers

XDCscript usage meta-domain
var obj = new ADC12.ADC12MCTL_t;
 
    obj.EOS = ADC12.EOS_t  ...
    // End of sequence. Indicates the last conversion in a sequence. 0 Not end of sequence 1 End of sequence
    obj.SREF = ADC12.SREF_t  ...
    // Select reference 000 VR+ = AVCC and VR-- = AVSS 001 VR+ = VREF+ and VR-- = AVSS 010 VR+ = VeREF+ and VR-- = AVSS 011 VR+ = VeREF+ and VR-- = AVSS 100 VR+ = AVCC and VR-- = VREF--/ VeREF-- 101 VR+ = VREF+ and VR-- = VREF--/ VeREF-- 110 VR+ = VeREF+ and VR-- = VREF--/ VeREF-- 111 VR+ = VeREF+ and VR-- = VREF--/ VeREF--
    obj.INCH = ADC12.INCH_t  ...
    // Input channel select 0000 A0 0001 A1 0010 A2 0011 A3 0100 A4 0101 A5 0110 A6 0111 A7 1000 VeREF+ 1001 VREF--/VeREF-- 1010 Temperature diode 1011 (AVCC ??? AVSS) / 2 1100 GND 1101 GND 1110 GND 1111 GND
 
 
struct ADC12.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new ADC12.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
ADC12.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
ADC12.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
ADC12.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
ADC12.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new ADC12.Params;
// Instance config-params object
    params.ADC12CTL0 = ADC12.ADC12CTL0_t {
    // ADC12CTL0 Register
        ADC12SHT1: ADC12.SHT1_0,
        ADC12SHT0: ADC12.SHT0_0,
        MSC: ADC12.MSC_OFF,
        REF2_5V: ADC12.REF2_5V_OFF,
        REFON: ADC12.REFON_OFF,
        ADC12ON: ADC12.ADC12ON_OFF,
        ADC12OVIE: ADC12.ADC12OVIE_OFF,
        ADC12TOVIE: ADC12.ADC12TOVIE_OFF,
        ENC: ADC12.ENC_OFF,
        ADC12SC: ADC12.ADC12SC_OFF
    };
    params.ADC12CTL1 = ADC12.ADC12CTL1_t {
    // ADC12CTL1 Register
        CSTARTADD: ADC12.CSTARTADD_0,
        SHS: ADC12.SHS_0,
        SHP: ADC12.SHP_OFF,
        ISSH: ADC12.ISSH_OFF,
        ADC12DIV: ADC12.ADC12DIV_0,
        ADC12SSEL: ADC12.ADC12SSEL_0,
        CONSEQ: ADC12.CONSEQ_0,
        ADC12BUSY: ADC12.ADC12BUSY_OFF
    };
    params.ADC12IE = ADC12.ADC12IE_t {
    // ADC12 Interrupt Enable Register
        ADC12IE15: ADC12.ADC12IE15_OFF,
        ADC12IE14: ADC12.ADC12IE14_OFF,
        ADC12IE13: ADC12.ADC12IE13_OFF,
        ADC12IE12: ADC12.ADC12IE12_OFF,
        ADC12IE11: ADC12.ADC12IE11_OFF,
        ADC12IE10: ADC12.ADC12IE10_OFF,
        ADC12IE9: ADC12.ADC12IE9_OFF,
        ADC12IE8: ADC12.ADC12IE8_OFF,
        ADC12IE7: ADC12.ADC12IE7_OFF,
        ADC12IE6: ADC12.ADC12IE6_OFF,
        ADC12IE5: ADC12.ADC12IE5_OFF,
        ADC12IE4: ADC12.ADC12IE4_OFF,
        ADC12IE3: ADC12.ADC12IE3_OFF,
        ADC12IE2: ADC12.ADC12IE2_OFF,
        ADC12IE1: ADC12.ADC12IE1_OFF,
        ADC12IE0: ADC12.ADC12IE0_OFF
    };
    params.ADC12IFG = Bits16 0;
    // ADC12IFG Register
    params.ADC12IV = Bits16 ADC12.ADC12IV_NONE;
    // ADC12IV Register
    params.ADC12MCTL0 = ADC12.ADC12MCTL_t {
    // ADC12MCTL0 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL1 = ADC12.ADC12MCTL_t {
    // ADC12MCTL1 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL10 = ADC12.ADC12MCTL_t {
    // ADC12MCTL10 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL11 = ADC12.ADC12MCTL_t {
    // ADC12MCTL11 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL12 = ADC12.ADC12MCTL_t {
    // ADC12MCTL12 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL13 = ADC12.ADC12MCTL_t {
    // ADC12MCTL13 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL14 = ADC12.ADC12MCTL_t {
    // ADC12MCTL14 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL15 = ADC12.ADC12MCTL_t {
    // ADC12MCTL15 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL2 = ADC12.ADC12MCTL_t {
    // ADC12MCTL2 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL3 = ADC12.ADC12MCTL_t {
    // ADC12MCTL3 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL4 = ADC12.ADC12MCTL_t {
    // ADC12MCTL4 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL5 = ADC12.ADC12MCTL_t {
    // ADC12MCTL5 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL6 = ADC12.ADC12MCTL_t {
    // ADC12MCTL6 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL7 = ADC12.ADC12MCTL_t {
    // ADC12MCTL7 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL8 = ADC12.ADC12MCTL_t {
    // ADC12MCTL8 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MCTL9 = ADC12.ADC12MCTL_t {
    // ADC12MCTL9 Register
        EOS: ADC12.EOS_OFF,
        SREF: ADC12.SREF_0,
        INCH: ADC12.INCH_0
    };
    params.ADC12MEM0 = Bits16 0;
    // ADC12MEM0 Register
    params.ADC12MEM1 = Bits16 0;
    // ADC12MEM1 Register
    params.ADC12MEM10 = Bits16 0;
    // ADC12MEM10 Register
    params.ADC12MEM11 = Bits16 0;
    // ADC12MEM11 Register
    params.ADC12MEM12 = Bits16 0;
    // ADC12MEM12 Register
    params.ADC12MEM13 = Bits16 0;
    // ADC12MEM13 Register
    params.ADC12MEM14 = Bits16 0;
    // ADC12MEM14 Register
    params.ADC12MEM15 = Bits16 0;
    // ADC12MEM15 Register
    params.ADC12MEM2 = Bits16 0;
    // ADC12MEM2 Register
    params.ADC12MEM3 = Bits16 0;
    // ADC12MEM3 Register
    params.ADC12MEM4 = Bits16 0;
    // ADC12MEM4 Register
    params.ADC12MEM5 = Bits16 0;
    // ADC12MEM5 Register
    params.ADC12MEM6 = Bits16 0;
    // ADC12MEM6 Register
    params.ADC12MEM7 = Bits16 0;
    // ADC12MEM7 Register
    params.ADC12MEM8 = Bits16 0;
    // ADC12MEM8 Register
    params.ADC12MEM9 = Bits16 0;
    // ADC12MEM9 Register
    params.forceSetDefaultRegister = ADC12.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "ADC12CTL0",
            regForceSet: false
        },
        {
            register: "ADC12CTL1",
            regForceSet: false
        },
        {
            register: "ADC12IFG",
            regForceSet: false
        },
        {
            register: "ADC12IV",
            regForceSet: false
        },
        {
            register: "ADC12IE",
            regForceSet: false
        },
        {
            register: "ADC12MCTL0",
            regForceSet: false
        },
        {
            register: "ADC12MCTL1",
            regForceSet: false
        },
        {
            register: "ADC12MCTL2",
            regForceSet: false
        },
        {
            register: "ADC12MCTL3",
            regForceSet: false
        },
        {
            register: "ADC12MCTL4",
            regForceSet: false
        },
        {
            register: "ADC12MCTL5",
            regForceSet: false
        },
        {
            register: "ADC12MCTL6",
            regForceSet: false
        },
        {
            register: "ADC12MCTL7",
            regForceSet: false
        },
        {
            register: "ADC12MCTL8",
            regForceSet: false
        },
        {
            register: "ADC12MCTL9",
            regForceSet: false
        },
        {
            register: "ADC12MCTL10",
            regForceSet: false
        },
        {
            register: "ADC12MCTL11",
            regForceSet: false
        },
        {
            register: "ADC12MCTL12",
            regForceSet: false
        },
        {
            register: "ADC12MCTL13",
            regForceSet: false
        },
        {
            register: "ADC12MCTL14",
            regForceSet: false
        },
        {
            register: "ADC12MCTL15",
            regForceSet: false
        },
        {
            register: "ADC12MEM0",
            regForceSet: false
        },
        {
            register: "ADC12MEM1",
            regForceSet: false
        },
        {
            register: "ADC12MEM2",
            regForceSet: false
        },
        {
            register: "ADC12MEM3",
            regForceSet: false
        },
        {
            register: "ADC12MEM4",
            regForceSet: false
        },
        {
            register: "ADC12MEM5",
            regForceSet: false
        },
        {
            register: "ADC12MEM6",
            regForceSet: false
        },
        {
            register: "ADC12MEM7",
            regForceSet: false
        },
        {
            register: "ADC12MEM8",
            regForceSet: false
        },
        {
            register: "ADC12MEM9",
            regForceSet: false
        },
        {
            register: "ADC12MEM10",
            regForceSet: false
        },
        {
            register: "ADC12MEM11",
            regForceSet: false
        },
        {
            register: "ADC12MEM12",
            regForceSet: false
        },
        {
            register: "ADC12MEM13",
            regForceSet: false
        },
        {
            register: "ADC12MEM14",
            regForceSet: false
        },
        {
            register: "ADC12MEM15",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config ADC12.ADC12CTL0  // instance

ADC12CTL0 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12CTL0 = ADC12.ADC12CTL0_t {
    ADC12SHT1: ADC12.SHT1_0,
    ADC12SHT0: ADC12.SHT0_0,
    MSC: ADC12.MSC_OFF,
    REF2_5V: ADC12.REF2_5V_OFF,
    REFON: ADC12.REFON_OFF,
    ADC12ON: ADC12.ADC12ON_OFF,
    ADC12OVIE: ADC12.ADC12OVIE_OFF,
    ADC12TOVIE: ADC12.ADC12TOVIE_OFF,
    ENC: ADC12.ENC_OFF,
    ADC12SC: ADC12.ADC12SC_OFF
};
 
 
config ADC12.ADC12CTL1  // instance

ADC12CTL1 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12CTL1 = ADC12.ADC12CTL1_t {
    CSTARTADD: ADC12.CSTARTADD_0,
    SHS: ADC12.SHS_0,
    SHP: ADC12.SHP_OFF,
    ISSH: ADC12.ISSH_OFF,
    ADC12DIV: ADC12.ADC12DIV_0,
    ADC12SSEL: ADC12.ADC12SSEL_0,
    CONSEQ: ADC12.CONSEQ_0,
    ADC12BUSY: ADC12.ADC12BUSY_OFF
};
 
 
config ADC12.ADC12IE  // instance

ADC12 Interrupt Enable Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12IE = ADC12.ADC12IE_t {
    ADC12IE15: ADC12.ADC12IE15_OFF,
    ADC12IE14: ADC12.ADC12IE14_OFF,
    ADC12IE13: ADC12.ADC12IE13_OFF,
    ADC12IE12: ADC12.ADC12IE12_OFF,
    ADC12IE11: ADC12.ADC12IE11_OFF,
    ADC12IE10: ADC12.ADC12IE10_OFF,
    ADC12IE9: ADC12.ADC12IE9_OFF,
    ADC12IE8: ADC12.ADC12IE8_OFF,
    ADC12IE7: ADC12.ADC12IE7_OFF,
    ADC12IE6: ADC12.ADC12IE6_OFF,
    ADC12IE5: ADC12.ADC12IE5_OFF,
    ADC12IE4: ADC12.ADC12IE4_OFF,
    ADC12IE3: ADC12.ADC12IE3_OFF,
    ADC12IE2: ADC12.ADC12IE2_OFF,
    ADC12IE1: ADC12.ADC12IE1_OFF,
    ADC12IE0: ADC12.ADC12IE0_OFF
};
 
 
config ADC12.ADC12IFG  // instance

ADC12IFG Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12IFG = Bits16 0;
 
 
config ADC12.ADC12IV  // instance

ADC12IV Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12IV = Bits16 ADC12.ADC12IV_NONE;
 
 
config ADC12.ADC12MCTL0  // instance

ADC12MCTL0 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL0 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL1  // instance

ADC12MCTL1 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL1 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL10  // instance

ADC12MCTL10 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL10 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL11  // instance

ADC12MCTL11 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL11 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL12  // instance

ADC12MCTL12 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL12 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL13  // instance

ADC12MCTL13 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL13 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL14  // instance

ADC12MCTL14 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL14 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL15  // instance

ADC12MCTL15 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL15 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL2  // instance

ADC12MCTL2 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL2 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL3  // instance

ADC12MCTL3 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL3 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL4  // instance

ADC12MCTL4 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL4 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL5  // instance

ADC12MCTL5 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL5 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL6  // instance

ADC12MCTL6 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL6 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL7  // instance

ADC12MCTL7 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL7 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL8  // instance

ADC12MCTL8 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL8 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MCTL9  // instance

ADC12MCTL9 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MCTL9 = ADC12.ADC12MCTL_t {
    EOS: ADC12.EOS_OFF,
    SREF: ADC12.SREF_0,
    INCH: ADC12.INCH_0
};
 
 
config ADC12.ADC12MEM0  // instance

ADC12MEM0 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM0 = Bits16 0;
 
 
config ADC12.ADC12MEM1  // instance

ADC12MEM1 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM1 = Bits16 0;
 
 
config ADC12.ADC12MEM10  // instance

ADC12MEM10 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM10 = Bits16 0;
 
 
config ADC12.ADC12MEM11  // instance

ADC12MEM11 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM11 = Bits16 0;
 
 
config ADC12.ADC12MEM12  // instance

ADC12MEM12 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM12 = Bits16 0;
 
 
config ADC12.ADC12MEM13  // instance

ADC12MEM13 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM13 = Bits16 0;
 
 
config ADC12.ADC12MEM14  // instance

ADC12MEM14 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM14 = Bits16 0;
 
 
config ADC12.ADC12MEM15  // instance

ADC12MEM15 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM15 = Bits16 0;
 
 
config ADC12.ADC12MEM2  // instance

ADC12MEM2 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM2 = Bits16 0;
 
 
config ADC12.ADC12MEM3  // instance

ADC12MEM3 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM3 = Bits16 0;
 
 
config ADC12.ADC12MEM4  // instance

ADC12MEM4 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM4 = Bits16 0;
 
 
config ADC12.ADC12MEM5  // instance

ADC12MEM5 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM5 = Bits16 0;
 
 
config ADC12.ADC12MEM6  // instance

ADC12MEM6 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM6 = Bits16 0;
 
 
config ADC12.ADC12MEM7  // instance

ADC12MEM7 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM7 = Bits16 0;
 
 
config ADC12.ADC12MEM8  // instance

ADC12MEM8 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM8 = Bits16 0;
 
 
config ADC12.ADC12MEM9  // instance

ADC12MEM9 Register

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.ADC12MEM9 = Bits16 0;
 
 
config ADC12.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
const params.forceSetDefaultRegister = ADC12.ForceSetDefaultRegister_t[] [
    {
        register: "ADC12CTL0",
        regForceSet: false
    },
    {
        register: "ADC12CTL1",
        regForceSet: false
    },
    {
        register: "ADC12IFG",
        regForceSet: false
    },
    {
        register: "ADC12IV",
        regForceSet: false
    },
    {
        register: "ADC12IE",
        regForceSet: false
    },
    {
        register: "ADC12MCTL0",
        regForceSet: false
    },
    {
        register: "ADC12MCTL1",
        regForceSet: false
    },
    {
        register: "ADC12MCTL2",
        regForceSet: false
    },
    {
        register: "ADC12MCTL3",
        regForceSet: false
    },
    {
        register: "ADC12MCTL4",
        regForceSet: false
    },
    {
        register: "ADC12MCTL5",
        regForceSet: false
    },
    {
        register: "ADC12MCTL6",
        regForceSet: false
    },
    {
        register: "ADC12MCTL7",
        regForceSet: false
    },
    {
        register: "ADC12MCTL8",
        regForceSet: false
    },
    {
        register: "ADC12MCTL9",
        regForceSet: false
    },
    {
        register: "ADC12MCTL10",
        regForceSet: false
    },
    {
        register: "ADC12MCTL11",
        regForceSet: false
    },
    {
        register: "ADC12MCTL12",
        regForceSet: false
    },
    {
        register: "ADC12MCTL13",
        regForceSet: false
    },
    {
        register: "ADC12MCTL14",
        regForceSet: false
    },
    {
        register: "ADC12MCTL15",
        regForceSet: false
    },
    {
        register: "ADC12MEM0",
        regForceSet: false
    },
    {
        register: "ADC12MEM1",
        regForceSet: false
    },
    {
        register: "ADC12MEM2",
        regForceSet: false
    },
    {
        register: "ADC12MEM3",
        regForceSet: false
    },
    {
        register: "ADC12MEM4",
        regForceSet: false
    },
    {
        register: "ADC12MEM5",
        regForceSet: false
    },
    {
        register: "ADC12MEM6",
        regForceSet: false
    },
    {
        register: "ADC12MEM7",
        regForceSet: false
    },
    {
        register: "ADC12MEM8",
        regForceSet: false
    },
    {
        register: "ADC12MEM9",
        regForceSet: false
    },
    {
        register: "ADC12MEM10",
        regForceSet: false
    },
    {
        register: "ADC12MEM11",
        regForceSet: false
    },
    {
        register: "ADC12MEM12",
        regForceSet: false
    },
    {
        register: "ADC12MEM13",
        regForceSet: false
    },
    {
        register: "ADC12MEM14",
        regForceSet: false
    },
    {
        register: "ADC12MEM15",
        regForceSet: false
    }
];
 
 
config ADC12.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config ADC12.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new ADC12.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new ADC12.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = ADC12.create(IClock.Instance clock, params);
// Create an instance-object
generated on Thu, 17 Nov 2011 02:04:52 GMT