enum Timer1_A2.CAP_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CAP_t
const Timer1_A2.CAP_OFF;
// Compare mode
const Timer1_A2.CAP;
// Capture mode
enum Timer1_A2.CCIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CCIE_t
const Timer1_A2.CCIE_OFF;
const Timer1_A2.CCIE;
enum Timer1_A2.CCIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CCIFG_t
const Timer1_A2.CCIFG_OFF;
const Timer1_A2.CCIFG;
enum Timer1_A2.CCIS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CCIS_t
const Timer1_A2.CCIS_0;
// CCIxA
const Timer1_A2.CCIS_1;
// CCIxB
const Timer1_A2.CCIS_2;
// GND
const Timer1_A2.CCIS_3;
// Vcc
enum Timer1_A2.CCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CCI_t
const Timer1_A2.CCI_OFF;
const Timer1_A2.CCI;
enum Timer1_A2.CM_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.CM_t
const Timer1_A2.CM_0;
// No Capture
const Timer1_A2.CM_1;
// Rising Edge
const Timer1_A2.CM_2;
// Falling Edge
const Timer1_A2.CM_3;
// Both Edges
enum Timer1_A2.COV_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.COV_t
const Timer1_A2.COV_OFF;
const Timer1_A2.COV;
enum Timer1_A2.ID_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.ID_t
const Timer1_A2.ID_0;
// Divider - /1
const Timer1_A2.ID_1;
// Divider - /2
const Timer1_A2.ID_2;
// Divider - /4
const Timer1_A2.ID_3;
// Divider - /8
enum Timer1_A2.IVValues |
![](../../../../../Arrow_up.png) |
TA3IV Definitions
XDCscript usage |
meta-domain |
values of type Timer1_A2.IVValues
const Timer1_A2.TAIV_NONE;
// No Interrupt pending
const Timer1_A2.TAIV_TACCR1;
// TACCR1_CCIFG
const Timer1_A2.TAIV_TACCR2;
// TACCR2_CCIFG
const Timer1_A2.TAIV_6;
// Reserved
const Timer1_A2.TAIV_8;
// Reserved
const Timer1_A2.TAIV_TAIFG;
// TAIFG
enum Timer1_A2.MC_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.MC_t
const Timer1_A2.MC_0;
// Stop Mode
const Timer1_A2.MC_1;
// Up Mode
const Timer1_A2.MC_2;
// Continuous Mode
const Timer1_A2.MC_3;
// Up/Down Mode
enum Timer1_A2.OUTMOD_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.OUTMOD_t
const Timer1_A2.OUTMOD_0;
// PWM output mode: 0 - OUT bit value
const Timer1_A2.OUTMOD_1;
// PWM output mode: 1 - Set
const Timer1_A2.OUTMOD_2;
// PWM output mode: 2 - PWM toggle/reset
const Timer1_A2.OUTMOD_3;
// PWM output mode: 3 - PWM set/reset
const Timer1_A2.OUTMOD_4;
// PWM output mode: 4 - Toggle
const Timer1_A2.OUTMOD_5;
// PWM output mode: 5 - Reset
const Timer1_A2.OUTMOD_6;
// PWM output mode: 6 - PWM toggle/set
const Timer1_A2.OUTMOD_7;
// PWM output mode: 7 - PWM reset/set
enum Timer1_A2.OUT_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.OUT_t
const Timer1_A2.OUT_OFF;
const Timer1_A2.OUT;
enum Timer1_A2.SCCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.SCCI_t
const Timer1_A2.SCCI_OFF;
// Latched capture signal (read)
const Timer1_A2.SCCI;
// Latched capture signal (read)
enum Timer1_A2.SCS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.SCS_t
const Timer1_A2.SCS_OFF;
// Asynchronous Capture
const Timer1_A2.SCS;
// Sychronous Capture
enum Timer1_A2.TACLR_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.TACLR_t
const Timer1_A2.TACLR_OFF;
const Timer1_A2.TACLR;
enum Timer1_A2.TAIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.TAIE_t
const Timer1_A2.TAIE_OFF;
const Timer1_A2.TAIE;
enum Timer1_A2.TAIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.TAIFG_t
const Timer1_A2.TAIFG_OFF;
const Timer1_A2.TAIFG;
enum Timer1_A2.TASSEL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer1_A2.TASSEL_t
const Timer1_A2.TASSEL_0;
// TACLK
const Timer1_A2.TASSEL_1;
// ACLK
const Timer1_A2.TASSEL_2;
// SMCLK
const Timer1_A2.TASSEL_3;
// INCLK
struct Timer1_A2.ForceSetDefaultRegister_t |
![](../../../../../Arrow_up.png) |
Force Set Default Register
XDCscript usage |
meta-domain |
var obj = new Timer1_A2.ForceSetDefaultRegister_t;
obj.register = String ...
obj.regForceSet = Bool ...
DETAILS
Type to store if each register needs to be forced initialized
even if the register is in default state.
SEE
struct Timer1_A2.TACCTLx_t |
![](../../../../../Arrow_up.png) |
Capture/Compare Control Register
XDCscript usage |
meta-domain |
var obj = new Timer1_A2.TACCTLx_t;
// Capture mode
00 No capture
01 Capture on rising edge
10 Capture on falling edge
11 Capture on both rising and falling edges
// Capture/compare input select. These bits select the TACCRx input signal.
See the device-specific data sheet for specific signal connections.
00 CCIxA
01 CCIxB
10 GND
11 VCC
// Synchronize capture source. This bit is used to synchronize the capture input
signal with the timer clock.
0 Asynchronous capture
1 Synchronous capture
// Synchronized capture/compare input. The selected CCI input signal is
latched with the EQUx signal and can be read via this bit
// Capture mode
0 Compare mode
1 Capture mode
// Output mode. Modes 2, 3, 6, and 7 are not useful for TACCR0 because
EQUx = EQU0.
000 OUT bit value
001 Set
010 Toggle/reset
011 Set/reset
100 Toggle
101 Reset
110 Toggle/set
111 Reset/set
// Capture/compare interrupt enable. This bit enables the interrupt request of
the corresponding CCIFG flag.
0 Interrupt disabled
1 Interrupt enabled
// Capture/compare input. The selected input signal can be read by this bit
// Output. For output mode 0, this bit directly controls the state of the output.
0 Output low
1 Output high
// Capture overflow. This bit indicates a capture overflow occurred. COV must
be reset with software.
0 No capture overflow occurred
1 Capture overflow occurred
// Capture/compare interrupt flag
0 No interrupt pending
1 Interrupt pending
SEE
struct Timer1_A2.TACTL_t |
![](../../../../../Arrow_up.png) |
Timer_A Control Register
XDCscript usage |
meta-domain |
var obj = new Timer1_A2.TACTL_t;
// Timer_A clock source select
00 TACLK
01 ACLK
10 SMCLK
11 INCLK
// Input divider. These bits select the divider for the input clock.
00 /1
01 /2
10 /4
11 /8
// Mode control. Setting MCx = 00h when Timer_A is not in use conserves
power.
00 Stop mode: the timer is halted.
01 Up mode: the timer counts up to TACCR0.
10 Continuous mode: the timer counts up to 0FFFFh.
11 Up/down mode: the timer counts up to TACCR0 then down to 0000h
// Timer_A clear. Setting this bit resets TAR, the clock divider, and the count
direction. The TACLR bit is automatically reset and is always read as zero
// Timer_A interrupt enable. This bit enables the TAIFG interrupt request.
0 Interrupt disabled
1 Interrupt enabled
// Timer_A interrupt flag
0 No interrupt pending
1 Interrupt pending
SEE
Timer1_A2.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
XDCscript usage |
meta-domain |
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
Timer1_A2.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
XDCscript usage |
meta-domain |
Timer1_A2.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
// Instance config-params object
params.INCLK = Float 0;
// Timer_A INCLK
params.TA1CCR0 = Bits16 0;
// TA1CCR0, Timer_A Capture/Compare Register 0
params.TA1CCR1 = Bits16 0;
// TA1CCR1, Timer_A Capture/Compare Register 1
// TA1CCTL0, Capture/Compare Control Register 0
};
// TA1CCTL1, Capture/Compare Control Register 1
};
// TA1CTL, Timer1_A2 Control Register
};
params.TACLK = Float 0;
// Timer_A TACLK
params.baseAddr = UInt undefined;
// Address of the peripheral's control register
// Determine if each Register needs to be forced set or not
{
register: "TA1CTL",
regForceSet: false
},
{
register: "TA1CCTL0",
regForceSet: false
},
{
register: "TA1CCTL1",
regForceSet: false
},
{
register: "TA1CCR0",
regForceSet: false
},
{
register: "TA1CCR1",
regForceSet: false
}
];
params.intNum = UInt undefined;
// Interrupt source number
params.name = String undefined;
// Specific peripheral name given by the device
params.numberOfTimers = UChar undefined;
// Stores the number of available timer capture compare blocks
params.owner = String undefined;
// String specifying the entity that manages the peripheral
config Timer1_A2.INCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_A INCLK
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.INCLK = Float 0;
config Timer1_A2.TA1CCR0 // instance |
![](../../../../../Arrow_up.png) |
TA1CCR0, Timer_A Capture/Compare Register 0
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.TA1CCR0 = Bits16 0;
config Timer1_A2.TA1CCR1 // instance |
![](../../../../../Arrow_up.png) |
TA1CCR1, Timer_A Capture/Compare Register 1
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.TA1CCR1 = Bits16 0;
config Timer1_A2.TA1CCTL0 // instance |
![](../../../../../Arrow_up.png) |
TA1CCTL0, Capture/Compare Control Register 0
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
};
config Timer1_A2.TA1CCTL1 // instance |
![](../../../../../Arrow_up.png) |
TA1CCTL1, Capture/Compare Control Register 1
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
};
config Timer1_A2.TA1CTL // instance |
![](../../../../../Arrow_up.png) |
TA1CTL, Timer1_A2 Control Register
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
};
config Timer1_A2.TACLK // instance |
![](../../../../../Arrow_up.png) |
Timer_A TACLK
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.TACLK = Float 0;
config Timer1_A2.baseAddr // instance |
![](../../../../../Arrow_up.png) |
Address of the peripheral's control register
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.baseAddr = UInt undefined;
DETAILS
A peripheral's registers are commonly accessed through a structure
that defines the offsets of a particular register from the lowest
address mapped to a peripheral. That lowest address is specified by
this parameter.
config Timer1_A2.forceSetDefaultRegister // instance |
![](../../../../../Arrow_up.png) |
Determine if each Register needs to be forced set or not
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
{
register: "TA1CTL",
regForceSet: false
},
{
register: "TA1CCTL0",
regForceSet: false
},
{
register: "TA1CCTL1",
regForceSet: false
},
{
register: "TA1CCR0",
regForceSet: false
},
{
register: "TA1CCR1",
regForceSet: false
}
];
config Timer1_A2.intNum // instance |
![](../../../../../Arrow_up.png) |
Interrupt source number
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.intNum = UInt undefined;
config Timer1_A2.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config Timer1_A2.numberOfTimers // instance |
![](../../../../../Arrow_up.png) |
Stores the number of available timer capture compare blocks
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.numberOfTimers = UChar undefined;
config Timer1_A2.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
XDCscript usage |
meta-domain |
var params = new Timer1_A2.Params;
...
params.owner = String undefined;
Instance Creation |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params =
new Timer1_A2.
Params;
// Allocate instance config-params
params.config = ...
// Assign individual configs
// Create an instance-object
Timer1_A2.getTxxCCRx() // instance |
![](../../../../../Arrow_up.png) |
Returns TxxCCRx register value based on which CCR register
XDCscript usage |
meta-domain |
inst.getTxxCCRx(UChar ccrNumber) returns Bits16
SEE
Timer1_A2.setTxxCCRx() // instance |
![](../../../../../Arrow_up.png) |
Sets TxxCCRx register value based on which CCR register
XDCscript usage |
meta-domain |
inst.setTxxCCRx(UChar ccrNumber, Bits16 value) returns Void
SEE