module ti.catalog.c2800.concertoInit.Boot |
|
Concerto C28 Boot Support
This Boot module can be used to generate a small section that supports
booting the C28 processor from Flash. It consists of a single
"LB _c_int00" instruction.
[
more ... ]
#include <ti/catalog/c2800/concertoInit/Boot.h>
Functions common to all target modules |
|
|
DETAILS
This Boot module can be used to generate a small section that supports
booting the C28 processor from Flash. It consists of a single
"LB _c_int00" instruction.
When
bootFromFlash is true, the instruction will be placed
at "BEGIN", as defined in the linker command file.
Module-Wide Built-Ins |
|
// Get this module's unique id
Bool Boot_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool Boot_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 Boot_Module_getMask();
// Returns the diagnostics mask for this module
Void Boot_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var Boot = xdc.useModule('ti.catalog.c2800.concertoInit.Boot');
module-wide config parameters
generated on Fri, 16 Sep 2011 21:20:55 GMT