metaonly interface ti.catalog.msp430.peripherals.memory.IFlash

MSP430 IFlash interface

XDCspec summary sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
metaonly interface IFlash {  ...
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
 
metaonly interface IFlash inherits IPeripheral {
module-wide constants & types
    };
 
    };
 
    enum BUSY_t// Busy {
        BUSY_OFF// Not Busy,
        BUSY// Busy
    };
 
    };
 
    };
 
    enum EMEX_t// Emergency exit {
        EMEX// Emergency exit
    };
 
    enum ERASE_t// Erase {
        ERASE_OFF// Erase disabled,
        ERASE// Erase enabled
    };
 
        FAIL_OFF// No failure,
        FAIL// Failure
    };
 
    };
 
    };
 
    };
 
    };
 
    };
 
    };
 
    enum FSSEL_t//  {
        FSSEL_0// ACLK,
        FSSEL_1// MCLK,
        FSSEL_2// SMCLK
    };
 
    enum FWKEY_t//  {
        FWKEY_OFF,
        FWKEY
    };
 
    };
 
    };
 
    enum LOCK_t// Lock {
        LOCK_OFF// Unlocked,
        LOCK// Locked
    };
 
    enum MERAS_t// Mass erase {
        MERAS// Mass erase enabled
    };
 
    enum WAIT_t// Wait {
    };
 
    enum WRT_t// Write {
        WRT_OFF// Write mode is off,
        WRT// Write mode is on
    };
 
    typedef String StringArray// [];
 
        String register;
        Bool regForceSet;
    };
module-wide functions
 
 
instance:
per-instance config parameters
}
 
enum IFlash.ACCVIFG_t

Access violation interrupt flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum ACCVIFG_t {
    ACCVIFG_OFF,
    // No interrupt pending
    ACCVIFG
    // Interrupt pending
};
 
 
enum IFlash.BLKWRT_t

Block write mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum BLKWRT_t {
    BLKWRT_OFF,
    // Block-write mode is off
    BLKWRT
    // Block-write mode is on
};
 
 
enum IFlash.BUSY_t

Busy

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum BUSY_t {
    BUSY_OFF,
    // Not Busy
    BUSY
    // Busy
};
 
 
enum IFlash.EEIEX_t

Enable Emergency Interrupt Exit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum EEIEX_t {
    EEIEX_OFF,
    // Exit interrupt disabled
    EEIEX
    // Exit interrupt enabled
};
 
 
enum IFlash.EEI_t

Enable Erase Interrupts

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum EEI_t {
    EEI_OFF,
    // Interrupts during segment erase disabled
    EEI
    // Interrupts during segment erase enabled
};
 
 
enum IFlash.EMEX_t

Emergency exit

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum EMEX_t {
    EMEX_OFF,
    // No emergency exit
    EMEX
    // Emergency exit
};
 
 
enum IFlash.ERASE_t

Erase

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum ERASE_t {
    ERASE_OFF,
    // Erase disabled
    ERASE
    // Erase enabled
};
 
 
enum IFlash.FAIL_t

Operation failure

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FAIL_t {
    FAIL_OFF,
    // No failure
    FAIL
    // Failure
};
 
 
enum IFlash.FN0_t

Flash controller clock divider bit 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN0_t {
    FN0_OFF,
    // Flash controller clock divider bit 0
    FN0
    // Flash controller clock divider bit 0
};
 
 
enum IFlash.FN1_t

Flash controller clock divider bit 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN1_t {
    FN1_OFF,
    // Flash controller clock divider bit 1
    FN1
    // Flash controller clock divider bit 1
};
 
 
enum IFlash.FN2_t

Flash controller clock divider bit 2

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN2_t {
    FN2_OFF,
    // Flash controller clock divider bit 2
    FN2
    // Flash controller clock divider bit 2
};
 
 
enum IFlash.FN3_t

Flash controller clock divider bit 3

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN3_t {
    FN3_OFF,
    // Flash controller clock divider bit 3
    FN3
    // Flash controller clock divider bit 3
};
 
 
enum IFlash.FN4_t

Flash controller clock divider bit 4

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN4_t {
    FN4_OFF,
    // Flash controller clock divider bit 4
    FN4
    // Flash controller clock divider bit 4
};
 
 
enum IFlash.FN5_t

Flash controller clock divider bit 5

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FN5_t {
    FN5_OFF,
    // Flash controller clock divider bit 5
    FN5
    // Flash controller clock divider bit 5
};
 
 
enum IFlash.FSSEL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FSSEL_t {
    FSSEL_0,
    // ACLK
    FSSEL_1,
    // MCLK
    FSSEL_2
    // SMCLK
};
 
 
enum IFlash.FWKEY_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum FWKEY_t {
    FWKEY_OFF,
    FWKEY
};
 
 
enum IFlash.KEYV_t

Flash security key violation

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum KEYV_t {
    KEYV_OFF,
    // FCTLx password was written correctly
    KEYV
    // FCTLx password was written incorrectly
};
 
 
enum IFlash.LOCKA_t

SegmentA and Info lock

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum LOCKA_t {
    LOCKA_OFF,
    // Segment A unlocked and all information memory is erased during a mass erase
    LOCKA
    // Segment A locked and all information memory is protected from erasure during a mass erase
};
 
 
enum IFlash.LOCK_t

Lock

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum LOCK_t {
    LOCK_OFF,
    // Unlocked
    LOCK
    // Locked
};
 
 
enum IFlash.MERAS_t

Mass erase

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum MERAS_t {
    MERAS_OFF,
    // Mass erase disabled
    MERAS
    // Mass erase enabled
};
 
 
enum IFlash.WAIT_t

Wait

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum WAIT_t {
    WAIT_OFF,
    // The flash memory is not ready for the next byte/word write
    WAIT
    // The flash memory is ready for the next byte/word write
};
 
 
enum IFlash.WRT_t

Write

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
enum WRT_t {
    WRT_OFF,
    // Write mode is off
    WRT
    // Write mode is on
};
 
 
typedef IFlash.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
typedef IPeripheral.Instance IPeripheralArray[];
 
 
typedef IFlash.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
typedef String StringArray[];
 
 
struct IFlash.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
IFlash.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
IFlash.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
IPeripheral.StringArray getRegisters();
 
RETURNS
Returns an array of register names
 
config IFlash.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
config String name;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config IFlash.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
config String owner;
 
 
config IFlash.uMaxFtg  // instance

Max Flash Timing Generator Value from Datasheet

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
config UInt8 uMaxFtg;
 
 
config IFlash.uMinFtg  // instance

Min Flash Timing Generator Value from Datasheet

XDCspec declarations sourced in ti/catalog/msp430/peripherals/memory/IFlash.xdc
config UInt8 uMinFtg;
 
generated on Wed, 20 Jul 2011 20:35:45 GMT