metaonly module ti.catalog.msp430.peripherals.gpio.GPIO_MSP430G2x21

MSP430 General Purpose Input Output Ports

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/gpio/GPIO_MSP430G2x21.xdc
var GPIO_MSP430G2x21 = xdc.useModule('ti.catalog.msp430.peripherals.gpio.GPIO_MSP430G2x21');
module-wide constants & types
        const GPIO_MSP430G2x21.BIT0_OFF;
        const GPIO_MSP430G2x21.BIT0;
 
    values of type GPIO_MSP430G2x21.Bit1_t// 
        const GPIO_MSP430G2x21.BIT1_OFF;
        const GPIO_MSP430G2x21.BIT1;
 
    values of type GPIO_MSP430G2x21.Bit2_t// 
        const GPIO_MSP430G2x21.BIT2_OFF;
        const GPIO_MSP430G2x21.BIT2;
 
    values of type GPIO_MSP430G2x21.Bit3_t// 
        const GPIO_MSP430G2x21.BIT3_OFF;
        const GPIO_MSP430G2x21.BIT3;
 
    values of type GPIO_MSP430G2x21.Bit4_t// 
        const GPIO_MSP430G2x21.BIT4_OFF;
        const GPIO_MSP430G2x21.BIT4;
 
    values of type GPIO_MSP430G2x21.Bit5_t// 
        const GPIO_MSP430G2x21.BIT5_OFF;
        const GPIO_MSP430G2x21.BIT5;
 
    values of type GPIO_MSP430G2x21.Bit6_t// 
        const GPIO_MSP430G2x21.BIT6_OFF;
        const GPIO_MSP430G2x21.BIT6;
 
    values of type GPIO_MSP430G2x21.Bit7_t// 
        const GPIO_MSP430G2x21.BIT7_OFF;
        const GPIO_MSP430G2x21.BIT7;
 
        obj.functionIndex// Device Pin Functional Selection = UInt  ...
        obj.owner// Current Device Pin Owner = Any  ...
 
        obj.functionName = String[]  ...
        obj.functionConfig = IGPIO.DeviceRegisterConfig_t[][]  ...
 
        obj.pinName = String  ...
        obj.pinFunction = IGPIO.DevicePinFunction_t  ...
 
        obj.register = String  ...
        obj.bitSetMask = UInt  ...
        obj.bitClearMask = UInt  ...
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
 
 
 
 
 
        obj.Bit0// GPIO Input Signal Bit 0 = IGPIO.Bit0_t  ...
        obj.Bit1// GPIO Input Signal Bit 1 = IGPIO.Bit1_t  ...
        obj.Bit2// GPIO Input Signal Bit 2 = IGPIO.Bit2_t  ...
        obj.Bit3// GPIO Input Signal Bit 3 = IGPIO.Bit3_t  ...
        obj.Bit4// GPIO Input Signal Bit 4 = IGPIO.Bit4_t  ...
        obj.Bit5// GPIO Input Signal Bit 5 = IGPIO.Bit5_t  ...
        obj.Bit6// GPIO Input Signal Bit 6 = IGPIO.Bit6_t  ...
        obj.Bit7// GPIO Input Signal Bit 7 = IGPIO.Bit7_t  ...
 
        obj.Bit0// GPIO Output Signal Bit 0 = IGPIO.Bit0_t  ...
        obj.Bit1// GPIO Output Signal Bit 1 = IGPIO.Bit1_t  ...
        obj.Bit2// GPIO Output Signal Bit 2 = IGPIO.Bit2_t  ...
        obj.Bit3// GPIO Output Signal Bit 3 = IGPIO.Bit3_t  ...
        obj.Bit4// GPIO Output Signal Bit 4 = IGPIO.Bit4_t  ...
        obj.Bit5// GPIO Output Signal Bit 5 = IGPIO.Bit5_t  ...
        obj.Bit6// GPIO Output Signal Bit 6 = IGPIO.Bit6_t  ...
        obj.Bit7// GPIO Output Signal Bit 7 = IGPIO.Bit7_t  ...
 
 
 
 
        obj.port = UInt[]  ...
        obj.pin = UInt[]  ...
        obj.pinName = String[]  ...
        obj.functionIndex = UInt[]  ...
        obj.functionName = String[]  ...
module-wide functions
per-instance config parameters
    var params = new GPIO_MSP430G2x21.Params// Instance config-params object;
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6_OFF,
            Bit7: IGPIO.BIT7_OFF
        };
            Bit0: IGPIO.BIT0_OFF,
            Bit1: IGPIO.BIT1_OFF,
            Bit2: IGPIO.BIT2_OFF,
            Bit3: IGPIO.BIT3_OFF,
            Bit4: IGPIO.BIT4_OFF,
            Bit5: IGPIO.BIT5_OFF,
            Bit6: IGPIO.BIT6,
            Bit7: IGPIO.BIT7
        };
            {
                register: "P1OUT",
                regForceSet: true
            },
            {
                register: "P1SEL",
                regForceSet: false
            },
            {
                register: "P1DIR",
                regForceSet: false
            },
            {
                register: "P1REN",
                regForceSet: false
            },
            {
                register: "P1IES",
                regForceSet: true
            },
            {
                register: "P1IFG",
                regForceSet: true
            },
            {
                register: "P1IE",
                regForceSet: false
            },
            {
                register: "P2OUT",
                regForceSet: true
            },
            {
                register: "P2SEL",
                regForceSet: false
            },
            {
                register: "P2DIR",
                regForceSet: false
            },
            {
                register: "P2REN",
                regForceSet: false
            },
            {
                register: "P2IES",
                regForceSet: true
            },
            {
                register: "P2IFG",
                regForceSet: true
            },
            {
                register: "P2IE",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = GPIO_MSP430G2x21.create// Create an instance-object(USI.Instance usi, params);
per-instance functions
    inst.pinFunctionIsActive// Check if a pin is enabled for a certain function(UInt port, UInt pin, String regExp) returns Bool
    inst.setDefaultPinFunction// Configure a device pin to its default state(UInt port, UInt pin, Any owner) returns Void
    inst.setPinFunctionUsingIndex// Configure a device pin to a specific peripheral function(UInt port, UInt pin, UInt index, Any owner) returns Void
 
 
enum GPIO_MSP430G2x21.Bit0_t

GPIO Bit 0 Definitions

XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit0_t
    const GPIO_MSP430G2x21.BIT0_OFF;
    const GPIO_MSP430G2x21.BIT0;
 
 
enum GPIO_MSP430G2x21.Bit1_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit1_t
    const GPIO_MSP430G2x21.BIT1_OFF;
    const GPIO_MSP430G2x21.BIT1;
 
 
enum GPIO_MSP430G2x21.Bit2_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit2_t
    const GPIO_MSP430G2x21.BIT2_OFF;
    const GPIO_MSP430G2x21.BIT2;
 
 
enum GPIO_MSP430G2x21.Bit3_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit3_t
    const GPIO_MSP430G2x21.BIT3_OFF;
    const GPIO_MSP430G2x21.BIT3;
 
 
enum GPIO_MSP430G2x21.Bit4_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit4_t
    const GPIO_MSP430G2x21.BIT4_OFF;
    const GPIO_MSP430G2x21.BIT4;
 
 
enum GPIO_MSP430G2x21.Bit5_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit5_t
    const GPIO_MSP430G2x21.BIT5_OFF;
    const GPIO_MSP430G2x21.BIT5;
 
 
enum GPIO_MSP430G2x21.Bit6_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit6_t
    const GPIO_MSP430G2x21.BIT6_OFF;
    const GPIO_MSP430G2x21.BIT6;
 
 
enum GPIO_MSP430G2x21.Bit7_t
XDCscript usage meta-domain
values of type GPIO_MSP430G2x21.Bit7_t
    const GPIO_MSP430G2x21.BIT7_OFF;
    const GPIO_MSP430G2x21.BIT7;
 
 
struct GPIO_MSP430G2x21.DevicePinFunctionSetting_t

Device Pin Functional Setting Descriptor

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.DevicePinFunctionSetting_t;
 
    obj.functionIndex = UInt  ...
    // Device Pin Functional Selection
    obj.owner = Any  ...
    // Current Device Pin Owner
 
DETAILS
Type to store the selected pin configuration and a reference to the object that last modified the configuration.
SEE
 
struct GPIO_MSP430G2x21.DevicePinFunction_t

Device Pin Functional Descriptor

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.DevicePinFunction_t;
 
    obj.functionName = String[]  ...
    obj.functionConfig = IGPIO.DeviceRegisterConfig_t[][]  ...
 
DETAILS
Type to describe how a device pin is configured for all its different uses that are possible. The function names are consolidated in one String array rather than located together with the function- specific data to allow easier access by Grace widgets. The functionConfig member contains an arbitrary-length array describing all register settings that need to be performed to configure a certain function.
SEE
 
struct GPIO_MSP430G2x21.DevicePin_t

Device Pin Descriptor

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.DevicePin_t;
 
    obj.pinName = String  ...
    obj.pinFunction = IGPIO.DevicePinFunction_t  ...
 
DETAILS
Type to describe a single device pin and all its possible configurations.
SEE
 
struct GPIO_MSP430G2x21.DeviceRegisterConfig_t

Device Register Configuration Descriptor

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.DeviceRegisterConfig_t;
 
    obj.register = String  ...
    obj.bitSetMask = UInt  ...
    obj.bitClearMask = UInt  ...
 
DETAILS
Type to describe how a register is configured for a particular use. The type allows setting and clearing of an arbitrary bit pattern inside the specified register.
SEE
 
struct GPIO_MSP430G2x21.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxDir_t

Generic GPIO 8-bit PxDIR Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxDir_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Select Direction Bit 0 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Select Direction Bit 1 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Select Direction Bit 2 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Select Direction Bit 3 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Select Direction Bit 4 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Select Direction Bit 5 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Select Direction Bit 6 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Select Direction Bit 7 Bit = 0: The port pin is switched to input direction Bit = 1: The port pin is switched to output direction
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxIe_t

Generic GPIO 8-bit PxIE Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxIe_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Interrupt Enable Bit 0 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Interrupt Enable Bit 1 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Interrupt Enable Bit 2 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Interrupt Enable Bit 3 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Interrupt Enable Bit 4 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Interrupt Enable Bit 5 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Interrupt Enable Bit 6 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Interrupt Enable Bit 7 Bit = 0: The interrupt is disabled. Bit = 1: The interrupt is enabled
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxIes_t

Generic GPIO 8-bit PxIES Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxIes_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Select Interrupt Edge Bit 0 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Select Interrupt Edge Bit 1 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Select Interrupt Edge Bit 2 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Select Interrupt Edge Bit 3 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Select Interrupt Edge Bit 4 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Select Interrupt Edge Bit 5 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Select Interrupt Edge Bit 6 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Select Interrupt Edge Bit 7 Bit = 0: The PxIFGx flag is set with a low-to-high transition Bit = 1: The PxIFGx flag is set with a high-to-low transition
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxIfg_t

Generic GPIO 8-bit PxIFG Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxIfg_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Interrupt Flag Bit 0 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Interrupt Flag Bit 1 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Interrupt Flag Bit 2 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Interrupt Flag Bit 3 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Interrupt Flag Bit 4 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Interrupt Flag Bit 5 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Interrupt Flag Bit 6 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Interrupt Flag Bit 7 Bit = 0: No interrupt is pending Bit = 1: An interrupt is pending
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxIn_t

Generic GPIO 8-bit Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxIn_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Input Signal Bit 0
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Input Signal Bit 1
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Input Signal Bit 2
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Input Signal Bit 3
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Input Signal Bit 4
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Input Signal Bit 5
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Input Signal Bit 6
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Input Signal Bit 7
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxOut_t

Generic GPIO 8-bit PxOUT Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxOut_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Output Signal Bit 0
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Output Signal Bit 1
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Output Signal Bit 2
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Output Signal Bit 3
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Output Signal Bit 4
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Output Signal Bit 5
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Output Signal Bit 6
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Output Signal Bit 7
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxRen_t

Generic GPIO 8-bit PxREN Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxRen_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 0 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 1 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 2 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 3 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 4 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 5 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 6 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Enables or Disables Pullup/Pulldown Bit 7 Bit = 0: Pullup/pulldown resistor disabled Bit = 1: Pullup/pulldown resistor enabled Set Pullup/down via PxOUT 0 = Down; 1 = Up
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxSel2_t

Generic GPIO 8-bit PxSEL2 Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxSel2_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Select Pin Function Bit 0 See the device-specific data sheet to determine pin functions
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Select Pin Function Bit 1 See the device-specific data sheet to determine pin functions
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Select Pin Function Bit 2 See the device-specific data sheet to determine pin functions
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Select Pin Function Bit 3 See the device-specific data sheet to determine pin functions
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Select Pin Function Bit 4 See the device-specific data sheet to determine pin functions
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Select Pin Function Bit 5 See the device-specific data sheet to determine pin functions
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Select Pin Function Bit 6 See the device-specific data sheet to determine pin functions
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Select Pin Function Bit 7 See the device-specific data sheet to determine pin functions
 
SEE
 
struct GPIO_MSP430G2x21.GpioBits8PxSel_t

Generic GPIO 8-bit PxSEL Register

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.GpioBits8PxSel_t;
 
    obj.Bit0 = IGPIO.Bit0_t  ...
    // GPIO Select Pin Function Bit 0 See the device-specific data sheet to determine pin functions
    obj.Bit1 = IGPIO.Bit1_t  ...
    // GPIO Select Pin Function Bit 1 See the device-specific data sheet to determine pin functions
    obj.Bit2 = IGPIO.Bit2_t  ...
    // GPIO Select Pin Function Bit 2 See the device-specific data sheet to determine pin functions
    obj.Bit3 = IGPIO.Bit3_t  ...
    // GPIO Select Pin Function Bit 3 See the device-specific data sheet to determine pin functions
    obj.Bit4 = IGPIO.Bit4_t  ...
    // GPIO Select Pin Function Bit 4 See the device-specific data sheet to determine pin functions
    obj.Bit5 = IGPIO.Bit5_t  ...
    // GPIO Select Pin Function Bit 5 See the device-specific data sheet to determine pin functions
    obj.Bit6 = IGPIO.Bit6_t  ...
    // GPIO Select Pin Function Bit 6 See the device-specific data sheet to determine pin functions
    obj.Bit7 = IGPIO.Bit7_t  ...
    // GPIO Select Pin Function Bit 7 See the device-specific data sheet to determine pin functions
 
SEE
 
struct GPIO_MSP430G2x21.MatchedPortFunction_t

Port Function Enumeration Type

XDCscript usage meta-domain
var obj = new GPIO_MSP430G2x21.MatchedPortFunction_t;
 
    obj.port = UInt[]  ...
    obj.pin = UInt[]  ...
    obj.pinName = String[]  ...
    obj.functionIndex = UInt[]  ...
    obj.functionName = String[]  ...
 
DETAILS
This type is used to store a list of applicable pins based on the search criteria when using the function findPinsForFunction().
SEE
 
GPIO_MSP430G2x21.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
GPIO_MSP430G2x21.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
GPIO_MSP430G2x21.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
GPIO_MSP430G2x21.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
// Instance config-params object
    params.P1DIR = GPIO_MSP430G2x21.GpioBits8PxDir_t {
    // Port 1 Direction Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1IE = GPIO_MSP430G2x21.GpioBits8PxIe_t {
    // Port 1 Interrupt Enable Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1IES = GPIO_MSP430G2x21.GpioBits8PxIes_t {
    // Port 1 Interrupt Edge Select Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1IFG = GPIO_MSP430G2x21.GpioBits8PxIfg_t {
    // Port 1 Interrupt Flag Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1OUT = GPIO_MSP430G2x21.GpioBits8PxOut_t {
    // Port 1 Output Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1REN = GPIO_MSP430G2x21.GpioBits8PxRen_t {
    // Port 1 Resistor Enable Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P1SEL = GPIO_MSP430G2x21.GpioBits8PxSel_t {
    // Port 1 Port Select Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2DIR = GPIO_MSP430G2x21.GpioBits8PxDir_t {
    // Port 2 Direction Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2IE = GPIO_MSP430G2x21.GpioBits8PxIe_t {
    // Port 2 Interrupt Enable Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2IES = GPIO_MSP430G2x21.GpioBits8PxIes_t {
    // Port 2 Interrupt Edge Select Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2IFG = GPIO_MSP430G2x21.GpioBits8PxIfg_t {
    // Port 2 Interrupt Flag Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2OUT = GPIO_MSP430G2x21.GpioBits8PxOut_t {
    // Port 2 Output Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2REN = GPIO_MSP430G2x21.GpioBits8PxRen_t {
    // Port 2 Resistor Enable Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6_OFF,
        Bit7: IGPIO.BIT7_OFF
    };
    params.P2SEL = GPIO_MSP430G2x21.GpioBits8PxSel_t {
    // Port 2 Port Select Register
        Bit0: IGPIO.BIT0_OFF,
        Bit1: IGPIO.BIT1_OFF,
        Bit2: IGPIO.BIT2_OFF,
        Bit3: IGPIO.BIT3_OFF,
        Bit4: IGPIO.BIT4_OFF,
        Bit5: IGPIO.BIT5_OFF,
        Bit6: IGPIO.BIT6,
        Bit7: IGPIO.BIT7
    };
    params.devicePinSetting = GPIO_MSP430G2x21.DevicePinFunctionSetting_t[8][2] undefined;
    // Implementation of Device Pin Functional Configuration
    params.devicePins = GPIO_MSP430G2x21.DevicePin_t[8][2] undefined;
    // Define an array to describe all device pins. The 1st dimension denotes the port, the second the pin on that port. On an MSP430G2x21 device, there are 8 + 2 = 10 pins total
    params.forceSetDefaultRegister = GPIO_MSP430G2x21.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "P1OUT",
            regForceSet: true
        },
        {
            register: "P1SEL",
            regForceSet: false
        },
        {
            register: "P1DIR",
            regForceSet: false
        },
        {
            register: "P1REN",
            regForceSet: false
        },
        {
            register: "P1IES",
            regForceSet: true
        },
        {
            register: "P1IFG",
            regForceSet: true
        },
        {
            register: "P1IE",
            regForceSet: false
        },
        {
            register: "P2OUT",
            regForceSet: true
        },
        {
            register: "P2SEL",
            regForceSet: false
        },
        {
            register: "P2DIR",
            regForceSet: false
        },
        {
            register: "P2REN",
            regForceSet: false
        },
        {
            register: "P2IES",
            regForceSet: true
        },
        {
            register: "P2IFG",
            regForceSet: true
        },
        {
            register: "P2IE",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config GPIO_MSP430G2x21.P1DIR  // instance

Port 1 Direction Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1IE  // instance

Port 1 Interrupt Enable Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1IES  // instance

Port 1 Interrupt Edge Select Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1IFG  // instance

Port 1 Interrupt Flag Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1OUT  // instance

Port 1 Output Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1REN  // instance

Port 1 Resistor Enable Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P1SEL  // instance

Port 1 Port Select Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2DIR  // instance

Port 2 Direction Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2IE  // instance

Port 2 Interrupt Enable Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2IES  // instance

Port 2 Interrupt Edge Select Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2IFG  // instance

Port 2 Interrupt Flag Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2OUT  // instance

Port 2 Output Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2REN  // instance

Port 2 Resistor Enable Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6_OFF,
    Bit7: IGPIO.BIT7_OFF
};
 
 
config GPIO_MSP430G2x21.P2SEL  // instance

Port 2 Port Select Register

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
    Bit0: IGPIO.BIT0_OFF,
    Bit1: IGPIO.BIT1_OFF,
    Bit2: IGPIO.BIT2_OFF,
    Bit3: IGPIO.BIT3_OFF,
    Bit4: IGPIO.BIT4_OFF,
    Bit5: IGPIO.BIT5_OFF,
    Bit6: IGPIO.BIT6,
    Bit7: IGPIO.BIT7
};
 
 
config GPIO_MSP430G2x21.devicePinSetting  // instance

Implementation of Device Pin Functional Configuration

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
params.devicePinSetting = GPIO_MSP430G2x21.DevicePinFunctionSetting_t[8][2] undefined;
 
 
config GPIO_MSP430G2x21.devicePins  // instance

Define an array to describe all device pins. The 1st dimension denotes the port, the second the pin on that port. On an MSP430G2x21 device, there are 8 + 2 = 10 pins total

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
params.devicePins = GPIO_MSP430G2x21.DevicePin_t[8][2] undefined;
 
 
config GPIO_MSP430G2x21.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
const params.forceSetDefaultRegister = GPIO_MSP430G2x21.ForceSetDefaultRegister_t[] [
    {
        register: "P1OUT",
        regForceSet: true
    },
    {
        register: "P1SEL",
        regForceSet: false
    },
    {
        register: "P1DIR",
        regForceSet: false
    },
    {
        register: "P1REN",
        regForceSet: false
    },
    {
        register: "P1IES",
        regForceSet: true
    },
    {
        register: "P1IFG",
        regForceSet: true
    },
    {
        register: "P1IE",
        regForceSet: false
    },
    {
        register: "P2OUT",
        regForceSet: true
    },
    {
        register: "P2SEL",
        regForceSet: false
    },
    {
        register: "P2DIR",
        regForceSet: false
    },
    {
        register: "P2REN",
        regForceSet: false
    },
    {
        register: "P2IES",
        regForceSet: true
    },
    {
        register: "P2IFG",
        regForceSet: true
    },
    {
        register: "P2IE",
        regForceSet: false
    }
];
 
 
config GPIO_MSP430G2x21.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config GPIO_MSP430G2x21.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new GPIO_MSP430G2x21.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = GPIO_MSP430G2x21.create(USI.Instance usi, params);
// Create an instance-object
 
GPIO_MSP430G2x21.findPinsForFunction()  // instance

Identify all device pins that can be used to serve a certain purpose

XDCscript usage meta-domain
inst.findPinsForFunction(String regExp) returns IGPIO.MatchedPortFunction_t
 
DETAILS
Function to scan through the pin configuration database to identify a list of device pins matching a regular expression.
 
GPIO_MSP430G2x21.getPinFunctionIndex()  // instance

Get a pin's current functional configuration

XDCscript usage meta-domain
inst.getPinFunctionIndex(UInt port, UInt pin) returns UInt
 
DETAILS
This function is used to obtain the current configuration of a given device pin. The returned value can be used as an index to obtain further information from the pin configuration database.
 
GPIO_MSP430G2x21.getPinOwner()  // instance

This function returns the current owner of the specified device pin

XDCscript usage meta-domain
inst.getPinOwner(UInt port, UInt pin) returns Any
 
 
GPIO_MSP430G2x21.pinFunctionIsActive()  // instance

Check if a pin is enabled for a certain function

XDCscript usage meta-domain
inst.pinFunctionIsActive(UInt port, UInt pin, String regExp) returns Bool
 
DETAILS
This function is used to check if a certain functionality is enabled on a given device pins (returns 'true' in that case).
 
GPIO_MSP430G2x21.setDefaultPinFunction()  // instance

Configure a device pin to its default state

XDCscript usage meta-domain
inst.setDefaultPinFunction(UInt port, UInt pin, Any owner) returns Void
 
DETAILS
This function is used to configure a device pin to its default state and is typically used when a peripheral module relinquishes ownership of a pin so that it can be used by other peripheral modules.
 
GPIO_MSP430G2x21.setPinFunctionUsingIndex()  // instance

Configure a device pin to a specific peripheral function

XDCscript usage meta-domain
inst.setPinFunctionUsingIndex(UInt port, UInt pin, UInt index, Any owner) returns Void
 
DETAILS
This function is used to configure a device pin to a specific peripheral function that is identified by an index. The index corresponds to an associated set of configuration parameters stored in the pin configuration database. The owner parameter can be used to protect a pin from being used by somebody else. A pin configuration can only be changed if the current owner is undefined, or of the current owner matches the owner specified as function parameter.
generated on Thu, 16 Jun 2011 22:55:25 GMT