metaonly module ti.catalog.msp430.peripherals.communication.USCI_B0_SPI_2xx

Universal Serial Communication Interface B0 SPI 2xx

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/communication/USCI_B0_SPI_2xx.xdc
var USCI_B0_SPI_2xx = xdc.useModule('ti.catalog.msp430.peripherals.communication.USCI_B0_SPI_2xx');
module-wide constants & types
        const USCI_B0_SPI_2xx.UC7BIT_OFF// 8-bit;
        const USCI_B0_SPI_2xx.UC7BIT// 7-bit;
 
 
 
 
 
 
 
 
 
 
 
        const USCI_B0_SPI_2xx.UCMODE_0// 3-Pin SPI;
        const USCI_B0_SPI_2xx.UCMODE_3// I2C Mode;
 
        const USCI_B0_SPI_2xx.UCMSB// MSB first;
 
        const USCI_B0_SPI_2xx.UCMST// Master mode;
 
        const USCI_B0_SPI_2xx.UCOE_OFF// No error;
 
        const USCI_B0_SPI_2xx.UCPE_OFF// No error;
 
 
 
        const USCI_B0_SPI_2xx.UCSSEL_0// NA;
        const USCI_B0_SPI_2xx.UCSSEL_1// ACLK;
        const USCI_B0_SPI_2xx.UCSSEL_2// SMCLK;
 
 
 
 
 
        obj.register = String  ...
        obj.regForceSet = Bool  ...
 
    var obj = new USCI_B0_SPI_2xx.UCxCTL0_t// ;
 
    var obj = new USCI_B0_SPI_2xx.UCxCTL1_t// ;
 
    var obj = new USCI_B0_SPI_2xx.UCxSTAT_t// ;
module-wide functions
per-instance config parameters
    var params = new USCI_B0_SPI_2xx.Params// Instance config-params object;
        params.UCB0BR0// Bit Rate Control Register 0 = Bits8 0;
        params.UCB0BR1// Bit Rate Control Register 1 = Bits8 0;
            UCCKPH: IUSCI_SPI.UCCKPH_OFF,
            UCCKPL: IUSCI_SPI.UCCKPL_OFF,
            UCMSB: IUSCI.UCMSB_OFF,
            UC7BIT: IUSCI.UC7BIT_OFF,
            UCMST: IUSCI_SPI.UCMST_OFF,
            UCMODE: IUSCI.UCMODE_0,
            UCSYNC: IUSCI.UCSYNC
        };
            UCSSEL: IUSCI_SPI.UCSSEL_0,
            UCSWRST: IUSCI.UCSWRST
        };
        params.UCB0RXBUF// Receive Buffer Register = Bits8 0;
            UCLISTEN: IUSCI.UCLISTEN_OFF,
            UCFE: IUSCI.UCFE_OFF,
            UCOE: IUSCI.UCOE_OFF,
            UCBUSY: IUSCI.UCBUSY
        };
        params.UCB0TXBUF// Transmit Buffer Register = Bits8 0;
        params.UCLKHz// Stores the UCLK external clock frequency in float = Float 1000000;
            {
                register: "UCB0CTL0",
                regForceSet: false
            },
            {
                register: "UCB0CTL1",
                regForceSet: false
            },
            {
                register: "UCB0BR0",
                regForceSet: false
            },
            {
                register: "UCB0BR1",
                regForceSet: false
            },
            {
                register: "UCB0STAT",
                regForceSet: false
            },
            {
                register: "UCB0RXBUF",
                regForceSet: false
            },
            {
                register: "UCB0TXBUF",
                regForceSet: false
            }
        ];
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = USCI_B0_SPI_2xx.create// Create an instance-object(IClock.Instance clock, params);
per-instance functions
    inst.getUCxxRXIE// Gets UCxxRXIE bit() returns Bool
    inst.getUCxxTXIE// Gets UCxxTXIE bit() returns Bool
    inst.setUCxxRXIE// Sets UCxxRXIE bit(Bool set) returns Bool
    inst.setUCxxTXIE// Sets UCxxTXIE bit(Bool set) returns Bool
 
 
enum USCI_B0_SPI_2xx.UC7BIT_t

Character length. Selects 7-bit or 8-bit character length

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UC7BIT_t
    const USCI_B0_SPI_2xx.UC7BIT_OFF;
    // 8-bit
    const USCI_B0_SPI_2xx.UC7BIT;
    // 7-bit
 
 
enum USCI_B0_SPI_2xx.UCADDR_t

Address received in address-bit multiprocessor mode

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCADDR_t
    const USCI_B0_SPI_2xx.UCADDR_OFF;
    // Received character is data
    const USCI_B0_SPI_2xx.UCADDR;
    // Received character is an address
 
 
enum USCI_B0_SPI_2xx.UCBRKIE_t

Receive break character interrupt-enable

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCBRKIE_t
    const USCI_B0_SPI_2xx.UCBRKIE_OFF;
    // Received break characters do not set UCAxRXIFG
    const USCI_B0_SPI_2xx.UCBRKIE;
    // Received break characters set UCAxRXIFG
 
 
enum USCI_B0_SPI_2xx.UCBRK_t

Break detect flag

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCBRK_t
    const USCI_B0_SPI_2xx.UCBRK_OFF;
    // No break condition
    const USCI_B0_SPI_2xx.UCBRK;
    // Break condition occurred
 
 
enum USCI_B0_SPI_2xx.UCBUSY_t

USCI busy. This bit indicates if a transmit or receive operation is in progress

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCBUSY_t
    const USCI_B0_SPI_2xx.UCBUSY_OFF;
    // USCI inactive
    const USCI_B0_SPI_2xx.UCBUSY;
    // USCI transmitting or receiving
 
 
enum USCI_B0_SPI_2xx.UCCKPH_t

Clock phase select

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCCKPH_t
    const USCI_B0_SPI_2xx.UCCKPH_OFF;
    // Data is changed on the first UCLK edge and captured on the following edge
    const USCI_B0_SPI_2xx.UCCKPH;
    // Data is captured on the first UCLK edge and changed on the following edge
 
 
enum USCI_B0_SPI_2xx.UCCKPL_t

Clock polarity select

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCCKPL_t
    const USCI_B0_SPI_2xx.UCCKPL_OFF;
    // Inactive state is low
    const USCI_B0_SPI_2xx.UCCKPL;
    // Inactive state is high
 
 
enum USCI_B0_SPI_2xx.UCDORM_t

Dormant. Puts USCI into sleep mode

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCDORM_t
    const USCI_B0_SPI_2xx.UCDORM_OFF;
    // Not dormant. All received characters will set UCAxRXIFG
    const USCI_B0_SPI_2xx.UCDORM;
    // Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
 
 
enum USCI_B0_SPI_2xx.UCFE_t

Framing error flag

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCFE_t
    const USCI_B0_SPI_2xx.UCFE_OFF;
    // 0 No error
    const USCI_B0_SPI_2xx.UCFE;
    // Character received with low stop bit
 
 
enum USCI_B0_SPI_2xx.UCIDLE_t

Idle line detected in idle-line multiprocessor mode

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCIDLE_t
    const USCI_B0_SPI_2xx.UCIDLE_OFF;
    // No idle line detected
    const USCI_B0_SPI_2xx.UCIDLE;
    // Idle line detected
 
 
enum USCI_B0_SPI_2xx.UCLISTEN_t

Listen enable. The UCLISTEN bit selects loopback mode

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCLISTEN_t
    const USCI_B0_SPI_2xx.UCLISTEN_OFF;
    // Disabled
    const USCI_B0_SPI_2xx.UCLISTEN;
    // Enabled. UCAxTXD is internally fed back to the receiver
 
 
enum USCI_B0_SPI_2xx.UCMODE_SYNC_t

USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCMODE_SYNC_t
    const USCI_B0_SPI_2xx.UCMODE_0;
    // 3-Pin SPI
    const USCI_B0_SPI_2xx.UCMODE_1;
    // 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1
    const USCI_B0_SPI_2xx.UCMODE_2;
    // 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0
    const USCI_B0_SPI_2xx.UCMODE_3;
    // I2C Mode
 
 
enum USCI_B0_SPI_2xx.UCMSB_t

MSB first select. Controls the direction of the receive and transmit shift register

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCMSB_t
    const USCI_B0_SPI_2xx.UCMSB_OFF;
    // LSB first
    const USCI_B0_SPI_2xx.UCMSB;
    // MSB first
 
 
enum USCI_B0_SPI_2xx.UCMST_t

Master mode select

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCMST_t
    const USCI_B0_SPI_2xx.UCMST_OFF;
    // Slave mode
    const USCI_B0_SPI_2xx.UCMST;
    // Master mode
 
 
enum USCI_B0_SPI_2xx.UCOE_t

Overrun error flag

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCOE_t
    const USCI_B0_SPI_2xx.UCOE_OFF;
    // No error
    const USCI_B0_SPI_2xx.UCOE;
    // Overrun error occurred
 
 
enum USCI_B0_SPI_2xx.UCPE_t

Parity error flag. When UCPEN = 0, UCPE is read as 0

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCPE_t
    const USCI_B0_SPI_2xx.UCPE_OFF;
    // No error
    const USCI_B0_SPI_2xx.UCPE;
    // Character received with parity error
 
 
enum USCI_B0_SPI_2xx.UCRXEIE_t

Receive erroneous-character interrupt-enable

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCRXEIE_t
    const USCI_B0_SPI_2xx.UCRXEIE_OFF;
    // Erroneous characters rejected and UCAxRXIFG is not set
    const USCI_B0_SPI_2xx.UCRXEIE;
    // Erroneous characters received will set UCAxRXIFG
 
 
enum USCI_B0_SPI_2xx.UCRXERR_t

Bit 2 Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCRXERR_t
    const USCI_B0_SPI_2xx.UCRXERR_OFF;
    // No receive errors detected
    const USCI_B0_SPI_2xx.UCRXERR;
    // Receive error detected
 
 
enum USCI_B0_SPI_2xx.UCSSEL_SPI_t

USCI clock source select. These bits select the BRCLK source clock

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCSSEL_SPI_t
    const USCI_B0_SPI_2xx.UCSSEL_0;
    // NA
    const USCI_B0_SPI_2xx.UCSSEL_1;
    // ACLK
    const USCI_B0_SPI_2xx.UCSSEL_2;
    // SMCLK
 
 
enum USCI_B0_SPI_2xx.UCSWRST_t

Software reset enable

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCSWRST_t
    const USCI_B0_SPI_2xx.UCSWRST_OFF;
    // Disabled. USCI reset released for operation
    const USCI_B0_SPI_2xx.UCSWRST;
    // Enabled. USCI logic held in reset state
 
 
enum USCI_B0_SPI_2xx.UCSYNC_t

Synchronous mode enable

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCSYNC_t
    const USCI_B0_SPI_2xx.UCSYNC_OFF;
    // Asynchronous mode
    const USCI_B0_SPI_2xx.UCSYNC;
    // Synchronous Mode
 
 
enum USCI_B0_SPI_2xx.UCTXADDR_t

Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCTXADDR_t
    const USCI_B0_SPI_2xx.UCTXADDR_OFF;
    // Next frame transmitted is data
    const USCI_B0_SPI_2xx.UCTXADDR;
    // Next frame transmitted is an address
 
 
enum USCI_B0_SPI_2xx.UCTXBRK_t

Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer

XDCscript usage meta-domain
values of type USCI_B0_SPI_2xx.UCTXBRK_t
    const USCI_B0_SPI_2xx.UCTXBRK_OFF;
    // Next frame transmitted is not a break
    const USCI_B0_SPI_2xx.UCTXBRK;
    // Next frame transmitted is a break or a break/synch
 
 
struct USCI_B0_SPI_2xx.ForceSetDefaultRegister_t

Force Set Default Register

XDCscript usage meta-domain
var obj = new USCI_B0_SPI_2xx.ForceSetDefaultRegister_t;
 
    obj.register = String  ...
    obj.regForceSet = Bool  ...
 
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
 
struct USCI_B0_SPI_2xx.UCxCTL0_t
XDCscript usage meta-domain
var obj = new USCI_B0_SPI_2xx.UCxCTL0_t;
 
    obj.UCCKPH = IUSCI_SPI.UCCKPH_t  ...
    // Clock phase select. 0 Data is changed on the first UCLK edge and captured on the following edge. 1 Data is captured on the first UCLK edge and changed on the following edge
    obj.UCCKPL = IUSCI_SPI.UCCKPL_t  ...
    // Clock polarity select 0 The inactive state is low 1 The inactive state is high
    obj.UCMSB = IUSCI_SPI.UCMSB_t  ...
    // MSB first select. Controls the direction of the receive and transmit shift register. 0 LSB first 1 MSB first
    obj.UC7BIT = IUSCI_SPI.UC7BIT_t  ...
    // Character length. Selects 7-bit or 8-bit character length. 0 8-bit data 1 7-bit data
    obj.UCMST = IUSCI_SPI.UCMST_t  ...
    // Master mode select 0 Slave mode 1 Master mode
    obj.UCMODE = IUSCI_SPI.UCMODE_SYNC_t  ...
    // USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1. 00 3-Pin SPI 01 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1 10 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0 11 I2C Mode
    obj.UCSYNC = IUSCI_SPI.UCSYNC_t  ...
    // Synchronous mode enable 0 Asynchronous mode 1 Synchronous Mode
 
 
struct USCI_B0_SPI_2xx.UCxCTL1_t
XDCscript usage meta-domain
var obj = new USCI_B0_SPI_2xx.UCxCTL1_t;
 
    obj.UCSSEL = IUSCI_SPI.UCSSEL_SPI_t  ...
    // USCI clock source select. These bits select the BRCLK source clock in master mode. UCxCLK is always used in slave mode. 00 NA 01 ACLK 10 SMCLK 11 SMCLK
    obj.UCSWRST = IUSCI_SPI.UCSWRST_t  ...
    // Software reset enable 0 Disabled. USCI reset released for operation. 1 Enabled. USCI logic held in reset state
 
 
struct USCI_B0_SPI_2xx.UCxSTAT_t
XDCscript usage meta-domain
var obj = new USCI_B0_SPI_2xx.UCxSTAT_t;
 
    obj.UCLISTEN = IUSCI_SPI.UCLISTEN_t  ...
    // Listen enable. The UCLISTEN bit selects loopback mode. 0 Disabled 1 Enabled. UCAxTXD is internally fed back to the receiver
    obj.UCFE = IUSCI_SPI.UCFE_t  ...
    // Framing error flag. This bit indicates a bus conflict in 4-wire master mode. UCFE is not used in 3-wire master or any slave mode. 0 No error 1 Bus conflict occurred
    obj.UCOE = IUSCI_SPI.UCOE_t  ...
    // Overrun error flag. This bit is set when a character is transferred into UCAxRXBUF before the previous character was read. UCOE is cleared automatically when UCxRXBUF is read, and must not be cleared by software. Otherwise, it will not function correctly. 0 No error 1 Overrun error occurred
    obj.UCBUSY = IUSCI_SPI.UCBUSY_t  ...
    // USCI busy. This bit indicates if a transmit or receive operation is in progress. 0 USCI inactive 1 USCI transmitting or receiving
 
 
USCI_B0_SPI_2xx.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
USCI_B0_SPI_2xx.getAll() returns IPeripheral.Instance[]
 
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
 
USCI_B0_SPI_2xx.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
USCI_B0_SPI_2xx.getRegisters() returns String[]
 
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
// Instance config-params object
    params.UCB0BR0 = Bits8 0;
    // Bit Rate Control Register 0
    params.UCB0BR1 = Bits8 0;
    // Bit Rate Control Register 1
    params.UCB0CTL0 = IUSCI_B0_SPI.UCxCTL0_t {
    // Control Register 0
        UCCKPH: IUSCI_SPI.UCCKPH_OFF,
        UCCKPL: IUSCI_SPI.UCCKPL_OFF,
        UCMSB: IUSCI.UCMSB_OFF,
        UC7BIT: IUSCI.UC7BIT_OFF,
        UCMST: IUSCI_SPI.UCMST_OFF,
        UCMODE: IUSCI.UCMODE_0,
        UCSYNC: IUSCI.UCSYNC
    };
    params.UCB0CTL1 = IUSCI_B0_SPI.UCxCTL1_t {
    // Control Register 1
        UCSSEL: IUSCI_SPI.UCSSEL_0,
        UCSWRST: IUSCI.UCSWRST
    };
    params.UCB0RXBUF = Bits8 0;
    // Receive Buffer Register
    params.UCB0STAT = IUSCI_B0_SPI.UCxSTAT_t {
    // Status Register
        UCLISTEN: IUSCI.UCLISTEN_OFF,
        UCFE: IUSCI.UCFE_OFF,
        UCOE: IUSCI.UCOE_OFF,
        UCBUSY: IUSCI.UCBUSY
    };
    params.UCB0TXBUF = Bits8 0;
    // Transmit Buffer Register
    params.UCLKHz = Float 1000000;
    // Stores the UCLK external clock frequency in float
    params.forceSetDefaultRegister = USCI_B0_SPI_2xx.ForceSetDefaultRegister_t[] [
    // Determine if each Register needs to be forced set or not
        {
            register: "UCB0CTL0",
            regForceSet: false
        },
        {
            register: "UCB0CTL1",
            regForceSet: false
        },
        {
            register: "UCB0BR0",
            regForceSet: false
        },
        {
            register: "UCB0BR1",
            regForceSet: false
        },
        {
            register: "UCB0STAT",
            regForceSet: false
        },
        {
            register: "UCB0RXBUF",
            regForceSet: false
        },
        {
            register: "UCB0TXBUF",
            regForceSet: false
        }
    ];
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
 
config USCI_B0_SPI_2xx.UCB0BR0  // instance

Bit Rate Control Register 0

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0BR0 = Bits8 0;
 
 
config USCI_B0_SPI_2xx.UCB0BR1  // instance

Bit Rate Control Register 1

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0BR1 = Bits8 0;
 
 
config USCI_B0_SPI_2xx.UCB0CTL0  // instance

Control Register 0

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0CTL0 = IUSCI_B0_SPI.UCxCTL0_t {
    UCCKPH: IUSCI_SPI.UCCKPH_OFF,
    UCCKPL: IUSCI_SPI.UCCKPL_OFF,
    UCMSB: IUSCI.UCMSB_OFF,
    UC7BIT: IUSCI.UC7BIT_OFF,
    UCMST: IUSCI_SPI.UCMST_OFF,
    UCMODE: IUSCI.UCMODE_0,
    UCSYNC: IUSCI.UCSYNC
};
 
 
config USCI_B0_SPI_2xx.UCB0CTL1  // instance

Control Register 1

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0CTL1 = IUSCI_B0_SPI.UCxCTL1_t {
    UCSSEL: IUSCI_SPI.UCSSEL_0,
    UCSWRST: IUSCI.UCSWRST
};
 
 
config USCI_B0_SPI_2xx.UCB0RXBUF  // instance

Receive Buffer Register

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0RXBUF = Bits8 0;
 
 
config USCI_B0_SPI_2xx.UCB0STAT  // instance

Status Register

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0STAT = IUSCI_B0_SPI.UCxSTAT_t {
    UCLISTEN: IUSCI.UCLISTEN_OFF,
    UCFE: IUSCI.UCFE_OFF,
    UCOE: IUSCI.UCOE_OFF,
    UCBUSY: IUSCI.UCBUSY
};
 
 
config USCI_B0_SPI_2xx.UCB0TXBUF  // instance

Transmit Buffer Register

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCB0TXBUF = Bits8 0;
 
 
config USCI_B0_SPI_2xx.UCLKHz  // instance

Stores the UCLK external clock frequency in float

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.UCLKHz = Float 1000000;
 
 
config USCI_B0_SPI_2xx.forceSetDefaultRegister  // instance

Determine if each Register needs to be forced set or not

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
const params.forceSetDefaultRegister = USCI_B0_SPI_2xx.ForceSetDefaultRegister_t[] [
    {
        register: "UCB0CTL0",
        regForceSet: false
    },
    {
        register: "UCB0CTL1",
        regForceSet: false
    },
    {
        register: "UCB0BR0",
        regForceSet: false
    },
    {
        register: "UCB0BR1",
        regForceSet: false
    },
    {
        register: "UCB0STAT",
        regForceSet: false
    },
    {
        register: "UCB0RXBUF",
        regForceSet: false
    },
    {
        register: "UCB0TXBUF",
        regForceSet: false
    }
];
 
 
config USCI_B0_SPI_2xx.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.name = String undefined;
 
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
 
config USCI_B0_SPI_2xx.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
  ...
params.owner = String undefined;
 
Instance Creation

XDCscript usage meta-domain
var params = new USCI_B0_SPI_2xx.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = USCI_B0_SPI_2xx.create(IClock.Instance clock, params);
// Create an instance-object
 
USCI_B0_SPI_2xx.getUCxxBR0()  // instance

Returns UCxxBR0 register value based on which module

XDCscript usage meta-domain
inst.getUCxxBR0() returns Bits8
 
SEE
 
USCI_B0_SPI_2xx.getUCxxBR1()  // instance

Returns UCxxBR1 register value based on which module

XDCscript usage meta-domain
inst.getUCxxBR1() returns Bits8
 
SEE
 
USCI_B0_SPI_2xx.getUCxxRXIE()  // instance

Gets UCxxRXIE bit

XDCscript usage meta-domain
inst.getUCxxRXIE() returns Bool
 
SEE
 
USCI_B0_SPI_2xx.getUCxxTXIE()  // instance

Gets UCxxTXIE bit

XDCscript usage meta-domain
inst.getUCxxTXIE() returns Bool
 
SEE
 
USCI_B0_SPI_2xx.setUCxxBR0()  // instance

Sets UCxxBR0 register value based on which module

XDCscript usage meta-domain
inst.setUCxxBR0(Bits8 value) returns Void
 
SEE
 
USCI_B0_SPI_2xx.setUCxxBR1()  // instance

Sets UCxxBR1 register value based on which module

XDCscript usage meta-domain
inst.setUCxxBR1(Bits8 value) returns Void
 
SEE
 
USCI_B0_SPI_2xx.setUCxxRXIE()  // instance

Sets UCxxRXIE bit

XDCscript usage meta-domain
inst.setUCxxRXIE(Bool set) returns Bool
 
SEE
 
USCI_B0_SPI_2xx.setUCxxTXIE()  // instance

Sets UCxxTXIE bit

XDCscript usage meta-domain
inst.setUCxxTXIE(Bool set) returns Bool
 
SEE
generated on Thu, 16 Jun 2011 22:54:50 GMT