package gnu.targets.arm.rtsv5T |
|
Runtime support package for the gnu.targets.arm.GCArmv5T target
This package builds a library of standard XDC system support functions
using sources from the xdc.runtime package (to avoid having multiple copies of
the same source in different runtime support packages for different ISAs).
The compiler used to build the library in this package is Montavista
3.4.3-25.0.24.0500846 compiler.
package gnu.targets.arm.rtsv5T [1, 0, 0, 0] {
}
generated on Thu, 16 Jun 2011 22:53:19 GMT