1 /*
2 * Copyright (c) 2008 Texas Instruments and others.
3 * All rights reserved. This program and the accompanying materials
4 * are made available under the terms of the Eclipse Public License v1.0
5 * which accompanies this distribution, and is available at
6 * http://www.eclipse.org/legal/epl-v10.html
7 *
8 * Contributors:
9 * Texas Instruments - initial implementation
10 *
11 * */
12 requires xdc.runtime;
13
14 /*!
15 * ======== gnu.targets.arm.rtsv5T ========
16 * Runtime support package for the gnu.targets.arm.GCArmv5T target
17 *
18 * This package builds a library of standard XDC system support functions
19 * using sources from the xdc.runtime package (to avoid having multiple copies of
20 * the same source in different runtime support packages for different ISAs).
21 * The compiler used to build the library in this package is Montavista
22 * 3.4.3-25.0.24.0500846 compiler.
23 */
24 package gnu.targets.arm.rtsv5T [1,0,0,0] {
25 }
26 /*
27 * @(#) gnu.targets.arm.rtsv5T; 1, 0, 0, 0,188; 6-9-2011 11:27:44; /db/ztree/library/trees/xdctargets/xdctargets-e05x/src/ xlibrary
28 29 */
30