metaonly interface ti.catalog.msp430.peripherals.communication.IUSCI_UART

Universal Serial Communication Interface

XDCspec summary sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly interface IUSCI_UART {  ...
    // inherits xdc.platform.IPeripheral
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
 
metaonly interface IUSCI_UART inherits IUSCI {
module-wide constants & types
        UC7BIT_OFF// 8-bit,
        UC7BIT// 7-bit
    };
    };
    };
        UCBRF_0// First stage 0,
        UCBRF_1// First stage 1,
        UCBRF_2// First stage 2,
        UCBRF_3// First stage 3,
        UCBRF_4// First stage 4,
        UCBRF_5// First stage 5,
        UCBRF_6// First stage 6,
        UCBRF_7// First stage 7,
        UCBRF_8// First stage 8,
        UCBRF_9// First stage 9,
        UCBRF_10// First stage 10,
        UCBRF_11// First stage 11,
        UCBRF_12// First stage 12,
        UCBRF_13// First stage 13,
        UCBRF_14// First stage 14,
        UCBRF_15// First stage 15
    };
    };
    };
        UCBRS_0// Second stage 0,
        UCBRS_1// Second stage 1,
        UCBRS_2// Second stage 2,
        UCBRS_3// Second stage 3,
        UCBRS_4// Second stage 4,
        UCBRS_5// Second stage 5,
        UCBRS_6// Second stage 6,
        UCBRS_7// Second stage 7
    };
        UCBTOE_OFF// No error,
    };
        UCBUSY_OFF// USCI inactive,
    };
    };
    };
    };
        UCFE_OFF// 0 No error,
    };
    };
    };
    };
        UCIRRXFL0_OFF// Bit 0 OFF,
        UCIRRXFL0// Bit 0 ON
    };
        UCIRRXFL1_OFF// Bit 1 OFF,
        UCIRRXFL1// Bit 1 ON
    };
        UCIRRXFL2_OFF// Bit 2 OFF,
        UCIRRXFL2// Bit 2 ON
    };
        UCIRRXFL3_OFF// Bit 3 OFF,
        UCIRRXFL3// Bit 3 ON
    };
        UCIRRXFL4_OFF// Bit 4 OFF,
        UCIRRXFL4// Bit 4 ON
    };
        UCIRRXFL5_OFF// Bit 5 OFF,
        UCIRRXFL5// Bit 5 ON
    };
    };
        UCIRTXCLK_OFF// BRCLK,
    };
        UCIRTXPL0_OFF// Bit 0 OFF,
        UCIRTXPL0// Bit 0 ON
    };
        UCIRTXPL1_OFF// Bit 1 OFF,
        UCIRTXPL1// Bit 1 ON
    };
        UCIRTXPL2_OFF// Bit 2 OFF,
        UCIRTXPL2// Bit 2 ON
    };
        UCIRTXPL3_OFF// Bit 3 OFF,
        UCIRTXPL3// Bit 3 ON
    };
        UCIRTXPL4_OFF// Bit 4 OFF,
        UCIRTXPL4// Bit 4 ON
    };
        UCIRTXPL5_OFF// Bit 5 OFF,
        UCIRTXPL5// Bit 5 ON
    };
        UCLISTEN_OFF// Disabled,
    };
        UCMODE_0// UART Mode,
    };
        UCMODE_0// 3-Pin SPI,
        UCMODE_3// I2C Mode
    };
        UCMSB_OFF// LSB first,
        UCMSB// MSB first
    };
        UCOE_OFF// No error,
    };
        UCOS16_OFF// Disabled,
        UCOS16// Enabled
    };
        UCPAR_OFF// Odd parity,
        UCPAR// Even parity
    };
    enum UCPEN_t// Parity enable {
        UCPEN_OFF// Parity Disabled,
        UCPEN// Parity Enabled
    };
        UCPE_OFF// No error,
    };
    };
    };
        UCSPB_OFF// One stop bit,
        UCSPB// Two stop bits
    };
        UCSSEL_0// UCLK,
        UCSSEL_1// ACLK,
        UCSSEL_2// SMCLK
    };
        UCSTOE_OFF// No error,
    };
    };
        UCSYNC// Synchronous Mode
    };
    };
    };
    typedef String StringArray// [];
        String register;
        Bool regForceSet;
    };
    metaonly struct UCxABCTL_t//  {
    };
    metaonly struct UCxCTL0_t//  {
    };
    metaonly struct UCxCTL1_t//  {
    };
    metaonly struct UCxIRRCTL_t//  {
    };
    metaonly struct UCxIRTCTL_t//  {
    };
    metaonly struct UCxMCTL_t//  {
    };
    metaonly struct UCxSTAT_t//  {
    };
module-wide functions
 
instance:
per-instance config parameters
per-instance functions
    Bool getUCRXIE// ();
    Bool getUCTXIE// ();
    Bool setUCRXIE// (Bool set);
    Bool setUCTXIE// (Bool set);
}
enum IUSCI_UART.UC7BIT_t

Character length. Selects 7-bit or 8-bit character length

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UC7BIT_t {
    UC7BIT_OFF,
    // 8-bit
    UC7BIT
    // 7-bit
};
enum IUSCI_UART.UCABDEN_t

Automatic baud rate detect enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCABDEN_t {
    UCABDEN_OFF,
    // Baud rate detection disabled. Length of break and synch field is not measured
    UCABDEN
    // Baud rate detection enabled. Length of break and synch field is measured and baud rate settings are changed accordingly
};
enum IUSCI_UART.UCADDR_t

Address received in address-bit multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCADDR_t {
    UCADDR_OFF,
    // Received character is data
    UCADDR
    // Received character is an address
};
enum IUSCI_UART.UCBRF_t

First modulation stage select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBRF_t {
    UCBRF_0,
    // First stage 0
    UCBRF_1,
    // First stage 1
    UCBRF_2,
    // First stage 2
    UCBRF_3,
    // First stage 3
    UCBRF_4,
    // First stage 4
    UCBRF_5,
    // First stage 5
    UCBRF_6,
    // First stage 6
    UCBRF_7,
    // First stage 7
    UCBRF_8,
    // First stage 8
    UCBRF_9,
    // First stage 9
    UCBRF_10,
    // First stage 10
    UCBRF_11,
    // First stage 11
    UCBRF_12,
    // First stage 12
    UCBRF_13,
    // First stage 13
    UCBRF_14,
    // First stage 14
    UCBRF_15
    // First stage 15
};
enum IUSCI_UART.UCBRKIE_t

Receive break character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBRKIE_t {
    UCBRKIE_OFF,
    // Received break characters do not set UCAxRXIFG
    UCBRKIE
    // Received break characters set UCAxRXIFG
};
enum IUSCI_UART.UCBRK_t

Break detect flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBRK_t {
    UCBRK_OFF,
    // No break condition
    UCBRK
    // Break condition occurred
};
enum IUSCI_UART.UCBRS_t

Second modulation stage select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBRS_t {
    UCBRS_0,
    // Second stage 0
    UCBRS_1,
    // Second stage 1
    UCBRS_2,
    // Second stage 2
    UCBRS_3,
    // Second stage 3
    UCBRS_4,
    // Second stage 4
    UCBRS_5,
    // Second stage 5
    UCBRS_6,
    // Second stage 6
    UCBRS_7
    // Second stage 7
};
enum IUSCI_UART.UCBTOE_t

Break time out error

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBTOE_t {
    UCBTOE_OFF,
    // No error
    UCBTOE
    // Length of break field exceeded 22 bit times
};
enum IUSCI_UART.UCBUSY_t

USCI busy. This bit indicates if a transmit or receive operation is in progress

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCBUSY_t {
    UCBUSY_OFF,
    // USCI inactive
    UCBUSY
    // USCI transmitting or receiving
};
enum IUSCI_UART.UCDELIM0_t

Break/synch delimiter length bit 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCDELIM0_t {
    UCDELIM0_OFF,
    // Break Sync Delimiter bit 0 Off
    UCDELIM0
    // Break Sync Delimiter bit 0 On
};
enum IUSCI_UART.UCDELIM1_t

Break/synch delimiter length bit 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCDELIM1_t {
    UCDELIM1_OFF,
    // Break Sync Delimiter bit 1 Off
    UCDELIM1
    // Break Sync Delimiter bit 1 On
};
enum IUSCI_UART.UCDORM_t

Dormant. Puts USCI into sleep mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCDORM_t {
    UCDORM_OFF,
    // Not dormant. All received characters will set UCAxRXIFG
    UCDORM
    // Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
};
enum IUSCI_UART.UCFE_t

Framing error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCFE_t {
    UCFE_OFF,
    // 0 No error
    UCFE
    // Character received with low stop bit
};
enum IUSCI_UART.UCIDLE_t

Idle line detected in idle-line multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIDLE_t {
    UCIDLE_OFF,
    // No idle line detected
    UCIDLE
    // Idle line detected
};
enum IUSCI_UART.UCIREN_t

IrDA encoder/decoder enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIREN_t {
    UCIREN_OFF,
    // IrDA encoder/decoder disabled
    UCIREN
    // IrDA encoder/decoder enabled
};
enum IUSCI_UART.UCIRRXFE_t

IrDA receive filter enabled

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFE_t {
    UCIRRXFE_OFF,
    // Receive filter disabled
    UCIRRXFE
    // Receive filter enabled
};
enum IUSCI_UART.UCIRRXFL0_t

IRDA Receive Filter Length Bit 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL0_t {
    UCIRRXFL0_OFF,
    // Bit 0 OFF
    UCIRRXFL0
    // Bit 0 ON
};
enum IUSCI_UART.UCIRRXFL1_t

IRDA Receive Filter Length Bit 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL1_t {
    UCIRRXFL1_OFF,
    // Bit 1 OFF
    UCIRRXFL1
    // Bit 1 ON
};
enum IUSCI_UART.UCIRRXFL2_t

IRDA Receive Filter Length Bit 2

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL2_t {
    UCIRRXFL2_OFF,
    // Bit 2 OFF
    UCIRRXFL2
    // Bit 2 ON
};
enum IUSCI_UART.UCIRRXFL3_t

IRDA Receive Filter Length Bit 3

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL3_t {
    UCIRRXFL3_OFF,
    // Bit 3 OFF
    UCIRRXFL3
    // Bit 3 ON
};
enum IUSCI_UART.UCIRRXFL4_t

IRDA Receive Filter Length Bit 4

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL4_t {
    UCIRRXFL4_OFF,
    // Bit 4 OFF
    UCIRRXFL4
    // Bit 4 ON
};
enum IUSCI_UART.UCIRRXFL5_t

IRDA Receive Filter Length Bit 5

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXFL5_t {
    UCIRRXFL5_OFF,
    // Bit 5 OFF
    UCIRRXFL5
    // Bit 5 ON
};
enum IUSCI_UART.UCIRRXPL_t

IrDA receive input UCAxRXD polarity

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRRXPL_t {
    UCIRRXPL_OFF,
    // IrDA transceiver delivers a high pulse when a light pulse is seen
    UCIRRXPL
    // IrDA transceiver delivers a low pulse when a light pulse is seen
};
enum IUSCI_UART.UCIRTXCLK_t

IrDA transmit pulse clock select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXCLK_t {
    UCIRTXCLK_OFF,
    // BRCLK
    UCIRTXCLK
    // BITCLK16 when UCOS16 = 1. Otherwise, BRCLK
};
enum IUSCI_UART.UCIRTXPL0_t

IRDA Transmit Pulse Length Bit 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL0_t {
    UCIRTXPL0_OFF,
    // Bit 0 OFF
    UCIRTXPL0
    // Bit 0 ON
};
enum IUSCI_UART.UCIRTXPL1_t

IRDA Transmit Pulse Length Bit 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL1_t {
    UCIRTXPL1_OFF,
    // Bit 1 OFF
    UCIRTXPL1
    // Bit 1 ON
};
enum IUSCI_UART.UCIRTXPL2_t

IRDA Transmit Pulse Length Bit 2

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL2_t {
    UCIRTXPL2_OFF,
    // Bit 2 OFF
    UCIRTXPL2
    // Bit 2 ON
};
enum IUSCI_UART.UCIRTXPL3_t

IRDA Transmit Pulse Length Bit 3

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL3_t {
    UCIRTXPL3_OFF,
    // Bit 3 OFF
    UCIRTXPL3
    // Bit 3 ON
};
enum IUSCI_UART.UCIRTXPL4_t

IRDA Transmit Pulse Length Bit 4

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL4_t {
    UCIRTXPL4_OFF,
    // Bit 4 OFF
    UCIRTXPL4
    // Bit 4 ON
};
enum IUSCI_UART.UCIRTXPL5_t

IRDA Transmit Pulse Length Bit 5

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCIRTXPL5_t {
    UCIRTXPL5_OFF,
    // Bit 5 OFF
    UCIRTXPL5
    // Bit 5 ON
};
enum IUSCI_UART.UCLISTEN_t

Listen enable. The UCLISTEN bit selects loopback mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCLISTEN_t {
    UCLISTEN_OFF,
    // Disabled
    UCLISTEN
    // Enabled. UCAxTXD is internally fed back to the receiver
};
enum IUSCI_UART.UCMODE_ASYNC_t

USCI mode. The UCMODEx bits select the asynchronous mode when UCSYNC = 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCMODE_ASYNC_t {
    UCMODE_0,
    // UART Mode
    UCMODE_1,
    // Idle-Line Multiprocessor Mode
    UCMODE_2,
    // Address-Bit Multiprocessor Mode
    UCMODE_3
    // UART Mode with automatic baud rate detection
};
enum IUSCI_UART.UCMODE_SYNC_t

USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCMODE_SYNC_t {
    UCMODE_0,
    // 3-Pin SPI
    UCMODE_1,
    // 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1
    UCMODE_2,
    // 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0
    UCMODE_3
    // I2C Mode
};
enum IUSCI_UART.UCMSB_t

MSB first select. Controls the direction of the receive and transmit shift register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCMSB_t {
    UCMSB_OFF,
    // LSB first
    UCMSB
    // MSB first
};
enum IUSCI_UART.UCOE_t

Overrun error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCOE_t {
    UCOE_OFF,
    // No error
    UCOE
    // Overrun error occurred
};
enum IUSCI_UART.UCOS16_t

Oversampling mode enabled

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCOS16_t {
    UCOS16_OFF,
    // Disabled
    UCOS16
    // Enabled
};
enum IUSCI_UART.UCPAR_t

Parity select. UCPAR is not used when parity is disabled

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCPAR_t {
    UCPAR_OFF,
    // Odd parity
    UCPAR
    // Even parity
};
enum IUSCI_UART.UCPEN_t

Parity enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCPEN_t {
    UCPEN_OFF,
    // Parity Disabled
    UCPEN
    // Parity Enabled
};
enum IUSCI_UART.UCPE_t

Parity error flag. When UCPEN = 0, UCPE is read as 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCPE_t {
    UCPE_OFF,
    // No error
    UCPE
    // Character received with parity error
};
enum IUSCI_UART.UCRXEIE_t

Receive erroneous-character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCRXEIE_t {
    UCRXEIE_OFF,
    // Erroneous characters rejected and UCAxRXIFG is not set
    UCRXEIE
    // Erroneous characters received will set UCAxRXIFG
};
enum IUSCI_UART.UCRXERR_t

Bit 2 Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCRXERR_t {
    UCRXERR_OFF,
    // No receive errors detected
    UCRXERR
    // Receive error detected
};
enum IUSCI_UART.UCSPB_t

Stop bit select. Number of stop bits

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCSPB_t {
    UCSPB_OFF,
    // One stop bit
    UCSPB
    // Two stop bits
};
enum IUSCI_UART.UCSSEL_UART_t

USCI clock source select. These bits select the BRCLK source clock

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCSSEL_UART_t {
    UCSSEL_0,
    // UCLK
    UCSSEL_1,
    // ACLK
    UCSSEL_2
    // SMCLK
};
enum IUSCI_UART.UCSTOE_t

Synch field time out error

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCSTOE_t {
    UCSTOE_OFF,
    // No error
    UCSTOE
    // Length of synch field exceeded measurable time
};
enum IUSCI_UART.UCSWRST_t

Software reset enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCSWRST_t {
    UCSWRST_OFF,
    // Disabled. USCI reset released for operation
    UCSWRST
    // Enabled. USCI logic held in reset state
};
enum IUSCI_UART.UCSYNC_t

Synchronous mode enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCSYNC_t {
    UCSYNC_OFF,
    // Asynchronous mode
    UCSYNC
    // Synchronous Mode
};
enum IUSCI_UART.UCTXADDR_t

Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCTXADDR_t {
    UCTXADDR_OFF,
    // Next frame transmitted is data
    UCTXADDR
    // Next frame transmitted is an address
};
enum IUSCI_UART.UCTXBRK_t

Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
enum UCTXBRK_t {
    UCTXBRK_OFF,
    // Next frame transmitted is not a break
    UCTXBRK
    // Next frame transmitted is a break or a break/synch
};
typedef IUSCI_UART.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
typedef IPeripheral.Instance IPeripheralArray[];
typedef IUSCI_UART.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
typedef String StringArray[];
struct IUSCI_UART.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
struct IUSCI_UART.UCxABCTL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxABCTL_t {
    IUSCI_UART.UCDELIM1_t UCDELIM1;
    // Break/synch delimiter length 00 1 bit time 01 2 bit times 10 3 bit times 11 4 bit times
    IUSCI_UART.UCDELIM0_t UCDELIM0;
    // Break/synch delimiter length 00 1 bit time 01 2 bit times 10 3 bit times 11 4 bit times
    IUSCI_UART.UCSTOE_t UCSTOE;
    // Synch field time out error 0 No error 1 Length of synch field exceeded measurable time
    IUSCI_UART.UCBTOE_t UCBTOE;
    // Break time out error 0 No error 1 Length of break field exceeded 22 bit times
    IUSCI_UART.UCABDEN_t UCABDEN;
    // Automatic baud rate detect enable 0 Baud rate detection disabled. Length of break and synch field is not measured. 1 Baud rate detection enabled. Length of break and synch field is measured and baud rate settings are changed accordingly
};
struct IUSCI_UART.UCxCTL0_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxCTL0_t {
    IUSCI_UART.UCPEN_t UCPEN;
    // Parity enable 0 Parity disabled. 1 Parity enabled. Parity bit is generated (UCAxTXD) and expected (UCAxRXD). In address-bit multiprocessor mode, the address bit is included in the parity calculation
    IUSCI_UART.UCPAR_t UCPAR;
    // Parity select. UCPAR is not used when parity is disabled. 0 Odd parity 1 Even parity
    IUSCI_UART.UCMSB_t UCMSB;
    // MSB first select. Controls the direction of the receive and transmit shift register. 0 LSB first 1 MSB first
    IUSCI_UART.UC7BIT_t UC7BIT;
    // Character length. Selects 7-bit or 8-bit character length. 0 8-bit data 1 7-bit data
    IUSCI_UART.UCSPB_t UCSPB;
    // Stop bit select. Number of stop bits. 0 One stop bit 1 Two stop bits
    IUSCI_UART.UCMODE_ASYNC_t UCMODE;
    // USCI mode. The UCMODEx bits select the asynchronous mode when UCSYNC = 0. 00 UART Mode. 01 Idle-Line Multiprocessor Mode. 10 Address-Bit Multiprocessor Mode. 11 UART Mode with automatic baud rate detection
    IUSCI_UART.UCSYNC_t UCSYNC;
    // Synchronous mode enable 0 Asynchronous mode 1 Synchronous Mode
};
struct IUSCI_UART.UCxCTL1_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxCTL1_t {
    IUSCI_UART.UCSSEL_UART_t UCSSEL;
    // USCI clock source select. These bits select the BRCLK source clock. 00 UCLK 01 ACLK 10 SMCLK 11 SMCLK
    IUSCI_UART.UCRXEIE_t UCRXEIE;
    // Receive erroneous-character interrupt-enable 0 Erroneous characters rejected and UCAxRXIFG is not set 1 Erroneous characters received will set UCAxRXIFG
    IUSCI_UART.UCBRKIE_t UCBRKIE;
    // Receive break character interrupt-enable 0 Received break characters do not set UCAxRXIFG. 1 Received break characters set UCAxRXIFG
    IUSCI_UART.UCDORM_t UCDORM;
    // Dormant. Puts USCI into sleep mode. 0 Not dormant. All received characters will set UCAxRXIFG. 1 Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
    IUSCI_UART.UCTXADDR_t UCTXADDR;
    // Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode. 0 Next frame transmitted is data 1 Next frame transmitted is an address
    IUSCI_UART.UCTXBRK_t UCTXBRK;
    // Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer. 0 Next frame transmitted is not a break 1 Next frame transmitted is a break or a break/synch
    IUSCI_UART.UCSWRST_t UCSWRST;
    // Software reset enable 0 Disabled. USCI reset released for operation. 1 Enabled. USCI logic held in reset state
};
struct IUSCI_UART.UCxIRRCTL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxIRRCTL_t {
    IUSCI_UART.UCIRRXFL5_t UCIRRXFL5;
    // IRDA Receive Filter Length Bit 5
    IUSCI_UART.UCIRRXFL4_t UCIRRXFL4;
    // IRDA Receive Filter Length Bit 4
    IUSCI_UART.UCIRRXFL3_t UCIRRXFL3;
    // IRDA Receive Filter Length Bit 3
    IUSCI_UART.UCIRRXFL2_t UCIRRXFL2;
    // IRDA Receive Filter Length Bit 2
    IUSCI_UART.UCIRRXFL1_t UCIRRXFL1;
    // IRDA Receive Filter Length Bit 1
    IUSCI_UART.UCIRRXFL0_t UCIRRXFL0;
    // IRDA Receive Filter Length Bit 0
    IUSCI_UART.UCIRRXPL_t UCIRRXPL;
    // IrDA receive input UCAxRXD polarity 0 IrDA transceiver delivers a high pulse when a light pulse is seen 1 IrDA transceiver delivers a low pulse when a light pulse is seen
    IUSCI_UART.UCIRRXFE_t UCIRRXFE;
    // IrDA receive filter enabled 0 Receive filter disabled 1 Receive filter enabled
};
struct IUSCI_UART.UCxIRTCTL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxIRTCTL_t {
    IUSCI_UART.UCIRTXPL5_t UCIRTXPL5;
    // IRDA Transmit Pulse Length Bit 5
    IUSCI_UART.UCIRTXPL4_t UCIRTXPL4;
    // IRDA Transmit Pulse Length Bit 4
    IUSCI_UART.UCIRTXPL3_t UCIRTXPL3;
    // IRDA Transmit Pulse Length Bit 3
    IUSCI_UART.UCIRTXPL2_t UCIRTXPL2;
    // IRDA Transmit Pulse Length Bit 2
    IUSCI_UART.UCIRTXPL1_t UCIRTXPL1;
    // IRDA Transmit Pulse Length Bit 1
    IUSCI_UART.UCIRTXPL0_t UCIRTXPL0;
    // IRDA Transmit Pulse Length Bit 0
    IUSCI_UART.UCIRTXCLK_t UCIRTXCLK;
    // IrDA transmit pulse clock select 0 BRCLK 1 BITCLK16 when UCOS16 = 1. Otherwise, BRCLK
    IUSCI_UART.UCIREN_t UCIREN;
    // IrDA encoder/decoder enable. 0 IrDA encoder/decoder disabled 1 IrDA encoder/decoder enabled
};
struct IUSCI_UART.UCxMCTL_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxMCTL_t {
    IUSCI_UART.UCBRF_t UCBRF;
    // First modulation stage select. These bits determine the modulation pattern for BITCLK16 when UCOS16 = 1. Ignored with UCOS16 = 0
    IUSCI_UART.UCBRS_t UCBRS;
    // Second modulation stage select. These bits determine the modulation pattern for BITCLK
    IUSCI_UART.UCOS16_t UCOS16;
    // Oversampling mode enabled 0 Disabled 1 Enabled
};
struct IUSCI_UART.UCxSTAT_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
metaonly struct UCxSTAT_t {
    IUSCI_UART.UCLISTEN_t UCLISTEN;
    // Listen enable. The UCLISTEN bit selects loopback mode. 0 Disabled 1 Enabled. UCAxTXD is internally fed back to the receiver
    IUSCI_UART.UCFE_t UCFE;
    // Framing error flag 0 No error 1 Character received with low stop bit
    IUSCI_UART.UCOE_t UCOE;
    // Overrun error flag. This bit is set when a character is transferred into UCAxRXBUF before the previous character was read. UCOE is cleared automatically when UCxRXBUF is read, and must not be cleared by software. Otherwise, it will not function correctly. 0 No error 1 Overrun error occurred
    IUSCI_UART.UCPE_t UCPE;
    // Parity error flag. When UCPEN = 0, UCPE is read as 0. 0 No error 1 Character received with parity error
    IUSCI_UART.UCBRK_t UCBRK;
    // Break detect flag 0 No break condition 1 Break condition occurred
    IUSCI_UART.UCRXERR_t UCRXERR;
    // Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read. 0 No receive errors detected 1 Receive error detected
    IUSCI_UART.UCADDR_t UCADDR;
    // Address received in address-bit multiprocessor mode. 0 Received character is data 1 Received character is an address
    IUSCI_UART.UCIDLE_t UCIDLE;
    // Idle line detected in idle-line multiprocessor mode. 0 No idle line detected 1 Idle line detected
    IUSCI_UART.UCBUSY_t UCBUSY;
    // USCI busy. This bit indicates if a transmit or receive operation is in progress. 0 USCI inactive 1 USCI transmitting or receiving
};
IUSCI_UART.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
Void addPeripheralsMap(ICpuDataSheet.Instance cds);
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
IUSCI_UART.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
IUSCI_UART.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
IPeripheral.StringArray getRegisters();
RETURNS
Returns an array of register names
config IUSCI_UART.UCLKHz  // instance

Stores the UCLK external clock frequency in float

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
config Float UCLKHz = 1000000;
config IUSCI_UART.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
config String name;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config IUSCI_UART.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
config String owner;
IUSCI_UART.getUCRXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
Bool getUCRXIE();
IUSCI_UART.getUCTXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
Bool getUCTXIE();
IUSCI_UART.setUCRXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
Bool setUCRXIE(Bool set);
IUSCI_UART.setUCTXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_UART.xdc
Bool setUCTXIE(Bool set);
generated on Wed, 08 Dec 2010 20:08:58 GMT