metaonly module ti.catalog.c5400.TMS320C5410A

The C5410A device data sheet module

This module implements the xdc.platform.ICpuDataSheet interface and is used by platforms to obtain "data sheet" information about this device.
XDCscript usage meta-domain sourced in ti/catalog/c5400/TMS320C5410A.xdc
var TMS320C5410A = xdc.useModule('ti.catalog.c5400.TMS320C5410A');
module-wide config parameters
        [
            "P_DARAM03",
            {
                comment: "On-Chip Program DARAM 0-3",
                name: "P_DARAM03",
                base: 0x0080,
                len: 0x7F80,
                space: "code"
            }
        ],
        [
            "P_ROM",
            {
                comment: "On-Chip ROM",
                name: "P_ROM",
                base: 0xC000,
                len: 0x3F00,
                space: "code"
            }
        ],
        [
            "VECT",
            {
                comment: "On-Chip Interrupts",
                name: "VECT",
                base: 0xff80,
                len: 0x80,
                space: "code"
            }
        ],
        [
            "P_DARAM47",
            {
                comment: "On-Chip Program DARAM 4-7",
                name: "P_DARAM47",
                base: 0x18000,
                len: 0x08000,
                space: "code"
            }
        ],
        [
            "D_SPRAM",
            {
                comment: "On-Chip Scratch-Pad RAM",
                name: "D_SPRAM",
                base: 0x60,
                len: 0x20,
                space: "data"
            }
        ],
        [
            "D_DARAM03",
            {
                comment: "On-Chip Data DARAM 0-3",
                name: "D_DARAM03",
                base: 0x0080,
                len: 0x7f80,
                space: "data"
            }
        ],
        [
            "D_DARAM47",
            {
                comment: "On-Chip Data DARAM 4-7",
                name: "D_DARAM47",
                base: 0x8000,
                len: 0x8000,
                space: "data"
            }
        ]
    ];
per-instance config parameters
    var params = new TMS320C5410A.Params// Instance config-params object;
        params.cpuCore// A string identifying the CPU Core = String "5400";
        params.memMap// The default memory map for this device = IPlatform.Memory[string] undefined;
per-instance creation
    var inst = TMS320C5410A.create// Create an instance-object(String revision, params);
per-instance functions
 
config TMS320C5410A.memBlock  // module-wide
XDCscript usage meta-domain
TMS320C5410A.memBlock = IPlatform.Memory[string] [
    [
        "P_DARAM03",
        {
            comment: "On-Chip Program DARAM 0-3",
            name: "P_DARAM03",
            base: 0x0080,
            len: 0x7F80,
            space: "code"
        }
    ],
    [
        "P_ROM",
        {
            comment: "On-Chip ROM",
            name: "P_ROM",
            base: 0xC000,
            len: 0x3F00,
            space: "code"
        }
    ],
    [
        "VECT",
        {
            comment: "On-Chip Interrupts",
            name: "VECT",
            base: 0xff80,
            len: 0x80,
            space: "code"
        }
    ],
    [
        "P_DARAM47",
        {
            comment: "On-Chip Program DARAM 4-7",
            name: "P_DARAM47",
            base: 0x18000,
            len: 0x08000,
            space: "code"
        }
    ],
    [
        "D_SPRAM",
        {
            comment: "On-Chip Scratch-Pad RAM",
            name: "D_SPRAM",
            base: 0x60,
            len: 0x20,
            space: "data"
        }
    ],
    [
        "D_DARAM03",
        {
            comment: "On-Chip Data DARAM 0-3",
            name: "D_DARAM03",
            base: 0x0080,
            len: 0x7f80,
            space: "data"
        }
    ],
    [
        "D_DARAM47",
        {
            comment: "On-Chip Data DARAM 4-7",
            name: "D_DARAM47",
            base: 0x8000,
            len: 0x8000,
            space: "data"
        }
    ]
];
Instance Config Parameters

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
// Instance config-params object
    params.cpuCore = String "5400";
    // A string identifying the CPU Core
    params.cpuCoreRevision = String "1.0";
    // A string that uniquely identifies a revision of the core
    params.dataWordSize = Int 2;
    // The size of an int on the target in 8-bit bytes
    params.deviceHeader = String undefined;
    // The optional header file that define device specific constants and structures
    params.memMap = IPlatform.Memory[string] undefined;
    // The default memory map for this device
    params.minDataUnitSize = Int 2;
    // The minimum addressable data unit size in 8-bit bytes
    params.minProgUnitSize = Int 2;
    // The minimum addressable program unit size in 8-bit bytes
    params.peripherals = IPeripheral.Instance[string] undefined;
    // The map of peripherals available on the device
config TMS320C5410A.cpuCore  // instance

A string identifying the CPU Core

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.cpuCore = String "5400";
DETAILS
This uniquely identifies the instruction set that the CPU can decode and execute.
config TMS320C5410A.cpuCoreRevision  // instance

A string that uniquely identifies a revision of the core

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.cpuCoreRevision = String "1.0";
config TMS320C5410A.dataWordSize  // instance

The size of an int on the target in 8-bit bytes

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.dataWordSize = Int 2;
config TMS320C5410A.deviceHeader  // instance

The optional header file that define device specific constants and structures

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.deviceHeader = String undefined;
config TMS320C5410A.memMap  // instance

The default memory map for this device

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.memMap = IPlatform.Memory[string] undefined;
config TMS320C5410A.minDataUnitSize  // instance

The minimum addressable data unit size in 8-bit bytes

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.minDataUnitSize = Int 2;
config TMS320C5410A.minProgUnitSize  // instance

The minimum addressable program unit size in 8-bit bytes

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.minProgUnitSize = Int 2;
config TMS320C5410A.peripherals  // instance

The map of peripherals available on the device

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
  ...
params.peripherals = IPeripheral.Instance[string] undefined;
Instance Creation

XDCscript usage meta-domain
var params = new TMS320C5410A.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = TMS320C5410A.create(String revision, params);
// Create an instance-object
ARGUMENTS
revision — a string that identifies revision of the CPU to be created.
DETAILS
A "data sheet" for a CPU allows one to get specific attributes for a CPU programatically; e.g., the memory map of the CPU.
Notice that we don't specify CPU registers when we create a a data-sheet; registers are provided as necessary to the other functions defined in this interface. This allows one to more easily get memory maps for several different setting of the registers, for example.
TMS320C5410A.getMemoryMap()  // instance

Get the memory map that corresponds to the values of the specified registers

XDCscript usage meta-domain
inst.getMemoryMap(Any registers) returns Any
ARGUMENTS
registers — a hash of named registers to values at the time an executable is to be loaded (for example)
DETAILS
If a register is not specified and this register can affect the memory map, the register is assumed to be set to its reset value (the value of the register immediately after a CPU reset).
RETURNS
Returns an array of xdc.platform.IPlatform.Memory objects that represent the memory visible to an executable running on the CPU.
TMS320C5410A.getRegisterSet()  // instance

The set of valid register names for this CPU

XDCscript usage meta-domain
inst.getRegisterSet() returns Any
DETAILS
This function returns the complete set of register names that may be passed to the getMemoryMap() function. This function is only used to enable one to write a "requires contract" for the getMemoryMap() function.
RETURNS
Returns an array of valid register names (strings) for this device; only names from this array are valid keys for the registers argument to getMemoryMap().
generated on Wed, 08 Dec 2010 20:08:24 GMT