metaonly interface ti.catalog.msp430.peripherals.communication.IUSCI_B0_I2C

Universal Serial Communication Interface B0 I2C 2xx

XDCspec summary sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly interface IUSCI_B0_I2C {  ...
        // inherits xdc.platform.IPeripheral
instance:  ...
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
 
metaonly interface IUSCI_B0_I2C inherits IUSCI_I2C {
module-wide constants & types
        UC7BIT_OFF// 8-bit,
        UC7BIT// 7-bit
    };
    };
    };
    };
    enum UCBBUSY_t// Bus busy {
        UCBBUSY_OFF// Bus inactive,
        UCBBUSY// Bus busy
    };
    };
    };
        UCBUSY_OFF// USCI inactive,
    };
    };
        UCFE_OFF// 0 No error,
    };
    };
    };
    };
        UCLISTEN_OFF// Disabled,
    };
    };
        UCMODE_0// 3-Pin SPI,
        UCMODE_3// I2C Mode
    };
        UCMSB_OFF// LSB first,
        UCMSB// MSB first
    };
        UCMST_OFF// Slave mode,
        UCMST// Master mode
    };
    };
        UCOE_OFF// No error,
    };
        UCPE_OFF// No error,
    };
    };
    };
    enum UCSCLLOW_t// SCL low {
        UCSCLLOW// SCL is held low
    };
    };
        UCSSEL_0// UCLK,
        UCSSEL_1// ACLK,
        UCSSEL_2// SMCLK
    };
    };
    };
    };
        UCSYNC// Synchronous Mode
    };
        UCTR_OFF// Receiver,
        UCTR// Transmitter
    };
    };
    };
        UCTXNACK// Generate NACK
    };
        UCTXSTP// Generate STOP
    };
    };
    typedef String StringArray// [];
        String register;
        Bool regForceSet;
    };
    metaonly struct UCBxI2COA_t//  {
    };
    metaonly struct UCxCTL0_t//  {
    };
    metaonly struct UCxCTL1_t//  {
    };
    metaonly struct UCxSTAT_t//  {
    };
module-wide functions
 
instance:
per-instance config parameters
    config UChar UCB0BR0// Bit Rate Control Register 0 = 0;
    config UChar UCB0BR1// Bit Rate Control Register 1 = 0;
        UCA10: IUSCI_I2C.UCA10_OFF,
        UCSLA10: IUSCI_I2C.UCSLA10_OFF,
        UCMM: IUSCI_I2C.UCMM_OFF,
        UCMST: IUSCI_I2C.UCMST_OFF,
        UCMODE: IUSCI.UCMODE_0,
        UCSYNC: IUSCI.UCSYNC
    };
        UCSSEL: IUSCI_I2C.UCSSEL_0,
        UCTR: IUSCI_I2C.UCTR_OFF,
        UCTXNACK: IUSCI_I2C.UCTXNACK_OFF,
        UCTXSTP: IUSCI_I2C.UCTXSTP_OFF,
        UCTXSTT: IUSCI_I2C.UCTXSTT_OFF,
        UCSWRST: IUSCI.UCSWRST
    };
        UCGCEN: IUSCI_I2C.UCGCEN_OFF,
        I2COA: 0
    };
    config UChar UCB0I2CSA// I2C Slave Address Register = 0;
    config UChar UCB0RXBUF// Receive Buffer Register = 0;
        UCSCLLOW: IUSCI_I2C.UCSCLLOW,
        UCGC: IUSCI_I2C.UCGC,
        UCBBUSY: IUSCI_I2C.UCBBUSY,
        UCNACKIFG: IUSCI_I2C.UCNACKIFG,
        UCSTPIFG: IUSCI_I2C.UCSTPIFG,
        UCSTTIFG: IUSCI_I2C.UCSTTIFG,
        UCALIFG: IUSCI_I2C.UCALIFG
    };
    config UChar UCB0TXBUF// Transmit Buffer Register = 0;
per-instance functions
    Bool getUCRXIE// ();
    Bool getUCTXIE// ();
    Bool setUCRXIE// (Bool set);
    Bool setUCTXIE// (Bool set);
}
enum IUSCI_B0_I2C.UC7BIT_t

Character length. Selects 7-bit or 8-bit character length

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UC7BIT_t {
    UC7BIT_OFF,
    // 8-bit
    UC7BIT
    // 7-bit
};
enum IUSCI_B0_I2C.UCA10_t

Own addressing mode select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCA10_t {
    UCA10_OFF,
    // Own address is a 7-bit address
    UCA10
    // Own address is a 10-bit address
};
enum IUSCI_B0_I2C.UCADDR_t

Address received in address-bit multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCADDR_t {
    UCADDR_OFF,
    // Received character is data
    UCADDR
    // Received character is an address
};
enum IUSCI_B0_I2C.UCALIFG_t

Arbitration lost interrupt flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCALIFG_t {
    UCALIFG_OFF,
    // No interrupt pending
    UCALIFG
    // Interrupt pending
};
enum IUSCI_B0_I2C.UCBBUSY_t

Bus busy

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCBBUSY_t {
    UCBBUSY_OFF,
    // Bus inactive
    UCBBUSY
    // Bus busy
};
enum IUSCI_B0_I2C.UCBRKIE_t

Receive break character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCBRKIE_t {
    UCBRKIE_OFF,
    // Received break characters do not set UCAxRXIFG
    UCBRKIE
    // Received break characters set UCAxRXIFG
};
enum IUSCI_B0_I2C.UCBRK_t

Break detect flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCBRK_t {
    UCBRK_OFF,
    // No break condition
    UCBRK
    // Break condition occurred
};
enum IUSCI_B0_I2C.UCBUSY_t

USCI busy. This bit indicates if a transmit or receive operation is in progress

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCBUSY_t {
    UCBUSY_OFF,
    // USCI inactive
    UCBUSY
    // USCI transmitting or receiving
};
enum IUSCI_B0_I2C.UCDORM_t

Dormant. Puts USCI into sleep mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCDORM_t {
    UCDORM_OFF,
    // Not dormant. All received characters will set UCAxRXIFG
    UCDORM
    // Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
};
enum IUSCI_B0_I2C.UCFE_t

Framing error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCFE_t {
    UCFE_OFF,
    // 0 No error
    UCFE
    // Character received with low stop bit
};
enum IUSCI_B0_I2C.UCGCEN_t

General call response enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCGCEN_t {
    UCGCEN_OFF,
    // Do not respond to a general call
    UCGCEN
    // Respond to a general call
};
enum IUSCI_B0_I2C.UCGC_t

General call address received

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCGC_t {
    UCGC_OFF,
    // No general call address received
    UCGC
    // General call address received
};
enum IUSCI_B0_I2C.UCIDLE_t

Idle line detected in idle-line multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCIDLE_t {
    UCIDLE_OFF,
    // No idle line detected
    UCIDLE
    // Idle line detected
};
enum IUSCI_B0_I2C.UCLISTEN_t

Listen enable. The UCLISTEN bit selects loopback mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCLISTEN_t {
    UCLISTEN_OFF,
    // Disabled
    UCLISTEN
    // Enabled. UCAxTXD is internally fed back to the receiver
};
enum IUSCI_B0_I2C.UCMM_t

Multi-master environment select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCMM_t {
    UCMM_OFF,
    // Single master environment. There is no other master in the system. The address compare unit is disabled
    UCMM
    // Multi master environment
};
enum IUSCI_B0_I2C.UCMODE_SYNC_t

USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCMODE_SYNC_t {
    UCMODE_0,
    // 3-Pin SPI
    UCMODE_1,
    // 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1
    UCMODE_2,
    // 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0
    UCMODE_3
    // I2C Mode
};
enum IUSCI_B0_I2C.UCMSB_t

MSB first select. Controls the direction of the receive and transmit shift register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCMSB_t {
    UCMSB_OFF,
    // LSB first
    UCMSB
    // MSB first
};
enum IUSCI_B0_I2C.UCMST_t

Master mode select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCMST_t {
    UCMST_OFF,
    // Slave mode
    UCMST
    // Master mode
};
enum IUSCI_B0_I2C.UCNACKIFG_t

Not-acknowledge received interrupt flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCNACKIFG_t {
    UCNACKIFG_OFF,
    // No interrupt pending
    UCNACKIFG
    // Interrupt pending
};
enum IUSCI_B0_I2C.UCOE_t

Overrun error flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCOE_t {
    UCOE_OFF,
    // No error
    UCOE
    // Overrun error occurred
};
enum IUSCI_B0_I2C.UCPE_t

Parity error flag. When UCPEN = 0, UCPE is read as 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCPE_t {
    UCPE_OFF,
    // No error
    UCPE
    // Character received with parity error
};
enum IUSCI_B0_I2C.UCRXEIE_t

Receive erroneous-character interrupt-enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCRXEIE_t {
    UCRXEIE_OFF,
    // Erroneous characters rejected and UCAxRXIFG is not set
    UCRXEIE
    // Erroneous characters received will set UCAxRXIFG
};
enum IUSCI_B0_I2C.UCRXERR_t

Bit 2 Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCRXERR_t {
    UCRXERR_OFF,
    // No receive errors detected
    UCRXERR
    // Receive error detected
};
enum IUSCI_B0_I2C.UCSCLLOW_t

SCL low

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSCLLOW_t {
    UCSCLLOW_OFF,
    // SCL is not held low
    UCSCLLOW
    // SCL is held low
};
enum IUSCI_B0_I2C.UCSLA10_t

Slave addressing mode select

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSLA10_t {
    UCSLA10_OFF,
    // Address slave with 7-bit address
    UCSLA10
    // Address slave with 10-bit address
};
enum IUSCI_B0_I2C.UCSSEL_I2C_t

USCI clock source select. These bits select the BRCLK source clock

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSSEL_I2C_t {
    UCSSEL_0,
    // UCLK
    UCSSEL_1,
    // ACLK
    UCSSEL_2
    // SMCLK
};
enum IUSCI_B0_I2C.UCSTPIFG_t

Stop condition interrupt flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSTPIFG_t {
    UCSTPIFG_OFF,
    // No interrupt pending
    UCSTPIFG
    // Interrupt pending
};
enum IUSCI_B0_I2C.UCSTTIFG_t

Start condition interrupt flag

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSTTIFG_t {
    UCSTTIFG_OFF,
    // No interrupt pending
    UCSTTIFG
    // Interrupt pending
};
enum IUSCI_B0_I2C.UCSWRST_t

Software reset enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSWRST_t {
    UCSWRST_OFF,
    // Disabled. USCI reset released for operation
    UCSWRST
    // Enabled. USCI logic held in reset state
};
enum IUSCI_B0_I2C.UCSYNC_t

Synchronous mode enable

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCSYNC_t {
    UCSYNC_OFF,
    // Asynchronous mode
    UCSYNC
    // Synchronous Mode
};
enum IUSCI_B0_I2C.UCTR_t

Transmitter/Receiver

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTR_t {
    UCTR_OFF,
    // Receiver
    UCTR
    // Transmitter
};
enum IUSCI_B0_I2C.UCTXADDR_t

Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTXADDR_t {
    UCTXADDR_OFF,
    // Next frame transmitted is data
    UCTXADDR
    // Next frame transmitted is an address
};
enum IUSCI_B0_I2C.UCTXBRK_t

Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTXBRK_t {
    UCTXBRK_OFF,
    // Next frame transmitted is not a break
    UCTXBRK
    // Next frame transmitted is a break or a break/synch
};
enum IUSCI_B0_I2C.UCTXNACK_t

Transmit a NACK

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTXNACK_t {
    UCTXNACK_OFF,
    // Acknowledge normally
    UCTXNACK
    // Generate NACK
};
enum IUSCI_B0_I2C.UCTXSTP_t

Transmit STOP condition in master mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTXSTP_t {
    UCTXSTP_OFF,
    // No STOP generated
    UCTXSTP
    // Generate STOP
};
enum IUSCI_B0_I2C.UCTXSTT_t

Transmit START condition in master mode

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
enum UCTXSTT_t {
    UCTXSTT_OFF,
    // Do not generate START condition
    UCTXSTT
    // Generate START condition
};
typedef IUSCI_B0_I2C.IPeripheralArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
typedef IPeripheral.Instance IPeripheralArray[];
typedef IUSCI_B0_I2C.StringArray
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
typedef String StringArray[];
struct IUSCI_B0_I2C.ForceSetDefaultRegister_t

Force Set Default Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly struct ForceSetDefaultRegister_t {
    String register;
    Bool regForceSet;
};
DETAILS
Type to store if each register needs to be forced initialized even if the register is in default state.
SEE
struct IUSCI_B0_I2C.UCBxI2COA_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly struct UCBxI2COA_t {
    IUSCI_I2C.UCGCEN_t UCGCEN;
    // General call response enable 0 Do not respond to a general call 1 Respond to a general call
    UChar I2COA;
    // I2C own address. The I2COAx bits contain the local address of the USCI_Bx I2C controller. The address is right-justified. In 7-bit addressing mode Bit 6 is the MSB, Bits 9-7 are ignored. In 10-bit addressing mode Bit 9 is the MSB
};
struct IUSCI_B0_I2C.UCxCTL0_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly struct UCxCTL0_t {
    IUSCI_I2C.UCA10_t UCA10;
    // Own addressing mode select 0 Own address is a 7-bit address 1 Own address is a 10-bit address
    IUSCI_I2C.UCSLA10_t UCSLA10;
    // Slave addressing mode select 0 Address slave with 7-bit address 1 Address slave with 10-bit address
    IUSCI_I2C.UCMM_t UCMM;
    // Multi-master environment select 0 Single master environment. There is no other master in the system. The address compare unit is disabled. 1 Multi master environment
    IUSCI_I2C.UCMST_t UCMST;
    // Master mode select. When a master looses arbitration in a multi-master environment (UCMM = 1) the UCMST bit is automatically cleared and the module acts as slave. 0 Slave mode 1 Master mode
    IUSCI_I2C.UCMODE_SYNC_t UCMODE;
    // USCI Mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1. 00 3-pin SPI 01 4-pin SPI (master/slave enabled if STE = 1) 10 4-pin SPI (master/slave enabled if STE = 0) 11 I2C mode
    IUSCI_I2C.UCSYNC_t UCSYNC;
    // Synchronous mode enable 0 Asynchronous mode 1 Synchronous mode
};
struct IUSCI_B0_I2C.UCxCTL1_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly struct UCxCTL1_t {
    IUSCI_I2C.UCSSEL_I2C_t UCSSEL;
    // USCI clock source select. These bits select the BRCLK source clock. 00 UCLKI 01 ACLK 10 SMCLK 11 SMCLK
    IUSCI_I2C.UCTR_t UCTR;
    // Transmitter/Receiver 0 Receiver 1 Transmitter
    IUSCI_I2C.UCTXNACK_t UCTXNACK;
    // Transmit a NACK. UCTXNACK is automatically cleared after a NACK is transmitted. 0 Acknowledge normally 1 Generate NACK
    IUSCI_I2C.UCTXSTP_t UCTXSTP;
    // Transmit STOP condition in master mode. Ignored in slave mode. In master receiver mode the STOP condition is preceded by a NACK. UCTXSTP is automatically cleared after STOP is generated. 0 No STOP generated 1 Generate STOP
    IUSCI_I2C.UCTXSTT_t UCTXSTT;
    // Transmit START condition in master mode. Ignored in slave mode. In master receiver mode a repeated START condition is preceded by a NACK. UCTXSTT is automatically cleared after START condition and address information is transmitted. Ignored in slave mode. 0 Do not generate START condition 1 Generate START condition
    IUSCI_I2C.UCSWRST_t UCSWRST;
    // Software reset enable 0 Disabled. USCI reset released for operation. 1 Enabled. USCI logic held in reset state
};
struct IUSCI_B0_I2C.UCxSTAT_t
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
metaonly struct UCxSTAT_t {
    IUSCI_I2C.UCSCLLOW_t UCSCLLOW;
    // SCL low 0 SCL is not held low 1 SCL is held low
    IUSCI_I2C.UCGC_t UCGC;
    // General call address received. UCGC is automatically cleared when a START condition is received. 0 No general call address received 1 General call address received
    IUSCI_I2C.UCBBUSY_t UCBBUSY;
    // Bus busy 0 Bus inactive 1 Bus busy
    IUSCI_I2C.UCNACKIFG_t UCNACKIFG;
    // Not-acknowledge received interrupt flag. UCNACKIFG is automatically cleared when a START condition is received. 0 No interrupt pending 1 Interrupt pending
    IUSCI_I2C.UCSTPIFG_t UCSTPIFG;
    // Stop condition interrupt flag. UCSTPIFG is automatically cleared when a START condition is received. 0 No interrupt pending 1 Interrupt pending
    IUSCI_I2C.UCSTTIFG_t UCSTTIFG;
    // Start condition interrupt flag. UCSTTIFG is automatically cleared if a STOP condition is received. 0 No interrupt pending 1 Interrupt pending
    IUSCI_I2C.UCALIFG_t UCALIFG;
    // Arbitration lost interrupt flag 0 No interrupt pending 1 Interrupt pending
};
IUSCI_B0_I2C.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
Void addPeripheralsMap(ICpuDataSheet.Instance cds);
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
IUSCI_B0_I2C.getAll()  // module-wide

Find all peripherals of a certain type

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
IUSCI_B0_I2C.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
IPeripheral.StringArray getRegisters();
RETURNS
Returns an array of register names
config IUSCI_B0_I2C.UCB0BR0  // instance

Bit Rate Control Register 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config UChar UCB0BR0 = 0;
config IUSCI_B0_I2C.UCB0BR1  // instance

Bit Rate Control Register 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config UChar UCB0BR1 = 0;
config IUSCI_B0_I2C.UCB0CTL0  // instance

Control Register 0

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config IUSCI_B0_I2C.UCxCTL0_t UCB0CTL0 = {
    UCA10: IUSCI_I2C.UCA10_OFF,
    UCSLA10: IUSCI_I2C.UCSLA10_OFF,
    UCMM: IUSCI_I2C.UCMM_OFF,
    UCMST: IUSCI_I2C.UCMST_OFF,
    UCMODE: IUSCI.UCMODE_0,
    UCSYNC: IUSCI.UCSYNC
};
config IUSCI_B0_I2C.UCB0CTL1  // instance

Control Register 1

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config IUSCI_B0_I2C.UCxCTL1_t UCB0CTL1 = {
    UCSSEL: IUSCI_I2C.UCSSEL_0,
    UCTR: IUSCI_I2C.UCTR_OFF,
    UCTXNACK: IUSCI_I2C.UCTXNACK_OFF,
    UCTXSTP: IUSCI_I2C.UCTXSTP_OFF,
    UCTXSTT: IUSCI_I2C.UCTXSTT_OFF,
    UCSWRST: IUSCI.UCSWRST
};
config IUSCI_B0_I2C.UCB0I2COA  // instance

I2C Own Address Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config IUSCI_B0_I2C.UCBxI2COA_t UCB0I2COA = {
    UCGCEN: IUSCI_I2C.UCGCEN_OFF,
    I2COA: 0
};
config IUSCI_B0_I2C.UCB0I2CSA  // instance

I2C Slave Address Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config UChar UCB0I2CSA = 0;
config IUSCI_B0_I2C.UCB0RXBUF  // instance

Receive Buffer Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config UChar UCB0RXBUF = 0;
config IUSCI_B0_I2C.UCB0STAT  // instance

Status Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config IUSCI_B0_I2C.UCxSTAT_t UCB0STAT = {
    UCSCLLOW: IUSCI_I2C.UCSCLLOW,
    UCGC: IUSCI_I2C.UCGC,
    UCBBUSY: IUSCI_I2C.UCBBUSY,
    UCNACKIFG: IUSCI_I2C.UCNACKIFG,
    UCSTPIFG: IUSCI_I2C.UCSTPIFG,
    UCSTTIFG: IUSCI_I2C.UCSTTIFG,
    UCALIFG: IUSCI_I2C.UCALIFG
};
config IUSCI_B0_I2C.UCB0TXBUF  // instance

Transmit Buffer Register

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config UChar UCB0TXBUF = 0;
config IUSCI_B0_I2C.UCLKHz  // instance

Stores the UCLK external clock frequency in float

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config Float UCLKHz = 1000000;
config IUSCI_B0_I2C.name  // instance

Specific peripheral name given by the device

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config String name;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config IUSCI_B0_I2C.owner  // instance

String specifying the entity that manages the peripheral

XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
config String owner;
IUSCI_B0_I2C.getUCRXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
Bool getUCRXIE();
IUSCI_B0_I2C.getUCTXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
Bool getUCTXIE();
IUSCI_B0_I2C.setUCRXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
Bool setUCRXIE(Bool set);
IUSCI_B0_I2C.setUCTXIE()  // instance
XDCspec declarations sourced in ti/catalog/msp430/peripherals/communication/IUSCI_B0_I2C.xdc
Bool setUCTXIE(Bool set);
generated on Tue, 21 Sep 2010 20:23:04 GMT