metaonly module xdc.runtime.Reset |
![](../../Arrow_left.png) |
![](../../Arrow_up.png) |
![](../../Arrow_right.png) |
Startup reset function manager
This module defines the initial reset function and can be used without
requiring any other
xdc.runtime module. The reset function is called
as early as possible in the application startup and is intended for
platform-specific hardware initialization.
[
more ... ]
var Reset = xdc.useModule('xdc.runtime.Reset');
module-wide config parameters
DETAILS
This module defines the initial reset function and can be used without
requiring any other xdc.runtime module. The reset function is called
as early as possible in the application startup and is intended for
platform-specific hardware initialization.
WARNING
The reset function is _not_ supported on all platforms and, as a result,
you should never place any "portable" code that is required for your
application in this function. Use the @{link Startup} module to
define required application startup functions.
SEE
generated on Tue, 24 Aug 2010 15:39:41 GMT