enum ITimer_B.CAP_t |
![](../../../../../Arrow_up.png) |
enum CAP_t {
CAP_OFF,
CAP
};
enum ITimer_B.CCIE_t |
![](../../../../../Arrow_up.png) |
enum CCIE_t {
CCIE_OFF,
CCIE
};
enum ITimer_B.CCIFG_t |
![](../../../../../Arrow_up.png) |
enum CCIFG_t {
CCIFG_OFF,
CCIFG
};
enum ITimer_B.CCIS_t |
![](../../../../../Arrow_up.png) |
enum CCIS_t {
CCIS_0,
// CCIxA
CCIS_1,
// CCIxB
CCIS_2,
// GND
CCIS_3
// Vcc
};
enum ITimer_B.CCI_t |
![](../../../../../Arrow_up.png) |
enum CCI_t {
CCI_OFF,
CCI
};
enum ITimer_B.CLLD_t |
![](../../../../../Arrow_up.png) |
enum CLLD_t {
CLLD_0,
CLLD_1,
CLLD_2,
CLLD_3
};
enum ITimer_B.CM_t |
![](../../../../../Arrow_up.png) |
enum CM_t {
CM_0,
// No Capture
CM_1,
// Rising Edge
CM_2,
// Falling Edge
CM_3
// Both Edges
};
enum ITimer_B.CNTL_t |
![](../../../../../Arrow_up.png) |
enum CNTL_t {
CNTL_0,
// 16-bit, TBR(max) = 0FFFFh
CNTL_1,
// 12-bit, TBR(max) = 0FFFh
CNTL_2,
// 10-bit, TBR(max) = 03FFh
CNTL_3
// 8-bit, TBR(max) = 0FFh
};
enum ITimer_B.COV_t |
![](../../../../../Arrow_up.png) |
enum COV_t {
COV_OFF,
COV
};
enum ITimer_B.ID_t |
![](../../../../../Arrow_up.png) |
enum ID_t {
ID_0,
// Divider - /1
ID_1,
// Divider - /2
ID_2,
// Divider - /4
ID_3
// Divider - /8
};
enum ITimer_B.MC_t |
![](../../../../../Arrow_up.png) |
enum MC_t {
MC_0,
// Stop Mode
MC_1,
// Up Mode
MC_2,
// Continuous Mode
MC_3
// Up/Down Mode
};
enum ITimer_B.OUTMOD_t |
![](../../../../../Arrow_up.png) |
enum OUTMOD_t {
OUTMOD_0,
// PWM output mode: 0 - OUT bit value
OUTMOD_1,
// PWM output mode: 1 - Set
OUTMOD_2,
// PWM output mode: 2 - PWM toggle/reset
OUTMOD_3,
// PWM output mode: 3 - PWM set/reset
OUTMOD_4,
// PWM output mode: 4 - Toggle
OUTMOD_5,
// PWM output mode: 5 - Reset
OUTMOD_6,
// PWM output mode: 6 - PWM toggle/set
OUTMOD_7
// PWM output mode: 7 - PWM reset/set
};
enum ITimer_B.OUT_t |
![](../../../../../Arrow_up.png) |
enum OUT_t {
OUT_OFF,
OUT
};
enum ITimer_B.SCCI_t |
![](../../../../../Arrow_up.png) |
enum SCCI_t {
SCCI_OFF,
SCCI
};
enum ITimer_B.SCS_t |
![](../../../../../Arrow_up.png) |
enum SCS_t {
SCS_OFF,
SCS
};
enum ITimer_B.TBCLGRP_t |
![](../../../../../Arrow_up.png) |
enum TBCLGRP_t {
TBCLGRP_0,
TBCLGRP_1,
TBCLGRP_2,
TBCLGRP_3
};
enum ITimer_B.TBCLR_t |
![](../../../../../Arrow_up.png) |
enum TBCLR_t {
TBCLR_OFF,
TBCLR
};
enum ITimer_B.TBIE_t |
![](../../../../../Arrow_up.png) |
enum TBIE_t {
TBIE_OFF,
TBIE
};
enum ITimer_B.TBIFG_t |
![](../../../../../Arrow_up.png) |
enum TBIFG_t {
TBIFG_OFF,
TBIFG
};
enum ITimer_B.TBSSEL_t |
![](../../../../../Arrow_up.png) |
enum TBSSEL_t {
TBSSEL_0,
// TBCLK
TBSSEL_1,
// ACLK
TBSSEL_2,
// SMCLK
TBSSEL_3
// INCLK
};
typedef ITimer_B.IPeripheralArray |
![](../../../../../Arrow_up.png) |
typedef ITimer_B.StringArray |
![](../../../../../Arrow_up.png) |
typedef String StringArray[];
struct ITimer_B.TBCCTLx_t |
![](../../../../../Arrow_up.png) |
metaonly struct TBCCTLx_t {
// Capture mode
00 No capture
01 Capture on rising edge
10 Capture on falling edge
11 Capture on both rising and falling edges
// Capture/compare input select. These bits select the TBCCRx input signal.
See the device-specific data sheet for specific signal connections.
00 CCIxA
01 CCIxB
10 GND
11 VCC
// Synchronize capture source. This bit is used to synchronize the capture input
signal with the timer clock.
0 Asynchronous capture
1 Synchronous capture
// Compare latch load. These bits select the compare latch load event.
00 TBCLx loads on write to TBCCRx
01 TBCLx loads when TBR counts to 0
10 TBCLx loads when TBR counts to 0 (up or continuous mode)
TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode)
11 TBCLx loads when TBR counts to TBCLx
// Capture mode
0 Compare mode
1 Capture mode
// Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx
= EQU0.
000 OUT bit value
001 Set
010 Toggle/reset
011 Set/reset
100 Toggle
101 Reset
110 Toggle/set
111 Reset/set
// Capture/compare interrupt enable. This bit enables the interrupt request of
the corresponding CCIFG flag.
0 Interrupt disabled
1 Interrupt enabled
// Capture/compare input. The selected input signal can be read by this bit
// Output. For output mode 0, this bit directly controls the state of the output.
0 Output low
1 Output high
// Capture overflow. This bit indicates a capture overflow occurred. COV must
be reset with software.
0 No capture overflow occurred
1 Capture overflow occurred
// Capture/compare interrupt flag
0 No interrupt pending
1 Interrupt pending
};
struct ITimer_B.TBCTL_t |
![](../../../../../Arrow_up.png) |
Timer_B Control Register
metaonly struct TBCTL_t {
// TBCLx group
00 Each TBCLx latch loads independently
01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update)
TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update)
TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update)
TBCL0 independent
10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update)
TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update)
TBCL0 independent
11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6
(TBCCR1 CLLDx bits control the update)
// Counter Length
00 16-bit, TBR(max) = 0FFFFh
01 12-bit, TBR(max) = 0FFFh
10 10-bit, TBR(max) = 03FFh
11 8-bit, TBR(max) = 0FFh
// Timer_B clock source select.
00 TBCLK
01 ACLK
10 SMCLK
11 Inverted TBCLK
// Input divider. These bits select the divider for the input clock.
00 /1
01 /2
10 /4
11 /8
// Mode control. Setting MCx = 00h when Timer_B is not in use conserves
power.
00 Stop mode: the timer is halted
01 Up mode: the timer counts up to TBCL0
10 Continuous mode: the timer counts up to the value set by CNTLx
11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
// Timer_B clear. Setting this bit resets TBR, the clock divider, and the count
direction. The TBCLR bit is automatically reset and is always read as zero
// Timer_B interrupt enable. This bit enables the TBIFG interrupt request.
0 Interrupt disabled
1 Interrupt enabled
// Timer_B interrupt flag.
0 No interrupt pending
1 Interrupt pending
};
SEE
ITimer_B.addPeripheralsMap() // module-wide |
![](../../../../../Arrow_up.png) |
Create a map of all peripherals available on a device
ARGUMENTS
DETAILS
The config parameter
peripherals is by default undefined in an
xdc.platform.ICpuDataSheet instance. This function gathers
all instance configuration parameters that are of the type
xdc.platform.IPeripheral into the map
peripherals.
ITimer_B.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
ITimer_B.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
RETURNS
Returns an array of register names
config ITimer_B.INCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B INCLK
config ITimer_B.TBCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B TBCLK
config ITimer_B.baseAddr // instance |
![](../../../../../Arrow_up.png) |
Address of the peripheral's control register
DETAILS
A peripheral's registers are commonly accessed through a structure
that defines the offsets of a particular register from the lowest
address mapped to a peripheral. That lowest address is specified by
this parameter.
config ITimer_B.intNum // instance |
![](../../../../../Arrow_up.png) |
Interrupt source number
config ITimer_B.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config ITimer_B.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
Instance Creation |
![](../../../../../Arrow_up.png) |
// Create an instance-object
ITimer_B.getNumberOfTimers() // instance |
![](../../../../../Arrow_up.png) |
UChar getNumberOfTimers();