metaonly module ti.catalog.msp430.peripherals.adc.ADC10

MSP430 10-bit Analog to Digital Converter

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/adc/ADC10.xdc
var ADC10 = xdc.useModule('ti.catalog.msp430.peripherals.adc.ADC10');
module-wide constants & types
    values of type ADC10.ADC10BUSY_t// 
        const ADC10.ADC10DIV_0// Divide by 1;
        const ADC10.ADC10DIV_1// Divide by 2;
        const ADC10.ADC10DIV_2// Divide by 3;
        const ADC10.ADC10DIV_3// Divide by 4;
        const ADC10.ADC10DIV_4// Divide by 5;
        const ADC10.ADC10DIV_5// Divide by 6;
        const ADC10.ADC10DIV_6// Divide by 7;
        const ADC10.ADC10DIV_7// Divide by 8;
        const ADC10.ADC10IE// Enable ADC interrupt;
    values of type ADC10.ADC10ON_t// ADC10 On/Enable
        const ADC10.ADC10ON_OFF// Switch Off ADC10;
        const ADC10.ADC10ON// Switch On ADC10;
        const ADC10.ADC10SC_OFF// No conversion;
        const ADC10.ADC10SHT_0// 4 x ADC10CLKs;
        const ADC10.ADC10SHT_1// 8 x ADC10CLKs;
        const ADC10.ADC10SHT_2// 16 x ADC10CLKs;
        const ADC10.ADC10SHT_3// 64 x ADC10CLKs;
        const ADC10.ADC10SSEL_0// ADC10OSC;
        const ADC10.ADC10SSEL_1// ACLK;
        const ADC10.ADC10SSEL_2// MCLK;
        const ADC10.ADC10SSEL_3// SMCLK;
    values of type ADC10.CONSEQ_t// Types of conversion
        const ADC10.ENC_OFF// Disable ADC;
        const ADC10.ENC// Enable ADC;
        const ADC10.INCH_0// ADC Channel 0;
        const ADC10.INCH_1// ADC Channel 1;
        const ADC10.INCH_2// ADC Channel 2;
        const ADC10.INCH_3// ADC Channel 3;
        const ADC10.INCH_4// ADC Channel 4;
        const ADC10.INCH_5// ADC Channel 5;
        const ADC10.INCH_6// ADC Channel 6;
        const ADC10.INCH_7// ADC Channel 7;
        const ADC10.INCH_8// ADC VeRef+;
        const ADC10.INCH_9// ADC VeRef-;
        const ADC10.INCH_10// Temperature Sensor;
        const ADC10.INCH_11// ADC convert VCC;
        const ADC10.INCH_12// ADC Channel 12;
        const ADC10.INCH_13// ADC Channel 13;
        const ADC10.INCH_14// ADC Channel 14;
        const ADC10.INCH_15// ADC Channel 15;
        const ADC10.ISSH// Input signal inverted;
    values of type ADC10.REFON_t// ADC10 Reference on
        const ADC10.REFOUT// Reference output on;
    values of type ADC10.SHS_t// ADC10 trigger
        const ADC10.SHS_0// ADC10SC;
        const ADC10.SHS_1// Timer A3 OUT1;
        const ADC10.SHS_2// Timer A3 OUT0;
        const ADC10.SHS_3// Timer A3 OUT2;
module-wide functions
per-instance config parameters
    var params = new ADC10.Params// Instance config-params object;
        params.ADC10AE0// Analog (Input) Enable Control Register 0 = Bits16 0;
        params.ADC10AE1// Analog (Input) Enable Control Register 1 = Bits16 0;
        ADC10SC: ADC10.ADC10SC_OFF,
        ENC: ADC10.ENC_OFF,
        ADC10IFG: ADC10.ADC10IFG_OFF,
        ADC10IE: ADC10.ADC10IE_OFF,
        ADC10ON: ADC10.ADC10ON_OFF,
        REFON: ADC10.REFON_OFF,
        REF2_5V: ADC10.REF2_5V_OFF,
        MSC: ADC10.MSC_OFF,
        REFBURST: ADC10.REFBURST_OFF,
        REFOUT: ADC10.REFOUT_OFF,
        ADC10SR: ADC10.ADC10SR_OFF,
        ADC10SHT: ADC10.ADC10SHT_0,
        SREF: ADC10.SREF_0
    };
        ADC10BUSY: ADC10.ADC10BUSY_OFF,
        CONSEQ: ADC10.CONSEQ_0,
        ADC10SSEL: ADC10.ADC10SSEL_0,
        ADC10DIV: ADC10.ADC10DIV_0,
        ISSH: ADC10.ISSH_OFF,
        ADC10DF: ADC10.ADC10DF_OFF,
        SHS: ADC10.SHS_0,
        INCH: ADC10.INCH_0
    };
        ADC10TB: ADC10.ADC10TB_OFF,
        ADC10CT: ADC10.ADC10CT_OFF
    };
        params.ADC10DTC1// Data Transfer Control Register 1 = Bits8 0;
        params.ADC10SA// Data Transfer Start Address = Bits16 0x200;
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance creation
    var inst = ADC10.create// Create an instance-object(IClock.Instance clock, ITimer_A.Instance timerA, params);
 
enum ADC10.ADC10BUSY_t
XDCscript usage meta-domain
values of type ADC10.ADC10BUSY_t
    const ADC10.ADC10BUSY_OFF;
    // No operation is active
    const ADC10.ADC10BUSY;
    // A sequence, sample, or conversion is active
enum ADC10.ADC10CT_t

Data transfer modes

XDCscript usage meta-domain
values of type ADC10.ADC10CT_t
    const ADC10.ADC10CT_OFF;
    // Data is transferred is stopped after every conversion
    const ADC10.ADC10CT;
    // Data is transferred continuously after every conversion
SEE
enum ADC10.ADC10DF_t

ADC10 output as 2's complement

XDCscript usage meta-domain
values of type ADC10.ADC10DF_t
    const ADC10.ADC10DF_OFF;
    // ADC10 Data Format as binary
    const ADC10.ADC10DF;
    // ADC10 Data Format as 2's complement
enum ADC10.ADC10DIV_t

ADC10 Clock Divider

XDCscript usage meta-domain
values of type ADC10.ADC10DIV_t
    const ADC10.ADC10DIV_0;
    // Divide by 1
    const ADC10.ADC10DIV_1;
    // Divide by 2
    const ADC10.ADC10DIV_2;
    // Divide by 3
    const ADC10.ADC10DIV_3;
    // Divide by 4
    const ADC10.ADC10DIV_4;
    // Divide by 5
    const ADC10.ADC10DIV_5;
    // Divide by 6
    const ADC10.ADC10DIV_6;
    // Divide by 7
    const ADC10.ADC10DIV_7;
    // Divide by 8
enum ADC10.ADC10IE_t

ADC10 Interrupt Enable

XDCscript usage meta-domain
values of type ADC10.ADC10IE_t
    const ADC10.ADC10IE_OFF;
    // Disable ADC interrupt
    const ADC10.ADC10IE;
    // Enable ADC interrupt
enum ADC10.ADC10IFG_t

ADC10 Interrupt Flag

XDCscript usage meta-domain
values of type ADC10.ADC10IFG_t
    const ADC10.ADC10IFG_OFF;
    // Clear ADC interrupt flag
    const ADC10.ADC10IFG;
    // Set ADC interrupt flag
enum ADC10.ADC10ON_t

ADC10 On/Enable

XDCscript usage meta-domain
values of type ADC10.ADC10ON_t
    const ADC10.ADC10ON_OFF;
    // Switch Off ADC10
    const ADC10.ADC10ON;
    // Switch On ADC10
enum ADC10.ADC10SC_t

ADC10 Start Conversion

XDCscript usage meta-domain
values of type ADC10.ADC10SC_t
    const ADC10.ADC10SC_OFF;
    // No conversion
    const ADC10.ADC10SC;
    // Start ADC conversion manually
enum ADC10.ADC10SHT_t

ADC10 Sample Hold Select 0

XDCscript usage meta-domain
values of type ADC10.ADC10SHT_t
    const ADC10.ADC10SHT_0;
    // 4 x ADC10CLKs
    const ADC10.ADC10SHT_1;
    // 8 x ADC10CLKs
    const ADC10.ADC10SHT_2;
    // 16 x ADC10CLKs
    const ADC10.ADC10SHT_3;
    // 64 x ADC10CLKs
enum ADC10.ADC10SR_t

ADC10 Sampling Rate 0:200ksps / 1:50ksps

XDCscript usage meta-domain
values of type ADC10.ADC10SR_t
    const ADC10.ADC10SR_OFF;
    // Reference buffer supports up to ~200 ksps
    const ADC10.ADC10SR;
    // Reference buffer supports up to ~50 ksps
enum ADC10.ADC10SSEL_t

ADC10 Clock Source

XDCscript usage meta-domain
values of type ADC10.ADC10SSEL_t
    const ADC10.ADC10SSEL_0;
    // ADC10OSC
    const ADC10.ADC10SSEL_1;
    // ACLK
    const ADC10.ADC10SSEL_2;
    // MCLK
    const ADC10.ADC10SSEL_3;
    // SMCLK
enum ADC10.ADC10TB_t

Block data transfer modes

XDCscript usage meta-domain
values of type ADC10.ADC10TB_t
    const ADC10.ADC10TB_OFF;
    // One-block transfer mode
    const ADC10.ADC10TB;
    // Two-block transfer mode
SEE
enum ADC10.CONSEQ_t

Types of conversion

XDCscript usage meta-domain
values of type ADC10.CONSEQ_t
    const ADC10.CONSEQ_0;
    // Single channel single conversion
    const ADC10.CONSEQ_1;
    // Sequence of channels
    const ADC10.CONSEQ_2;
    // Repeat single channel
    const ADC10.CONSEQ_3;
    // Repeat sequence of channels
enum ADC10.ENC_t

ADC10 Enable Conversion

XDCscript usage meta-domain
values of type ADC10.ENC_t
    const ADC10.ENC_OFF;
    // Disable ADC
    const ADC10.ENC;
    // Enable ADC
enum ADC10.INCH_t

ADC10 Channel Selection

XDCscript usage meta-domain
values of type ADC10.INCH_t
    const ADC10.INCH_0;
    // ADC Channel 0
    const ADC10.INCH_1;
    // ADC Channel 1
    const ADC10.INCH_2;
    // ADC Channel 2
    const ADC10.INCH_3;
    // ADC Channel 3
    const ADC10.INCH_4;
    // ADC Channel 4
    const ADC10.INCH_5;
    // ADC Channel 5
    const ADC10.INCH_6;
    // ADC Channel 6
    const ADC10.INCH_7;
    // ADC Channel 7
    const ADC10.INCH_8;
    // ADC VeRef+
    const ADC10.INCH_9;
    // ADC VeRef-
    const ADC10.INCH_10;
    // Temperature Sensor
    const ADC10.INCH_11;
    // ADC convert VCC
    const ADC10.INCH_12;
    // ADC Channel 12
    const ADC10.INCH_13;
    // ADC Channel 13
    const ADC10.INCH_14;
    // ADC Channel 14
    const ADC10.INCH_15;
    // ADC Channel 15
enum ADC10.ISSH_t

ADC10 input signal inversion

XDCscript usage meta-domain
values of type ADC10.ISSH_t
    const ADC10.ISSH_OFF;
    // Input signal not inverted
    const ADC10.ISSH;
    // Input signal inverted
enum ADC10.MSC_t

ADC10 Multiple SampleConversion

XDCscript usage meta-domain
values of type ADC10.MSC_t
    const ADC10.MSC_OFF;
    // Disable multiple sample and conversion
    const ADC10.MSC;
    // Enable multiple sample and conversion
enum ADC10.REF2_5V_t

ADC10 Ref 0:1.5V / 1:2.5V

XDCscript usage meta-domain
values of type ADC10.REF2_5V_t
    const ADC10.REF2_5V_OFF;
    // Set reference voltage generator = 1.5V
    const ADC10.REF2_5V;
    // Set reference voltage generator = 2.5V
enum ADC10.REFBURST_t

ADC10 Reference Burst Mode

XDCscript usage meta-domain
values of type ADC10.REFBURST_t
    const ADC10.REFBURST_OFF;
    // Reference buffer on continuously
    const ADC10.REFBURST;
    // Reference buffer on only during sample-and-conversion
enum ADC10.REFON_t

ADC10 Reference on

XDCscript usage meta-domain
values of type ADC10.REFON_t
    const ADC10.REFON_OFF;
    // Disable ADC reference generator
    const ADC10.REFON;
    // Enable ADC reference generator
enum ADC10.REFOUT_t

ADC10 Enable output of Ref

XDCscript usage meta-domain
values of type ADC10.REFOUT_t
    const ADC10.REFOUT_OFF;
    // Reference output off
    const ADC10.REFOUT;
    // Reference output on
enum ADC10.SHS_t

ADC10 trigger

XDCscript usage meta-domain
values of type ADC10.SHS_t
    const ADC10.SHS_0;
    // ADC10SC
    const ADC10.SHS_1;
    // Timer A3 OUT1
    const ADC10.SHS_2;
    // Timer A3 OUT0
    const ADC10.SHS_3;
    // Timer A3 OUT2
enum ADC10.SREF_t

ADC10 Reference Select 0

XDCscript usage meta-domain
values of type ADC10.SREF_t
    const ADC10.SREF_0;
    // VR+ = VCC and VR- = VSS
    const ADC10.SREF_1;
    // VR+ = VREF+ and VR- = VSS
    const ADC10.SREF_2;
    // VR+ = VeREF+ and VR- = VSS
    const ADC10.SREF_3;
    // VR+ = Buffered VeREF+ and VR- = VSS
    const ADC10.SREF_4;
    // VR+ = VCC and VR- = VREF-/ VeREF-
    const ADC10.SREF_5;
    // VR+ = VREF+ and VR- = VREF-/ VeREF-
    const ADC10.SREF_6;
    // VR+ = VeREF+ and VR- = VREF-/ VeREF-
    const ADC10.SREF_7;
    // VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
struct ADC10.ADC10CTL0_t

ADC10 Control Register 0

XDCscript usage meta-domain
var obj = new ADC10.ADC10CTL0_t;
 
    obj.ADC10SC = ADC10.ADC10SC_t  ...
    // Start conversion. Software-controlled sample-and-conversion start. ADC10SC and ENC may be set together with one instruction. ADC10SC is reset automatically. 0 No sample-and-conversion start 1 Start sample-and-conversion
    obj.ENC = ADC10.ENC_t  ...
    // Enable conversion 0 ADC10 disabled 1 ADC10 enabled
    obj.ADC10IFG = ADC10.ADC10IFG_t  ...
    // ADC10 interrupt flag. This bit is set if ADC10MEM is loaded with a conversion result. It is automatically reset when the interrupt request is accepted, or it may be reset by software. When using the DTC this flag is set when a block of transfers is completed. 0 No interrupt pending 1 Interrupt pending
    obj.ADC10IE = ADC10.ADC10IE_t  ...
    // ADC10 interrupt enable 0 Interrupt disabled 1 Interrupt enabled
    obj.ADC10ON = ADC10.ADC10ON_t  ...
    // ADC10 on 0 ADC10 off 1 ADC10 on
    obj.REFON = ADC10.REFON_t  ...
    // Reference generator on 0 Reference off 1 Reference on
    obj.REF2_5V = ADC10.REF2_5V_t  ...
    // Reference-generator voltage. REFON must also be set. 0 1.5 V 1 2.5 V
    obj.MSC = ADC10.MSC_t  ...
    // Multiple sample and conversion. Valid only for sequence or repeated modes. 0 The sampling requires a rising edge of the SHI signal to trigger each sample-and-conversion. 1 The first rising edge of the SHI signal triggers the sampling timer, but further sample-and-conversions are performed automatically as soon as the prior conversion is completed
    obj.REFBURST = ADC10.REFBURST_t  ...
    // Reference burst. 0 Reference buffer on continuously 1 Reference buffer on only during sample-and-conversion
    obj.REFOUT = ADC10.REFOUT_t  ...
    // Reference output 0 Reference output off 1 Reference output on
    obj.ADC10SR = ADC10.ADC10SR_t  ...
    // ADC10 sampling rate. This bit selects the reference buffer drive capability for the maximum sampling rate. Setting ADC10SR reduces the current consumption of the reference buffer. 0 Reference buffer supports up to ~200 ksps 1 Reference buffer supports up to ~50 ksps
    obj.ADC10SHT = ADC10.ADC10SHT_t  ...
    // ADC10 sample-and-hold time 00 4 x ADC10CLKs 01 8 x ADC10CLKs 10 16 x ADC10CLKs 11 64 x ADC10CLKs
    obj.SREF = ADC10.SREF_t  ...
    // Select reference 000 VR+ = VCC and VR- = VSS 001 VR+ = VREF+ and VR- = VSS 010 VR+ = VeREF+ and VR- = VSS 011 VR+ = Buffered VeREF+ and VR- = VSS 100 VR+ = VCC and VR- = VREF-/ VeREF- 101 VR+ = VREF+ and VR- = VREF-/ VeREF- 110 VR+ = VeREF+ and VR- = VREF-/ VeREF- 111 VR+ = Buffered VeREF+ and VR- = VREF-/ VeREF-
SEE
struct ADC10.ADC10CTL1_t

ADC10 Control Register 1

XDCscript usage meta-domain
var obj = new ADC10.ADC10CTL1_t;
 
    obj.ADC10BUSY = ADC10.ADC10BUSY_t  ...
    // ADC10 busy. This bit indicates an active sample or conversion operation 0 No operation is active. 1 A sequence, sample, or conversion is active
    obj.CONSEQ = ADC10.CONSEQ_t  ...
    // Conversion sequence mode select 00 Single-channel-single-conversion 01 Sequence-of-channels 10 Repeat-single-channel 11 Repeat-sequence-of-channels
    obj.ADC10SSEL = ADC10.ADC10SSEL_t  ...
    // ADC10 clock source select 00 ADC10OSC 01 ACLK 10 MCLK 11 SMCLK
    obj.ADC10DIV = ADC10.ADC10DIV_t  ...
    // ADC10 clock divider 000 /1 001 /2 010 /3 011 /4 100 /5 101 /6 110 /7 111 /8
    obj.ISSH = ADC10.ISSH_t  ...
    // Invert signal sample-and-hold 0 The sample-input signal is not inverted. 1 The sample-input signal is inverted
    obj.ADC10DF = ADC10.ADC10DF_t  ...
    // ADC10 data format 0 Straight binary 1 2s complement
    obj.SHS = ADC10.SHS_t  ...
    // Sample-and-hold source select 00 ADC10SC bit 01 Timer_A.OUT1 10 Timer_A.OUT0 11 Timer_A.OUT2 (Timer_A.OUT1 on MSP430x20x2 devices)
    obj.INCH = ADC10.INCH_t  ...
    // Input channel select. These bits select the channel for a single-conversion or the highest channel for a sequence of conversions. 0000 A0 0001 A1 0010 A2 0011 A3 0100 A4 0101 A5 0110 A6 0111 A7 1000 VeREF+ 1001 VREF-/VeREF- 1010 Temperature sensor 1011 (VCC ? VSS) / 2 1100 A12 1101 A13 1110 A14 1111 A15
SEE
struct ADC10.ADC10DTC0_t

Data Transfer Control Register 0

XDCscript usage meta-domain
var obj = new ADC10.ADC10DTC0_t;
 
    obj.ADC10TB = ADC10.ADC10TB_t  ...
    // ADC10 two-block mode 0 One-block transfer mode 1 Two-block transfer mode
    obj.ADC10CT = ADC10.ADC10CT_t  ...
    // ADC10 continuous transfer 0 Data transfer stops when one block (one-block mode) or two blocks (two-block mode) have completed. 1 Data is transferred continuously. DTC operation is stopped only if ADC10CT cleared, or ADC10SA is written to
SEE
ADC10.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCscript usage meta-domain
ADC10.addPeripheralsMap(ICpuDataSheet.Instance cds) returns Void
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
ADC10.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
ADC10.getAll() returns IPeripheral.Instance[]
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
ADC10.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
ADC10.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new ADC10.Params;
// Instance config-params object
    params.ADC10AE0 = Bits16 0;
    // Analog (Input) Enable Control Register 0
    params.ADC10AE1 = Bits16 0;
    // Analog (Input) Enable Control Register 1
    params.ADC10CTL0 = ADC10.ADC10CTL0_t {
    // Control Register 0
    ADC10SC: ADC10.ADC10SC_OFF,
    ENC: ADC10.ENC_OFF,
    ADC10IFG: ADC10.ADC10IFG_OFF,
    ADC10IE: ADC10.ADC10IE_OFF,
    ADC10ON: ADC10.ADC10ON_OFF,
    REFON: ADC10.REFON_OFF,
    REF2_5V: ADC10.REF2_5V_OFF,
    MSC: ADC10.MSC_OFF,
    REFBURST: ADC10.REFBURST_OFF,
    REFOUT: ADC10.REFOUT_OFF,
    ADC10SR: ADC10.ADC10SR_OFF,
    ADC10SHT: ADC10.ADC10SHT_0,
    SREF: ADC10.SREF_0
};
    params.ADC10CTL1 = ADC10.ADC10CTL1_t {
    // Control Register 1
    ADC10BUSY: ADC10.ADC10BUSY_OFF,
    CONSEQ: ADC10.CONSEQ_0,
    ADC10SSEL: ADC10.ADC10SSEL_0,
    ADC10DIV: ADC10.ADC10DIV_0,
    ISSH: ADC10.ISSH_OFF,
    ADC10DF: ADC10.ADC10DF_OFF,
    SHS: ADC10.SHS_0,
    INCH: ADC10.INCH_0
};
    params.ADC10DTC0 = ADC10.ADC10DTC0_t {
    // Data Transfer Control Register 0
    ADC10TB: ADC10.ADC10TB_OFF,
    ADC10CT: ADC10.ADC10CT_OFF
};
    params.ADC10DTC1 = Bits8 0;
    // Data Transfer Control Register 1
    params.ADC10SA = Bits16 0x200;
    // Data Transfer Start Address
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
config ADC10.ADC10AE0  // instance

Analog (Input) Enable Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10AE0 = Bits16 0;
DETAILS
Bit n enables the corresponding pin for analog input. Bit 0 corresponds to A0, bit 1 corresponds to A1, ...
config ADC10.ADC10AE1  // instance

Analog (Input) Enable Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10AE1 = Bits16 0;
DETAILS
Bits 0, 1, 2, and 3 are reserved.
Starting with bit 4, bit n enables pin n+8 for analog input: Bit 4 corresponds to A12, bit 5 corresponds to A13, ...
config ADC10.ADC10CTL0  // instance

Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10CTL0 = ADC10.ADC10CTL0_t {
    ADC10SC: ADC10.ADC10SC_OFF,
    ENC: ADC10.ENC_OFF,
    ADC10IFG: ADC10.ADC10IFG_OFF,
    ADC10IE: ADC10.ADC10IE_OFF,
    ADC10ON: ADC10.ADC10ON_OFF,
    REFON: ADC10.REFON_OFF,
    REF2_5V: ADC10.REF2_5V_OFF,
    MSC: ADC10.MSC_OFF,
    REFBURST: ADC10.REFBURST_OFF,
    REFOUT: ADC10.REFOUT_OFF,
    ADC10SR: ADC10.ADC10SR_OFF,
    ADC10SHT: ADC10.ADC10SHT_0,
    SREF: ADC10.SREF_0
};
config ADC10.ADC10CTL1  // instance

Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10CTL1 = ADC10.ADC10CTL1_t {
    ADC10BUSY: ADC10.ADC10BUSY_OFF,
    CONSEQ: ADC10.CONSEQ_0,
    ADC10SSEL: ADC10.ADC10SSEL_0,
    ADC10DIV: ADC10.ADC10DIV_0,
    ISSH: ADC10.ISSH_OFF,
    ADC10DF: ADC10.ADC10DF_OFF,
    SHS: ADC10.SHS_0,
    INCH: ADC10.INCH_0
};
config ADC10.ADC10DTC0  // instance

Data Transfer Control Register 0

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10DTC0 = ADC10.ADC10DTC0_t {
    ADC10TB: ADC10.ADC10TB_OFF,
    ADC10CT: ADC10.ADC10CT_OFF
};
config ADC10.ADC10DTC1  // instance

Data Transfer Control Register 1

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10DTC1 = Bits8 0;
DETAILS
This register defines the number of transfers in each block: 0 implies DTC is disabled, 1 through 0xff are valid transfer counts.
config ADC10.ADC10SA  // instance

Data Transfer Start Address

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.ADC10SA = Bits16 0x200;
config ADC10.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config ADC10.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new ADC10.Params;
  ...
params.owner = String undefined;
Instance Creation

XDCscript usage meta-domain
var params = new ADC10.Params;
// Allocate instance config-params
params.config =   ...
// Assign individual configs
 
var inst = ADC10.create(IClock.Instance clock, ITimer_A.Instance timerA, params);
// Create an instance-object
generated on Fri, 25 Jun 2010 22:41:38 GMT