metaonly module ti.catalog.msp430.init.Boot
XDCscript usage meta-domain sourced in ti/catalog/msp430/init/Boot.xdc
var Boot = xdc.useModule('ti.catalog.msp430.init.Boot');
module-wide constants & types
    var obj = new Boot.ModuleView// ;
        obj.disableWatchdog = Bool  ...
        obj.watchdogAddress = UInt  ...
        obj.configureDCO = Bool  ...
module-wide config parameters
    const Boot.bootCodeSection// Code section that Boot module code is in = String ".bootCodeSection";
 
struct Boot.ModuleView
XDCscript usage meta-domain
var obj = new Boot.ModuleView;
 
    obj.disableWatchdog = Bool  ...
    obj.watchdogAddress = UInt  ...
    obj.configureDCO = Bool  ...
config Boot.bootCodeSection  // module-wide

Code section that Boot module code is in

XDCscript usage meta-domain
const Boot.bootCodeSection = String ".bootCodeSection";
DETAILS
To place this section into a memory segment yourself, add the following to your configuration file:
  Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
  Program.sectMap[Boot.bootCodeSection].loadSegment = "yourBootCodeMemorySegment";
or to place the code at a specific address:
  Program.sectMap[Boot.bootCodeSection] = new Program.SectionSpec();
  Program.sectMap[Boot.bootCodeSection].loadAdress = yourBootCodeAddress;
config Boot.configureDCO  // module-wide

Configure DCO flag; default is false

XDCscript usage meta-domain
Boot.configureDCO = Bool false;
DETAILS
Set to true to initialize DCO at boot.
config Boot.disableWatchdog  // module-wide

Watchdog disable flag; default is true

XDCscript usage meta-domain
Boot.disableWatchdog = Bool true;
DETAILS
Set to false to not automatically disable the watchdog timer.
config Boot.rovViewInfo  // module-wide
XDCscript usage meta-domain
Boot.rovViewInfo = ViewInfo.Instance ViewInfo.create;
config Boot.watchdogAddress  // module-wide

Watchdog control register address; default for MSP430F54xx and MSP430F552x

XDCscript usage meta-domain
Boot.watchdogAddress = UInt 0x15c;
DETAILS
Change for other devices.
generated on Fri, 25 Jun 2010 22:41:49 GMT