From RTSC-Pedia
revision tip
LANDSCAPE orientation![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
XDCscript - Module-Object
Object containing per-module-features of a module
Contents |
Description
Module objects reflect the per-module-features of a module specification. They are created using either the xdc.module or xdc.useModule methods.
See Also
XDCscript - xdc.module | Return specified module or interface object |
XDCscript - xdc.useModule | Specify that a module is used in a configuration |
![]() | [printable version] [offline version] | offline version generated on 27-May-2010 18:05 UTC | ![]() |
Copyright © 2008 The Eclipse Foundation. All Rights Reserved