enum Timer_B3.CAP_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CAP_t
const Timer_B3.CAP_OFF;
const Timer_B3.CAP;
enum Timer_B3.CCIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CCIE_t
const Timer_B3.CCIE_OFF;
const Timer_B3.CCIE;
enum Timer_B3.CCIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CCIFG_t
const Timer_B3.CCIFG_OFF;
const Timer_B3.CCIFG;
enum Timer_B3.CCIS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CCIS_t
const Timer_B3.CCIS_0;
// CCIxA
const Timer_B3.CCIS_1;
// CCIxB
const Timer_B3.CCIS_2;
// GND
const Timer_B3.CCIS_3;
// Vcc
enum Timer_B3.CCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CCI_t
const Timer_B3.CCI_OFF;
const Timer_B3.CCI;
enum Timer_B3.CLLD_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CLLD_t
const Timer_B3.CLLD_0;
const Timer_B3.CLLD_1;
const Timer_B3.CLLD_2;
const Timer_B3.CLLD_3;
enum Timer_B3.CM_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CM_t
const Timer_B3.CM_0;
// No Capture
const Timer_B3.CM_1;
// Rising Edge
const Timer_B3.CM_2;
// Falling Edge
const Timer_B3.CM_3;
// Both Edges
enum Timer_B3.CNTL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.CNTL_t
const Timer_B3.CNTL_0;
// 16-bit, TBR(max) = 0FFFFh
const Timer_B3.CNTL_1;
// 12-bit, TBR(max) = 0FFFh
const Timer_B3.CNTL_2;
// 10-bit, TBR(max) = 03FFh
const Timer_B3.CNTL_3;
// 8-bit, TBR(max) = 0FFh
enum Timer_B3.COV_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.COV_t
const Timer_B3.COV_OFF;
const Timer_B3.COV;
enum Timer_B3.ID_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.ID_t
const Timer_B3.ID_0;
// Divider - /1
const Timer_B3.ID_1;
// Divider - /2
const Timer_B3.ID_2;
// Divider - /4
const Timer_B3.ID_3;
// Divider - /8
enum Timer_B3.IVValues |
![](../../../../../Arrow_up.png) |
TB3IV Definitions
XDCscript usage |
meta-domain |
values of type Timer_B3.IVValues
const Timer_B3.TBIV_NONE;
// No Interrupt pending
const Timer_B3.TBIV_TBCCR1;
// TBCCR1_CCIFG
const Timer_B3.TBIV_TBCCR2;
// TBCCR2_CCIFG
const Timer_B3.TBIV_6;
// Reserved
const Timer_B3.TBIV_8;
// Reserved
const Timer_B3.TBIV_TBIFG;
// TBIFG
enum Timer_B3.MC_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.MC_t
const Timer_B3.MC_0;
// Stop Mode
const Timer_B3.MC_1;
// Up Mode
const Timer_B3.MC_2;
// Continuous Mode
const Timer_B3.MC_3;
// Up/Down Mode
enum Timer_B3.OUTMOD_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.OUTMOD_t
const Timer_B3.OUTMOD_0;
// PWM output mode: 0 - OUT bit value
const Timer_B3.OUTMOD_1;
// PWM output mode: 1 - Set
const Timer_B3.OUTMOD_2;
// PWM output mode: 2 - PWM toggle/reset
const Timer_B3.OUTMOD_3;
// PWM output mode: 3 - PWM set/reset
const Timer_B3.OUTMOD_4;
// PWM output mode: 4 - Toggle
const Timer_B3.OUTMOD_5;
// PWM output mode: 5 - Reset
const Timer_B3.OUTMOD_6;
// PWM output mode: 6 - PWM toggle/set
const Timer_B3.OUTMOD_7;
// PWM output mode: 7 - PWM reset/set
enum Timer_B3.OUT_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.OUT_t
const Timer_B3.OUT_OFF;
const Timer_B3.OUT;
enum Timer_B3.SCCI_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.SCCI_t
const Timer_B3.SCCI_OFF;
const Timer_B3.SCCI;
enum Timer_B3.SCS_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.SCS_t
const Timer_B3.SCS_OFF;
const Timer_B3.SCS;
enum Timer_B3.TBCLGRP_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.TBCLGRP_t
const Timer_B3.TBCLGRP_0;
const Timer_B3.TBCLGRP_1;
const Timer_B3.TBCLGRP_2;
const Timer_B3.TBCLGRP_3;
enum Timer_B3.TBCLR_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.TBCLR_t
const Timer_B3.TBCLR_OFF;
const Timer_B3.TBCLR;
enum Timer_B3.TBIE_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.TBIE_t
const Timer_B3.TBIE_OFF;
const Timer_B3.TBIE;
enum Timer_B3.TBIFG_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.TBIFG_t
const Timer_B3.TBIFG_OFF;
const Timer_B3.TBIFG;
enum Timer_B3.TBSSEL_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
values of type Timer_B3.TBSSEL_t
const Timer_B3.TBSSEL_0;
// TBCLK
const Timer_B3.TBSSEL_1;
// ACLK
const Timer_B3.TBSSEL_2;
// SMCLK
const Timer_B3.TBSSEL_3;
// INCLK
struct Timer_B3.TBCCTLx_t |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var obj = new Timer_B3.TBCCTLx_t;
// Capture mode
00 No capture
01 Capture on rising edge
10 Capture on falling edge
11 Capture on both rising and falling edges
// Capture/compare input select. These bits select the TBCCRx input signal.
See the device-specific data sheet for specific signal connections.
00 CCIxA
01 CCIxB
10 GND
11 VCC
// Synchronize capture source. This bit is used to synchronize the capture input
signal with the timer clock.
0 Asynchronous capture
1 Synchronous capture
// Compare latch load. These bits select the compare latch load event.
00 TBCLx loads on write to TBCCRx
01 TBCLx loads when TBR counts to 0
10 TBCLx loads when TBR counts to 0 (up or continuous mode)
TBCLx loads when TBR counts to TBCL0 or to 0 (up/down mode)
11 TBCLx loads when TBR counts to TBCLx
// Capture mode
0 Compare mode
1 Capture mode
// Output mode. Modes 2, 3, 6, and 7 are not useful for TBCL0 because EQUx
= EQU0.
000 OUT bit value
001 Set
010 Toggle/reset
011 Set/reset
100 Toggle
101 Reset
110 Toggle/set
111 Reset/set
// Capture/compare interrupt enable. This bit enables the interrupt request of
the corresponding CCIFG flag.
0 Interrupt disabled
1 Interrupt enabled
// Capture/compare input. The selected input signal can be read by this bit
// Output. For output mode 0, this bit directly controls the state of the output.
0 Output low
1 Output high
// Capture overflow. This bit indicates a capture overflow occurred. COV must
be reset with software.
0 No capture overflow occurred
1 Capture overflow occurred
// Capture/compare interrupt flag
0 No interrupt pending
1 Interrupt pending
struct Timer_B3.TBCTL_t |
![](../../../../../Arrow_up.png) |
Timer_B Control Register
XDCscript usage |
meta-domain |
var obj = new Timer_B3.TBCTL_t;
// TBCLx group
00 Each TBCLx latch loads independently
01 TBCL1+TBCL2 (TBCCR1 CLLDx bits control the update)
TBCL3+TBCL4 (TBCCR3 CLLDx bits control the update)
TBCL5+TBCL6 (TBCCR5 CLLDx bits control the update)
TBCL0 independent
10 TBCL1+TBCL2+TBCL3 (TBCCR1 CLLDx bits control the update)
TBCL4+TBCL5+TBCL6 (TBCCR4 CLLDx bits control the update)
TBCL0 independent
11 TBCL0+TBCL1+TBCL2+TBCL3+TBCL4+TBCL5+TBCL6
(TBCCR1 CLLDx bits control the update)
// Counter Length
00 16-bit, TBR(max) = 0FFFFh
01 12-bit, TBR(max) = 0FFFh
10 10-bit, TBR(max) = 03FFh
11 8-bit, TBR(max) = 0FFh
// Timer_B clock source select.
00 TBCLK
01 ACLK
10 SMCLK
11 Inverted TBCLK
// Input divider. These bits select the divider for the input clock.
00 /1
01 /2
10 /4
11 /8
// Mode control. Setting MCx = 00h when Timer_B is not in use conserves
power.
00 Stop mode: the timer is halted
01 Up mode: the timer counts up to TBCL0
10 Continuous mode: the timer counts up to the value set by CNTLx
11 Up/down mode: the timer counts up to TBCL0 and down to 0000h
// Timer_B clear. Setting this bit resets TBR, the clock divider, and the count
direction. The TBCLR bit is automatically reset and is always read as zero
// Timer_B interrupt enable. This bit enables the TBIFG interrupt request.
0 Interrupt disabled
1 Interrupt enabled
// Timer_B interrupt flag.
0 No interrupt pending
1 Interrupt pending
SEE
Timer_B3.addPeripheralsMap() // module-wide |
![](../../../../../Arrow_up.png) |
Create a map of all peripherals available on a device
XDCscript usage |
meta-domain |
ARGUMENTS
DETAILS
The config parameter
peripherals is by default undefined in an
xdc.platform.ICpuDataSheet instance. This function gathers
all instance configuration parameters that are of the type
xdc.platform.IPeripheral into the map
peripherals.
Timer_B3.getAll() // module-wide |
![](../../../../../Arrow_up.png) |
Find all peripherals of a certain type
XDCscript usage |
meta-domain |
DETAILS
The type of the peripherals returned is defined by the type of the
caller.
RETURNS
Returns an array of IPeripheral instances
Timer_B3.getRegisters() // module-wide |
![](../../../../../Arrow_up.png) |
Find all registers defined by the peripheral
XDCscript usage |
meta-domain |
Timer_B3.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
// Instance config-params object
params.INCLK = Float 0;
// Timer_B INCLK
params.TBCCR0 = Int 0;
// Capture/Compare 0
params.TBCCR1 = Int 0;
// Capture/Compare 1
params.TBCCR2 = Int 0;
// Capture/Compare 2
// Capture/Compare Control 0
};
// Capture/Compare Control 1
};
// Capture/Compare Control 2
};
params.TBCLK = Float 0;
// Timer_B TBCLK
// Timer B3 Control Register
};
params.baseAddr = UInt undefined;
// Address of the peripheral's control register
params.intNum = UInt undefined;
// Interrupt source number
params.name = String undefined;
// Specific peripheral name given by the device
params.owner = String undefined;
// String specifying the entity that manages the peripheral
config Timer_B3.INCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B INCLK
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.INCLK = Float 0;
config Timer_B3.TBCCR0 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare 0
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.TBCCR0 = Int 0;
config Timer_B3.TBCCR1 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare 1
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.TBCCR1 = Int 0;
config Timer_B3.TBCCR2 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare 2
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.TBCCR2 = Int 0;
config Timer_B3.TBCCTL0 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare Control 0
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
};
config Timer_B3.TBCCTL1 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare Control 1
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
};
config Timer_B3.TBCCTL2 // instance |
![](../../../../../Arrow_up.png) |
Capture/Compare Control 2
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
};
config Timer_B3.TBCLK // instance |
![](../../../../../Arrow_up.png) |
Timer_B TBCLK
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.TBCLK = Float 0;
config Timer_B3.TBCTL // instance |
![](../../../../../Arrow_up.png) |
Timer B3 Control Register
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
};
config Timer_B3.baseAddr // instance |
![](../../../../../Arrow_up.png) |
Address of the peripheral's control register
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.baseAddr = UInt undefined;
DETAILS
A peripheral's registers are commonly accessed through a structure
that defines the offsets of a particular register from the lowest
address mapped to a peripheral. That lowest address is specified by
this parameter.
config Timer_B3.intNum // instance |
![](../../../../../Arrow_up.png) |
Interrupt source number
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.intNum = UInt undefined;
config Timer_B3.name // instance |
![](../../../../../Arrow_up.png) |
Specific peripheral name given by the device
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such
cases, device data sheets give different names to the instances of a
same peripheral. For example, the name for a timer module could be
TimerA3, and a device that has two such timers can name them TA0
and TA1.
config Timer_B3.owner // instance |
![](../../../../../Arrow_up.png) |
String specifying the entity that manages the peripheral
XDCscript usage |
meta-domain |
var params = new Timer_B3.Params;
...
params.owner = String undefined;
Instance Creation |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
var params =
new Timer_B3.
Params;
// Allocate instance config-params
params.config = ...
// Assign individual configs
// Create an instance-object
Timer_B3.getNumberOfTimers() // instance |
![](../../../../../Arrow_up.png) |
XDCscript usage |
meta-domain |
inst.getNumberOfTimers() returns UChar