metaonly module ti.catalog.msp430.peripherals.communication.USCI_A1_UART_2xx

Universal Serial Communication Interface

XDCscript usage meta-domain sourced in ti/catalog/msp430/peripherals/communication/USCI_A1_UART_2xx.xdc
var USCI_A1_UART_2xx = xdc.useModule('ti.catalog.msp430.peripherals.communication.USCI_A1_UART_2xx');
module-wide constants & types
        const USCI_A1_UART_2xx.UC7BIT_OFF// 8-bit;
        const USCI_A1_UART_2xx.UC7BIT// 7-bit;
        const USCI_A1_UART_2xx.UCMODE_3// I2C Mode;
        const USCI_A1_UART_2xx.UCMSB// MSB first;
        const USCI_A1_UART_2xx.UCOE_OFF// No error;
        const USCI_A1_UART_2xx.UCOS16// Enabled;
        const USCI_A1_UART_2xx.UCPAR// Even parity;
        const USCI_A1_UART_2xx.UCPE_OFF// No error;
        const USCI_A1_UART_2xx.UCSSEL_0// UCLK;
        const USCI_A1_UART_2xx.UCSSEL_1// ACLK;
        const USCI_A1_UART_2xx.UCSSEL_2// SMCLK;
    var obj = new USCI_A1_UART_2xx.UCxABCTL_t// ;
    var obj = new USCI_A1_UART_2xx.UCxCTL0_t// ;
    var obj = new USCI_A1_UART_2xx.UCxCTL1_t// ;
    var obj = new USCI_A1_UART_2xx.UCxIRRCTL_t// ;
    var obj = new USCI_A1_UART_2xx.UCxIRTCTL_t// ;
    var obj = new USCI_A1_UART_2xx.UCxMCTL_t// ;
    var obj = new USCI_A1_UART_2xx.UCxSTAT_t// ;
module-wide functions
per-instance config parameters
    var params = new USCI_A1_UART_2xx.Params// Instance config-params object;
        UCDELIM1: IUSCI_UART.UCDELIM1_OFF,
        UCDELIM0: IUSCI_UART.UCDELIM0_OFF,
        UCSTOE: IUSCI_UART.UCSTOE_OFF,
        UCBTOE: IUSCI_UART.UCBTOE_OFF,
        UCABDEN: IUSCI_UART.UCABDEN_OFF
    };
        params.UCA0BR0// Baud rate control register 0 = UChar 0;
        params.UCA0BR1// Baud rate control register 1 = UChar 0;
        UCPEN: IUSCI_UART.UCPEN_OFF,
        UCPAR: IUSCI_UART.UCPAR_OFF,
        UCMSB: IUSCI.UCMSB_OFF,
        UC7BIT: IUSCI.UC7BIT_OFF,
        UCSPB: IUSCI_UART.UCSPB_OFF,
        UCMODE: IUSCI_UART.UCMODE_0,
        UCSYNC: IUSCI.UCSYNC_OFF
    };
        UCSSEL: IUSCI_UART.UCSSEL_0,
        UCRXEIE: IUSCI.UCRXEIE_OFF,
        UCBRKIE: IUSCI.UCBRKIE_OFF,
        UCDORM: IUSCI.UCDORM_OFF,
        UCTXADDR: IUSCI.UCTXADDR_OFF,
        UCTXBRK: IUSCI.UCTXBRK_OFF,
        UCSWRST: IUSCI.UCSWRST
    };
        UCIRRXFL5: IUSCI_UART.UCIRRXFL5_OFF,
        UCIRRXFL4: IUSCI_UART.UCIRRXFL4_OFF,
        UCIRRXFL3: IUSCI_UART.UCIRRXFL3_OFF,
        UCIRRXFL2: IUSCI_UART.UCIRRXFL2_OFF,
        UCIRRXFL1: IUSCI_UART.UCIRRXFL1_OFF,
        UCIRRXFL0: IUSCI_UART.UCIRRXFL0_OFF,
        UCIRRXPL: IUSCI_UART.UCIRRXPL_OFF,
        UCIRRXFE: IUSCI_UART.UCIRRXFE_OFF
    };
        UCIRTXPL5: IUSCI_UART.UCIRTXPL5_OFF,
        UCIRTXPL4: IUSCI_UART.UCIRTXPL4_OFF,
        UCIRTXPL3: IUSCI_UART.UCIRTXPL3_OFF,
        UCIRTXPL2: IUSCI_UART.UCIRTXPL2_OFF,
        UCIRTXPL1: IUSCI_UART.UCIRTXPL1_OFF,
        UCIRTXPL0: IUSCI_UART.UCIRTXPL0_OFF,
        UCIRTXCLK: IUSCI_UART.UCIRTXCLK_OFF,
        UCIREN: IUSCI_UART.UCIREN_OFF
    };
        UCBRF: IUSCI_UART.UCBRF_0,
        UCBRS: IUSCI_UART.UCBRS_0,
        UCOS16: IUSCI_UART.UCOS16_OFF
    };
        params.UCA0RXBUF// Receive Buffer Register = UChar 0;
        UCLISTEN: IUSCI.UCLISTEN_OFF,
        UCFE: IUSCI.UCFE_OFF,
        UCOE: IUSCI.UCOE_OFF,
        UCPE: IUSCI.UCPE_OFF,
        UCBRK: IUSCI.UCBRK_OFF,
        UCRXERR: IUSCI.UCRXERR_OFF,
        UCADDR: IUSCI.UCADDR_OFF,
        UCIDLE: IUSCI.UCIDLE_OFF,
        UCBUSY: IUSCI.UCBUSY
    };
        params.UCA0TXBUF// Transmit Buffer Register = UChar 0;
        params.UCLKHz// Stores the UCLK external clock frequency in float = Float 1000000;
        params.name// Specific peripheral name given by the device = String undefined;
        params.owner// String specifying the entity that manages the peripheral = String undefined;
per-instance functions
    inst.getUCRXIE// () returns Bool
    inst.getUCTXIE// () returns Bool
    inst.setUCRXIE// (Bool set) returns Bool
    inst.setUCTXIE// (Bool set) returns Bool
 
enum USCI_A1_UART_2xx.UC7BIT_t

Character length. Selects 7-bit or 8-bit character length

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UC7BIT_t
    const USCI_A1_UART_2xx.UC7BIT_OFF;
    // 8-bit
    const USCI_A1_UART_2xx.UC7BIT;
    // 7-bit
enum USCI_A1_UART_2xx.UCABDEN_t

Automatic baud rate detect enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCABDEN_t
    const USCI_A1_UART_2xx.UCABDEN_OFF;
    // Baud rate detection disabled. Length of break and synch field is not measured
    const USCI_A1_UART_2xx.UCABDEN;
    // Baud rate detection enabled. Length of break and synch field is measured and baud rate settings are changed accordingly
enum USCI_A1_UART_2xx.UCADDR_t

Address received in address-bit multiprocessor mode

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCADDR_t
    const USCI_A1_UART_2xx.UCADDR_OFF;
    // Received character is data
    const USCI_A1_UART_2xx.UCADDR;
    // Received character is an address
enum USCI_A1_UART_2xx.UCBRF_t

First modulation stage select

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBRF_t
    const USCI_A1_UART_2xx.UCBRF_0;
    // First stage 0
    const USCI_A1_UART_2xx.UCBRF_1;
    // First stage 1
    const USCI_A1_UART_2xx.UCBRF_2;
    // First stage 2
    const USCI_A1_UART_2xx.UCBRF_3;
    // First stage 3
    const USCI_A1_UART_2xx.UCBRF_4;
    // First stage 4
    const USCI_A1_UART_2xx.UCBRF_5;
    // First stage 5
    const USCI_A1_UART_2xx.UCBRF_6;
    // First stage 6
    const USCI_A1_UART_2xx.UCBRF_7;
    // First stage 7
    const USCI_A1_UART_2xx.UCBRF_8;
    // First stage 8
    const USCI_A1_UART_2xx.UCBRF_9;
    // First stage 9
    const USCI_A1_UART_2xx.UCBRF_10;
    // First stage 10
    const USCI_A1_UART_2xx.UCBRF_11;
    // First stage 11
    const USCI_A1_UART_2xx.UCBRF_12;
    // First stage 12
    const USCI_A1_UART_2xx.UCBRF_13;
    // First stage 13
    const USCI_A1_UART_2xx.UCBRF_14;
    // First stage 14
    const USCI_A1_UART_2xx.UCBRF_15;
    // First stage 15
enum USCI_A1_UART_2xx.UCBRKIE_t

Receive break character interrupt-enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBRKIE_t
    const USCI_A1_UART_2xx.UCBRKIE_OFF;
    // Received break characters do not set UCAxRXIFG
    const USCI_A1_UART_2xx.UCBRKIE;
    // Received break characters set UCAxRXIFG
enum USCI_A1_UART_2xx.UCBRK_t

Break detect flag

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBRK_t
    const USCI_A1_UART_2xx.UCBRK_OFF;
    // No break condition
    const USCI_A1_UART_2xx.UCBRK;
    // Break condition occurred
enum USCI_A1_UART_2xx.UCBRS_t

Second modulation stage select

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBRS_t
    const USCI_A1_UART_2xx.UCBRS_0;
    // Second stage 0
    const USCI_A1_UART_2xx.UCBRS_1;
    // Second stage 1
    const USCI_A1_UART_2xx.UCBRS_2;
    // Second stage 2
    const USCI_A1_UART_2xx.UCBRS_3;
    // Second stage 3
    const USCI_A1_UART_2xx.UCBRS_4;
    // Second stage 4
    const USCI_A1_UART_2xx.UCBRS_5;
    // Second stage 5
    const USCI_A1_UART_2xx.UCBRS_6;
    // Second stage 6
    const USCI_A1_UART_2xx.UCBRS_7;
    // Second stage 7
enum USCI_A1_UART_2xx.UCBTOE_t

Break time out error

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBTOE_t
    const USCI_A1_UART_2xx.UCBTOE_OFF;
    // No error
    const USCI_A1_UART_2xx.UCBTOE;
    // Length of break field exceeded 22 bit times
enum USCI_A1_UART_2xx.UCBUSY_t

USCI busy. This bit indicates if a transmit or receive operation is in progress

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCBUSY_t
    const USCI_A1_UART_2xx.UCBUSY_OFF;
    // USCI inactive
    const USCI_A1_UART_2xx.UCBUSY;
    // USCI transmitting or receiving
enum USCI_A1_UART_2xx.UCDELIM0_t

Break/synch delimiter length bit 0

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCDELIM0_t
    const USCI_A1_UART_2xx.UCDELIM0_OFF;
    // Break Sync Delimiter bit 0 Off
    const USCI_A1_UART_2xx.UCDELIM0;
    // Break Sync Delimiter bit 0 On
enum USCI_A1_UART_2xx.UCDELIM1_t

Break/synch delimiter length bit 1

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCDELIM1_t
    const USCI_A1_UART_2xx.UCDELIM1_OFF;
    // Break Sync Delimiter bit 1 Off
    const USCI_A1_UART_2xx.UCDELIM1;
    // Break Sync Delimiter bit 1 On
enum USCI_A1_UART_2xx.UCDORM_t

Dormant. Puts USCI into sleep mode

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCDORM_t
    const USCI_A1_UART_2xx.UCDORM_OFF;
    // Not dormant. All received characters will set UCAxRXIFG
    const USCI_A1_UART_2xx.UCDORM;
    // Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
enum USCI_A1_UART_2xx.UCFE_t

Framing error flag

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCFE_t
    const USCI_A1_UART_2xx.UCFE_OFF;
    // 0 No error
    const USCI_A1_UART_2xx.UCFE;
    // Character received with low stop bit
enum USCI_A1_UART_2xx.UCIDLE_t

Idle line detected in idle-line multiprocessor mode

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIDLE_t
    const USCI_A1_UART_2xx.UCIDLE_OFF;
    // No idle line detected
    const USCI_A1_UART_2xx.UCIDLE;
    // Idle line detected
enum USCI_A1_UART_2xx.UCIREN_t

IrDA encoder/decoder enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIREN_t
    const USCI_A1_UART_2xx.UCIREN_OFF;
    // IrDA encoder/decoder disabled
    const USCI_A1_UART_2xx.UCIREN;
    // IrDA encoder/decoder enabled
enum USCI_A1_UART_2xx.UCIRRXFE_t

IrDA receive filter enabled

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFE_t
    const USCI_A1_UART_2xx.UCIRRXFE_OFF;
    // Receive filter disabled
    const USCI_A1_UART_2xx.UCIRRXFE;
    // Receive filter enabled
enum USCI_A1_UART_2xx.UCIRRXFL0_t

IRDA Receive Filter Length Bit 0

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL0_t
    const USCI_A1_UART_2xx.UCIRRXFL0_OFF;
    // Bit 0 OFF
    const USCI_A1_UART_2xx.UCIRRXFL0;
    // Bit 0 ON
enum USCI_A1_UART_2xx.UCIRRXFL1_t

IRDA Receive Filter Length Bit 1

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL1_t
    const USCI_A1_UART_2xx.UCIRRXFL1_OFF;
    // Bit 1 OFF
    const USCI_A1_UART_2xx.UCIRRXFL1;
    // Bit 1 ON
enum USCI_A1_UART_2xx.UCIRRXFL2_t

IRDA Receive Filter Length Bit 2

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL2_t
    const USCI_A1_UART_2xx.UCIRRXFL2_OFF;
    // Bit 2 OFF
    const USCI_A1_UART_2xx.UCIRRXFL2;
    // Bit 2 ON
enum USCI_A1_UART_2xx.UCIRRXFL3_t

IRDA Receive Filter Length Bit 3

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL3_t
    const USCI_A1_UART_2xx.UCIRRXFL3_OFF;
    // Bit 3 OFF
    const USCI_A1_UART_2xx.UCIRRXFL3;
    // Bit 3 ON
enum USCI_A1_UART_2xx.UCIRRXFL4_t

IRDA Receive Filter Length Bit 4

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL4_t
    const USCI_A1_UART_2xx.UCIRRXFL4_OFF;
    // Bit 4 OFF
    const USCI_A1_UART_2xx.UCIRRXFL4;
    // Bit 4 ON
enum USCI_A1_UART_2xx.UCIRRXFL5_t

IRDA Receive Filter Length Bit 5

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXFL5_t
    const USCI_A1_UART_2xx.UCIRRXFL5_OFF;
    // Bit 5 OFF
    const USCI_A1_UART_2xx.UCIRRXFL5;
    // Bit 5 ON
enum USCI_A1_UART_2xx.UCIRRXPL_t

IrDA receive input UCAxRXD polarity

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRRXPL_t
    const USCI_A1_UART_2xx.UCIRRXPL_OFF;
    // IrDA transceiver delivers a high pulse when a light pulse is seen
    const USCI_A1_UART_2xx.UCIRRXPL;
    // IrDA transceiver delivers a low pulse when a light pulse is seen
enum USCI_A1_UART_2xx.UCIRTXCLK_t

IrDA transmit pulse clock select

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXCLK_t
    const USCI_A1_UART_2xx.UCIRTXCLK_OFF;
    // BRCLK
    const USCI_A1_UART_2xx.UCIRTXCLK;
    // BITCLK16 when UCOS16 = 1. Otherwise, BRCLK
enum USCI_A1_UART_2xx.UCIRTXPL0_t

IRDA Transmit Pulse Length Bit 0

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL0_t
    const USCI_A1_UART_2xx.UCIRTXPL0_OFF;
    // Bit 0 OFF
    const USCI_A1_UART_2xx.UCIRTXPL0;
    // Bit 0 ON
enum USCI_A1_UART_2xx.UCIRTXPL1_t

IRDA Transmit Pulse Length Bit 1

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL1_t
    const USCI_A1_UART_2xx.UCIRTXPL1_OFF;
    // Bit 1 OFF
    const USCI_A1_UART_2xx.UCIRTXPL1;
    // Bit 1 ON
enum USCI_A1_UART_2xx.UCIRTXPL2_t

IRDA Transmit Pulse Length Bit 2

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL2_t
    const USCI_A1_UART_2xx.UCIRTXPL2_OFF;
    // Bit 2 OFF
    const USCI_A1_UART_2xx.UCIRTXPL2;
    // Bit 2 ON
enum USCI_A1_UART_2xx.UCIRTXPL3_t

IRDA Transmit Pulse Length Bit 3

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL3_t
    const USCI_A1_UART_2xx.UCIRTXPL3_OFF;
    // Bit 3 OFF
    const USCI_A1_UART_2xx.UCIRTXPL3;
    // Bit 3 ON
enum USCI_A1_UART_2xx.UCIRTXPL4_t

IRDA Transmit Pulse Length Bit 4

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL4_t
    const USCI_A1_UART_2xx.UCIRTXPL4_OFF;
    // Bit 4 OFF
    const USCI_A1_UART_2xx.UCIRTXPL4;
    // Bit 4 ON
enum USCI_A1_UART_2xx.UCIRTXPL5_t

IRDA Transmit Pulse Length Bit 5

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCIRTXPL5_t
    const USCI_A1_UART_2xx.UCIRTXPL5_OFF;
    // Bit 5 OFF
    const USCI_A1_UART_2xx.UCIRTXPL5;
    // Bit 5 ON
enum USCI_A1_UART_2xx.UCLISTEN_t

Listen enable. The UCLISTEN bit selects loopback mode

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCLISTEN_t
    const USCI_A1_UART_2xx.UCLISTEN_OFF;
    // Disabled
    const USCI_A1_UART_2xx.UCLISTEN;
    // Enabled. UCAxTXD is internally fed back to the receiver
enum USCI_A1_UART_2xx.UCMODE_ASYNC_t

USCI mode. The UCMODEx bits select the asynchronous mode when UCSYNC = 0

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCMODE_ASYNC_t
    const USCI_A1_UART_2xx.UCMODE_0;
    // UART Mode
    const USCI_A1_UART_2xx.UCMODE_1;
    // Idle-Line Multiprocessor Mode
    const USCI_A1_UART_2xx.UCMODE_2;
    // Address-Bit Multiprocessor Mode
    const USCI_A1_UART_2xx.UCMODE_3;
    // UART Mode with automatic baud rate detection
enum USCI_A1_UART_2xx.UCMODE_SYNC_t

USCI mode. The UCMODEx bits select the synchronous mode when UCSYNC = 1

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCMODE_SYNC_t
    const USCI_A1_UART_2xx.UCMODE_0;
    // 3-Pin SPI
    const USCI_A1_UART_2xx.UCMODE_1;
    // 4-Pin SPI with UCxSTE active high: slave enabled when UCxSTE = 1
    const USCI_A1_UART_2xx.UCMODE_2;
    // 4-Pin SPI with UCxSTE active low: slave enabled when UCxSTE = 0
    const USCI_A1_UART_2xx.UCMODE_3;
    // I2C Mode
enum USCI_A1_UART_2xx.UCMSB_t

MSB first select. Controls the direction of the receive and transmit shift register

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCMSB_t
    const USCI_A1_UART_2xx.UCMSB_OFF;
    // LSB first
    const USCI_A1_UART_2xx.UCMSB;
    // MSB first
enum USCI_A1_UART_2xx.UCOE_t

Overrun error flag

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCOE_t
    const USCI_A1_UART_2xx.UCOE_OFF;
    // No error
    const USCI_A1_UART_2xx.UCOE;
    // Overrun error occurred
enum USCI_A1_UART_2xx.UCOS16_t

Oversampling mode enabled

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCOS16_t
    const USCI_A1_UART_2xx.UCOS16_OFF;
    // Disabled
    const USCI_A1_UART_2xx.UCOS16;
    // Enabled
enum USCI_A1_UART_2xx.UCPAR_t

Parity select. UCPAR is not used when parity is disabled

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCPAR_t
    const USCI_A1_UART_2xx.UCPAR_OFF;
    // Odd parity
    const USCI_A1_UART_2xx.UCPAR;
    // Even parity
enum USCI_A1_UART_2xx.UCPEN_t

Parity enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCPEN_t
    const USCI_A1_UART_2xx.UCPEN_OFF;
    // Parity Disabled
    const USCI_A1_UART_2xx.UCPEN;
    // Parity Enabled
enum USCI_A1_UART_2xx.UCPE_t

Parity error flag. When UCPEN = 0, UCPE is read as 0

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCPE_t
    const USCI_A1_UART_2xx.UCPE_OFF;
    // No error
    const USCI_A1_UART_2xx.UCPE;
    // Character received with parity error
enum USCI_A1_UART_2xx.UCRXEIE_t

Receive erroneous-character interrupt-enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCRXEIE_t
    const USCI_A1_UART_2xx.UCRXEIE_OFF;
    // Erroneous characters rejected and UCAxRXIFG is not set
    const USCI_A1_UART_2xx.UCRXEIE;
    // Erroneous characters received will set UCAxRXIFG
enum USCI_A1_UART_2xx.UCRXERR_t

Bit 2 Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCRXERR_t
    const USCI_A1_UART_2xx.UCRXERR_OFF;
    // No receive errors detected
    const USCI_A1_UART_2xx.UCRXERR;
    // Receive error detected
enum USCI_A1_UART_2xx.UCSPB_t

Stop bit select. Number of stop bits

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCSPB_t
    const USCI_A1_UART_2xx.UCSPB_OFF;
    // One stop bit
    const USCI_A1_UART_2xx.UCSPB;
    // Two stop bits
enum USCI_A1_UART_2xx.UCSSEL_UART_t

USCI clock source select. These bits select the BRCLK source clock

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCSSEL_UART_t
    const USCI_A1_UART_2xx.UCSSEL_0;
    // UCLK
    const USCI_A1_UART_2xx.UCSSEL_1;
    // ACLK
    const USCI_A1_UART_2xx.UCSSEL_2;
    // SMCLK
enum USCI_A1_UART_2xx.UCSTOE_t

Synch field time out error

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCSTOE_t
    const USCI_A1_UART_2xx.UCSTOE_OFF;
    // No error
    const USCI_A1_UART_2xx.UCSTOE;
    // Length of synch field exceeded measurable time
enum USCI_A1_UART_2xx.UCSWRST_t

Software reset enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCSWRST_t
    const USCI_A1_UART_2xx.UCSWRST_OFF;
    // Disabled. USCI reset released for operation
    const USCI_A1_UART_2xx.UCSWRST;
    // Enabled. USCI logic held in reset state
enum USCI_A1_UART_2xx.UCSYNC_t

Synchronous mode enable

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCSYNC_t
    const USCI_A1_UART_2xx.UCSYNC_OFF;
    // Asynchronous mode
    const USCI_A1_UART_2xx.UCSYNC;
    // Synchronous Mode
enum USCI_A1_UART_2xx.UCTXADDR_t

Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCTXADDR_t
    const USCI_A1_UART_2xx.UCTXADDR_OFF;
    // Next frame transmitted is data
    const USCI_A1_UART_2xx.UCTXADDR;
    // Next frame transmitted is an address
enum USCI_A1_UART_2xx.UCTXBRK_t

Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer

XDCscript usage meta-domain
values of type USCI_A1_UART_2xx.UCTXBRK_t
    const USCI_A1_UART_2xx.UCTXBRK_OFF;
    // Next frame transmitted is not a break
    const USCI_A1_UART_2xx.UCTXBRK;
    // Next frame transmitted is a break or a break/synch
struct USCI_A1_UART_2xx.UCxABCTL_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxABCTL_t;
 
    obj.UCDELIM1 = IUSCI_UART.UCDELIM1_t  ...
    // Break/synch delimiter length 00 1 bit time 01 2 bit times 10 3 bit times 11 4 bit times
    obj.UCDELIM0 = IUSCI_UART.UCDELIM0_t  ...
    // Break/synch delimiter length 00 1 bit time 01 2 bit times 10 3 bit times 11 4 bit times
    obj.UCSTOE = IUSCI_UART.UCSTOE_t  ...
    // Synch field time out error 0 No error 1 Length of synch field exceeded measurable time
    obj.UCBTOE = IUSCI_UART.UCBTOE_t  ...
    // Break time out error 0 No error 1 Length of break field exceeded 22 bit times
    obj.UCABDEN = IUSCI_UART.UCABDEN_t  ...
    // Automatic baud rate detect enable 0 Baud rate detection disabled. Length of break and synch field is not measured. 1 Baud rate detection enabled. Length of break and synch field is measured and baud rate settings are changed accordingly
struct USCI_A1_UART_2xx.UCxCTL0_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxCTL0_t;
 
    obj.UCPEN = IUSCI_UART.UCPEN_t  ...
    // Parity enable 0 Parity disabled. 1 Parity enabled. Parity bit is generated (UCAxTXD) and expected (UCAxRXD). In address-bit multiprocessor mode, the address bit is included in the parity calculation
    obj.UCPAR = IUSCI_UART.UCPAR_t  ...
    // Parity select. UCPAR is not used when parity is disabled. 0 Odd parity 1 Even parity
    obj.UCMSB = IUSCI_UART.UCMSB_t  ...
    // MSB first select. Controls the direction of the receive and transmit shift register. 0 LSB first 1 MSB first
    obj.UC7BIT = IUSCI_UART.UC7BIT_t  ...
    // Character length. Selects 7-bit or 8-bit character length. 0 8-bit data 1 7-bit data
    obj.UCSPB = IUSCI_UART.UCSPB_t  ...
    // Stop bit select. Number of stop bits. 0 One stop bit 1 Two stop bits
    obj.UCMODE = IUSCI_UART.UCMODE_ASYNC_t  ...
    // USCI mode. The UCMODEx bits select the asynchronous mode when UCSYNC = 0. 00 UART Mode. 01 Idle-Line Multiprocessor Mode. 10 Address-Bit Multiprocessor Mode. 11 UART Mode with automatic baud rate detection
    obj.UCSYNC = IUSCI_UART.UCSYNC_t  ...
    // Synchronous mode enable 0 Asynchronous mode 1 Synchronous Mode
struct USCI_A1_UART_2xx.UCxCTL1_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxCTL1_t;
 
    obj.UCSSEL = IUSCI_UART.UCSSEL_UART_t  ...
    // USCI clock source select. These bits select the BRCLK source clock. 00 UCLK 01 ACLK 10 SMCLK 11 SMCLK
    obj.UCRXEIE = IUSCI_UART.UCRXEIE_t  ...
    // Receive erroneous-character interrupt-enable 0 Erroneous characters rejected and UCAxRXIFG is not set 1 Erroneous characters received will set UCAxRXIFG
    obj.UCBRKIE = IUSCI_UART.UCBRKIE_t  ...
    // Receive break character interrupt-enable 0 Received break characters do not set UCAxRXIFG. 1 Received break characters set UCAxRXIFG
    obj.UCDORM = IUSCI_UART.UCDORM_t  ...
    // Dormant. Puts USCI into sleep mode. 0 Not dormant. All received characters will set UCAxRXIFG. 1 Dormant. Only characters that are preceded by an idle-line or with address bit set will set UCAxRXIFG. In UART mode with automatic baud rate detection only the combination of a break and synch field will set UCAxRXIFG
    obj.UCTXADDR = IUSCI_UART.UCTXADDR_t  ...
    // Transmit address. Next frame to be transmitted will be marked as address depending on the selected multiprocessor mode. 0 Next frame transmitted is data 1 Next frame transmitted is an address
    obj.UCTXBRK = IUSCI_UART.UCTXBRK_t  ...
    // Transmit break. Transmits a break with the next write to the transmit buffer. In UART mode with automatic baud rate detection 055h must be written into UCAxTXBUF to generate the required break/synch fields. Otherwise 0h must be written into the transmit buffer. 0 Next frame transmitted is not a break 1 Next frame transmitted is a break or a break/synch
    obj.UCSWRST = IUSCI_UART.UCSWRST_t  ...
    // Software reset enable 0 Disabled. USCI reset released for operation. 1 Enabled. USCI logic held in reset state
struct USCI_A1_UART_2xx.UCxIRRCTL_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxIRRCTL_t;
 
    obj.UCIRRXFL5 = IUSCI_UART.UCIRRXFL5_t  ...
    // IRDA Receive Filter Length Bit 5
    obj.UCIRRXFL4 = IUSCI_UART.UCIRRXFL4_t  ...
    // IRDA Receive Filter Length Bit 4
    obj.UCIRRXFL3 = IUSCI_UART.UCIRRXFL3_t  ...
    // IRDA Receive Filter Length Bit 3
    obj.UCIRRXFL2 = IUSCI_UART.UCIRRXFL2_t  ...
    // IRDA Receive Filter Length Bit 2
    obj.UCIRRXFL1 = IUSCI_UART.UCIRRXFL1_t  ...
    // IRDA Receive Filter Length Bit 1
    obj.UCIRRXFL0 = IUSCI_UART.UCIRRXFL0_t  ...
    // IRDA Receive Filter Length Bit 0
    obj.UCIRRXPL = IUSCI_UART.UCIRRXPL_t  ...
    // IrDA receive input UCAxRXD polarity 0 IrDA transceiver delivers a high pulse when a light pulse is seen 1 IrDA transceiver delivers a low pulse when a light pulse is seen
    obj.UCIRRXFE = IUSCI_UART.UCIRRXFE_t  ...
    // IrDA receive filter enabled 0 Receive filter disabled 1 Receive filter enabled
struct USCI_A1_UART_2xx.UCxIRTCTL_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxIRTCTL_t;
 
    obj.UCIRTXPL5 = IUSCI_UART.UCIRTXPL5_t  ...
    // IRDA Transmit Pulse Length Bit 5
    obj.UCIRTXPL4 = IUSCI_UART.UCIRTXPL4_t  ...
    // IRDA Transmit Pulse Length Bit 4
    obj.UCIRTXPL3 = IUSCI_UART.UCIRTXPL3_t  ...
    // IRDA Transmit Pulse Length Bit 3
    obj.UCIRTXPL2 = IUSCI_UART.UCIRTXPL2_t  ...
    // IRDA Transmit Pulse Length Bit 2
    obj.UCIRTXPL1 = IUSCI_UART.UCIRTXPL1_t  ...
    // IRDA Transmit Pulse Length Bit 1
    obj.UCIRTXPL0 = IUSCI_UART.UCIRTXPL0_t  ...
    // IRDA Transmit Pulse Length Bit 0
    obj.UCIRTXCLK = IUSCI_UART.UCIRTXCLK_t  ...
    // IrDA transmit pulse clock select 0 BRCLK 1 BITCLK16 when UCOS16 = 1. Otherwise, BRCLK
    obj.UCIREN = IUSCI_UART.UCIREN_t  ...
    // IrDA encoder/decoder enable. 0 IrDA encoder/decoder disabled 1 IrDA encoder/decoder enabled
struct USCI_A1_UART_2xx.UCxMCTL_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxMCTL_t;
 
    obj.UCBRF = IUSCI_UART.UCBRF_t  ...
    // First modulation stage select. These bits determine the modulation pattern for BITCLK16 when UCOS16 = 1. Ignored with UCOS16 = 0
    obj.UCBRS = IUSCI_UART.UCBRS_t  ...
    // Second modulation stage select. These bits determine the modulation pattern for BITCLK
    obj.UCOS16 = IUSCI_UART.UCOS16_t  ...
    // Oversampling mode enabled 0 Disabled 1 Enabled
struct USCI_A1_UART_2xx.UCxSTAT_t
XDCscript usage meta-domain
var obj = new USCI_A1_UART_2xx.UCxSTAT_t;
 
    obj.UCLISTEN = IUSCI_UART.UCLISTEN_t  ...
    // Listen enable. The UCLISTEN bit selects loopback mode. 0 Disabled 1 Enabled. UCAxTXD is internally fed back to the receiver
    obj.UCFE = IUSCI_UART.UCFE_t  ...
    // Framing error flag 0 No error 1 Character received with low stop bit
    obj.UCOE = IUSCI_UART.UCOE_t  ...
    // Overrun error flag. This bit is set when a character is transferred into UCAxRXBUF before the previous character was read. UCOE is cleared automatically when UCxRXBUF is read, and must not be cleared by software. Otherwise, it will not function correctly. 0 No error 1 Overrun error occurred
    obj.UCPE = IUSCI_UART.UCPE_t  ...
    // Parity error flag. When UCPEN = 0, UCPE is read as 0. 0 No error 1 Character received with parity error
    obj.UCBRK = IUSCI_UART.UCBRK_t  ...
    // Break detect flag 0 No break condition 1 Break condition occurred
    obj.UCRXERR = IUSCI_UART.UCRXERR_t  ...
    // Receive error flag. This bit indicates a character was received with error(s). When UCRXERR = 1, on or more error flags (UCFE, UCPE, UCOE) is also set. UCRXERR is cleared when UCAxRXBUF is read. 0 No receive errors detected 1 Receive error detected
    obj.UCADDR = IUSCI_UART.UCADDR_t  ...
    // Address received in address-bit multiprocessor mode. 0 Received character is data 1 Received character is an address
    obj.UCIDLE = IUSCI_UART.UCIDLE_t  ...
    // Idle line detected in idle-line multiprocessor mode. 0 No idle line detected 1 Idle line detected
    obj.UCBUSY = IUSCI_UART.UCBUSY_t  ...
    // USCI busy. This bit indicates if a transmit or receive operation is in progress. 0 USCI inactive 1 USCI transmitting or receiving
USCI_A1_UART_2xx.addPeripheralsMap()  // module-wide

Create a map of all peripherals available on a device

XDCscript usage meta-domain
USCI_A1_UART_2xx.addPeripheralsMap(ICpuDataSheet.Instance cds) returns Void
ARGUMENTS
cds — an xdc.platform.ICpuDataSheet instance
DETAILS
The config parameter peripherals is by default undefined in an xdc.platform.ICpuDataSheet instance. This function gathers all instance configuration parameters that are of the type xdc.platform.IPeripheral into the map peripherals.
USCI_A1_UART_2xx.getAll()  // module-wide

Find all peripherals of a certain type

XDCscript usage meta-domain
USCI_A1_UART_2xx.getAll() returns IPeripheral.Instance[]
DETAILS
The type of the peripherals returned is defined by the type of the caller.
RETURNS
Returns an array of IPeripheral instances
USCI_A1_UART_2xx.getRegisters()  // module-wide

Find all registers defined by the peripheral

XDCscript usage meta-domain
USCI_A1_UART_2xx.getRegisters() returns String[]
RETURNS
Returns an array of register names
Instance Config Parameters

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
// Instance config-params object
    params.UCA0ABCTL = IUSCI_A0_UART.UCxABCTL_t {
    // Auto Baud Rate Control Register
    UCDELIM1: IUSCI_UART.UCDELIM1_OFF,
    UCDELIM0: IUSCI_UART.UCDELIM0_OFF,
    UCSTOE: IUSCI_UART.UCSTOE_OFF,
    UCBTOE: IUSCI_UART.UCBTOE_OFF,
    UCABDEN: IUSCI_UART.UCABDEN_OFF
};
    params.UCA0BR0 = UChar 0;
    // Baud rate control register 0
    params.UCA0BR1 = UChar 0;
    // Baud rate control register 1
    params.UCA0CTL0 = IUSCI_A0_UART.UCxCTL0_t {
    // Control Register 0
    UCPEN: IUSCI_UART.UCPEN_OFF,
    UCPAR: IUSCI_UART.UCPAR_OFF,
    UCMSB: IUSCI.UCMSB_OFF,
    UC7BIT: IUSCI.UC7BIT_OFF,
    UCSPB: IUSCI_UART.UCSPB_OFF,
    UCMODE: IUSCI_UART.UCMODE_0,
    UCSYNC: IUSCI.UCSYNC_OFF
};
    params.UCA0CTL1 = IUSCI_A0_UART.UCxCTL1_t {
    // Control Register 1
    UCSSEL: IUSCI_UART.UCSSEL_0,
    UCRXEIE: IUSCI.UCRXEIE_OFF,
    UCBRKIE: IUSCI.UCBRKIE_OFF,
    UCDORM: IUSCI.UCDORM_OFF,
    UCTXADDR: IUSCI.UCTXADDR_OFF,
    UCTXBRK: IUSCI.UCTXBRK_OFF,
    UCSWRST: IUSCI.UCSWRST
};
    params.UCA0IRRCTL = IUSCI_A0_UART.UCxIRRCTL_t {
    // IrDA Receive Control Register
    UCIRRXFL5: IUSCI_UART.UCIRRXFL5_OFF,
    UCIRRXFL4: IUSCI_UART.UCIRRXFL4_OFF,
    UCIRRXFL3: IUSCI_UART.UCIRRXFL3_OFF,
    UCIRRXFL2: IUSCI_UART.UCIRRXFL2_OFF,
    UCIRRXFL1: IUSCI_UART.UCIRRXFL1_OFF,
    UCIRRXFL0: IUSCI_UART.UCIRRXFL0_OFF,
    UCIRRXPL: IUSCI_UART.UCIRRXPL_OFF,
    UCIRRXFE: IUSCI_UART.UCIRRXFE_OFF
};
    params.UCA0IRTCTL = IUSCI_A0_UART.UCxIRTCTL_t {
    // IrDA Transmit Control Register
    UCIRTXPL5: IUSCI_UART.UCIRTXPL5_OFF,
    UCIRTXPL4: IUSCI_UART.UCIRTXPL4_OFF,
    UCIRTXPL3: IUSCI_UART.UCIRTXPL3_OFF,
    UCIRTXPL2: IUSCI_UART.UCIRTXPL2_OFF,
    UCIRTXPL1: IUSCI_UART.UCIRTXPL1_OFF,
    UCIRTXPL0: IUSCI_UART.UCIRTXPL0_OFF,
    UCIRTXCLK: IUSCI_UART.UCIRTXCLK_OFF,
    UCIREN: IUSCI_UART.UCIREN_OFF
};
    params.UCA0MCTL = IUSCI_A0_UART.UCxMCTL_t {
    // Modulation Control Register
    UCBRF: IUSCI_UART.UCBRF_0,
    UCBRS: IUSCI_UART.UCBRS_0,
    UCOS16: IUSCI_UART.UCOS16_OFF
};
    params.UCA0RXBUF = UChar 0;
    // Receive Buffer Register
    params.UCA0STAT = IUSCI_A0_UART.UCxSTAT_t {
    // Status Register
    UCLISTEN: IUSCI.UCLISTEN_OFF,
    UCFE: IUSCI.UCFE_OFF,
    UCOE: IUSCI.UCOE_OFF,
    UCPE: IUSCI.UCPE_OFF,
    UCBRK: IUSCI.UCBRK_OFF,
    UCRXERR: IUSCI.UCRXERR_OFF,
    UCADDR: IUSCI.UCADDR_OFF,
    UCIDLE: IUSCI.UCIDLE_OFF,
    UCBUSY: IUSCI.UCBUSY
};
    params.UCA0TXBUF = UChar 0;
    // Transmit Buffer Register
    params.UCLKHz = Float 1000000;
    // Stores the UCLK external clock frequency in float
    params.name = String undefined;
    // Specific peripheral name given by the device
    params.owner = String undefined;
    // String specifying the entity that manages the peripheral
config USCI_A1_UART_2xx.UCA0ABCTL  // instance

Auto Baud Rate Control Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0ABCTL = IUSCI_A0_UART.UCxABCTL_t {
    UCDELIM1: IUSCI_UART.UCDELIM1_OFF,
    UCDELIM0: IUSCI_UART.UCDELIM0_OFF,
    UCSTOE: IUSCI_UART.UCSTOE_OFF,
    UCBTOE: IUSCI_UART.UCBTOE_OFF,
    UCABDEN: IUSCI_UART.UCABDEN_OFF
};
config USCI_A1_UART_2xx.UCA0BR0  // instance

Baud rate control register 0

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0BR0 = UChar 0;
config USCI_A1_UART_2xx.UCA0BR1  // instance

Baud rate control register 1

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0BR1 = UChar 0;
config USCI_A1_UART_2xx.UCA0CTL0  // instance

Control Register 0

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0CTL0 = IUSCI_A0_UART.UCxCTL0_t {
    UCPEN: IUSCI_UART.UCPEN_OFF,
    UCPAR: IUSCI_UART.UCPAR_OFF,
    UCMSB: IUSCI.UCMSB_OFF,
    UC7BIT: IUSCI.UC7BIT_OFF,
    UCSPB: IUSCI_UART.UCSPB_OFF,
    UCMODE: IUSCI_UART.UCMODE_0,
    UCSYNC: IUSCI.UCSYNC_OFF
};
config USCI_A1_UART_2xx.UCA0CTL1  // instance

Control Register 1

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0CTL1 = IUSCI_A0_UART.UCxCTL1_t {
    UCSSEL: IUSCI_UART.UCSSEL_0,
    UCRXEIE: IUSCI.UCRXEIE_OFF,
    UCBRKIE: IUSCI.UCBRKIE_OFF,
    UCDORM: IUSCI.UCDORM_OFF,
    UCTXADDR: IUSCI.UCTXADDR_OFF,
    UCTXBRK: IUSCI.UCTXBRK_OFF,
    UCSWRST: IUSCI.UCSWRST
};
config USCI_A1_UART_2xx.UCA0IRRCTL  // instance

IrDA Receive Control Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0IRRCTL = IUSCI_A0_UART.UCxIRRCTL_t {
    UCIRRXFL5: IUSCI_UART.UCIRRXFL5_OFF,
    UCIRRXFL4: IUSCI_UART.UCIRRXFL4_OFF,
    UCIRRXFL3: IUSCI_UART.UCIRRXFL3_OFF,
    UCIRRXFL2: IUSCI_UART.UCIRRXFL2_OFF,
    UCIRRXFL1: IUSCI_UART.UCIRRXFL1_OFF,
    UCIRRXFL0: IUSCI_UART.UCIRRXFL0_OFF,
    UCIRRXPL: IUSCI_UART.UCIRRXPL_OFF,
    UCIRRXFE: IUSCI_UART.UCIRRXFE_OFF
};
config USCI_A1_UART_2xx.UCA0IRTCTL  // instance

IrDA Transmit Control Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0IRTCTL = IUSCI_A0_UART.UCxIRTCTL_t {
    UCIRTXPL5: IUSCI_UART.UCIRTXPL5_OFF,
    UCIRTXPL4: IUSCI_UART.UCIRTXPL4_OFF,
    UCIRTXPL3: IUSCI_UART.UCIRTXPL3_OFF,
    UCIRTXPL2: IUSCI_UART.UCIRTXPL2_OFF,
    UCIRTXPL1: IUSCI_UART.UCIRTXPL1_OFF,
    UCIRTXPL0: IUSCI_UART.UCIRTXPL0_OFF,
    UCIRTXCLK: IUSCI_UART.UCIRTXCLK_OFF,
    UCIREN: IUSCI_UART.UCIREN_OFF
};
config USCI_A1_UART_2xx.UCA0MCTL  // instance

Modulation Control Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0MCTL = IUSCI_A0_UART.UCxMCTL_t {
    UCBRF: IUSCI_UART.UCBRF_0,
    UCBRS: IUSCI_UART.UCBRS_0,
    UCOS16: IUSCI_UART.UCOS16_OFF
};
config USCI_A1_UART_2xx.UCA0RXBUF  // instance

Receive Buffer Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0RXBUF = UChar 0;
config USCI_A1_UART_2xx.UCA0STAT  // instance

Status Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0STAT = IUSCI_A0_UART.UCxSTAT_t {
    UCLISTEN: IUSCI.UCLISTEN_OFF,
    UCFE: IUSCI.UCFE_OFF,
    UCOE: IUSCI.UCOE_OFF,
    UCPE: IUSCI.UCPE_OFF,
    UCBRK: IUSCI.UCBRK_OFF,
    UCRXERR: IUSCI.UCRXERR_OFF,
    UCADDR: IUSCI.UCADDR_OFF,
    UCIDLE: IUSCI.UCIDLE_OFF,
    UCBUSY: IUSCI.UCBUSY
};
config USCI_A1_UART_2xx.UCA0TXBUF  // instance

Transmit Buffer Register

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCA0TXBUF = UChar 0;
config USCI_A1_UART_2xx.UCLKHz  // instance

Stores the UCLK external clock frequency in float

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.UCLKHz = Float 1000000;
config USCI_A1_UART_2xx.name  // instance

Specific peripheral name given by the device

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.name = String undefined;
DETAILS
Devices can have more than one peripheral of the same type. In such cases, device data sheets give different names to the instances of a same peripheral. For example, the name for a timer module could be TimerA3, and a device that has two such timers can name them TA0 and TA1.
config USCI_A1_UART_2xx.owner  // instance

String specifying the entity that manages the peripheral

XDCscript usage meta-domain
var params = new USCI_A1_UART_2xx.Params;
  ...
params.owner = String undefined;
USCI_A1_UART_2xx.getUCRXIE()  // instance
XDCscript usage meta-domain
inst.getUCRXIE() returns Bool
USCI_A1_UART_2xx.getUCTXIE()  // instance
XDCscript usage meta-domain
inst.getUCTXIE() returns Bool
USCI_A1_UART_2xx.setUCRXIE()  // instance
XDCscript usage meta-domain
inst.setUCRXIE(Bool set) returns Bool
USCI_A1_UART_2xx.setUCTXIE()  // instance
XDCscript usage meta-domain
inst.setUCTXIE(Bool set) returns Bool
generated on Fri, 28 May 2010 20:25:47 GMT