package xdc.runtime.knl |
![](../../../Arrow_right.png) |
XDC Runtime support for OS-related primitives [EXPERIMENTAL]
package xdc.runtime.knl [1, 0, 0] {
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Interface implemented by all front-end semaphore providers.
SemThread and
SemProcess. [EXPERIMENTAL]
// OS independent synchronization [EXPERIMENTAL]
// Interface for OS specific back-end. [EXPERIMENTAL]
// Cache Module [EXPERIMENTAL]
//
// Provides APIs to protect critical sections when an IGate.Handle is
available.[EXPERIMENTAL]
// Provides protection of critical sections across processes. [EXPERIMENTAL]
//
// Provides protection of critical sections across threads. [EXPERIMENTAL]
//
// SemProcess Manager [EXPERIMENTAL]
// SemThread Manager. [EXPERIMENTAL]
// Provides semaphore services when an ISemaphore.Handle is available.
[EXPERIMENTAL]
// Provides synchronization APIs when an ISync.Handle is available
// Generic ISync implementation
// Empty ISync implementation used mainly for testing. [EXPERIMENTAL]
// A ISync implementation based on a SemThread. [EXPERIMENTAL]
// Thread services. [EXPERIMENTAL]
}
generated on Fri, 04 Sep 2009 23:26:27 GMT