![]() |
![]() |
#include <tcpif.h>
Data Fields | |
UINT32 | ConnAttempt |
Number of Connection attempts. | |
UINT32 | ConnDrops |
Number of dropped connection attempts. | |
UINT32 | Accepts |
Number of connections accepted. | |
UINT32 | Drops |
Number of connections dropped. | |
UINT32 | PersistTimeout |
Number of times "Persist timer" expired. | |
UINT32 | KeepTimeout |
Number of times "Keep"/"Connect" timer expired. | |
UINT32 | RexmtTimeout |
Number of Retransmission timeouts. | |
UINT32 | KeepProbe |
Number of Keep probes sent. | |
UINT32 | KeepDrops |
Number of connections dropped in keep. | |
UINT32 | TimeoutDrops |
Number of connections dropped due to Retransmission timeout. | |
UINT32 | Connects |
Number of connections established. | |
UINT32 | RttUpdated |
Number of times RTT timer was successful. | |
UINT32 | DelAck |
Number of Delayed ACKs sent out. | |
UINT32 | SndTotal |
Number of TCP packets sent out. | |
UINT32 | SndProbe |
Number of TCP window probes sent. | |
UINT32 | SndPack |
Number of data packets sent out. | |
UINT32 | SndByte |
Number of data bytes sent out. | |
UINT32 | SndRexmitPack |
Number of data packets retransmitted. | |
UINT32 | SndRexmitByte |
Number of data bytes retransmitted. | |
UINT32 | SndAcks |
Number of ACK-only packets sent out. | |
UINT32 | SndCtrl |
Number of TCP Control (SYN/FIN/RST) packets sent. | |
UINT32 | SndUrg |
Number of TCP packets with "URG" flag set. | |
UINT32 | SndWinUp |
Number of window update-only packets sent. | |
UINT32 | SndNoBufs |
Number of "out of buffer" errors encountered during TCP transmission. | |
UINT32 | SegsTimed |
segs where we tried to get rtt | |
UINT32 | RcvTotal |
Total packets received. | |
UINT32 | RcvShort |
Number of packets received that were too short. | |
UINT32 | RcvHdrSize |
Number of packets received with bad TCP header size. | |
UINT32 | RcvBadSum |
Number of packets received with checksum errors. | |
UINT32 | RcvDupPack |
Number of duplicate-only packets received. | |
UINT32 | RcvDupByte |
Number of duplicate-only bytes received. | |
UINT32 | RcvPartDupPack |
Number of partial duplicate packets received. | |
UINT32 | RcvPartDupByte |
Number of duplicate bytes from partial duplicate packets received. | |
UINT32 | RcvAfterClose |
Number of packets received after "close". | |
UINT32 | RcvAfterWinPack |
Number of packets with data past our window. | |
UINT32 | RcvAfterWinByte |
Number of bytes received past our window. | |
UINT32 | RcvWinProbe |
Number of Window probe packets recieved. | |
UINT32 | RcvDupAck |
Number of Duplicate ACK packets recieved. | |
UINT32 | RcvAckTooMuch |
Number of Duplicate ACK packets recieved for unsent data. | |
UINT32 | RcvAckPack |
Number of ACK packets recieved. | |
UINT32 | RcvAckByte |
Number of bytes acked by ACK packets recieved. | |
UINT32 | RcvWinUpd |
Number of Window update packets recieved. | |
UINT32 | RcvPack |
Number of packets received in sequence. | |
UINT32 | RcvByte |
Number of bytes received in sequence. | |
UINT32 | RcvOOPack |
Number of packets received out of sequence. | |
UINT32 | RcvOOByte |
Number of bytes received out of sequence. |
This structure holds the TCP related statistics and counters.