![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
Watchdog hardware attributes for MSP430. More...
#include <WatchdogMSP430.h>
Data Fields | |
uint32_t | baseAddr |
uint32_t | sfrAddr |
uint8_t | clockSource |
uint8_t | clockDivider |
Watchdog hardware attributes for MSP430.
uint32_t WatchdogMSP430_HWAttrs::baseAddr |
Base address of Watchdog
uint32_t WatchdogMSP430_HWAttrs::sfrAddr |
SFR base address for Watchdog enabled
uint8_t WatchdogMSP430_HWAttrs::clockSource |
Clock source for Watchdog
uint8_t WatchdogMSP430_HWAttrs::clockDivider |
Clock divider for Watchdog