![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
USBMSCHFatFs Parameters. More...
#include <USBMSCHFatFs.h>
Data Fields | |
unsigned int | servicePriority |
void * | serviceTaskStackPtr |
size_t | serviceTaskStackSize |
uintptr_t | custom |
USBMSCHFatFs Parameters.
USBMSCHFatFs parameters are used to with the USBMSCHFatFs_open() call. Default values for these parameters are set using USBMSCHFatFs_Params_init().
unsigned int USBMSCHFatFs_Params::servicePriority |
USB service Task priority. Default is highest Task priority
void* USBMSCHFatFs_Params::serviceTaskStackPtr |
USB service Task stack pointer. Default is NULL
size_t USBMSCHFatFs_Params::serviceTaskStackSize |
USB service Task stack size. Default is Task module's Task_defaultStackSize
uintptr_t USBMSCHFatFs_Params::custom |
Custom argument used by driver implementation