![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
The definition of a USBMSCHFatFs function table that contains the required set of functions to control a specific USBMSCHFatFs driver implementation. More...
#include <USBMSCHFatFs.h>
Data Fields | |
USBMSCHFatFs_InitFxn | initFxn |
USBMSCHFatFs_OpenFxn | openFxn |
USBMSCHFatFs_CloseFxn | closeFxn |
USBMSCHFatFs_ControlFxn | controlFxn |
USBMSCHFatFs_waitForconnectFxn | waitForConnectFxn |
The definition of a USBMSCHFatFs function table that contains the required set of functions to control a specific USBMSCHFatFs driver implementation.
USBMSCHFatFs_InitFxn USBMSCHFatFs_FxnTable::initFxn |
Function to initialized the given data object
USBMSCHFatFs_OpenFxn USBMSCHFatFs_FxnTable::openFxn |
Function to open the specified peripheral
USBMSCHFatFs_CloseFxn USBMSCHFatFs_FxnTable::closeFxn |
Function to close the specified peripheral
USBMSCHFatFs_ControlFxn USBMSCHFatFs_FxnTable::controlFxn |
Function to implementation specific control function
USBMSCHFatFs_waitForconnectFxn USBMSCHFatFs_FxnTable::waitForConnectFxn |
Function to call waitForConnect