![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
SPIUSCIBDMA Object. More...
#include <SPIUSCIBDMA.h>
Data Fields | |
bool | isOpen |
Semaphore_Struct | transferComplete |
SPI_TransferMode | transferMode |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
SPIUSCIBDMA Object.
The application must not access any member variables of this structure!
bool SPIUSCIBDMA_Object::isOpen |
Semaphore_Struct SPIUSCIBDMA_Object::transferComplete |
SPI_TransferMode SPIUSCIBDMA_Object::transferMode |
SPI_CallbackFxn SPIUSCIBDMA_Object::transferCallbackFxn |
SPI_Transaction* SPIUSCIBDMA_Object::transaction |