TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
SPICC3200DMA Object. More...
#include <SPICC3200DMA.h>
Data Fields | |
HwiP_Handle | hwiHandle |
SemaphoreP_Handle | transferComplete |
Power_NotifyObj | notifyObj |
unsigned int | powerMgrId |
uint32_t | bitRate |
uint32_t | dataSize |
SPI_CallbackFxn | transferCallbackFxn |
SPI_Transaction * | transaction |
void(* | spiPollingFxn )(uint32_t baseAddr, void *rx, void *tx, uint8_t rxInc, uint8_t txInc, size_t count) |
uint8_t | rxFifoTrigger |
uint8_t | txFifoTrigger |
SPI_Mode | spiMode |
SPI_TransferMode | transferMode |
SPI_FrameFormat | frameFormat |
SPICC3200DMA_FrameSize | frameSize |
bool | isOpen |
UDMACC3200_Handle | dmaHandle |
SPICC3200DMA Object.
The application must not access any member variables of this structure!
HwiP_Handle SPICC3200DMA_Object::hwiHandle |
SemaphoreP_Handle SPICC3200DMA_Object::transferComplete |
Power_NotifyObj SPICC3200DMA_Object::notifyObj |
unsigned int SPICC3200DMA_Object::powerMgrId |
uint32_t SPICC3200DMA_Object::bitRate |
SPI bit rate in Hz
uint32_t SPICC3200DMA_Object::dataSize |
SPI data frame size in bits
SPI_CallbackFxn SPICC3200DMA_Object::transferCallbackFxn |
SPI_Transaction* SPICC3200DMA_Object::transaction |
void(* SPICC3200DMA_Object::spiPollingFxn) (uint32_t baseAddr, void *rx, void *tx, uint8_t rxInc, uint8_t txInc, size_t count) |
uint8_t SPICC3200DMA_Object::rxFifoTrigger |
uint8_t SPICC3200DMA_Object::txFifoTrigger |
SPI_Mode SPICC3200DMA_Object::spiMode |
SPI_TransferMode SPICC3200DMA_Object::transferMode |
SPI_FrameFormat SPICC3200DMA_Object::frameFormat |
SPI frame format
SPICC3200DMA_FrameSize SPICC3200DMA_Object::frameSize |
bool SPICC3200DMA_Object::isOpen |
UDMACC3200_Handle SPICC3200DMA_Object::dmaHandle |