![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
Internal module state. More...
#include <PowerCC3200.h>
Data Fields | |
List_List | notifyList |
uint32_t | constraintMask |
uint32_t | state |
uint16_t | dbRecords [PowerCC3200_NUMRESOURCES] |
bool | enablePolicy |
bool | initialized |
uint8_t | refCount [PowerCC3200_NUMRESOURCES] |
uint8_t | constraintCounts [PowerCC3200_NUMCONSTRAINTS] |
Power_PolicyFxn | policyFxn |
uint32_t | pinType [PowerCC3200_NUMPINS] |
uint16_t | pinDir [PowerCC3200_NUMPINS] |
uint8_t | pinMode [PowerCC3200_NUMPINS] |
uint16_t | stateAntPin29 |
uint16_t | stateAntPin30 |
uint32_t | pinLockMask |
void(* | wakeupGPIOFxnLPDS )(unsigned int) |
unsigned int | wakeupGPIOFxnLPDSArg |
Internal module state.
List_List PowerCC3200_ModuleState::notifyList |
uint32_t PowerCC3200_ModuleState::constraintMask |
uint32_t PowerCC3200_ModuleState::state |
uint16_t PowerCC3200_ModuleState::dbRecords[PowerCC3200_NUMRESOURCES] |
bool PowerCC3200_ModuleState::enablePolicy |
bool PowerCC3200_ModuleState::initialized |
uint8_t PowerCC3200_ModuleState::refCount[PowerCC3200_NUMRESOURCES] |
uint8_t PowerCC3200_ModuleState::constraintCounts[PowerCC3200_NUMCONSTRAINTS] |
Power_PolicyFxn PowerCC3200_ModuleState::policyFxn |
uint32_t PowerCC3200_ModuleState::pinType[PowerCC3200_NUMPINS] |
uint16_t PowerCC3200_ModuleState::pinDir[PowerCC3200_NUMPINS] |
uint8_t PowerCC3200_ModuleState::pinMode[PowerCC3200_NUMPINS] |
uint16_t PowerCC3200_ModuleState::stateAntPin29 |
uint16_t PowerCC3200_ModuleState::stateAntPin30 |
uint32_t PowerCC3200_ModuleState::pinLockMask |
void(* PowerCC3200_ModuleState::wakeupGPIOFxnLPDS) (unsigned int) |
unsigned int PowerCC3200_ModuleState::wakeupGPIOFxnLPDSArg |