![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
PWMTimerCC3200 Object. More...
#include <PWMTimerCC3200.h>
Data Fields | |
Power_NotifyObj | postNotify |
unsigned int | gpioPowerMgrId |
unsigned int | timerPowerMgrId |
uint32_t | duty |
uint32_t | period |
PWM_Duty_Units | dutyUnits |
PWM_Period_Units | periodUnits |
PWM_IdleLevel | idleLevel |
bool | pwmStarted |
bool | isOpen |
PWMTimerCC3200 Object.
The application must not access any member variables of this structure!
Power_NotifyObj PWMTimerCC3200_Object::postNotify |
unsigned int PWMTimerCC3200_Object::gpioPowerMgrId |
unsigned int PWMTimerCC3200_Object::timerPowerMgrId |
uint32_t PWMTimerCC3200_Object::duty |
uint32_t PWMTimerCC3200_Object::period |
PWM_Duty_Units PWMTimerCC3200_Object::dutyUnits |
PWM_Period_Units PWMTimerCC3200_Object::periodUnits |
PWM_IdleLevel PWMTimerCC3200_Object::idleLevel |
bool PWMTimerCC3200_Object::pwmStarted |
bool PWMTimerCC3200_Object::isOpen |