![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
PWMTimerCC3200 Hardware attributes. More...
#include <PWMTimerCC3200.h>
Data Fields | |
uint32_t | timerBaseAddr |
uint16_t | halfTimer |
uint8_t | pinTimerPwmMode |
uint8_t | pinId |
uint32_t | gpioBaseAddr |
uint8_t | gpioPinIndex |
PWMTimerCC3200 Hardware attributes.
These fields are used by CC3200 driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200 driverlib these definitions are found in:
A sample structure is shown below:
uint32_t PWMTimerCC3200_HWAttrsV1::timerBaseAddr |
< Timer peripheral base address Half-timer to generate outputs (ex.: TIMER_A or TIMER_B)
uint16_t PWMTimerCC3200_HWAttrsV1::halfTimer |
Timer output pin mode (ex.: PIN_MODE_3, PIN_MODE_6, etc.)
uint8_t PWMTimerCC3200_HWAttrsV1::pinTimerPwmMode |
Pin number (ex.: PIN_01, PIN_02, etc.)
uint8_t PWMTimerCC3200_HWAttrsV1::pinId |
GPIO port base address for the device pin.
uint32_t PWMTimerCC3200_HWAttrsV1::gpioBaseAddr |
GPIO port pin index (ex.: GPIO_PIN_1, GPIO_PIN_3, etc.)
uint8_t PWMTimerCC3200_HWAttrsV1::gpioPinIndex |