![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
The LCD_Config structure contains a set of pointers used to characterize the LCD driver implementation. More...
#include <LCDDogm1286.h>
Data Fields | |
LCD_Object * | object |
LCD_HWAttrs const * | hwAttrs |
The LCD_Config structure contains a set of pointers used to characterize the LCD driver implementation.
LCD_Object* LCD_Config::object |
Pointer to a driver specific data object
LCD_HWAttrs const* LCD_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure