![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
I2SCC3200DMA Serial pin variables. More...
#include <I2SCC3200DMA.h>
Data Fields | |
I2S_DataMode | readWriteMode |
I2S_Callback | readWriteCallback |
uint32_t | readWriteTimeout |
I2SCC3200DMA Serial pin variables.
The application must not access any member variables of this structure!
I2S_DataMode I2SCC3200DMA_SerialPinVars::readWriteMode |
I2S_Callback I2SCC3200DMA_SerialPinVars::readWriteCallback |
uint32_t I2SCC3200DMA_SerialPinVars::readWriteTimeout |