![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_01_10
|
I2CCC3200 Object. More...
#include <I2CCC3200.h>
Data Fields | |
SemaphoreP_Handle | mutex |
SemaphoreP_Handle | transferComplete |
HwiP_Handle | hwiHandle |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
volatile I2CCC3200_Mode | mode |
I2C_Transaction * | currentTransaction |
uint8_t * | writeBufIdx |
size_t | writeCountIdx |
uint8_t * | readBufIdx |
size_t | readCountIdx |
I2C_Transaction * | headPtr |
I2C_Transaction * | tailPtr |
bool | isOpen |
Power_NotifyObj | notifyObj |
I2C_BitRate | bitRate |
I2CCC3200 Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle I2CCC3200_Object::mutex |
SemaphoreP_Handle I2CCC3200_Object::transferComplete |
HwiP_Handle I2CCC3200_Object::hwiHandle |
I2C_TransferMode I2CCC3200_Object::transferMode |
I2C_CallbackFxn I2CCC3200_Object::transferCallbackFxn |
volatile I2CCC3200_Mode I2CCC3200_Object::mode |
I2C_Transaction* I2CCC3200_Object::currentTransaction |
uint8_t* I2CCC3200_Object::writeBufIdx |
size_t I2CCC3200_Object::writeCountIdx |
uint8_t* I2CCC3200_Object::readBufIdx |
size_t I2CCC3200_Object::readCountIdx |
I2C_Transaction* I2CCC3200_Object::headPtr |
I2C_Transaction* I2CCC3200_Object::tailPtr |
bool I2CCC3200_Object::isOpen |
Power_NotifyObj I2CCC3200_Object::notifyObj |
I2C_BitRate I2CCC3200_Object::bitRate |